DT-LAN-CAT.6+
-
Surge protection device
2881007
Surge protection in accordance with Class EA (CAT6A), for Gigabit Ethernet (up to 10 Gbps), token ring, FDDI/CDDI, ISDN, and DS1. Suitable for Power over Ethernet (PoE++ / 4PPoE) “Mode A” and “Mode B”. RJ45 attachment plug with separate grounding cable and ground connection snap-on foot for NS 35 DIN rails.
Tuotetiedot
Yhteensopivat tuotteet
Edut
Can be used in applications up to 10 Gbps with adapted protective circuit
High power transmission with PoE++ / 4PPoE support
Easy network integration via RJ45 jacks
Can be installed in a control cabinet by removing the ground connection adapter
Suitable for category 6 high-speed data networks