Managed Switch 2000 series, 7 RJ45 ports 10/100 Mbps, 1 SC multi-mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Ethernet-teollisuuskytkimet – teollisuuteen sopivat peruskytkimet ja hallittavat kytkimet
Ethernet-teollisuuskytkimien tuotevalikoimaan kuuluu hallittavia kytkimiä ja peruskytkimiä, joissa on Gigabit, PoE, IEC 61850 -standardin mukainen sertifiointi ja soveltuvuus DIN-kiskoasennukseen. Valikoiman ansiosta tehokkaiden ja turvallisten verkkojen perustaminen on joustavaa myös vaikeissa ympäristöissä: kupari- ja valokuitukaapeliportit sekä redundanssitoiminnot mahdollistavat järjestelmien joustavan verkottamisen ja teollisuusverkon yksinkertaisen segmentoinnin.
Managed PoE Switch 4000 series, 1 SFP port 100/1000 Mbps, 4 RJ45 POE ports 10/100 Mbps, degree of protection: IP30, Ambient temperature (operation): -40 °C ... 75 °C, Supply voltage range: 52 V DC ... 57 V DC
Managed Switch 2000 series, 16 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Narrow Ethernet switch, wide temperare range, five RJ45 ports with 10/100 Mbps on all ports, two SFP ports with 100 Mbps, automatic data transmission speed detection, autocrossing function, and QoS
Managed Switch 2000 series, 4 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 M12 ports 10/100/1000 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 6 RJ45 ports 10/100 Mbps, 2 SC multi-mode 100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Coated PCB, extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 16 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Ethernet switch, four ports in RJ45 format for PROFINET RT/IRT, DIN rail mountable
Uudet tuotteet
Peruskytkimet
Phoenix Contactin teollisuuden peruskytkimiä on saatavilla eri porttimäärillä ja kapearakenteisina. Käyttökohteesta riippuen saatavilla on peruskytkimiä eri toiminnoilla.
- Vakiosovelluksia varten: 1000-sarjan peruskytkimien ylivoimaisia ominaisuuksia ovat niiden kompakti rakenne ja joustavat asennusmahdollisuudet. 1100-versioissa on myös gigabit-alueen tiedonsiirtonopeudet. FL SWITCH 1000 -kytkimet voidaan asentaa myös litteästi kytkentäkaappiin tai seinämään kiinnitystarvikkeiden avulla.
- Kenttäasennukseen: Sarjat 1600 ja 1700 kestävät erityisen hyvin ympäristön vaikutuksia.
- 19": 1800- ja 1900-sarjojen peruskytkimet soveltuvat erinomaisesti datakeskuksiin ja valvomoihin.
- Power over Ethernet (PoE): 1000-sarjan PoE-peruskytkimet siirtävät dataa ja sähkövirtaa yhden Ethernet-kaapelin kautta jopa kahdeksalle päätelaitteelle.
Hallittavat kytkimet yleisiin automaatiosovelluksiin
2000- ja 5900-tuoteperheiden hallittavien kytkimien helpon käyttöönoton ja useiden versioiden ansiosta Ethernet-verkon hallinta on kustannustehokasta. Laajennettujen toimintojen lisäksi ne mahdollistavat myös tiedonsiirron kuitukaapelin kautta, ja ne on varustettu lukuisilla turvaominaisuuksilla.
- DIN-kiskoasennus: 2000-, 2100-, 2200- ja 2300-mallit asennetaan DIN-kiskoon perinteisellä tavalla.
- 19": 5900-tuoteperheen kytkimet soveltuvat telineasennukseen ja muodostavat ihanteellisen rajapinnan OT:n ja IT:n välille.
- Reititystoiminnolla: 2000-tuoteperheen NAT-versioiden avulla koneet tai järjestelmät, joilla on sama IP-osoitealue, on helppo liittää ylemmän tason verkkoon. Niissä yhdistyvät kytkentä ja reititys vain yhdessä DIN-kiskoon sijoitettavassa laitteessa.
- Kenttäasennus: Kotelointiluokan IP67 ansiosta 2600- ja 2700-versiot soveltuvat kenttäkäyttöön ja ovat erityisen kompakteja ja kestäviä.
Saatavilla on myös valittuja versioita, jotka tukevat uusimpia tiedonsiirtostandardeja:
- FL SWITCH TSN 2300 ja FL SWITCH 5900 tukevat Time Sensitive Networking (TSN) -toimintoa reaaliaikaisten Ethernet-verkkojen toteuttamiseksi.
- Single Pair Ethernet -kytkin tukee SPE-standardia 10 BASE-T1L ja mahdollistaa siten yhtenäisen IP-pohjaisen tiedonsiirron kenttätasolle asti.
- Ethernet-APL-kytkin mahdollistaa suoran kaksijohtimisen Ethernet-liitännän antureille tai kenttälaitteille prosessitekniikan sovelluksissa ja räjähdysvaarallisilla alueilla.
Hallittavat kytkimet suuriin vaatimuksiin
(Kriittisen) infrastruktuurin sovelluksia varten on saatavana erityisiä kytkinvaihtoehtoja, jotka täyttävät alan erityissertifioinnit ja -standardit.
- Energia-ala: Modulaariset Raptor-kytkimet on suunniteltu kriittisen infrastruktuurin ja energia-alan korkeisiin vaatimuksiin. Ne tarjoavat turvallisia, luotettavia ja suorituskykyisiä verkkoyhteyksiä vaativissa ympäristöissä, ja niille on ominaista laajat turvallisuustoiminnot ja IEC 61850 -sertifiointi.
- Infrastruktuurisovellukset: 3000- ja 4000-sarjan hallitut kytkimet ovat paras valinta. Niissä yhdistyvät laajat diagnostiikka-, suorituskyky- ja turvallisuustoiminnot.
- PoE-sovellukset: PoE-vaihtoehtoja on saatavana datan ja virran syöttöä varten vain yhden Ethernet-kaapelin kautta.
Verkonhallintaohjelmisto
FL Network Manager helpottaa konfigurointia ja laiteohjelmiston hallintaa
FL Network Manager -verkonhallintaohjelmistolla verkon käyttöönotto sujuu nopeasti ja helposti. Ohjelmisto tukee sinua seuraavissa vaiheissa:
- Olemassa olevan verkon skannaus
- IP-osoitteistus ja laitekonfigurointi
- Monen laitteen konfigurointi
- Konfigurointitiedoston käsittely
- Laiteohjelmiston päivitys
- SNMP-skriptaus