Passive PoE solution for fixed power supply of PoE end devices (PD), 10/100 Mbps, -40°C ... +75°C, DIN rail mounting
Teollisuuden reitittimet etähuoltoon ja kyberturvallisuuteen
Kestävät teollisuusreitittimet yhdistävät erilaiset verkot kaapeleilla (LAN-reitittimet ja NAT-reitittimet) tai langattoman verkon kautta (2G/3G/4G/5G) etähuoltoa, paikallisen verkon suojaamista ja teollisuuden sovellusten tiedonvaihtoa varten. Moniin tuotteisiin on integroitu VPN- ja palomuuriominaisuuksia. mGuard-reitittimet takaavat maksimaalisen turvallisuuden ja suojaavat kyberhyökkäyksiltä ja haittaohjelmilta.
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA)
SMS relay and signaling module, European version, monitor analog and digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular network data connection, supply voltage 10 V DC ... 60 V DC
Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, optional panel mounting with accessories, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, impact-resistant: IK10, saltwater-resistant, connection: N (female)
Wall adapter for the Cellulink M25 outdoor cellular router, for mounting on walls and straight surfaces, vibration resistance and theft protection using the enclosed screw, can be used as a drilling template, wind load up to 220 km/h
Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas, for use in the EU, 2G fallback, mast mounting, panel mounting with accessories, RJ45 port (PoE In), NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas, can be used worldwide, 3G/2G fallback, control cabinet mounting, RJ45 port (PoE In) and COMBICON, NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas, can be used worldwide, 3G/2G fallback, mast mounting, panel mounting with accessories, RJ45 port (PoE In), NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA
Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas, for use in the EU, 2G fallback, control cabinet mounting, RJ45 port (PoE In) and COMBICON, NAT, dual SIM, eSIM, geolocation and time synchronization via GNSS, IP66/69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2, being prepared for compliance with the CRA
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, The product is being prepared for compliance with the Cyber Resilience Act (CRA), Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Industrial Security
Kyberturvallisuus on edellytys luotettavalle verkolle
Teollisuuden kyberturvallisuus tarkoittaa verkotettujen teollisuusjärjestelmien ja -laitteistojen suojaamista hyökkäyksiltä, tietojen vakoilulta sekä virusten, haittaohjelmien ja virheellisen käytön aiheuttamilta seisokeilta. Kyberhyökkäykset ja haittaohjelmat voivat aiheuttaa suuria vahinkoja: tietotaidon, kuva- ja datatiedostojen häviämisestä, kustannuksia tuottavista seisokkiajoista ja henkilöstökustannuksista aina viankorjaukseen ja jopa kiristysvaatimuksiin saakka.
Valikoimiimme kuuluu turvareitittimiä tai teollisuuden palomuureja, jotka on suunnattu erityisesti teollisuuden vaatimuksiin ja jotka valvovat tietoliikennettä verkossa: vain toivottu tietoliikenne sallitaan, luvattomat yhteydet estetään. Tämä lisää laitteiston käyttövarmuutta.
Uudet tuotteet
Ulkokäyttöön tarkoitetut langattomat reitittimet
Maailmanlaajuinen yleismaailmallinen langaton verkkoyhteys
Cellulink-tuoteperhe sisältää teollisia, ulkokäyttöön tarkoitettuja langattomia reitittimiä, joilla mahdollistetaan verkkokäyttöisille laitteille langaton verkkoyhteys. IEC 62443-4-2 -standardin mukaan sertifioiduissa laitteissa on integroidut antennit, ja niitä voidaan käyttää maailmanlaajuisesti.
Tärkeimmät ominaisuudet
- Integroidut antennit
- Maailmanlaajuiset langattomat moduulit
- Kyberturvallisuus: IEC 62443-4-2
- Useita suorituskykyluokkia: 4G CAT1, 4G CAT4, 5G
- Ulkokäyttöön tarkoitettu kotelo: IP66/67/68 ja IK10
- Pylväs-, seinä- ja kytkinkaappiasennus
- Dual SIM ja palveluntarjoajan varaversio
- GNSS: paikannus ja aikasynkronointi
Edut
- Antennien integrointi koteloon säästää kustannuksia ja tilaa
- PoE ja antennien asentamisen puuttuminen nopeuttavat asennusta
- Korkea kyberturvallisuus, joka on sertifioitu standardien IEC 62443-4-1 ja IEC 62443-4-2 mukaisesti
- Maailmanlaajuinen käyttö 4G- ja 5G-verkoissa
- Konfigurointi ja laiteohjelmistopäivitykset Web Based Managementin, REST-API:n sekä laite- ja päivityshallinnan ansiosta
Turvallinen etähuolto
Koneiden maailmanlaajuinen etäkäyttö
Phoenix Contact tarjoaa maailmanlaajuisesti jaettujen teollisuusjärjestelmien etähuoltoon laajan valikoiman kestäviä ja tulevaisuuden vaatimukset täyttäviä teollisuusreitittimiä, joilla verkkoja voidaan etäkäyttää langallisella yhteydellä tai langattomasti. Käytettävissä ovat nykyaikaiset turvamekanismit, kuten VPN, IPsec-salaus ja integroitu palomuuri. Näin on mahdollista muodostaa yhteys koneisiin missä ja milloin vain, ja huolto- ja kunnossapitotyöt voidaan tehdä nopeasti ja tehokkaasti.
Sopivat antennit jokaiseen käyttökohteeseen
Sopivat lisätarvikkeet langattomille reitittimille
Phoenix Contact tarjoaa langattomien reitittimien luotettavaan tiedonsiirtoon sopivat langattomat antennit ja antennikaapelit. Valitse käyttöpaikan mukaan ympärisäteilevä antenni kytkentäkaappiin asennettavaksi, seinämä- tai pylväsasennukseen tai suoraan laitteeseen asennettavaksi. Lisätarvikkeet, kuten asianmukainen ylijännitesuoja, täydentävät paketin.
Katso lisätietoja sopivan antennin valinnasta ja oikeasta asennustavasta esitteestämme "10 ohjetta antenniasennukseen".