ANT-OMNI-0671-03 - Antenna
1565400

Multiband omnidirectional antenna for installation in plastic control cabinets not visible from the outside, frequency band: 0.6 GHz ... 7.1 GHz, gain: 1 dBi .... 2 dBi, connection: SMA (male), antenna connector with 90° articulated joint

Tuotetiedot








Yhteensopivat tuotteet


Edut

Ideally suited for stationary applications in 2G/3G/4G/5G cellular networks
Universal use with the wide frequency range
Future-proof, thanks to the use of lead-free materials