WLAN client, soft access point, Wi-Fi 6, with internal antennas (MIMO) for single-hole mounting, IP66/68, -30°C ... +60°C, WLAN 802.11 a, b, g, n, ac, ax, frequency: 2.4 GHz, 5 GHz, 6 GHz, connection data: 9 V DC ... 32 V DC, RJ45: for LAN, http/https, CLI, REST API
Industrial Wireless: IWLAN:ista Wireless IO:n kautta LoRaWANiin asti
Industrial Wireless mahdollistaa turvalliset ja luotettavat langattomat yhteydet teollisuussovelluksiin. Tarpeen mukaan voidaan käyttää IWLAN- tai Bluetooth-yhteyttä reaaliaikaiseen tiedonvaihtoon, NearFi-tekniikkaa lähikenttäalueen sovelluksiin tai LoRaWAN- ja Trusted Wireless -tekniikkaa pitkille etäisyyksille. Wireless-ratkaisumme sisältävät Access Pointeja ja clienteja sekä sopivia antenneja ja kaapeleita.
NearFi base, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 R. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300
NearFi remote, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 B. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300
WLAN client, soft access point, Wi-Fi 6, with 2 external antenna connections (RSMA-F), IP20, -30°C … +60°C, WLAN 802.11a, n, ac, ax, frequency: 2.4 GHz, 5 GHz, 6 GHz, connection data: 9 V DC ... 32 V DC, RJ45: for LAN, http/https, CLI, REST API
Bluetooth/Ethernet wireless module, 2.1+EDR/4.0, PAN P2P, internal antenna, IP65, 9 V DC ... 30 V DC, M12 connection, WEB, AT-commands and mode button
Combined Ethernet wireless module with Bluetooth and Wi-Fi, exchangeable omni antenna included, Wi-Fi: AP and client, 2.4 and 5 GHz, Bluetooth: 2.1+EDR/4.0, PAN up to 7 connections, IP65, 9 ... 30 V DC, M12 connection, WEB, AT commands and mode button
SMS relay and signaling module, European version, monitor analog and digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular data connection, supply voltage 10 V DC ... 60 V DC. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 2.4 GHz, gain: 3 dBi, degree of protection: IP55, shockproof: IK08, connection: RSMA (male), incl. 1.5 m connecting cable
Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 2.4 GHz / 5 GHz / 6 GHz, gain: 6 dBi / 8 dBi / 8 dBi, degree of protection: IP68, shockproof: IK08, resistant to cleaning agents, shock- and vibration-resistant, connection: N (female)
Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for worldwide use. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Langatonta tekniikkaa, joka sopii myös sinun järjestelmääsi
Erilaiset langattoman tekniikan järjestelmät ovat osoittautuneet käytännössä toimiviksi monenlaisilla sovellusalueilla. Phoenix Contact tarjoaa käyttökohteisiisi sopivia langattomia teollisuusratkaisuja.
- NearFi: Kosketuksettomaan energiansiirtoon ja reaaliaikaiseen Ethernet-tiedonsiirtoon lähikenttäalueella
- WLAN IEEE802.11 (WiFi): Wireless Ethernet korkean suorituskyvyn ja teollisten Ethernet-verkkojen käyttöön
- Bluetooth: Wireless Ethernet ja Wireless I/O ohjaustietojen siirtämiseen tehdasautomaatiossa
- Trusted Wireless: Wireless I/O ja Wireless Serial – signaalien ja datan siirtämiseen laajoissa järjestelmissä
- LoRaWAN: Low Power Wide Area Network energiatehokkaaseen datan lähettämiseen pitkillä etäisyyksillä
Uudet tuotteet
Energian- ja tiedonsiirto lähikenttäalueella
Energian ja tiedon kosketukseton siirto ilmavälin kautta mahdollistaa kulumattomien ja huoltovapaiden liitäntöjen lisäksi myös siirtämisen lasiseinien tai muiden ei-johtavien väliaineiden läpi.
Tämä mahdollistaa monenlaisia käyttökohteita, esim. kun tilaa ja liikkumista on rajoitettu, kun kohde on alttiina tärinälle, pölylle ja lialle, pyörimiselle ja tiheälle kytkennälle.
NearFi-koplerit kosketuksettomaan energian- ja tiedonsiirtoon
NearFi-koplerit kosketuksettomaan energian ja reaaliaikaiseen Ethernet-siirtoon
NearFi-koplereilla voidaan siirtää energiaa (100 W asti) ja reaaliaikaisia Ethernet-tietoja (100 Mb/s, kaksisuuntaisesti) muutaman senttimetrin ilmavälin kautta. Siirtoon tarvitaan lähtökohtaisesti aina kaksi laitetta: tukiasema- ja etäkopleri. Koplerit eivät vaadi konfigurointia, ja ne ovat siten yhtä helppokäyttöisiä kuin pistoliitäntä.
- Yleiskäyttöinen – protokollasta riippumaton ja viiveetön Ethernet-reaaliaikatiedonsiirto
- Näkyvä – joka puolelta hyvin tunnistettava diagnostiikka kotelon LED-renkaan avulla
- Kestävä – IP65-kotelo ja M12 push-pull -pikaliitäntätekniikka mahdollistavat nopean ja helpon käytön vaativissa ympäristöissä
IO-Link-kytkimet kosketuksetonta IO-Link-siirtoa varten
IO-Link-kytkimet kosketuksetonta IO-Link-siirtoa varten
IO-Link-kytkimiä käytetään energian (18 W) ja IO-Link-tietojen siirtämiseen alle 7 mm:n ilmavälin kautta. Laitteet toimivat kätevästi Plug & Play -periaatteella. Tukiasemat ja etäkoplerit kytkeytyvät automaattisesti.
- Yleiskäyttöinen – energian lisäksi voidaan siirtää myös IO-Link-tietoja tai kahta digitaalista signaalia
- Kestävä – IP68-luokan ruostumattomasta teräksestä valmistettu kotelo, jossa on M12-liitännät vaativissa ympäristöissä käyttöä varten
- Kompakti – M30-rakenne tilaa säästävään asennukseen
IWLAN – Industrial Wireless LAN
IWLAN (IEEE 802.11/WiFi) mahdollistaa Ethernet-tiedon langattoman siirron, ja sille on ominaista erityisen kestävä laitteisto. Teollinen WLAN on suunniteltu erityisesti PROFINETin, EtherNet/IP™:n tai Modbus/TCP:n kaltaisten teollisuusprotokollien reaaliaikaiseen ja luotettavaan siirtoon. Se tarjoaa myös optimoidun, nopean verkkovierailun, joka on kehitetty erityisesti päätelaitteille suurissa WLAN-verkoissa. Tämän vuoksi IWLAN on ihanteellinen sovelluksiin, kuten automaattisiin kuljetusjärjestelmiin (AGVS), varastokuljetuksiin, sähköisiin riippuratoihin sekä koneiden ja järjestelmien ohjaamiseen tablettien tai älypuhelimien avulla. PROFIsafe-järjestelmän avulla myös turvallisuuden kannalta tärkeät toiminnot voidaan toteuttaa langattomasti.
WLAN-moduulit teollisuudelle
WLAN 1000- ja 2300-sarjat - WLAN-ratkaisu teollisuuteen
Uusi teollinen WLAN-sarja, jossa on 2300-sarjan Access Point ja WLAN 1000 -asiakkaat, perustuu edistykselliseen WiFi 6/6E -tekniikkaan (IEEE 802.11ax). WiFi 6 lisää resurssitehokkuutta, vakautta ja verkkokapasiteettia. Tämä lisää luotettavuutta ja reaaliaikaisuutta erityisesti suurissa WLAN-verkoissa, joissa on paljon tilaajia. WiFi 6E:n myötä uudella 6 GHz:n taajuusalueella on käytettävissä lukuisia uusia, aiemmin käyttämättömiä siirtokanavia.
- Nykyaikainen WiFi 6/6E WLAN-tekniikka
- Tukee uutta 6 GHz:n taajuuskaistaa, jossa on useita vapaita kanavia
- Teollisuussovelluksiin optimoidut WLAN-ohjaimet
- Läpinäkyvä 2-kerroksen tiedonsiirto, esim. PROFINET ja PROFIsafe
- Tuotevaihtoehdot, joissa on integroidut antennit tai ulkoiset antenniliitännät
- WLAN-solujen nopea vaihtaminen verkkovierailutoiminnon ohjelmisto-optimoinnin ansiosta
- Erityisen korkea tietoturva WPA 3:n ja design-in (IEC 62443-4-1) ansiosta
Teollisuus-Bluetooth
Bluetooth on tunnettu ennen kaikkea langattomasta yhteystekniikasta ja tietokonevarusteena, mutta se on vakiintunut tiedonsiirtoratkaisu myös koneen- ja järjestelmänrakennuksessa. Tekniikka kestää erittäin hyvin taajuuskaistan häiriöitä, ja se mahdollistaa luotettavan rinnakkaiskäytön muiden Bluetooth- tai WLAN-sovellusten kanssa. Siksi Bluetoothin avulla voidaan toteuttaa erittäin luotettavia langattomia yhteyksiä, jotka ovat muun muassa turvallisen tiedonsiirron (PROFIsafe, SafetyBridge jne.) edellytys. Bluetooth soveltuu etenkin pieniin ja staattisiin langattomiin verkkosovelluksiin, joissa on vähän käyttäjälaitteita (point-to-point-sovellus tai pienet verkot, joissa on enintään seitsemän käyttäjälaitetta). Bluetooth sopii erinomaisesti Ethernet- ja PROFINET-tietojen tai I/O-signaalien siirtoon liikkuviin tai pyöriviin koneenosiin.
Vankka langaton Ethernet-silta EPA
Bluetooth EPA – Ethernet ja PROFINET Bluetoothin kautta
Ethernet-porttiadapteri EPA 2 -yhdistää Ethernet-kelpoiset automaatiomoduulit langattomasti Bluetoothin avulla ohjausverkossa – turvamoduulit mukaan lukien. EPA 2 yhdistää luotettavan langattoman moduulin ja integroidun antennin kompaktiin ja kestävään IP65-teollisuuskoteloon, jotta integrointi omaan sovellukseen olisi mahdollisimman helppoa.
- Avoin integrointi teollisiin Ethernet-ohjausverkkoihin kuten PROFINET:iin
- Helppo konfigurointi MODE-tilapainikkeen ansiosta
- Soveltuu turvakommunikointiin kuten PROFIsafe tai SafetyBridge
- Low Emission -tila, vähäiset häiriöpäästöt yhteyttä muodostettaessa
- Black Channel Listing mahdollistaa jopa kolmen WLAN-kanavan konfiguroinnin, joiden taajuusalueita EPA-moduuli ei käytä.
Wireless MUX -moduulin avulla siirrät I/O-signaalit luotettavasti hankalapääsyisiin tai kääntyviin asemiin
Wireless-Multiplexer – I/O-signaalien siirtäminen Bluetoothin kautta
Käytä Wireless MUX -moduulia, kun haluat siirtää I/O-signaaleja ilman kaapelia. Järjestelmä siirtää 16 digitaalista ja 2 analogista signaalia kaksisuuntaisesti. Siten se korvaa 40 johdinta sisältävän signaalikaapelin.
- Helppo käyttöönotto, koska konfigurointia tai asetuksia ei tarvita
- Suuri kanavamäärä kompaktissa kotelossa
- Nopea yhteyden muodostus ja signaalinsiirto
- Kantama jopa 200 m ympärisäteilevillä antenneilla ja jopa 400 m suunta-antenneilla, kun näkyvyys on esteetön
- Uusin Bluetooth 4.0 -tekniikka
Trusted Wireless 2.0
Phoenix Contact on kehittänyt immateriaalioikeudellisesti suojatun, langattoman Trusted Wireless 2.0 -tekniikan käytettäväksi erityisesti teollisuusympäristöissä. Se soveltuu erityisesti anturi- ja toimilaitetietojen langattomaan siirtoon sekä vähäisestä keskisuureen tiedonsiirtomäärään laajoissa järjestelmissä. Kun näkyvyys on esteetön, kahden langattoman laitteen välinen etäisyys voi olla sadoista metreistä useampaan kilometriin.
Trusted Wireless 2.0 kattaa aukon erityisesti anturiverkoille tarkoitetun WirelessHART-tekniikan sekä suurnopeuksisen Wireless LAN -tekniikan välillä. Tekniikkaa käytetään Phoenix Contactin teollisuudelle kehittämässä langattomassa Radioline-järjestelmässä.
Radioline on langaton moduuli laajoille laitekokonaisuuksille
Langaton Radioline-järjestelmä I/O-signaaleille ja sarjamuotoisille tiedoille
Radioline on langaton järjestelmä laajoille laitekokonaisuuksille. Erityistä: tulot ja lähdöt määritetään yhdellä valintapyörän kierroksella täysin ilman ohjelmointia. Radioline on langattoman Trusted Wireless -tekniikan ansiosta paras valinta teollisuuskäyttöön.
- Erittäin luotettava Trusted Wireless -tekniikan ansiosta
- Tuetut taajuudet: 868 MHz, 900 MHz ja 2,4 GHz
- Säädettävän tiedonsiirtonopeuden ansiosta jopa 32 km:n kantama
- Joustava verkkorakenne: Radioline tukee sekä kaksipisteyhteyksiä että monimutkaisia, jopa 250 käyttäjälaitteen solmuverkkoja
- Säästä laitteissa: voit siirtää I/O-signaaleja tai sarjamuotoisia tietoja vain yhtä laitetta käyttäen integroidun RS-232/485-liitännän ansiosta
- Laajennettavissa jopa 32 I/O-moduulilla asennusväyläliittimen ja hot swap -valmiuden ansiosta
Kytkentälaiteyhdistelmä ulkoasennukseen
Ulkokäyttöön suunniteltu Radioline Box voidaan asentaa suoraan ulos I/O-signaalien tai sarjaliikenteen siirtämiseen nopeasti, vaivattomasti ja langattomasti. Voit valita langattomat moduulit (vaihtoehtoisesti 868, 900 tai 2 400 MHz) sekä I/O-laajennusmoduulien mallin ja määrän tilauksen yhteydessä.
- Soveltuu ihanteellisesti ulkoasennukseen lujan, roiskevedeltä suojatun ja UV-säteilyä kestävän IP66-kotelon ansiosta, joka sopii lämpötiloille -25...+55 °C
- Kokonaan esijohdotettu kytkentäkotelo integroidulla teholähteellä, ylijännitesuojalla, valitulla langattomalla moduulilla ja I/O-laajennusmoduuleilla mahdollistaa intuitiivisen käyttöönoton ja helpomman konfiguroinnin
LoRaWAN
LoRaWAN on Low Power Wide Area Network -tekniikka (LPWAN) langattomiin, akkukäyttöisiin järjestelmiin langattomassa verkossa IEEE 802.15.4. -standardin mukaan. Verkko mahdollistaa saumattoman tiedonvaihdon päätelaitteiden (solmut), antureiden, yhdyskäytävien ja IT-infrastruktuurin välillä yhtenäisen siirtoprotokollan kautta. Ensimmäisenä avoimena standardina LoRaWAN ottaa huomioon IoT-sovellusten vaatimukset.
- Kaksisuuntainen, salattu tiedonsiirto
- Julkisen ISM-kaistan käyttö (Euroopassa: 868 MHz)
- Vähäinen virrankulutus 100 nA...10 mA valmiustilassa
- Erittäin suuri vastaanottoherkkyys: jopa -140 dBm, kun lähetysteho on 20 dBm
- Kantama jopa useita kilometrejä
Yhdyskäytävä LoRaWAN-verkon kehittämiseen ja laajentamiseen
LoRaWAN-yhdyskäytävä – paikasta riippumattoman tiedonsiirron perusta LoRaWAN-verkossa
Yksityisen LoRaWAN-verkon kokoonpanoon tai laajentamiseen käytettävissäsi on avoin LoRaWAN-yhdyskäytävämme. Yhdyskäytävä toimii sisäisellä 4G/LTE-modeemilla, mutta se voidaan yhdistää internetiin myös Ethernetin kautta. Standardoituun pinoon perustuva LoRaWAN-yhdyskäytävä toimii läpinäkyvänä mediamuuntimena LoRaWAN-palvelimen ja päätelaitteen välillä. Yhdyskäytävä välittää tiedot useista sadoista tai jopa tuhansista laitteista langattoman verkon kuormasta riippuen.
- LoRaWAN-verkon kehittämiseen ja laajentamiseen
- Vapaasti parametroitava LoRaWAN-palvelimiin pääsyä varten
- Tiedot ovat suojassa salatun ja turvallisen tiedonsiirron ansiosta
- Jännitteensyöttö Ethernet PoE+:n kautta
- Sisäinen 4G/LTE-modeemi
- Sopii ulkokäyttöön korkean IP67-kotelointiluokan ansiosta
LoRaWAN-ohjauslaitteet älykkääseen valaistuksen ohjaukseen
LoRaWAN-ohjauslaitteet – valaisimien älykäs ja langaton verkotus
Phoenix Contact tarjoaa LoRaWAN-ohjauslaitteita (LCU) valaisimien ja LED-muuntajien hallintaan ja ohjaukseen. Tuotevalikoimaan kuuluu niin kannalla varustettuja laitteita yksinkertaiseen liitäntään Zhaga- ja NEMA-valaisinpäihin kuin yleiskäyttöisiä ohjauslaitteita, joilla vakiovalaisimet voidaan liittää LoRaWAN-verkkoon. Perinteiseen valaistuksen kytkentäkaappiin tarkoitetut kojeet korvaavat aikakytkimen tai kauko-ohjauslaitteen, ja näin niillä voidaan ohjata kokonaisia katuja.
Tuotevalikoima tarjoaa valinnaisesti mahdollisuuden modernien LED-muuntajien ohjaamiseen yleisen DALI-tiedonsiirtoprotokollan kautta. Siten ohjauslaitteita voidaan käyttää valmistajasta riippumatta useammassa LED-muuntajassa.
- Tarvekohtainen valaistus parantaa energiatehokkuutta
- Valopisteet ovat aina seurannassa etäparametroinnin ja -diagnostiikan avulla
- Kaksisuuntainen, salattu tiedonsiirto valaisimeen
- Yhteensopiva tavallisten rajapintastandardien, kuten ZHAGA:n ja NEMA:n kanssa
- Olemassa olevan valaistusinfrastruktuurin jälkiasennus helposti laajentamalla ohjaustekniikkaa
Aina valmis vastaanottoon oikealla antennitekniikalla
Antennit ja lisätarvikkeet
Aina valmis vastaanottoon: Phoenix Contact tarjoaa laajan valikoiman ympärisäteileviä antenneja vapaasti liikuteltaviin sovelluksiin sekä suunta-antenneja pitkille etäisyyksille. Langattomille käyttäjälaitteille, jotka liikkuvat määrätyllä reitillä (esimerkiksi sähköiset riippuradat), käytettävissä on lisäksi vuotoaaltojohtoja. Valikoimaa täydentävät sopiva kaapelointitekniikka, asennustarvikkeet, kuten johdot, ylijännitesuojat ja pistoliittimet.
Antennijärjestelmä vaikuttaa merkittävästi langattoman järjestelmän suorituskykyyn. Valinnassa ja asennuksessa huomioon otettavat asiat löydät esitteestämme "10 antennimääräystä".
Tuemme sinua suorituskykyisten, viankestävien langattomien järjestelmien suunnittelussa
Langattomien verkkojen ammattimainen suunnittelu
Hyvä suunnittelu on tärkeä edellytys luotettavalle ja suorituskykyiselle langattomalle verkolle. Tuemme sinua langattoman ratkaisun suunnittelussa, konfiguroinnissa ja käyttöönotossa – samoin kuin huollossa ja vikatilanteissa. Haluatko sinä tai työntekijäsi tutustua lisää langattomaan tekniikkaan? Tarjoamme yksilöllisesti räätälöityjä koulutuksia ja käytännön harjoituksia.
Ammattitasoinen langaton kuuluvuusmittaus
Phoenix Contact tarjoaa langattomien verkkojen suunnittelun helpottamiseen langattoman Radioline-järjestelmän pohjalta maksuttoman langattomien verkkojen simuloinnin jopa kymmenellä asemalla. Ilmoita meille verkotettavien asemien koordinaatit, ja me tarkastamme puolestasi toteutettavuuden langattoman verkon suunnitteluohjelmiston avulla tai testaamalla langattoman reitin paikan päällä. Simuloinnin avulla määritetään, toimiiko langaton yhteys, vai täytyykö se testata. Simuloinnissa otetaan huomioon korkeustiedot, langattoman yhteyden ja pinnan ominaisuudet. Saat perusteellisen tarkastusraportin ja osaluettelon kaikista tarvittavista komponenteista.