Pyöröpistoliittimet

Pyöröpistoliittimet

Phoenix Contact tarjoaa teollisuuden automaatioon metrisiä pyöröpistoliittimiä useissa muodoissa: pieniä ja suuria, suoria ja kulmamallisia, valmiiksi valettuja tai paikan päällä kalustettavia malleja. Monipuolinen pyöröpistoliitinvalikoima mahdollistaa monipuoliset ratkaisut datan, signaalien ja tehon siirtoon.

Go to Product Detail Page for item 1619348
CA-17P1N12T008S - Cable connector
CA-17P1N12T008S - Cable connector
1619348

M23, Cable connector, series: CA, angled, shielded: yes, SPEEDCON, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 10 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1590408
HC-28P1N124300 - Device connector rear mounting
HC-28P1N124300 - Device connector rear mounting
1590408

Device connector rear mounting, straight, Screw locking mechanism, M27, number of positions: 28, contact connection type: Pin, Radial O-ring, shielded: yes, number of positions: 28, connection method: Solder cup, series: HC, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1607580
ST-06KS010 - Crimp contact
ST-06KS010 - Crimp contact
1607580

Crimp contact, Socket, turned, contact diameter: 0.6 mm, connection cross section: 0.06 mm2 ... 0.25 mm2, contact material: CuZn , Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242314

Go to Product Detail Page for item 1619784
CA-16S1N8AHZ00 - Device connector rear mounting
CA-16S1N8AHZ00 - Device connector rear mounting
1619784

M23, Device connector rear mounting, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, Axial seal, coding: N, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1620080
CA-07P1N8A9007 - Coupler connector
CA-07P1N8A9007 - Coupler connector
1620080

M23, Coupler connector, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1619330
CA-12P1N12T0DN - Cable connector
CA-12P1N12T0DN - Cable connector
1619330

M23, Cable connector, series: CA, angled, shielded: yes, Screw locking mechanism, No. of pos.: 12, Direction of rotation: Standard, contact connection type: Pin, Solder cup, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Edut

  • Aina optimaalinen ratkaisu – monipuolinen pyöröpistoliitinvalikoima M5–M58A
  • Varma signaalien ja datan siirto jopa 10 Gb/s sekä tehon siirto jopa 150 A ja 630 V
  • Innovatiiviset ja aikaa säästävät liitäntäratkaisut laitteille kaikissa teollisuuden yleisissä kotelointiluokissa
  • Erittäin joustava – asiakkaan tarpeisiin räätälöidyt ratkaisut
Maksuton näyte
Tilaa näytepaketti

Haluatko testata M17-M40 PRO -sarjan pyöröliittimiä? Autamme sinua pistoliittimen valinnassa ja suunnittelussa. Saat asiantuntevaa ohjausta liittimien käyttöön kone- ja järjestelmäkonseptissasi.

Tilaa näytekappale
Pyöröpistoliittimet ONECLICK-pikalukituksella
Pistoliittimet ja kaapelit signaaleja, dataa ja tehoa varten

Pistoliittimet ja kaapelit signaaleja, dataa ja tehoa varten

Kaapelien ja johtimien konfiguraattori

Konfiguroi sovellukseesi sopivat kaapeliliitännät niin signaalin, datan ja tehon siirtoon IP6x-ympäristöissä kuin kytkentäkaappisovelluksissakin. Vapaasti valittavat johdinpituudet ja johtimien päät mahdollistavat yksilölliset valmiskaapelit.

Uudet tuotteet

Kulmamalliset M12-laitepistoliittimet THR-juotoksia varten
M12-laitepistoliittimet juotosprosesseihin
M12-push-pull-pistoliittimet Ethernet-sovelluksiin
Kalustettavat M12-push-pull-pistoliittimet

Kulmamallinen M12-laitepistoliitin THR-juotoksia varten

Tehostaa tuotantoa

Kulmamallinen 90°:n M12-pistoliitin on suunniteltu automatisoitua tuotantoa varten, ja se mahdollistaa tehokkaat kokoonpanoprosessit. Kulmarakenteensa ansiosta uusi pistoliitin voidaan sijoittaa piirikortille joustavasti, joten sitä voidaan käyttää myös ahtaissa tiloissa.

Tärkeimmät ominaisuudet

  • Kulmarakenne
  • Reflow (THR) -työstöä varten
  • Jännitteet 250 V:iin asti
  • Virrat 4 A:iin asti
  • Saatavilla A- ja D-koodauksilla
  • 4, 5 ja 8 nastaa
  • Suojaamaton versio
  • Käänteinen liitäntärajapinta

Edut

  • Soveltuu pick-and-place-menetelmään: automatisoitu sijoittelu piirikortille parantaa tuotannon tehokkuutta
  • Optimoitu muotoilu: painopisteen siirto, joten komponentit ovat piirikortilla "ilman voimaa" ja ilman salpalukitusta
  • Joustava: helppo sijoitus ja kohdistus piirikortille jopa ahtaissa tiloissa
  • Modulaarinen: yhteensopiva saatavilla olevien THR-koteloiden kanssa

M12-laitepistoliittimet juotosprosesseihin

Täyttävät tulevaisuuden vaatimukset sovelluksessasi

Aaltojuotosprosesseihin tarkoitetut lyijyttömät M12-liittimet ovat RoHS II -standardin mukaisia ilman poikkeusta 6c. Yhtenäisen taaksepäinyhteensopivuuden ansiosta voit integroida pistoliittimet saumattomasti olemassa olevaan piirikorttiasetteluusi.

Tärkeimmät ominaisuudet

  • Jännitteet 250 V:iin asti
  • Virrat 4 A:iin asti
  • Saatavana koodauksilla A, B ja D
  • 4- ja 5-napaa
  • Suora tai kulmamalli

Edut

  • Yhteiset napakuviot ja koodaukset signaalien ja datan siirtoa varten yhtenäisellä design-in-rakenteella
  • Helppo piirikorttiasennus: kaksiosaiset pistoliittimet aaltojuotokseen
  • Varma kokoonpano: salpalukitus varmistaa kiinnityksen piirikorttiin
  • Kestävä ja tulevaisuuden vaatimukset huomioon ottava: lyijytön RoHS II -direktiivin mukaisesti ilman poikkeusta 6c
  • Hyvä saatavuus maailmanlaajuisten jakelukanavien kautta

M12-push-pull-pistoliittimet Ethernet-sovelluksiin

Helppo ja tilaa säästävä tiedonsiirto

Ethernet-sovelluksiin tarkoitetut kalustettavat M12-push-pull-pistoliittimet tarjoavat turvallisen ja nopean tiedonsiirron ja tekevät vaikutuksen erittäin pienellä tilantarpeellaan. Pikalukituksen ansiosta asennus on vaivatonta, kun pistoliitin vain painetaan paikalleen laitteeseen.

Tärkeimmät ominaisuudet

  • Sisäpuolinen push-pull-lukitus
  • Kompakti puristusliitäntä
  • X-koodattu Ethernet-sovelluksia varten
  • Napaluku: 8
  • Liitäntäpoikkipinta: 0,14…0,34 mm²
  • 360°-häiriösuojaus
  • Suorat ja vinorakenteiset versiot
  • Kotelointiluokka: IP65, IP67

Edut

  • Helppo asentaa: nopea ja varma liitäntä ahtaissakin tiloissa
  • Säästää paljon tilaa: erittäin kompakti pienen liitäntätilan ja suuren kosketintiheyden ansiosta
  • Turvallinen käyttö: luotettava häiriösuojattu 360°-liitäntä
  • Kestävä kytkentä: omiaan rautatiesovelluksiin, joissa on suuri isku- ja tärinäkuormitus
  • Erinomainen käyttövarmuus myös tulevaisuudessa: standardin mukainen tuoteohjelma takaa maailmanlaajuisen saatavuuden

Kalustettavat M12-push-pull-pistoliittimet

Helppo liitäntä push-lock-tekniikalla

Kaksi johtavaa teknologiaa samassa M12-liittimessä: uudet, kalustettavat M12-liittimet, joissa on push-pull-pikalukitus ja push-lock-liitäntä, mahdollistavat johdinliitännän ilman työkalua ja tarjoavat turvallisen asennuksen helpolla pistoliitännällä laiteporttiin.

Tärkeimmät ominaisuudet

  • Asennus: push-pull-pikalukitus
  • Liitäntätapa: push-lock-liitäntätekniikka
  • Dataliitin: PROFINET CAT5 (100 Mb/s), D-koodattu, 4-napainen, häiriösuojattu, suora ja kulmamalli
  • Signaalipistoliitin: A-koodattu, 4- tai 5-napainen, häiriösuojattu ja -suojaamaton, suora ja kulmamallinen
  • Liitäntäpoikkipinta: 0,14...0,75 mm²
  • Lämpötila-alue: -40...+85 °C

Edut

  • Nopea ja varma liitäntä ahtaissakin tiloissa
  • Irtoliitäntöjen toteutus pistoliittimien pistoke- ja pistukkaversioilla
  • Pääteholkillisten ja pääteholkittomien jäykkien ja taipuisien johtimien liitäntä ilman työkaluja
  • Intuitiivinen johdinliitäntä kosketinvipujen väri- ja numerokoodauksen avulla
  • Pitkäaikaisesti vakaa ja tärinänkestävä PE-liitos ja 360°-suojaus

Kaksi työntekijää tutkivat tuotenavigaattoria tabletilla, yläpuolella erilaisia tuotevälähdyksiä

Tuotenavigaattori Saat yleiskatsauksen kattavasta tuotevalikoimastamme

Tutustu nopealla yleissilmäyksellä laiteliitännän piirikorttiliittimiin, pistoliittimiin ja elektroniikkakoteloihin. Tuotenavigaattori auttaa siinä jakamalla valikoiman eri tuoteryhmiin.

Phoenix Contactin GameChangers laiteliitäntää varten

GameChangers laiteliitäntää varten

Enemmän kuin huippusuorituskykyä – aivan uusi peli: GameChangers-tuotteemme vievät myös sinun sovelluksesi seuraavalle menestystasolle.

Ainutlaatuisen monipuolinen tuotevalikoima signaaleille, datalle ja teholle

Hybridipistoliittimet
Signaalipistoliittimet
Dataliittimet
Tehonsyöttöliittimet
Hybridipistoliittimet

Säästä aikaa ja tilaa laitteen kaapeloinnissa. Käytä hybridipistoliittimiä signaalien, datan ja tehon turvalliseen ja kompaktiin siirtoon vain yhdessä pyöröpistoliittimessä.

• Virta jopa 70 A
• Jännite jopa 850 V DC ja 630 V AC
• CAT5-liitäntä tiedonsiirtoon

Signaalipistoliittimet

Signaalipistoliittimet, koot M5–M23, sopivat moniin käyttötarkoituksiin. Tarpeidesi mukaan saatavana on 3...19-napaisia versioita joko IDC-liitännällä, ruuvi-, jousi-, Piercecon-, juotos-, puristus- tai piirikorttiliitännällä.

• Virta jopa 20 A
• Jännite jopa 300 V
• Saatavana myös suojatut versiot

Dataliittimet

Teollisuus- ja infrastruktuurisovellusten turvalliseen ja nopeaan tiedonsiirtoon on saatavana suojattuja pyöröpistoliittimiä kokoluokissa M8 ja M12 kaikille yleisille kenttäväylille ja verkoille.

• Tiedonsiirtonopeus jopa 10 Gbps
• Koodaukset kaikille yleisille data- ja kenttäväyläjärjestelmille
• CAT6A:n mukaiset komponentit
• 360°-suojatut pyöröpistoliittimet ja muovivaletut valmiskaapelit

Tehonsyöttöliittimet

Tehonsyöttöliittimiä on saatavana kompaktista M12-liitännästä aina kokoon M58 saakka suuria tehoja varten. Tuotevalikoima on kattava – kaapeliliittimistä ja seinämäläpivientiliittimistä piirikorttiliitäntään saakka.

• Teho jopa 150 A / 630 V
• Johdinpoikkipinta jopa 50 mm²
• Väärin kytkemisen esto AC- ja DC-sovelluksiin

Asiakaspalvelun työntekijä päässään kuulokemikrofoni

Asiakaskohtaiset versiot yksilöllisten vaatimusten mukaan

Asiakaskohtaiset versiot

Tarvitsetko yksilöllisen ratkaisun? Tilauksesta toteutamme nopeasti ja joustavasti yksilöllisiä versioita vakiotuotteistamme. Tekninen asiakaspalvelumme räätälöi toiveidesi mukaisen ratkaisun.

  • Yksilöllinen tuotepainatus ja -merkintä
  • Valmiit pistoliittimet ja johtimet eri tyypeissä, pituuksissa ja kalustuksissa
  • Yksilölliset pakkaukset – kartongit, kelat tai tarjotinpakkaukset

Automaatiotekniikan uusi standardi

M12-push-pull-pistoliittimet varmistavat nopean laiteliitännän ilman työkaluja, myös ahtaissa tiloissa ja suurella kaapelointitiheydellä. Toteuta helposti kompakteja kotelomalleja upotetuilla M12-porteilla ja kentällä laajennuksia uros- ja naarasliitinversioilla.

M17-M40 PRO -sarjan pyöröpistoliittimet Luotettava tehon- ja signaalinsiirto

Lue lisää ONECLICK-pikalukituksesta, jolla toteutat laite- ja laitteistoliitännän nopeasti ja varmasti.

M17 MPO -sarjan pistoliittimet valokuitutiedonsiirtoon

Teollisuuskäyttöön soveltuvat M17 MPO -sarjan pistoliittimet reaaliaikaiseen tiedonsiirtoon älykkäissä sähköverkoissa. Kestävien M17 MPO -sarjan pistoliittimien erikoisuutena on huippulaadukas kuituoptiikka, joka mahdollistaa vakaan kaistanleveyden pitkien tiedonsiirtomatkojen välillä.