SIGNAL M23 PRO series Web code: #2068 new Connection method Rated voltage Rated current 1) Number of contacts/diameter Litz wire cross-sections Pin assignment Items are lead-free (RoHS II without Exemption 6c) Device connectors, straight, front mounting Solder connection, flange dimensions: 26 mm x 26 mm Mounting holes: 4 x Ø 2.7 mm Solder connection, flange dimensions: 26 mm x 26 mm Mounting holes: 4 x Ø 3.2 mm Solder connection, flange dimensions: 28 mm x 28 mm Mounting holes: 4 x Ø 3.2 mm Crimp connection, flange dimensions: 26 mm x 26 mm Mounting holes: 4 x Ø 2.7 mm Crimp connection, flange dimensions: 26 mm x 26 mm Mounting holes: 4 x Ø 3.2 mm Crimp connection, flange dimensions: 28 mm x 28 mm Mounting holes: 4 x Ø 3.2 mm Device connectors, angled, rotatable, front mounting Crimp connection, flange dimensions: 26 mm x 26 mm Mounting holes: 4 x Ø 3.2 mm Crimp connection, flange dimensions: 28 mm x 28 mm Mounting holes: 4 x Ø 3.2 mm 6-pos. 7-pos. Crimp, solder Crimp, solder [V AC/DC] [A] [mm] [mm²] 300 20 6 x 2.0 0.06 ... 2.5 300 20 7 x 2.0 0.06 ... 2.5 Male Male Female 6 1 N 7 2 5 4 3 SO Female 6 1 N 7 2 5 4 3 SO 1339315 1339317 1339319 1339322 1339314 1339316 1339318 1339321 – – – – 1132736 1132558 1132738 1132737 1629095 1629094 1629092 1629093 – – – – 1341925 1341926 1341927 1341929 1341934 1341933 1341935 1341948 1) Rated current for maximum connection cross-section. 2) 16+2+PE for 19-pos. crimp connection. For crimp connection: Please order crimp contacts separately, more information starting on page 10. 8 Phoenix Contact