Conectori pentru circuit imprimat

Conectori pentru circuit imprimat

Conectorii pentru circuit imprimat servesc la conectarea conductorilor pe circuitele imprimate pentru transferul de semnale, date și putere. Datorită pașilor de la 2,5 la 15 mm și a curenților de până la 125 A, vei găsi întotdeauna soluția potrivită pentru proiectarea dispozitivelor sau a tablourilor tale electrice în gama noastră COMBICON, în clasele XS până la XL. Tipurile de conectare și de montare ale acestei tehnologii de conectare oferă un grad ridicat de flexibilitate pentru aproape toate aplicațiile.

Go to Product Detail Page for item 1779563
FRONT-MSTB 2,5/17-ST - PCB connector
FRONT-MSTB 2,5/17-ST - PCB connector
1779563

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 17, number of rows: 1, number of positions: 17, number of connections: 17, product range: FRONT-MSTB 2,5/..-ST, pitch: 5 mm, connection method: Front screw connection, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1830498
IMC 1,5/10-G-3,5 P20 THR - PCB header
IMC 1,5/10-G-3,5 P20 THR - PCB header
1830498

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: IMC 1,5/..-G-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 2, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1967498
PC 16/ 6-STF-10,16 - PCB connector
PC 16/ 6-STF-10,16 - PCB connector
1967498

PCB connector, nominal cross section: 16 mm2, color: green, nominal current: 76 A, rated voltage (III/2): 1000 V, contact surface: Ag, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: PC 16/..-STF, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON PC 16, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1814870
PTSM 0,5/ 5-HH-2,5-THR WH R32 - PCB header
PTSM 0,5/ 5-HH-2,5-THR WH R32 - PCB header
1814870

PCB headers, nominal cross section: 0.5 mm2, color: signal white, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: PTSM 0,5/..-HH-THR WH, pitch: 2.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.1 mm, number of solder pins per potential: 1, plug-in system: COMBICON PTSM, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 32 mm wide tape

Go to Product Detail Page for item 1843334
MCV 1,5/13-GF-3,5 - PCB header
MCV 1,5/13-GF-3,5 - PCB header
1843334

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 13, number of rows: 1, number of positions: 13, number of connections: 13, product range: MCV 1,5/..-GF, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1924114
MSTB 2,5 HC/ 5-GF-5,08 - PCB header
MSTB 2,5 HC/ 5-GF-5,08 - PCB header
1924114

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A (see derating curve), rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: MSTB 2,5 HC/..-GF, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5 HC, Pin connector pattern alignment: Standard, locking: Screw locking mechanism, mounting method: Threaded flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1828278
PC 4/ 5-STF-7,62 - PCB connector
PC 4/ 5-STF-7,62 - PCB connector
1828278

PCB connector, nominal cross section: 4 mm2, color: green, nominal current: 20 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Socket, number of potentials: 5, number of rows: 1, number of positions: 5, number of connections: 5, product range: PC 4/..-STF, pitch: 7.62 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON PC 4, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1715739
DFMC 0,5/ 7-ST-2,54-RF - PCB connector
DFMC 0,5/ 7-ST-2,54-RF - PCB connector
1715739

PCB connector, nominal cross section: 0.5 mm2, color: black, nominal current: 6 A, rated voltage (III/2): 160 V, contact surface: Au, contact connection type: Socket, number of potentials: 14, number of rows: 2, number of positions: 7, number of connections: 14, product range: DFMC 0,5/..-ST-RF, pitch: 2.54 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON DFMC 0,5, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1110649
LPC 2,5/20-STF-5,08 - PCB connector
LPC 2,5/20-STF-5,08 - PCB connector
1110649

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 20, product range: LPC 2,5/..-STF, pitch: 5.08 mm, connection method: Lever Push-in connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1861580
FKCOR 2,5/14-STF-5,08 - PCB connector
FKCOR 2,5/14-STF-5,08 - PCB connector
1861580

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 14, number of rows: 1, number of positions: 14, number of connections: 14, product range: FKCOR 2,5/..-STF, pitch: 5.08 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 90 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: Screw locking mechanism, mounting method: Screw flange, type of packaging: packed in cardboard

Avantaje

  • Design compact: secțiunea transversală a conductorului maximă la o dimensiune redusă a piesei permite un confort de conectare ridicat și în cazul unui spațiu redus
  • Conectori dispuși pe mai multe rânduri: conectezi conductorii cu economie de spațiu, pe mai multe etaje, la conectori baretă cu niveluri multiple
  • Sisteme de blocare inovatoare: flexibilitate ridicată și conexiuni sigure datorită sistemului de blocare prin înfiletare, prin prindere, cu flanșă centrală, Click and Lock și Lock-and-Release
  • Multiple opțiuni de combinare: conectori și conectori baretă inversați pentru ieșiri ale circuitelor imprimate și conductori liberi cu protecție la atingere
  • Treceri prin panou eficiente: conexiuni prin peretele dispozitivului cu conectori și conectori baretă pentru montaj pe perete

Privire de ansamblu asupra caracteristicilor principale

Conectorii pentru circuit imprimat sunt utilizați în dispozitive și în tablouri de distribuție. Aceștia sunt alcătuiți din două componente: conectorul baretă cositorit la nivelul circuitului imprimat și conectorul propriu-zis. Excepție fac conectorii direcți SKEDD, care pot fi introduși ca piesă individuală și decuplați din nou de la nivelul circuitului imprimat.

Conectori pentru circuit imprimat

Secțiune transversală conductor 0,14 mm² (AWG 26) până la 35 mm² (AWG 2)
Curenți Până la 125 A (IEC)/115 A (UL, B, C)
Tensiuni Până la 1000 V (IEC)/600 V (UL)
Tehnologii de conectare Conexiune cu șurub, cu arc, cu pârghie și prin sertizare pentru diferite direcții de conectare
Pas 2,5 până la 15 mm
Posibilitate de combinare Conexiuni Board-to-Board, Wire-to-Board sau Wire-to-Wire; de asemenea, disponibile ca soluții asamblate
Tehnică de montare specială Tehnologie de conectare directă SKEDD
O persoană cu o tabletă în mână operează un configurator de conectori pentru circuit imprimat

Configuratoare de conectori pentru circuit imprimat

Adaptează articolele standard la necesitățile tale cu ajutorul configuratoarelor noastre. Selectează varianta de culoare, marcarea și codările. Configuratoarele oferă opțiuni de adaptare din peste 6.000 de variante de articole disponibile în 150 de game de produse.

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

GameChangers de la Phoenix Contact pentru conectarea dispozitivelor

GameChangers pentru conectarea dispozitivelor

Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.

Stație de încărcare pentru domiciliu pentru încărcarea vehiculelor electrice

Tehnologie de conectare eficientă pentru stații de încărcare pentru domiciliu bazate pe circuite imprimate Conectarea optimă a puterii și a datelor

Cu tehnologia noastră de conectare pentru stații de încărcare pentru domiciliu și stații de încărcare bazate pe circuite imprimate, poți conecta rapid alimentarea la rețea, cablul de încărcare și cablurile de date și le poți instala simplu la fața locului. Timpii de montare reduși, conexiunile securizate permanent și costurile reduse de întreținere sporesc disponibilitatea și rentabilitatea infrastructurii de încărcare.

Produse noi

Conector pentru circuit imprimat PC 16
Prezentare generală a sistemului conectorilor pentru circuit imprimat din seria XPC
Conectori pentru circuit imprimat din seria FMCOR/W 1,5
Conectori pentru circuit imprimat de tip push-in din seria PTS 0,5 pentru automatizarea KNX
Conectori baretă inversați pentru circuit imprimat din seria MC 1,5 pentru lipirea prin reflow

Conector protejat la atingere cu conexiune cu șurub

Flexibil pentru elementele electronice de putere

Cu seria PC 16 HC, tehnologia clasică de conectare cu conexiune cu șurub este acum disponibilă și pentru noua interfață de contact cu protecție extinsă la atingere. Conectorii cu un pas de 10,16 mm au o capacitate de susținere a curentului de 76 A la temperaturi standard ale mediului ambiant de ≥ 40 °C.

Caracteristici principale

  • Pas: 10,16 mm
  • Curenți de până la 76 A la temperaturi ale mediului ambiant de ≥ 40 °C
  • Tensiuni de până la 1.000 V
  • Cu 2 până la 6 poli
  • Opțional cu flanșă centrală
  • Protecție extinsă la atingere în conformitate cu IEC / UL 61800-5-1

Avantaje

  • Protecție extinsă la atingere pentru un nivel înalt de siguranță chiar și în stare neconectată
  • Interfață de contact compatibilă cu conectorul pentru circuit imprimat cu acționare prin pârghie LPC 16
  • Principiul de conectare cunoscut permite utilizarea în întreaga lume
  • Încălzire redusă datorită forței de contact deosebit de mari
  • Permite conectarea a două conductoare

Conectori pentru circuit imprimat cu tehnologie push-x

Confort sporit la operare pentru conexiunea conductorului

Conexiunea confortabilă a conductorului push-x este integrată în conectorii pentru circuit imprimat din seria XPC 2,5. Tehnologia push-x îți permite să conectezi conductorii flexibili și rigizi rapid și aproape fără forță, prin împingere.

Caracteristici principale

  • Curenți de până la 16 A
  • Tensiuni până la 320 V (300 V UL)
  • Secțiuni conductor de până la 2,5 mm²
  • Pas: 5,08 mm
  • Cu 2 până la 12 poli

Avantaje

  • Conexiune rapidă a conductorului pentru toate tipurile de conductori cu și fără ferulă
  • Confort sporit la operare datorită tehnologiei de conectare directă fără efort și fără unelte
  • Informare acustică la conexiunea conductorului
  • Poziția pârghiei indică starea conexiunii
  • Compatibilă cu conectorii pentru circuit imprimat COMBICON cu pas de 5,08 mm

Conectori pentru circuit imprimat FMCOR/W 1,5

Conexiune a conductorilor ortogonală față de direcția de operare

Noii conectori pentru circuit imprimat FMCOR/W 1,5 permit o conexiune facilă a conductorilor perpendicular pe direcția de operare. Conectorii au conexiuni de tip push-in cu elemente de operare diferențiate cromatic.

Caracteristici principale

  • Pas: 3,5 mm
  • Curenți până la 8 A
  • Tensiuni până la 160 V
  • Cu 2 până la 16 poli
  • Disponibil cu sau fără flanșă și pârghie Lock-and-Release
  • Introducerea conductorului se face cu fața spre partea de codare sau spre partea ondulată

Avantaje

  • Conexiunea conductorilor perpendiculară pe direcția de operare facilitează cablarea dispozitivelor cu montare pe șină DIN
  • Conexiune de tip push-in fără unelte și cu economie de timp
  • Operare intuitivă datorită butoanelor de acționare diferențiate policrom

Conectori pentru circuit imprimat de tip push-in

Pentru automatizarea KNX

Cu seria PTS 0,5, Phoenix Contact își extinde portofoliul pentru automatizarea clădirilor cu conectori pentru circuit imprimat compacți pentru comunicații KNX. Cablurile de instalare J-Y(ST)Y (0,6 mm și 0,8 mm) pot fi conectate fără unelte, utilizând conexiunea de tip push-in.

Caracteristici principale

  • Curenți până la 6 A
  • Tensiuni până la 320 V
  • Pas: 5,75 mm
  • Diametru al conductorului de până la 0,8 mm
  • Conexiune de tip push-in
  • Cu 2 poli
  • Patru conexiuni pentru fiecare potențial
  • Regletă de conectori tată compatibili cu THR, opțional în ambalaj tip bandă sau carton

Avantaje

  • Conexiune de tip push-in fără unelte și cu economie de timp
  • Forța de contact definită asigură un contact stabil pe termen lung
  • Testare rapidă și confortabilă prin posibilități integrate de verificare
  • Atribuire clară a contactelor datorită codării cromatice
  • Ideal pentru aplicațiile de magistrală: conectare în paralel simplă și neîntreruptă a potențialelor

Conectori baretă inversați din seria MC 1,5

Pentru lipirea automatizată prin reflow

Noii conectori cu un pas de 3,81 mm, extind seria MC cu posibilitatea de rotire cu 180°. Conectorii baretă THR permit un proces de lipire prin reflow, asamblare automatizată care reduc costurile de producție.

Caracteristici principale

  • Pas: 3,81 mm
  • Curenți până la 8 A
  • Tensiuni până la 160 V
  • Cu 2 până la 16 poli
  • Lungimea pinului standard: 1,9 mm
  • Material: material plastic LCP rezistent la temperaturi înalte

Avantaje

  • Conceput pentru integrarea în procesul de lipire SMT
  • Flexibilitate ridicată în proiectarea dispozitivelor: un singur header pentru conectori cu diferite tehnologii de conectare
  • Principiul de montare cunoscut permite utilizarea la nivel mondial

Toate liniile de produse din gama COMBICON Obții conectori pentru circuit imprimat cu tehnologii de conectare inovatoare. Datorită conectorilor pentru circuit imprimat compacți din linia de produse XS și conectorilor de alimentare din linia de produse XL, găsești întotdeauna soluția potrivită pentru proiectarea dispozitivelor.

Conectori pentru circuit imprimat din linia de produse XS
Conectori pentru circuit imprimat din linia de produse S
Conectori pentru circuit imprimat din linia de produse M
Conectori pentru circuit imprimat din linia de produse L
Conectori pentru circuit imprimat din linia de produse XL
Conectori pentru circuit imprimat din linia de produse XS

Caracteristici principale

  • Pentru pași între 2,5 și 3,5 mm
  • Tehnologii de conectare cu conexiune cu șurub, cu arc de tip push-in și prin sertizare
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Variante orizontale, verticale și inversate de conectori tată și conectori baretă
  • Conectori pentru Wire-to-Board, Board-to-Board și Wire-to-Wire
  • Variante ecranate pentru transmisia optimă a datelor

Conectori pentru circuit imprimat din linia de produse S

Caracteristici principale

  • Pentru pași între 3,5 și 7,5 mm
  • Tehnologii de conectare cu conexiune cu șurub, cu arc de tip push-in și prin sertizare
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Variante orizontale, verticale și inversate de conectori tată și conectori baretă
  • Conectori pentru Wire-to-Board, Board-to-Board și Wire-to-Wire
  • Diverse posibilități de blocare

Conectori pentru circuit imprimat din linia de produse M

Caracteristici principale

  • Pentru pași între 5,0 și 7,62 mm
  • Tehnologii de conectare cu conexiune cu șurub, cu arc de tip push-in, prin sertizare și prin perforarea izolației
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Variante orizontale, verticale și inversate de conectori tată și conectori baretă
  • Asocieri de circuit imprimat cu circuit imprimat sau conductori liberi
  • Blocuri de conectare pentru fixare directă sau montare pe șină DIN
  • Codare individuală pentru atribuire clară

Conectori pentru circuit imprimat din linia de produse L

Caracteristici principale

  • Pentru pași între 6,35 și 10,16 mm
  • Tehnologii de conectare cu conexiune cu șurub sau arc de tip push-in
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Conectori de performanță înaltă cu pas compact și cu aprobare UL 600 V
  • Varietate de combinații datorită opțiunii cu protecție la atingere (inversate) și a trecerilor pentru carcase
  • Blocare fără unelte sau suporturi pentru ecranare profesionale
  • Codare individuală pentru atribuire clară

Conectori pentru circuit imprimat din linia de produse XL

Caracteristici principale

  • Pentru pași de până la 15 mm
  • Fișă de înaltă performanță cu conexiune cu șurub pentru o capacitate de susținere a curentului de până la 125 A
  • Fiabilitate ridicată a contactelor datorită contactului integrat cu arc din oțel
  • Standard cu flanșă cu șuruburi, conexiuni sigure chiar și în aplicații cu vibrații mari
  • Forțe de introducere și de extragere reduse pentru o conectare confortabilă a dispozitivului
  • Conectori baretă inversați pentru ieșirea circuitului imprimat cu protecție împotriva contactului

Vizualizare 3D

Vizualizare 360° - Conectori pentru circuit imprimat cu acționare prin pârghie

Conectorii pentru circuit imprimat din seria LPC cu conexiune cu arc de tip push-in acționat cu pârghie sunt deosebit de potriviți pentru aplicații în domeniul energiilor regenerabile, al bateriilor de stocare, al automatizării și al producției de utilaje.

Convinge-te de valoarea adăugată oferită de acești conectori pentru dezvoltarea și implementarea dispozitivelor tale în vizualizarea 3D alăturată.

Distribuția de energie simplificată cu conectori pentru circuite imprimate din seria PC 6

O distribuție a energiei la nivelul mai multor dispozitive se poate realiza simplu cu ajutorul conectorilor pentru circuite imprimate PC 6/...ST-BUS pentru sisteme cu magistrale de energie. Conectorii permit o montare rapidă a conductorilor fără tratament prealabil.

Conectori pentru circuit imprimat pentru lipirea THR și cositorirea SMT

Conectorii pentru circuit imprimat de înaltă densitate pot fi instalați sigur pe circuitul imprimat prin intermediul conexiunii de tip push-in. Armătura integrată și sistemul de contact aurit permit o fixare sigură și un grad ridicat de siguranță la transmisie.

Soluții pentru automatizarea clădirilor, seria PTS clip

Conectorii pentru circuit imprimat din seria PTS clip sunt optimi pentru utilizarea în automatizarea clădirilor. Datorită geometriei uzuale pentru conectare prin prindere, conectorii se pot fixa fără unelte în carcase pentru echipamente electronice din două piese. Conectarea la circuitul imprimat are loc prin reglete de conectori tată, la costuri optimizate.

Document în format electronic
Întregul portofoliu dintr-o privire

Descoperă în detaliu diversitatea produselor din portofoliul COMBICON pe cele peste 500 de pagini ale catalogului electronic de produse. Astfel, vei găsi întotdeauna tehnologia de conectare potrivită pentru transmiterea semnalelor și a datelor pentru aplicația ta.

Deschide catalogul electronic
Diferite blocuri terminale pentru circuit imprimat și conectori pentru circuit imprimat, precum și blocuri terminale de trecere pentru curenți mari

Ideale pentru numeroase aplicații

Conectorii pentru circuite imprimate sunt utilizați predominant în cazul echipării flexibile a circuitelor imprimate, iar tehnologiile de conectare a circuitului imprimat trebuie să poată fi modificate în funcție de situația de utilizare. Permit montajul rapid al conductorilor – în cazul tehnologiei de conectare push-in, chiar și fără sculă specială. Introducerea și scoaterea simplă facilitează operațiunile de reparație și întreținere. Aplicațiile frecvente sunt:

Invertoare cu conectori pentru circuite imprimate
Convertizoare de frecvență cu conectori pentru circuite imprimate
Sisteme de senzori și comutatoare de siguranță
Aparat pentru monitorizare la distanță
Aparat de comunicație cu tehnologie de conectare pentru circuite imprimate
Controler cu conector pentru circuit imprimat
Sursă de alimentare cu conector pentru circuit imprimat
Cuploare de magistrală cu tehnologie de conectare pentru circuite imprimate
Antenă pentru telefonie mobilă
Încăpere cu module de baterii de stocare
Benzi de lumină cu diodă emițătoare de lumină
Controler pentru automatizarea clădirilor cu tehnologie de conectare pentru circuite imprimate
Motor electric cu convertizor și conectori pentru circuite imprimate

Tehnologii de conectare

Gama de produse oferă numeroase opțiuni de conectare, de la conexiunea clasică cu șurub la conexiunea cu arc de tip push-in confortabilă. Metoda de conectare adecvată este determinată de aplicația respectivă. Vă stau la dispoziție următoarele metode de conectare de bază – și multe altele.

Reprezentare exemplificativă a unei conexiuni cu șurub cu manșon de tensionare
Reprezentare exemplificativă a unei conexiuni cu arc de tip push-in
Reprezentare exemplificativă a unei conexiuni de tip push-in cu acționare prin pârghie
Reprezentare exemplificativă a unei conexiuni prin sertizare
Reprezentare exemplificativă a unei conexiuni prin străpungere
Reprezentare exemplificativă a unei conexiuni cu șurub cu manșon de tensionare

Conexiunea cu șurub fără întreținere oferă un grad ridicat de flexibilitate și rezistență datorită conexiunii cu conductori multipli. Conexiunile cu element de protecție a conductorilor sunt adecvate în special pentru aplicații semi-industriale în automatizarea clădirilor sau telecomunicații. Conexiunile prin manșoane de tensionare sunt ideale pentru aplicații industriale cu cerințe stricte privind fiabilitatea contactelor. Pentru suprafețele frontale înguste ale dispozitivelor și inserțiile pentru circuit imprimat este adecvată conexiunea frontală cu șurub.

Mai multe despre conexiunea cu șurub
Reprezentare exemplificativă a unei conexiuni cu arc de tip push-in

Fie că este cu arc push-in sau cu arc de torsiune, principiul cu arc permite o conexiune rapidă, fără unelte, a conductorului. Conductorii solizi și conductorii cu ferulă sunt introduși în mod simplu în punctul de conectare push-in și eliberați prin acționarea butonului colorat. La conectarea sau deconectarea conductorilor cu fire subțiri fără ferulă, punctul de conectare poate fi deschis tot prin apăsarea pârghiei cu arc integrate.

Mai multe despre conexiunea de tip push-in
Reprezentare exemplificativă a unei conexiuni de tip push-in cu acționare prin pârghie

Cu conexiunea de tip push-in cu acționare prin pârghie, conectezi conectorii și blocurile terminale modulare pentru circuit imprimat în mod sigur și confortabil. Pârghia de acționare diferențiată cromatic permite instalarea intuitivă. Principiul de pârghie fără unelte permite conectarea și deconectarea într-un timp scurt a conductorilor cu și fără ferulă.

Mai multe despre conexiunea de tip push-in cu acționare prin pârghie
Reprezentare exemplificativă a unei conexiuni prin sertizare

Conexiunea prin sertizare permite o conexiune rapidă, ieftină, dacă liniile trebuie să fie asamblate în număr mai mare. Conexiunea dintre fir și conexiunea sertizată se realizează cu ajutorul unui clește de sertizare sau al unui dispozitiv automat de sertizare. În cele din urmă, conexiunea sertizată este blocată în carcasa conectorilor.

Mai multe despre conexiunea prin sertizare
Reprezentare exemplificativă a unei conexiuni prin străpungere

Conexiunea prin străpungere reprezintă o tehnologie sigură de conectare, fără pretratarea conductorului. Pentru conectare, conductorii sunt împinși în ghidajul prevăzut în capacul transparent al conectorului. La închidere, contactele de străpungere înțeapă izolația conductorului.

Mai multe despre conexiunea prin străpungere

Tipuri de montare

Gama de produse formată din conectori și conectori baretă pentru circuite imprimate vă oferă soluții pentru cele mai diferite procese de fabricație, precum cositorire în val sau cositorire SMT. Astfel, puteți asambla manual sau automatizat circuitele imprimate și le puteți prelucra.

Reprezentare exemplificativă a unui proces de cositorire în val
Reprezentare exemplificativă a tehnicii de montare la suprafață
Reprezentare exemplificativă lipire THR
Reprezentare exemplificativă a tehnologiei de conectare directă
Reprezentare exemplificativă a tehnologiei de conectare directă SKEDD
Reprezentare exemplificativă a unui proces de cositorire în val

Cositorirea în val este procedura clasică de cositorire pentru producerea de module electronice, care sunt echipate în special cu componente cablate. Acestea se caracterizează printr-un contact cositorit prin circuitul imprimat și cositorirea pe partea de jos a circuitului imprimat.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnicii de montare la suprafață

Surface Mount Technology (SMT) înseamnă montarea pe suprafață a elementelor. Acestea sunt plasate pe suprafața circuitului imprimat în pastă de cositorit și cositorite după procedura Reflow. În acest scop sunt necesare componente speciale cu suprafețe de contact corespunzătoare.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă lipire THR

Procedura de lipire THR permite integrarea componentelor cablate din material rezistent la temperaturi înalte în procesul de re-cristalizare cu tehnica de montare la suprafață. În acest scop, contactele prin trecere sunt plasate în găurile umplute cu pastă de cositorit și cositorite prin procedura Reflow.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnologiei de conectare directă

Conectarea directă este o tehnologie de montare fără cositorire din care lipsește regleta de conectori tată. Conectorul tată contactează direct flanșa corespunzătoare de pe marginea circuitului imprimat, care este prevăzută în configurația circuitului imprimat.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnologiei de conectare directă SKEDD

SKEDD este o tehnică de montare inovatoare, care conectează conectorii pentru circuit imprimat direct cu circuitul imprimat, prin intermediul unor găuri cu contact încorporat. Asamblarea are loc fără unelte și fără un conector baretă suplimentar. Niturile extensibile asigură o conexiune eficientă și rezistentă la vibrații.

Toate procedurile de montare și cositorire dintr-o privire

Funcții de confort pentru versatilitate ridicată

Conectorii pentru circuite imprimate de la Phoenix Contact vă oferă numeroase funcții de confort și accesorii cuprinzătoare pentru o utilizare facilă în timpul lucrărilor de conectare și întreținere.

Sisteme de blocare, precum flanșă de blocare, Click and Lock și Lock-and-Release
Conectori și conectori baretă inversați
Fișe TWIN pentru conectarea a doi conductori la un singur pol de conectare
Arc integrat din oțel
Sisteme de blocare, precum flanșă de blocare, Click and Lock și Lock-and-Release

Pentru a preveni slăbirea prea ușoară din cauza vibrațiilor, vă recomandăm o blocare suplimentară: sistemele precum flanșă de blocare, Click and Lock și Lock-and-Release se blochează automat, fără sculă. Pentru toate clasele de performanță sunt disponibile tipuri de design alternative, cu flanșă cu șuruburi.

Conectori și conectori baretă inversați

Conectorii și conectorii baretă inversați oferă posibilitatea protecției ieșirilor circuitului imprimat și ale dispozitivelor împotriva atingerii accidentale. Mai mult, astfel sunt realizate și conexiuni circuit imprimat-circuit imprimat și cablu-cablu.

Fișe TWIN pentru conectarea a doi conductori la un singur pol de conectare

Fișele TWIN pentru conectarea a doi conductori la un pol de conectare sunt adecvate, în funcție de dimensiune, și pentru conectarea în paralel a semnalelor sau pentru distribuția puterii raportată la potențial.

Arc integrat din oțel

Toți conectorii pentru elementele electronice de putere dispun de un arc integrat din oțel – un plus de siguranță în cazul fluctuațiilor de putere și de temperatură. Presiunea suplimentară a arcului pe contact previne coroziunea la contact și garantează, astfel, contacte durabile în timp.

Portofoliul COMBICON

Găsirea alternativelor potrivite

Găsește alternative compatibile în cel mai scurt timp. Poți face clic pe „Alternative potrivite” în secțiunea „Produse compatibile” de pe numeroase pagini cu detalii ale produselor. Pe baza filtrelor selectate, sunt afișate automat alternativele potrivite, pe care le poți restrânge în continuare.

Afișarea alternativelor potrivite este dinamică și se actualizează automat atunci când se fac modificări în portofoliu. Serviciul este disponibil pentru portofoliul COMBICON și este extins continuu pentru întreaga gamă de produse de la Phoenix Contact. Testează-le. Experimentează eficiența noii noastre funcții.

Date CAE pentru proiectarea circuitelor imprimate

Date CAE pentru proiectarea circuitelor imprimate

Economisește timp prețios atunci când planifici și realizezi proiectarea circuitului imprimat cu datele noastre de proiectare a circuitelor imprimate. Utilizează descărcările de date ECAD compatibile cu proiectarea în peste 20 de formate pentru cele mai comune sisteme CAE pentru mai mult de 7.000 de conectori pentru circuite imprimate.