PLCnext Technology

PLCnext Technology

PLCnext Technology este un ecosistem pentru automatizare industrială alcătuit din hardware deschis, software de proiectare modular, o comunitate globală și un magazin digital pentru software.

NEW
Go to Product Detail Page for item 1646469
AXC F 1252 - Controller
AXC F 1252 - Controller
1646469

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1551772
AXC F 2000 EA - Controller
AXC F 2000 EA - Controller
1551772

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A53, 3x 1.2 GHz; Product certified in accordance with IEC 62351-3 and IEC 62443 (SL2) (Certification conditions see user documentation), The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1737875
VPLCNEXT CONTROL 1000 - Controller
VPLCNEXT CONTROL 1000 - Controller
1737875

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738453
VPLCNEXT CONTROL 2000 - Controller
VPLCNEXT CONTROL 2000 - Controller
1738453

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1821774
VPLCNEXT CONTROL 1000 OTP - Controller
VPLCNEXT CONTROL 1000 OTP - Controller
1821774

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 2404267
AXC F 2152 - Controller
AXC F 2152 - Controller
2404267

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 2x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1738454
VPLCNEXT CONTROL 3000 - Controller
VPLCNEXT CONTROL 3000 - Controller
1738454

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1069208
AXC F 3152 - Controller
AXC F 3152 - Controller
1069208

Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Atom® x5-E3930, 2x 1.3 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2403115
AXC F XT ETH 1TX - PLC extension module
AXC F XT ETH 1TX - PLC extension module
2403115

PLCnext Control Extension, PLC extension module, Left alignment, Ethernet interface; interface: Ethernet: 1; Transmission speed: 10/100/1000 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Logo PLCnext Technology

PLCnext Technology conectează lumea IT și OT Pregătește-ți aplicațiile pentru internetul industrial al obiectelor și Industria 4.0

Digitalizarea și globalizarea aduc noi provocări în automatizarea industrială. Designul adecvat pentru sistemul de automatizare deschis este la fel de important ca o extensie flexibilă, modulară. Pe lângă programarea standard a sistemelor PLC conform cu IEC 61131-3, este posibilă și programarea în paralel și un mix de limbaje de programare, precum C/C++, C# sau MATLAB® Simulink®, în timp real, cu PLCnext Control. Accelerează dezvoltarea aplicațiilor cu software-ul de bază gratuit PLCnext Engineer. Sau folosește mediul de programare cu care ești obișnuit. Tu decizi.

Prin integrarea simplă în cloud, posibilitatea de a folosi software open source și acces direct la comunitatea PLCnext, poți avea beneficii substanțiale de timp în dezvoltarea aplicațiilor. Soluțiile de aplicații rezultate, blocurile software, sistemele Runtime și extensiile de funcții sunt disponibile în PLCnext Store și asigură o economie enormă de timp și bani la realizarea aplicațiilor. Prin urmare, PLCnext Technology este ecosistemul optim pentru provocările tale în domeniul automatizării moderne.

PLCnext Control

Proprietăți de prelucrare în timp real și combinare conform IEC 61131-3 și limbaje de nivel înalt PLCnext Control

PLCnext Control este platforma de control pentru PLCnext Technology. Aceasta permite automatizarea fără restricțiile impuse de sistemele proprietare. Sistemele de control bazate pe Linux sunt compatibile cu tehnologia în timp real conform standardului IEC 61131-3 și cu limbaje de programare de nivel înalt precum C/C++ și Matlab® Simulink®. Sistemul brevetat de gestionare a sarcinilor combină codul IEC, limbajele de nivel înalt și instrumentele bazate pe modele într-o singură sarcină.

Integrează servicii cloud și alte servicii prin intermediul unor interfețe deschise. Utilizează datele despre instalațiile tale pentru a optimiza procesele, a îmbunătăți calitatea și a reduce costurile fără a interveni asupra sistemelor aflate în funcțiune. PLCnext Control este certificat de TÜV conform standardelor IEC 62443-4-2 ML 3 Full Process Profile și IEC 62443-4-2. AXC F 2152 și AXC F 3152 îndeplinesc suplimentar IEC 61850 Ed. 2.1 și IEC 62351-3.

Portofoliul cuprinde soluții de control scalabile, de la controlere modulare IP20 și controlere de înaltă performanță până la dispozitive edge bazate pe PC și Virtual PLCnext Control. I/O-urile, interfețele și funcțiile pot fi extinse în mod flexibil. Pentru aplicații IA și edge este disponibil hardware optimizat. Kernel-ul Linux deschis permite integrarea unor tehnologii precum OPC UA, TSN și 5G și asigură compatibilitatea cu evoluțiile viitoare.

Document în format electronic
Document electronic despre PLCnext Technology

Descoperă documentul electronic interactiv dedicat PLCnext Technology, cu exemple de aplicații, imagini 3D ale componentelor hardware și informații despre cele patru componente ale ecosistemului.

Link-urile suplimentare, videoclipurile și conținutul din magazinul online oferă informații suplimentare despre universul PLCnext Technology.

Către documentul în format electronic
Document electronic despre PLCnext Technology
Ecran cu secțiune de software din PLCnext Engineer

Software de proiectare pentru automatizare industrială PLCnext Engineer

PLCnext Engineer combină programarea clasică a PLC-urilor, dezvoltarea modernă de software și funcțiile de asistență bazate pe inteligență artificială într-un mediu de dezvoltare deschis pentru automatizarea industrială. Astfel, puteți dezvolta, testa și optimiza soluțiile de automatizare într-un mod mai eficient, de la prima idee de proiect până la punerea în funcțiune. PLCnext Engineer reunește într-un singur program toate funcțiile esențiale pentru dezvoltarea aplicațiilor pe PLCnext Control:

• Programare în conformitate cu standardul IEC 61131-3
• Vizualizare
• Configurare
• Diagnostic

Datorită arhitecturii deschise a PLCnext Technology, programarea clasică a PLC-urilor, limbajele de programare de nivel înalt, dezvoltarea modernă de software și funcțiile bazate pe inteligență artificială pot fi combinate în mod flexibil. Astfel, experții în automatizare și IT lucrează în paralel la o aplicație, folosind instrumentele și limbajele de programare preferate. Astfel, se elimină restricțiile impuse de mediile de dezvoltare proprietare. Astfel, procesele de dezvoltare sunt simplificate, colaborarea între diferite discipline este îmbunătățită, iar timpul necesar pentru lansarea pe piață a noilor aplicații este redus.

Suportul oferit de IA pentru o inginerie mai eficientă

IA generativă integrată îi ajută pe dezvoltatori să rezolve sarcinile mai repede, să utilizeze cunoștințele mai eficient și să accelereze procesele de dezvoltare. Aceasta oferă informații relevante pentru context, sprijină crearea și optimizarea aplicațiilor și facilitează gestionarea codului de program, a configurațiilor și a documentației existente. Astfel, noile aplicații pot fi implementate mai rapid, iar soluțiile de automatizare existente pot fi extinse și optimizate în mod eficient.

În special în cazul aplicațiilor complexe, inteligența artificială contribuie la punerea la dispoziție mai rapidă a cunoștințelor existente privind proiectele și aplicațiile, la reducerea timpului necesar pentru familiarizare și la ușurarea sarcinilor echipelor de ingineri în activitatea zilnică. Utilizatorul păstrează controlul în orice moment: sugestiile sunt afișate în mod transparent, iar modificările sunt aplicate numai după confirmare. Astfel, echipele de ingineri câștigă mai mult timp pentru inovații, scurtează ciclurile de dezvoltare și accelerează implementarea noilor soluții de automatizare.

Posibilități nelimitate de programare

Ecran cu software-ul Matlab Simulink
Ecran cu software-ul CODESYS
Ecran cu software-ul Eclipse®
Ecran cu software-ul Podman
Ecran cu software-ul Matlab Simulink

Matlab Simulink® este un mediu software dezvoltat de compania The MathWorks Inc., destinat modelării grafice, simulării, dezvoltării și implementării sistemelor dinamice și a algoritmilor de control. În contextul PLCnext Technology, Simulink le permite inginerilor să creeze logici complexe de automatizare, fără a fi nevoiți să recurgă la programarea clasică a PLC-urilor. Cu ajutorul PLCnext Target for Simulink, modelele pot fi convertite direct în blocuri funcționale conforme cu standardul IEC-61131-3 sau în programe PLCnext Engineer și pot fi rulate pe PLCnext Control. Această integrare perfectă face legătura între dezvoltarea bazată pe modele și automatizarea industrială. Astfel, se optimizează procesul de dezvoltare, se reduc erorile și se scurtează timpul de lansare pe piață.

Ecran cu software-ul CODESYS

CODESYS este un mediu de dezvoltare performant și larg utilizat, care permite realizarea flexibilă și intuitivă a proiectelor de control în conformitate cu standardul IEC 61131-3. Datorită arhitecturii deschise, librăriilor extinse și instrumentelor de vizualizare integrate, CODESYS reprezintă o completare excelentă și pentru universul PLCnext Technology. Combină mediul de dezvoltare cu care ești familiarizat, CODESYS, cu avantajele și caracterul deschis al PLCnext Technology. Completează aplicația CODESYS cu flexibilitatea și performanța limbajului C++ în timp real. Conectează orice aplicație la mediul în timp real CODESYS, grație integrării perfecte a Global Data Spaces (GDS) din PLCnext Control cu CODESYS.

Ecran cu software-ul Eclipse®

Toolchain-ul PLCnext Technology este soluția ideală pentru toți cei care doresc să abordeze automatizarea industrială dintr-o perspectivă nouă. Aceasta le oferă dezvoltatorilor libertatea de a utiliza limbaje de programare moderne de nivel înalt, precum C++ și C# – atât pentru aplicații în timp real, cât și pentru cele care nu sunt în timp real. Cu ajutorul unor unelte performante, precum PLCnext CLI, un add-in pentru Eclipse® și o extensie pentru Visual Studio®, toolchain-ul se integrează perfect în mediile de dezvoltare consacrate și asigură un flux de lucru fără probleme. Indiferent dacă se utilizează Windows sau Linux, toolchain-ul PLCnext Technology oferă flexibilitate și deschidere maxime pentru soluții individuale de automatizare. Astfel, programarea clasică a PLC-urilor se transformă într-o experiență de inginerie orientată spre viitor – deschisă, conectată și fără limite.

Ecran cu software-ul Podman

Cu Podman, Phoenix Contact utilizează o soluție bazată pe containere pentru automatizarea industrială. Fiind un motor de containere ușor și compatibil cu Docker, Podman permite implementarea și gestionarea aplicațiilor direct pe controler. Nu sunt necesare Overhead sau Root-Daemon suplimentare. Începând cu versiunea de firmware 2023.0, Podman este parte integrantă din sistemul de operare PLCnext Technology. Dezvoltatorii lansează, gestionează și automatizează aplicațiile pe bază de container cu doar câteva comenzi. Printre acestea se numără, de exemplu, Node-RED, comunicația OPC-UA și microserviciile individuale. Datorită integrării, PLCnext Control devine o platformă pentru soluții modulare de automatizare. Este compatibilă cu instrumente Open-Source și acceptă containerele Rootless. Cu Podman, mizați pe flexibilitate, scalabilitate și o arhitectură orientată spre viitor.

Phoenix Contact la SPS

Vizitați-ne la SPS 2026

Veniți să ne vizitați în perioada 24 – 26 noiembrie în hala 9, standul 310, și descoperiți cum ecosistemele deschise, inteligența artificială industrială și securitatea integrală asigură viabilitatea automatizării industriale.

Ilustrație a PLCnext Store cu prezentarea modelului de afaceri

Economie de timp și bani la dezvoltarea aplicațiilor PLCnext Store

Funcțiile software complexe capătă o importanță din ce în ce mai mare în proiectele de automatizare și necesită cunoștințe specializate. PLCnext Store pune la dispoziție o platformă digitală de comercializare a software-ului în acest scop.

PLCnext Store oferă aplicații software care pot fi folosite pentru extinderea facilă a funcțiilor PLCnext Control. Oferta variază de la librării software până la aplicații gata dezvoltate, care pot fi utilizate fără cunoștințe de programare. Și furnizorii terți pot pune la dispoziție propriile aplicații. Astfel, veți obține soluții adecvate pentru diverse cazuri de utilizare.

Oferta crește continuu, extinzând astfel posibilitățile de utilizare. PLCnext Store oferă soluții chiar și pentru cerințe specializate.

Două persoane discutând într-o situație întâlnită la birou

Profită de Crowd-Knowledge PLCnext Community

Digitalizarea și globalizarea impun noi forme de colaborare. Ciclurile de dezvoltare tot mai scurte și concurența acerbă pun companiile în fața unor noi provocări. Cu PLCnext Technology, mai mulți dezvoltatori, din diferite discipline, pot lucra împreună la proiecte. Acest lucru accelerează dezvoltarea aplicațiilor, în special în cazul aplicațiilor complexe.

Poți folosi software open source, de exemplu, de pe GitHub. Datorită comunității, codul este mai puțin predispus la erori, iar remedierea erorilor se face mai rapid. Se mărește astfel capabilitatea de inovare și se economisesc resurse. Rămâi conectat, prin pagina de internet PLCnext Community și rețelele sociale. Vei primi informații despre actualizările de firmware și noutățile legate de produse. Ține legătura cu ceilalți utilizatori și folosește formul. Împărtășește experiențele tale.

Devino parte a PLCnext Community! #iamplcnext #plcnext

Parteneriat Phoenix Contact, Yaskawa și Festo

Capabilitățile tehnologiei deschise alături de parteneri puternici – PLCnext Technology ca platformă de inovare

În domeniul automatizării interconectate, parteneriatele reprezintă un factor important pentru inovare și progres. PLCnext Technology pune bazele unei colaborări care depășește granițele companiei. Receptivitatea, încrederea și valorile comune favorizează schimbul de cunoștințe, scurtează ciclurile de dezvoltare și facilitează integrarea noilor tehnologii.

Dezvoltatorii, distribuitorii, universitățile și partenerii din rețeaua de magazine contribuie, prin soluțiile lor, la puterea de inovare a ecosistemului. Arhitectura deschisă a PLCnext Technology permite integrarea diverselor tehnologii și susține soluții personalizate pentru cerințele specifice fiecărui sector.

Elementul central al ecosistemului îl reprezintă PLCnext Technology Core, un sistem de operare disponibil sub licență, destinat soluțiilor de control flexibile și sigure pe sisteme integrate. Companii precum Festo și Yaskawa extind ecosistemul cu soluții proprii. Împreună, partenerii și comunitatea contribuie la dezvoltarea automatizării industriale.

Trebuie să utilizăm mai bine potențialul disponibil, pentru o dezvoltare mai rapidă și mai multă putere de inovare.
PLCnext Store este creat pentru a putea utiliza mai bine informațiile colective din întregul domeniu.

Ulrich Leidecker - Phoenix Contact GmbH & Co. KG, COO și președinte al Business Area Industry Management & Automation
Ulrich Leidecker

Ulrich Leidecker

Avantajele dumneavoastră cu PLCnext Technology

Pictograme pentru colaborare interconectată
Circuit imprimat pentru schimb de date
Bărbat în fața cerului nopții cu stele
Cerul nopții cu stele
Programator lucrând pe laptop
Pictograme pentru colaborare interconectată

Cu PLCnext Technology, pot lucra la o gamă de controlere mai mulți dezvoltatori de generații diferite în diferite limbaje de programare, independent unii de alții. Astfel, aveți posibilitatea de a vă folosi atât de avantajele controlerelor logice programabile CLP clasice, cât și de deschiderea și flexibilitatea PLCnext Technology, pentru dezvoltarea rapidă a unor aplicații complexe.

Circuit imprimat pentru schimb de date

Aveți posibilitatea de a combina după cum doriți secvențe de program din limbaje diferite în task-uri. Manipularea task-urilor din cadrul PLCnext Technology în curs de brevetare permite rularea rutinelor de program din surse diferite ca un cod CLP clasic IEC 61131 – programele dumneavoastră de limbaj de nivel înalt devin determinante automat. Platforma asigură un schimb consistent de date și execuția sincronă a codului de program.

Bărbat în fața cerului nopții cu stele

PLCnext Technology vă permite orice combinații de secțiuni de programe independente, create diferit, și aplicații complete după preferință. Utilizarea software-ului open source și a aplicațiilor duc la creșterea eficienței proceselor dumneavoastră de dezvoltare. Pentru viitoarele extensii nu există limite.

Cerul nopții cu stele

PLCnext Technology vă permite integrarea interfețelor și protocoalelor actuale și viitoare pentru o comunicație deschisă în cadrul sistemelor de automatizare cu un grad ridicat de interconectare. Puteți realiza noi modele de afaceri pe bază de IoT prin conexiune directă la servicii și bănci de date bazate pe cloud.

Programator lucrând pe laptop

Datorită deschiderii sale, PLCnext Technology vă permite folosirea limbajului de programare pe care îl preferați, fie că este vorba de IEC 61131 sau de un limbaj de nivel înalt. În mediul dumneavoastră de dezvoltare de încredere, precum PLCnext Technology, Matlab Simulink, Eclipse sau Visual Studio, aveți posibilitatea de a vă dezvolta confortabil o soluție personalizată.

Pentru noi este foarte important să asigurăm securitatea IT și să fim întotdeauna în pas cu stadiul actual al tehnologiei.

Philipp Eiben - Kraftwerk Huntorf, Monitorizarea procesului
Philipp Eiben

Philipp Eiben