Virtual Control

Virtual Control

Noul portofoliu Virtual PLCnext Control oferă o soluție inovatoare pentru automatizarea industrială modernă. Sarcinile de control sunt abstractizate de dispozitivele fizice și executate pe calculatoare performante, ceea ce sporește flexibilitatea, scalabilitatea și eficiența costurilor. Ca un pachet de coduri software într-un container OCI, aceasta permite integrarea fără probleme, combină securitatea OT și IT și optimizează costurile prin consolidarea mai multor instanțe PLC.

NEW
Go to Product Detail Page for item 1737875
VPLCNEXT CONTROL 1000 - Controller
VPLCNEXT CONTROL 1000 - Controller
1737875

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738453
VPLCNEXT CONTROL 2000 - Controller
VPLCNEXT CONTROL 2000 - Controller
1738453

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1821774
VPLCNEXT CONTROL 1000 OTP - Controller
VPLCNEXT CONTROL 1000 OTP - Controller
1821774

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

NEW
Go to Product Detail Page for item 1738454
VPLCNEXT CONTROL 3000 - Controller
VPLCNEXT CONTROL 3000 - Controller
1738454

Controller; Subscription, Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; License duration: 12 Months; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1821761
VPLCNEXT CONTROL 3000 OTP - Controller
VPLCNEXT CONTROL 3000 OTP - Controller
1821761

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1821768
VPLCNEXT CONTROL 2000 OTP - Controller
VPLCNEXT CONTROL 2000 OTP - Controller
1821768

Controller; Network license; application: Virtual control; Programming tool: PLCnext Engineer; Type of software: On-premises; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Soluții de control eficiente și flexibile cu Virtual PLCnext Control

Controlerele virtuale au un rol din ce în ce mai important în automatizarea industrială modernă. Această tehnologie face posibilă abstractizarea sarcinilor de control de la dispozitivele fizice și executarea lor pe arhitecturi puternice de calculatoare, ceea ce oferă flexibilitate, scalabilitate și eficiență a costurilor. Virtual PLCnext Control este un pachet de coduri software sub forma unui container OCI care oferă un mediu familiar cu funcții, opțiuni de operare și programare care sunt cunoscute inclusiv de la PLCnext Control bazat pe hardware.

Această tehnologie face posibilă scalarea dinamică a resurselor, cum ar fi nucleele CPU și memoria principală, oferind în același timp o convergență IT/OT fără întreruperi și o combinație solidă de securitate OT și IT. Întreținerea ușoară și capacitatea de a muta aplicațiile fără efort între diferite platforme hardware fac din Virtual PLCnext Control o soluție rentabilă și flexibilă pentru sarcinile de control moderne.

  • Eficiența din punct de vedere al costurilor și eficiența energetică: Prezența mai multor sisteme de control virtuale pe o singură platformă hardware reduce costurile de achiziție și permite implementarea de noi controlere fără hardware suplimentar. În același timp, consolidarea echipamentelor hardware poate reduce consumul de energie.

  • Flexibilitate și scalabilitate: controlerele pot fi adaptate și extinse cu ușurință pentru a satisface noi cerințe. Resurse precum nucleele CPU, memoria principală și interfețele de rețea sunt scalabile. Datorită tehnologiei bazate pe containere, aplicațiile pot fi mutate fără probleme de la un hardware la altul.

  • Mentenabilitatea: operațiunile de întreținere și actualizările se efectuează cu ușurință prin intermediul unor mecanisme de administrare IT consacrate. Managementul și implementarea sunt simplificate prin utilizarea containerelor.

  • Securitate cibernetică: combinația de măsuri de securitate IT și OT oferă o protecție cuprinzătoare, iar funcționarea izolată a controlerelor virtuale în container minimizează riscul lacunelor de securitate.

  • Siguranța pentru viitor și convergența IT/OT: Capacitatea ridicată de adaptare și extindere susține evoluțiile și tehnologiile viitoare. IT-ul și OT-ul se dezvoltă mai bine împreună. Astfel, datele și procesele pot fi interconectate și gestionate mai eficient.

Virtual PLC bazat pe containere

Datorită tehnologiei bazate pe containere și a independenței hardware tot mai mari, Virtual PLCnext Control poate beneficia direct de interfețele, funcționalitățile și performanța hardware-ului țintă. De exemplu, este posibilă conectarea la rețeaua sistemului prin Wi-Fi și învățarea profundă prin utilizarea performanței hardware-ului țintă.

În plus, Virtual PLCnext Control aduce cu sine funcționalități cunoscute din hardware-ul existent, cum ar fi firewall-ul, serverul de certificate, conexiunile la magistrale de câmp și funcționalitățile bazei de date. OPC UA și PROFINET pot fi utilizate pentru comunicarea cu sistemul SCADA și sistemul de control, precum și cu nivelul de magistrală de câmp I/O.

Virtual PLCnext Control bazat pe containere

Prezentarea generală a produsului

În viitor, îți vom putea oferi următoarele licențe. Găsește soluția adecvată pentru aplicația ta.

Virtual PLCnext Control

1000

Virtual PLCnext Control

2000

Virtual PLCnext Control

3000

ESM 1 2 4
Sarcini/ESM 4 8 16
Număr de AR 16 64 128
Durată ciclu 1 ms 1 ms 1 ms
Memorie program (numai pentru codul IEC 61131-3) 4 MB 8 MB 12 MB
Memorie de date (numai pentru codul IEC 61131-3) 6 MB 12 MB 32 MB
Server Modbus/TCP 8 16 32
Controler/dispozitiv PROFINET
Programare în limbaj de nivel înalt (C#/C++/Matlab/...)
Manager de aplicații
Alarmă și menținere
Biletul dvs. gratuit
Vizitați-ne la SPS 2026

Veniți să ne vizitați în perioada 24 – 26 noiembrie în hala 9, standul 310, și descoperiți cum ecosistemele deschise, inteligența artificială industrială și securitatea integrală asigură viabilitatea automatizării industriale.

Rezervați-vă biletul gratuit
Phoenix Contact la SPS

Domenii de utilizare

Virtual PLCnext Control oferă soluții versatile pentru diverse domenii de aplicare în automatizarea industrială. Tehnologia noastră ajută companiile să-și optimizeze procesele, să reducă costurile și să sporească eficiența. În continuare vom prezenta trei domenii de utilizare principale în care Virtual PLCnext Control poate îndeplini cerințele tale de automatizare.

Parc solar cu flux de date și Edge Computing

Edge Computing

Virtual PLCnext Control aduce funcțiile de control direct la sursa de date. Acest lucru reduce latența în comparație cu soluțiile cloud și sprijină Industria 4.0, IoT, conversia protocoalelor, achiziția de date și Cloud Computing.

Ce obții?

  • Procesarea datelor în timp real: procesarea la fața locului reduce latența și îmbunătățește semnificativ eficiența.
  • Fiabilitate: monitorizarea și analiza în timp real permit reacții mai rapide.
  • Industria 4.0 și IoT: Edge Computing facilitează integrarea tehnologiilor moderne.

Exemplu:
Un parc solar cu Virtual PLCnext Control poate spori eficiența și siguranța instalațiilor sale. Monitorizarea și analiza în timp real a datelor de exploatare la fața locului permit o planificare proactivă a întreținerii și reduc la minimum timpul de nefuncționare. Acest lucru optimizează producția de energie și îmbunătățește randamentul general al parcului solar.

Circuit imprimat cu cip și Virtual PLCnext Control ilustrat

Producător de dispozitive

Virtual PLCnext Control sprijină producția de echipamente în îndeplinirea cerințelor moderne de automatizare. Automatizarea în timp real funcționează fără hardware special de control. Protocoalele industriale și sistemele de magistrală de câmp facilitează adaptarea la diverse cerințe ale proiectelor.

Ce obții?

  • Eficiență la nivel de costuri: utilizarea unui număr mai mic de componente hardware dedicate de control reduce costurile cu echipamentele.
  • Integrare: protocoalele industriale și sistemele de magistrală de câmp pot fi integrate în sistemele existente.
  • Flexibilitate: soluția este scalabilă, adaptabilă și reduce complexitatea sistemului.

Exemplu:
Un OEM cu Virtual PLCnext Control poate reduce costurile de producție și spori flexibilitatea. Funcțiile de control sunt integrate direct în hardware-ul existent. Acest lucru reduce complexitatea sistemului și sporește eficiența.

Centru de date cu tablouri electrice

Centre de date, telecomunicații și tehnologia informației

Virtual PLCnext Control preia funcțiile de control pe diverse platforme, inclusiv pe serverele din centrul de date. Acest lucru simplifică scalarea și adaptarea, sprijină prelucrarea datelor în timp real și reduce timpul de nefuncționare.

Ce obții?

  • Costurile hardware: sistemele de control virtuale reduc numărul de componente hardware fizice și costurile.
  • Scalabilitate: mașinile virtuale pot fi adăugate sau eliminate.
  • Întreținere și timpi de nefuncționare: sistemele de control virtuale facilitează întreținerea. Repornirea sau înlocuirea se pot efectua rapid.

Exemplu:
Un centru de date cu Virtual PLCnext Control poate îmbunătăți eficiența operațională și poate reduce timpii de nefuncționare. Funcțiile de control rulează pe servere din cadrul centrului de date. Acest lucru permite o reparație și o întreținere rapide.