PLCnext Technology

PLCnext Technology

PLCnext Technology este un ecosistem pentru automatizare industrială alcătuit din hardware deschis, software de proiectare modular, o comunitate globală și un magazin digital pentru software.

Go to Product Detail Page for item 1091657
AXC F XT PB - PLC extension module
AXC F XT PB - PLC extension module
1091657

PLCnext Control Extension, PLC extension module, Left alignment, PROFIBUS master; interface: PROFIBUS DP V0 / V1: 1; Amount of process data: 488 Byte; Transmission speed: 12 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1020304
AXC F IL ADAPT - PLC extension module
AXC F IL ADAPT - PLC extension module
1020304

PLCnext Control Extension, PLC extension module, Right alignment, Adapter terminal, Extension module; interface: INTERBUS local bus (master): 1; Amount of process data: 4096 bit; degree of protection: IP20; Scope of supply: including bus base module and Inline connector; Supported controller: AXC F 1152, AXC F 1252, AXC F 2152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1821761
VPLCNEXT CONTROL 3000 OTP - Controller
VPLCNEXT CONTROL 3000 OTP - Controller
1821761

Controller; application: Virtual control; Type of software: On-premises; Network license; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Go to Product Detail Page for item 1839159
BPC 9202S - Safety controller
BPC 9202S - Safety controller
1839159

Safety controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i7-10700TE, 8x 2 GHz (Standard); The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1821768
VPLCNEXT CONTROL 2000 OTP - Controller
VPLCNEXT CONTROL 2000 OTP - Controller
1821768

Controller; application: Virtual control; Type of software: On-premises; Network license; Basic functions: Virtual control, The VPLCNEXT CONTROL is a powerful, real-time-capable virtual control based on PLCnext Technology.
It is provided as an OCI-compliant container (Open Container Initiative) and can be instantiated flexibly.

Logo PLCnext Technology

PLCnext Technology conectează lumea IT și OT Pregătește-ți aplicațiile pentru internetul industrial al obiectelor și Industria 4.0

Digitalizarea și globalizarea aduc noi provocări în automatizarea industrială. Designul adecvat pentru sistemul de automatizare deschis este la fel de important ca o extensie flexibilă, modulară. Pe lângă programarea standard a sistemelor SPS conform IEC 61131-3, este posibilă și programarea în paralel și un mix de limbaje de programare precum C/C++, C# sau MATLAB® în timp real cu PLCnext Control. Accelerează dezvoltarea aplicațiilor cu software-ul de bază gratuit PLCnext Engineer. Sau folosește mediul de programare cu care ești obișnuit. Tu decizi.
Prin integrarea simplă în cloud, posibilitatea de a folosi software open source și acces direct la comunitatea PLCnext, poți avea beneficii substanțiale de timp în dezvoltarea aplicațiilor. Soluțiile de aplicații rezultate, blocurile software, sistemele Runtime și extensiile de funcții sunt disponibile în PLCnext Store și asigură o economie enormă de timp și bani la realizarea aplicațiilor. Prin urmare, PLCnext Technology este ecosistemul optim pentru provocările tale în domeniul automatizării moderne.

PLCnext Control

Proprietăți de prelucrare în timp real și combinare conform IEC 61131-3 și limbaje de nivel înalt PLCnext Control

PLCnext Control este hardware-ul pentru ecosistemul PLCnext Technology. Acesta permite realizarea proiectelor de automatizare fără a fi limitat de sistemele proprietare. PLC-urile bazate pe un nucleu Linux se caracterizează prin capacitatea lor de prelucrare în timp real, atât pentru IEC 61131-3, cât și pentru limbaje de nivel înalt precum C/C++ și Matlab®/Simulink®. Astfel, manipularea sarcinilor brevetată facilitează combinația dintre codul IEC 61131-3, limbajele de programare de nivel înalt și instrumentele bazate pe modele într-o singură sarcină.
De asemenea, poți stabili o conexiune directă cu Proficloud.io sau oricare alt serviciu de cloud și integra servicii individuale din cloud. Folosind datele instalației îți poți optimiza procesele. Astfel, poți crește calitatea produselor, reduce costurile și elimina intervențiile la nivelul instalației în funcțiune. Datele tale sunt protejate în mod optim: PLCnext Control este certificat de TÜV în conformitate cu IEC 62443-4-1 ML 3 Full Process Profile și IEC 62443-4-2. În plus, controlerele AXC F 2152 și AXC F 3152 au primit, de asemenea, certificarea IEC 61850 Ed. 2.1 și IEC 62351-3 de la DNV.
PLCnext Control oferă controlere scalabile cu gradul de protecție IP20. De la controlere modulare pentru aplicații de bază la controlere de înaltă performanță centralizate până la dispozitive Edge pe bază de PC, această gamă de produse oferă întotdeauna o soluție potrivită pentru proiectul tău. Cu ajutorul controlerelor modulare dispui de flexibilitate la configurarea stației tale. Poți alege dintr-o varietate de sisteme I/O sau poți extinde interfețele și funcționalitatea controlerului prin module care sunt conectate lateral. Dacă dorești să implementezi aplicații de inteligență artificială sau Edge, portofoliul nostru îți oferă hardware special optimizat pentru aceste scopuri. De asemenea, poți integra noi tehnologii precum OPC UA, TSN și 5G datorită nucleului Linux deschis. Astfel, PLCnext Control oferă un grad mare de siguranță pentru viitor.

Document în format electronic
Noul document electronic despre PLCnext Technology

Acest document interactiv în format electronic despre PLCnext Technology îți oferă toate informațiile de care ai nevoie într-un singur loc.
În acest document vei găsi butoane care permit o interacțiune suplimentară. Lasă-te inspirat de studii de caz interesante. Privește mai îndeaproape hardware-ul nostru cu ajutorul imaginilor 3D. Află mai multe despre produsele din magazinul nostru online sau despre toate cele patru părți ale ecosistemului. Există, de asemenea, o mulțime de link-uri conexe și videoclipuri încorporate care tratează toate subiectele tale preferate.

Către documentul în format electronic
Document electronic despre PLCnext Technology
Ecran cu secțiune de software din PLCnext Engineer

Dezvoltare a aplicațiilor accelerată cu instrumentele de proiectare favorite PLCnext Engineer

Puneți mai rapid în funcțiune controlerul dumneavoastră PLCnext Control!
O programare integrală în cadrul unei singure interfețe oferă economii enorme de timp și bani.
Platforma software PLCnext Engineer care poate fi extinsă în mod flexibil și individual cu funcția Add-ins vă oferă software gratuit pentru toate sarcinile de proiectare în PLCnext Control:

  • Configurație
  • Programare conform IEC 61131-3
  • Vizualizare
  • Diagnostic

Prin combinația dintre funcțiile esențiale pentru procesul de proiectare într-un pachet de software, întregul proces de proiectare poate fi realizat într-un singur mediu de proiectare.
Instrumentul de proiectare flexibil nu este însă doar un instrument universal pentru programarea clasică, pentru că acesta îmbină toate funcțiile de bază pentru procese de proiectare într-un software. Software-ul oferă, de asemenea, o manipulare confortabilă în ceea ce privește îmbinarea programelor cu limbaj de nivel înalt și automatizărilor standard.
Profitați de acest lucru pentru a vă putea utiliza mediul de programare obișnuit! Cu PLCnext Engineer vă oferim o posibilitate simplă pentru configurarea rețelei dumneavoastră PROFINET, pentru integrarea programelor cu limbaj de nivel înalt sau modelelor MATLAB® Simulink® și de punere în funcțiune și gestionare a PLCnext Control.
În funcție de aplicația dumneavoastră pot fi integrate cu ușurință funcții suplimentare, precum o soluție de siguranță, un vizualizator MATLAB® Simulink® sa un generator de vizualizări în platforma de proiectare.
Accelerați dezvoltarea aplicațiilor dumneavoastră prin utilizarea de soluții complete și module software din PLCnext Store. Ajustați software-ul la nevoile dumneavoastră individuale. Datorită arhitecturii modulare a PLCnext Engineer nu există limite pentru dumneavoastră.

Posibilități nelimitate de programare

Ecran cu software-ul Matlab Simulink
Ecran cu software-ul CODESYS
Ecran cu software-ul Eclipse®
Ecran cu software-ul Podman
Ecran cu software-ul Matlab Simulink

Matlab Simulink® este un mediu software dezvoltat de compania The MathWorks Inc., destinat modelării grafice, simulării, dezvoltării și implementării sistemelor dinamice și a algoritmilor de control. În contextul PLCnext Technology, Simulink le permite inginerilor să creeze logici complexe de automatizare, fără a fi nevoiți să recurgă la programarea clasică a PLC-urilor. Cu ajutorul PLCnext Target for Simulink, modelele pot fi convertite direct în blocuri funcționale conforme cu standardul IEC-61131-3 sau în programe PLCnext Engineer și pot fi rulate pe PLCnext Control. Această integrare perfectă face legătura între dezvoltarea bazată pe modele și automatizarea industrială. Astfel, se optimizează procesul de dezvoltare, se reduc erorile și se scurtează timpul de lansare pe piață.

Ecran cu software-ul CODESYS

CODESYS este un mediu de dezvoltare performant și larg utilizat, care permite realizarea flexibilă și intuitivă a proiectelor de control în conformitate cu standardul IEC 61131-3. Datorită arhitecturii deschise, librăriilor extinse și instrumentelor de vizualizare integrate, CODESYS reprezintă o completare excelentă și pentru universul PLCnext Technology. Combină mediul de dezvoltare cu care ești familiarizat, CODESYS, cu avantajele și caracterul deschis al PLCnext Technology. Completează aplicația CODESYS cu flexibilitatea și performanța limbajului C++ în timp real. Conectează orice aplicație la mediul în timp real CODESYS, grație integrării perfecte a Global Data Spaces (GDS) din PLCnext Control cu CODESYS.

Ecran cu software-ul Eclipse®

Toolchain-ul PLCnext Technology este soluția ideală pentru toți cei care doresc să abordeze automatizarea industrială dintr-o perspectivă nouă. Aceasta le oferă dezvoltatorilor libertatea de a utiliza limbaje de programare moderne de nivel înalt, precum C++ și C# – atât pentru aplicații în timp real, cât și pentru cele care nu sunt în timp real. Cu ajutorul unor unelte performante, precum PLCnext CLI, un add-in pentru Eclipse® și o extensie pentru Visual Studio®, toolchain-ul se integrează perfect în mediile de dezvoltare consacrate și asigură un flux de lucru fără probleme. Indiferent dacă se utilizează Windows sau Linux, toolchain-ul PLCnext Technology oferă flexibilitate și deschidere maxime pentru soluții individuale de automatizare. Astfel, programarea clasică a PLC-urilor se transformă într-o experiență de inginerie orientată spre viitor – deschisă, conectată și fără limite.

Ecran cu software-ul Podman

Cu Podman pe PLCnext Control, Phoenix Contact duce automatizarea industrială la un nou nivel - flexibilă, containerizată și pregătită pentru viitor. Podman este un motor de containere eficient, compatibil cu Docker, care permite implementarea și gestionarea simplă a aplicațiilor direct pe controler, fără costuri suplimentare sau acces root. Începând cu versiunea de firmware 2023.0, Podman este integrat nativ în sistemul de operare PLCnext Technology și oferă dezvoltatorilor libertatea de a rula aplicații containerizate precum Node-RED, comunicare OPC UA sau microservicii personalizate – cu doar câteva comenzi.

Această integrare face din PLCnext Control platforma ideală pentru soluții de automatizare moderne și modulare - deschisă pentru instrumente open source, securizată datorită containerelor fără drepturi de root și pregătită pentru cerințele din Industria 4.0. Alegerea Podman în PLCnext Technology înseamnă flexibilitate maximă, scalabilitate ușoară și o arhitectură orientată spre viitor.

Schimb de informații, inspirație, participare.
Join and get involved!

Indiferent dacă doriți rapoarte de progres, aplicații, sfaturi din partea experților, asistență 24/7, evenimente și webinare, noutăți privind introducerea produselor pe piață sau tendințe din domeniu, aici puteți găsi totul într-un singur loc.

Deveniți parte din comunitate
Programator lucrând pe un laptop
Ilustrație a PLCnext Store cu prezentarea modelului de afaceri

Economie de timp și bani la dezvoltarea aplicațiilor PLCnext Store

Datorită avansului digitalizării, funcțiile software complexe au un rol din ce în ce mai important în proiectele de automatizare. Acest lucru necesită cunoștințe specializate în domeniul software pentru dezvoltarea aplicațiilor. Nu fiecare programator dispune de cunoștințele de specialitate necesare. În acest sens, Phoenix Contact a creat magazinul pentru software PLCnext Store.
PLCnext Store oferă aplicații software (Apps) care pot fi folosite pentru extinderea în mod direct și simplu a funcțiilor PLCnext Control. În acest sens, eficiența proceselor dumneavoastră de dezvoltare este crescută în mod semnificativ. Oferta de aplicații include totul de la librării software pentru accelerarea procesului de programare până la aplicații gata programate, care pot fi folosite fără cunoștințe de programare.
Caracterul deschis al magazinului permite și achiziționarea aplicațiilor dezvoltate de dumneavoastră de către ofertanți terți. Din PLCnext Store puteți obține diferite aplicații pentru orice utilizare.
Datorită unei oferte dinamice în continuă dezvoltare, diversitatea și posibilitățile de utilizare cresc, de asemenea constant. Pentru viitoarele extensii nu există limite.

Lăsați-vă inspirați - PLCnext Store oferă soluții inovatoare și idei creative, chiar și pentru aplicații specializate.

Două persoane discutând într-o situație întâlnită la birou

Profită de Crowd-Knowledge PLCnext Community

Datorită digitalizării și globalizării avansate sunt posibile și necesare noi tipuri de colaborare. Ciclurile scurtate la dezvoltarea aplicației și o competiție mai acerbă prezintă noi provocări pentru întreprinderea ta, care nu pot fi depășite pe cont propriu. În acest sens, Phoenix Contact oferă o colaborare eficientă și Crowd-Knowledge. Cu PLCnext Technology, mai mulți dezvoltatori din diferite domenii pot lucra împreună la un proiect. Acest lucru duce la o dezvoltare mai rapidă a aplicațiilor, chiar și în cazul aplicațiilor complexe. Poți folosi software open source, de exemplu, de pe GitHub. Datorită comunității, codul prezintă rareori erori și sunt disponibile rapid corecturi. Astfel îți poți crește puterea de inovare și economisești resursele.
Păstrează legătura cu noi prin pagina noastră web PLCnext Community și prin rețelele de socializare. Fii primul care descoperă actualizări de firmware și noutăți privind produsele. Ține permanent legătura cu ceilalți utilizatori. Împărtășește-ți experiențele sau pune o întrebare pe forum. Secțiunea Business Lounge îți oferă, de asemenea, cele mai noi tendințe din domeniu și exemple de aplicații „Made with PLCnext Technology”. Dacă dorești să afli mai multe despre ecosistemul PLCnext Technology, ai la dispoziție o gamă largă de tutoriale, programe de învățare online și webinare.

Vino să faci parte din PLCnext Community! #iamplcnext #plcnext

Parteneriat Phoenix Contact, Yaskawa și Festo

Tehnologia deschisă întâlnește parteneri puternici - PLCnext Technology ca platformă de inovare

În era automatizării în rețea, parteneriatele autentice sunt cheia inovării și a progresului. PLCnext Technology creează spațiu pentru o colaborare care merge dincolo de alianțele strategice: deschiderea, încrederea și valorile comune stau la baza unor soluții de viitor. Partenerii beneficiază de cicluri de dezvoltare mai scurte, de o integrare eficientă și de un schimb activ de expertiză.
Dezvoltatorii, distribuitorii, universitățile și partenerii din magazine, în special, au o contribuție decisivă la diversitatea și puterea inovatoare a ecosistemului. Cu propriile dvs. aplicații și soluții din PLCnext Store și PLCnext Community, puteți extinde funcționalitatea ecosistemului și permite aplicații personalizate pentru diferite industrii. Arhitectura deschisă a PLCnext Technology permite integrarea fără probleme a diferitelor tehnologii și promovează soluții personalizate pentru clienți.
PLCnext Core - un sistem de operare care poate fi licențiat - este o altă componentă centrală pentru colaborarea în cadrul ecosistemului. Acesta permite soluții de control flexibile și sigure pe sisteme integrate și servește partenerilor tehnologici ca bază pentru noi generații de dispozitive. Prin furnizarea codului sursă și a accesului la resursele comunității, se creează un mediu în care inovațiile sunt dezvoltate și împărtășite împreună. Acest lucru face din PLCnext Technology un ecosistem pentru automatizarea colaborativă și un model de rol pentru Industria 4.0.

Trebuie să utilizăm mai bine potențialul disponibil, pentru o dezvoltare mai rapidă și mai multă putere de inovare.
PLCnext Store este creat pentru a putea utiliza mai bine informațiile colective din întregul domeniu.

Ulrich Leidecker - Phoenix Contact GmbH & Co. KG, COO și președinte al Business Area Industry Management & Automation
Ulrich Leidecker

Ulrich Leidecker

Avantajele dumneavoastră cu PLCnext Technology

Pictograme pentru colaborare interconectată
Circuit imprimat pentru schimb de date
Bărbat în fața cerului nopții cu stele
Cerul nopții cu stele
Programator lucrând pe laptop
Pictograme pentru colaborare interconectată

Cu PLCnext Technology, pot lucra la o gamă de controlere mai mulți dezvoltatori de generații diferite în diferite limbaje de programare, independent unii de alții. Astfel, aveți posibilitatea de a vă folosi atât de avantajele controlerelor logice programabile CLP clasice, cât și de deschiderea și flexibilitatea PLCnext Technology, pentru dezvoltarea rapidă a unor aplicații complexe.

Circuit imprimat pentru schimb de date

Aveți posibilitatea de a combina după cum doriți secvențe de program din limbaje diferite în task-uri. Manipularea task-urilor din cadrul PLCnext Technology în curs de brevetare permite rularea rutinelor de program din surse diferite ca un cod CLP clasic IEC 61131 – programele dumneavoastră de limbaj de nivel înalt devin determinante automat. Platforma asigură un schimb consistent de date și execuția sincronă a codului de program.

Bărbat în fața cerului nopții cu stele

PLCnext Technology vă permite orice combinații de secțiuni de programe independente, create diferit, și aplicații complete după preferință. Utilizarea software-ului open source și a aplicațiilor duc la creșterea eficienței proceselor dumneavoastră de dezvoltare. Pentru viitoarele extensii nu există limite.

Cerul nopții cu stele

PLCnext Technology vă permite integrarea interfețelor și protocoalelor actuale și viitoare pentru o comunicație deschisă în cadrul sistemelor de automatizare cu un grad ridicat de interconectare. Puteți realiza noi modele de afaceri pe bază de IoT prin conexiune directă la servicii și bănci de date bazate pe cloud.

Programator lucrând pe laptop

Datorită deschiderii sale, PLCnext Technology vă permite folosirea limbajului de programare pe care îl preferați, fie că este vorba de IEC 61131 sau de un limbaj de nivel înalt. În mediul dumneavoastră de dezvoltare de încredere, precum PLCnext Technology, Matlab Simulink, Eclipse sau Visual Studio, aveți posibilitatea de a vă dezvolta confortabil o soluție personalizată.

Proiecte realizate cu PLCnext Technology

PLCnext Technology este mai mult decât o viziune măreață. Încă din prezent sunt implementate multe proiecte în diferite industrii. Gestionăm procesele de fabricare a berii cu idei din partea comunității noastre sau îndepărtăm buruienile folosind vehicule feroviare în timp real. Există multe aspecte care pot fi descoperite.

Pentru noi este foarte important să asigurăm securitatea IT și să fim întotdeauna în pas cu stadiul actual al tehnologiei.

Philipp Eiben - Kraftwerk Huntorf, Monitorizarea procesului
Philipp Eiben

Philipp Eiben

Pionier pentru inovație în automatizarea industrială

PLCnext Technology se află în fruntea automatizării industriale și stabilește standarde noi în materie de inovație și flexibilitate. Acest ecosistem orientat spre viitor combină cele mai moderne tehnologii și permite companiilor să își organizeze procesele de automatizare într-un mod mai eficient și mai sigur.
Cu un accent puternic pe securitatea cibernetică și siguranța funcțională, PLCnext Technology oferă soluții robuste care îndeplinesc cele mai înalte standarde de siguranță. Integrând Edge-Computing și managementul dispozitivelor și al actualizărilor este asigurată o gestionare eficientă și fără întreruperi a dispozitivelor și actualizărilor, ceea ce crește semnificativ eficiența operațională.
De asemenea, utilizarea inteligenței artificiale și a controlului virtual oferă opțiuni complet noi în automatizare. Aceste tehnologii fac posibilă optimizarea proceselor complexe și maximizarea capacității de producție.
Prin urmare, PLCnext Technology nu este doar o unealtă, ci un partener strategic pentru companiile care doresc să rămână competitive într-un peisaj industrial în schimbare rapidă.