With the left-alignable AXC F XT ML 1000 extension module, you can extend a PLCnext Control AXC F 3152 with a machine learning module for processing AI applications.
AXC F XT ML 1000
-
PLC extension module
1259849
PLCnext Control Extension, PLC extension module, Left alignment, Machine learning module; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 3152
Pentru operarea acestui produs, sunt necesare și alte produse.
Accesorii necesare
Descărcare gratuită disponibilă.
Descărcări
Detalii despre produs
Produse compatibile
Avantajele dumneavoastră
Use of machine learning methods directly on a PLCnext Control AXC F 3152
Local exchange of sensor data and inferences with the PLC application
AI accelerator for using TensorFlow Lite files
Integration of Edge TPU (Coral) into the operating system of the PLCnext Control AXC F 3152
Creation of the AI application using Python programming language