Conectori pentru circuit imprimat

Conectori pentru circuit imprimat

Conectorii pentru circuit imprimat servesc la conectarea conductorilor pe circuitele imprimate pentru transferul de semnale, date și putere. Datorită pașilor de la 2,5 la 15 mm și a curenților de până la 125 A, vei găsi întotdeauna soluția potrivită pentru proiectarea dispozitivelor sau a tablourilor tale electrice în gama noastră COMBICON, în clasele XS până la XL. Tipurile de conectare și de montare ale acestei tehnologii de conectare oferă un grad ridicat de flexibilitate pentru aproape toate aplicațiile.

Go to Product Detail Page for item 1757022
MSTB 2,5/ 3-ST-5,08 - PCB connector
MSTB 2,5/ 3-ST-5,08 - PCB connector
1757022

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: MSTB 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1786187
IC 2,5/ 3-ST-5,08 - PCB connector
IC 2,5/ 3-ST-5,08 - PCB connector
1786187

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: IC 2,5/..-ST, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1762457
MDSTB 2,5/10-G1-5,08 - PCB header
MDSTB 2,5/10-G1-5,08 - PCB header
1762457

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 20, number of rows: 2, number of positions: 10, number of connections: 20, product range: MDSTB 2,5/..-G1, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, In combination with MVSTB or FKCV plug components, both an MVSTBW (or FKCVW) and an MVSTBR plug (or FKCVR) must be used. Combination with TMSTBP plug components is not possible!

Go to Product Detail Page for item 1762703
MDSTB 2,5/12-G1-5,08 - PCB header
MDSTB 2,5/12-G1-5,08 - PCB header
1762703

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 10 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 24, number of rows: 2, number of positions: 12, number of connections: 24, product range: MDSTB 2,5/..-G1, pitch: 5.08 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.3 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard, In combination with MVSTB or FKCV plug components, both an MVSTBW (or FKCVW) and an MVSTBR plug (or FKCVR) must be used. Combination with TMSTBP plug components is not possible!

Go to Product Detail Page for item 1803578
MC 1,5/ 2-ST-3,81 - PCB connector
MC 1,5/ 2-ST-3,81 - PCB connector
1803578

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MC 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1837297
CCVA 2,5/ 6-G P20THRR56 - PCB header
CCVA 2,5/ 6-G P20THRR56 - PCB header
1837297

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: CCVA 2,5/..-G, pitch: 5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 56 mm wide tape, For user information and design recommendations for through-hole reflow technology, go to: Downloads

Go to Product Detail Page for item 1933312
PST 1,3/15-5,0 - Pin strip
PST 1,3/15-5,0 - Pin strip
1933312

Pin strip, nominal cross section: 1.5 mm2, color: black, nominal current: 12 A (depends on the plug used), rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 15, number of rows: 1, number of positions: 15, number of connections: 15, product range: PST 1,3/..-V, pitch: 5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, plug-in system: COMBICON PST 1,3, locking: without, mounting method: without, type of packaging: packed in cardboard, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Go to Product Detail Page for item 1933325
PST 1,3/16-5,0 - Pin strip
PST 1,3/16-5,0 - Pin strip
1933325

Pin strip, nominal cross section: 1.5 mm2, color: black, nominal current: 12 A (depends on the plug used), rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 16, number of rows: 1, number of positions: 16, number of connections: 16, product range: PST 1,3/..-V, pitch: 5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, plug-in system: COMBICON PST 1,3, locking: without, mounting method: without, type of packaging: packed in cardboard, The maximum current depends on the plug used. The lower of the two current values apply for plug and pin strip. The pin strip is made of highly temperature resistant plastic and is thus suitable for the reflow process.

Go to Product Detail Page for item 1803426
MCV 1,5/ 2-G-3,81 - PCB header
MCV 1,5/ 2-G-3,81 - PCB header
1803426

PCB headers, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: MCV 1,5/..-G, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.4 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Go to Product Detail Page for item 1803617
MC 1,5/ 6-ST-3,81 - PCB connector
MC 1,5/ 6-ST-3,81 - PCB connector
1803617

PCB connector, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of potentials: 6, number of rows: 1, number of positions: 6, number of connections: 6, product range: MC 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, plug-in system: COMBICON MC 1,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Avantaje

  • Design compact: secțiunea transversală a conductorului maximă la o dimensiune redusă a piesei permite un confort de conectare ridicat și în cazul unui spațiu redus
  • Conectori dispuși pe mai multe rânduri: conectezi conductorii cu economie de spațiu, pe mai multe etaje, la conectori baretă cu niveluri multiple
  • Sisteme de blocare inovatoare: flexibilitate ridicată și conexiuni sigure datorită sistemului de blocare prin înfiletare, prin prindere, cu flanșă centrală, Click and Lock și Lock-and-Release
  • Multiple opțiuni de combinare: conectori și conectori baretă inversați pentru ieșiri ale circuitelor imprimate și conductori liberi cu protecție la atingere
  • Treceri prin panou eficiente: conexiuni prin peretele dispozitivului cu conectori și conectori baretă pentru montaj pe perete

Privire de ansamblu asupra caracteristicilor principale

Conectorii pentru circuit imprimat sunt utilizați în dispozitive și în tablouri de distribuție. Aceștia sunt alcătuiți din două componente: conectorul baretă cositorit la nivelul circuitului imprimat și conectorul propriu-zis. Excepție fac conectorii direcți SKEDD, care pot fi introduși ca piesă individuală și decuplați din nou de la nivelul circuitului imprimat.

Conectori pentru circuit imprimat

Secțiune transversală conductor 0,14 mm² (AWG 26) până la 35 mm² (AWG 2)
Curenți Până la 125 A (IEC)/115 A (UL, B, C)
Tensiuni Până la 1000 V (IEC)/600 V (UL)
Tehnologii de conectare Conexiune cu șurub, cu arc, cu pârghie și prin sertizare pentru diferite direcții de conectare
Pas 2,5 până la 15 mm
Posibilitate de combinare Conexiuni Board-to-Board, Wire-to-Board sau Wire-to-Wire; de asemenea, disponibile ca soluții asamblate
Tehnică de montare specială Tehnologie de conectare directă SKEDD
O persoană cu o tabletă în mână operează un configurator de conectori pentru circuit imprimat

Configuratoare de conectori pentru circuit imprimat

Adaptează articolele standard la necesitățile tale cu ajutorul configuratoarelor noastre. Selectează varianta de culoare, marcarea și codările. Configuratoarele oferă opțiuni de adaptare din peste 6.000 de variante de articole disponibile în 150 de game de produse.

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

GameChangers de la Phoenix Contact pentru conectarea dispozitivelor

GameChangers pentru conectarea dispozitivelor

Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.

Stație de încărcare pentru domiciliu pentru încărcarea vehiculelor electrice

Tehnologie de conectare fiabilă pentru stații de încărcare bazate pe circuite imprimate Conectarea optimă a puterii și a datelor

Cu tehnologia noastră de conectare pentru stații de încărcare pentru domiciliu și stații de încărcare bazate pe circuite imprimate, puteți conecta rapid alimentarea la rețea, cablul de încărcare și cablurile de date și le puteți instala simplu la fața locului. Timpul redus de instalare, conexiunile permanent sigure și costurile reduse de mentenanță cresc disponibilitatea și eficiența infrastructurii de încărcare.

Produse noi

Conectori cu două rânduri pentru circuit imprimat cu conexiune push-x
Conector de putere pentru aplicații cu densitate înaltă
Conector cu conexiune cu șurub GSMSTB 2,5
Conectori de circuite imprimate cu bandă de pini PTS 1,5
Conector pentru circuit imprimat PC 16
Prezentare generală a sistemului conectorilor pentru circuit imprimat din seria XPC

Conector cu două rânduri cu Push-X

Confort ridicat la utilizare și dimensiuni reduse

Conectorii pentru circuit imprimat cu două rânduri din seria DXPC 1,5 asigură o conectare comodă a conductorilor de tip Push-X. Conductoarele flexibile și rigide se pot conecta rapid și aproape fără efort. Contactele dispuse pe două rânduri permit o densitate mare de instalare pe o suprafață de mici dimensiuni.

Caracteristici principale

  • Tehnologia Push-X
  • Pas: 3,5 mm
  • Secțiune conductor: 1,5 mm²
  • Curenți de până la 8 A
  • Tensiuni de până la 160 V
  • Cu 2 până la 20 poli
  • Disponibil cu/fără flanșă cu șuruburi sau pârghie Lock-and-Release

Avantaje

  • Confirmare imediată prin semnale sonore și vizuale la conexiunea conductorului
  • Conexiune rapidă a conductorului pentru toate tipurile de conductori, cu și fără ferulă
  • Compatibilitate cu conectorii existenți din gama COMBICON
  • Contactele dispuse pe două rânduri permit o densitate mare de instalare pe o suprafață de bază compactă
  • Optimizat pentru spații înguste de montare, datorită comenzii și conexiunii conductorilor dintr-o singură direcție

Conectori hibrizi Board-to-Board Power

Soluție compactă pentru putere și semnale

Seria Power Connect Hybrid (PCH) cuprinde conectori hibrizi Board-to-Board cu contacte de putere și de semnalizare. Cu o capacitate de susținere a curentului de până la 85 A pe contact, seria PCH îndeplinește cerințele pentru soluții compacte, cu putere ridicată.

Caracteristici principale

  • Contacte de mare putere, de mică putere și de semnal
  • Curent maxim pe contact: Putere mare: 85 A / Putere mică: 51 A / Semnal: 1 A
  • Pași: Putere mare: 5 mm / Putere mică: 7 mm / Semnal: 2 mm
  • Orientare: perpendiculară pentru conexiuni coplanare Board-to-Board
  • Respectă standardul OCP (Open Compute Project)

Avantaje

  • Transmitere combinată de putere de nivel ridicat și de semnal într-un singur conector, pentru o utilizare care economisește spațiu și costuri
  • Conformitate cu standardul OCP pentru unitățile de alimentare (PSU) și unitățile de rezervă cu baterie (BBU)
  • Prelucrare automatizată datorită capacității de lipire prin reflow
  • Fixare secvențială pe mai multe niveluri pentru conectarea și deconectarea în condiții de siguranță sub sarcină
  • Compatibilitate cu conexiune oarbă pentru o conectare simplă și fiabilă

Conector oblic cu conexiune cu șurub

Potrivit pentru spații înguste

Conectorul pentru circuit imprimat, cu conexiune cu șurub și direcție de conectare înclinată la 45°, este disponibil cu pas de 7,62 mm. Există variante cu și fără flanșă cu șuruburi. Este compatibil cu gama existentă de produse COMBICON.

Caracteristici principale

  • Conexiune cu șurub
  • Pas: 7,62 mm
  • Secțiune conductor: 0,2 mm² ... 2,5 mm²
  • Curenți de până la 12 A
  • Tensiuni de până la 630 V
  • Compatibil cu familia MSTB cu pasul de 7,62 mm

Avantaje

  • Principiul de conectare cunoscut permite utilizarea în întreaga lume
  • Încălzire redusă datorită forței mari de contact
  • Flanșă cu prindere prin șuruburi pentru o stabilitate mecanică deosebit de ridicată
  • Permite conectarea a două conductoare
  • Ieșire cablu în unghi pentru spații înguste

Conectori de circuite imprimate cu bandă de pini cu punte

Conectare convenabilă în paralel a potențialelor

Conectorul pentru circuit imprimat PTS 1,5/PH-CLIP-B este ideal pentru conectarea în paralel a potențialelor în aplicații pentru clădiri. Datorită geometriei clemei, acesta poate fi fixat în partea inferioară a carcasei fără unelte. Contactarea la circuitul imprimat se realizează prin intermediul regletelor de conectori tată cu costuri optimizate.

Caracteristici principale

  • Secțiuni de conductor: 0,2 mm² ... 2,5 mm²
  • Curenți de până la 10 A spre dispozitiv și 16 A pentru conectare în paralel
  • Tensiuni de până la 400 V
  • Raster: 5,0 mm
  • 2, 4 și 6 poli
  • Compatibilitate cu PST 1,3

Avantaje

  • Conexiune de tip push-in rapidă, fără unelte
  • Punți interne pentru conectarea simplă în paralel a potențialelor
  • Fixabil în carcasa dispozitivului grație geometriei cu clemă
  • Operare intuitivă datorită butoanelor de acționare diferențiate policrom
  • Spațiu de contact maxim posibil la dimensiuni reduse ale componentei

Conector protejat la atingere cu conexiune cu șurub

Flexibil pentru elementele electronice de putere

Cu seria PC 16 HC, tehnologia clasică de conectare cu conexiune cu șurub este acum disponibilă și pentru noua interfață de contact cu protecție extinsă la atingere. Conectorii cu un pas de 10,16 mm au o capacitate de susținere a curentului de 76 A la temperaturi standard ale mediului ambiant de ≥ 40 °C.

Caracteristici principale

  • Pas: 10,16 mm
  • Curenți de până la 76 A la temperaturi ale mediului ambiant de ≥ 40 °C
  • Tensiuni de până la 1.000 V
  • Cu 2 până la 6 poli
  • Opțional cu flanșă centrală
  • Protecție extinsă la atingere în conformitate cu IEC / UL 61800-5-1

Avantaje

  • Protecție extinsă la atingere pentru un nivel înalt de siguranță chiar și în stare neconectată
  • Interfață de contact compatibilă cu conectorul pentru circuit imprimat cu acționare prin pârghie LPC 16
  • Principiul de conectare cunoscut permite utilizarea în întreaga lume
  • Încălzire redusă datorită forței de contact deosebit de mari
  • Permite conectarea a două conductoare

Conectori pentru circuit imprimat cu tehnologie push-x

Confort sporit la operare pentru conexiunea conductorului

Conexiunea confortabilă a conductorului push-x este integrată în conectorii pentru circuit imprimat din seria XPC 2,5. Tehnologia push-x îți permite să conectezi conductorii flexibili și rigizi rapid și aproape fără forță, prin împingere.

Caracteristici principale

  • Curenți de până la 16 A
  • Tensiuni până la 320 V (300 V UL)
  • Secțiuni conductor de până la 2,5 mm²
  • Pas: 5,08 mm
  • Cu 2 până la 12 poli

Avantaje

  • Conexiune rapidă a conductorului pentru toate tipurile de conductori cu și fără ferulă
  • Confort sporit la operare datorită tehnologiei de conectare directă fără efort și fără unelte
  • Informare acustică la conexiunea conductorului
  • Poziția pârghiei indică starea conexiunii
  • Compatibilă cu conectorii pentru circuit imprimat COMBICON cu pas de 5,08 mm

Toate liniile de produse din gama COMBICON Obții conectori pentru circuit imprimat cu tehnologii de conectare inovatoare. Datorită conectorilor pentru circuit imprimat compacți din linia de produse XS și conectorilor de alimentare din linia de produse XL, găsești întotdeauna soluția potrivită pentru proiectarea dispozitivelor.

Conectori pentru circuit imprimat din linia de produse XS
Conectori pentru circuit imprimat din linia de produse S
Conectori pentru circuit imprimat din linia de produse M
Conectori pentru circuit imprimat din linia de produse L
Conectori pentru circuit imprimat din linia de produse XL
Conectori pentru circuit imprimat din linia de produse XS

Caracteristici principale

  • Pentru pași între 2,5 și 3,5 mm
  • Tehnologii de conectare cu conexiune cu șurub, cu arc de tip push-in și prin sertizare
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Variante orizontale, verticale și inversate de conectori tată și conectori baretă
  • Conectori pentru Wire-to-Board, Board-to-Board și Wire-to-Wire
  • Variante ecranate pentru transmisia optimă a datelor

Conectori pentru circuit imprimat din linia de produse S

Caracteristici principale

  • Pentru pași între 3,5 și 7,5 mm
  • Tehnologii de conectare cu conexiune cu șurub, cu arc de tip push-in și prin sertizare
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Variante orizontale, verticale și inversate de conectori tată și conectori baretă
  • Conectori pentru Wire-to-Board, Board-to-Board și Wire-to-Wire
  • Diverse posibilități de blocare

Conectori pentru circuit imprimat din linia de produse M

Caracteristici principale

  • Pentru pași între 5,0 și 7,62 mm
  • Tehnologii de conectare cu conexiune cu șurub, cu arc de tip push-in, prin sertizare și prin perforarea izolației
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Variante orizontale, verticale și inversate de conectori tată și conectori baretă
  • Asocieri de circuit imprimat cu circuit imprimat sau conductori liberi
  • Blocuri de conectare pentru fixare directă sau montare pe șină DIN
  • Codare individuală pentru atribuire clară

Conectori pentru circuit imprimat din linia de produse L

Caracteristici principale

  • Pentru pași între 6,35 și 10,16 mm
  • Tehnologii de conectare cu conexiune cu șurub sau arc de tip push-in
  • Montarea conectorilor baretă prin lipire în val sau THR
  • Conectori de performanță înaltă cu pas compact și cu aprobare UL 600 V
  • Varietate de combinații datorită opțiunii cu protecție la atingere (inversate) și a trecerilor pentru carcase
  • Blocare fără unelte sau suporturi pentru ecranare profesionale
  • Codare individuală pentru atribuire clară

Conectori pentru circuit imprimat din linia de produse XL

Caracteristici principale

  • Pentru pași de până la 15 mm
  • Fișă de înaltă performanță cu conexiune cu șurub pentru o capacitate de susținere a curentului de până la 125 A
  • Fiabilitate ridicată a contactelor datorită contactului integrat cu arc din oțel
  • Standard cu flanșă cu șuruburi, conexiuni sigure chiar și în aplicații cu vibrații mari
  • Forțe de introducere și de extragere reduse pentru o conectare confortabilă a dispozitivului
  • Conectori baretă inversați pentru ieșirea circuitului imprimat cu protecție împotriva contactului

Vizualizare 3D

Vizualizare 360° - Conectori pentru circuit imprimat cu acționare prin pârghie

Conectorii pentru circuit imprimat din seria LPC cu conexiune cu arc de tip push-in acționat cu pârghie sunt deosebit de potriviți pentru aplicații în domeniul energiilor regenerabile, al bateriilor de stocare, al automatizării și al producției de utilaje.

Convinge-te de valoarea adăugată oferită de acești conectori pentru dezvoltarea și implementarea dispozitivelor tale în vizualizarea 3D alăturată.

Distribuția de energie simplificată cu conectori pentru circuite imprimate din seria PC 6

O distribuție a energiei la nivelul mai multor dispozitive se poate realiza simplu cu ajutorul conectorilor pentru circuite imprimate PC 6/...ST-BUS pentru sisteme cu magistrale de energie. Conectorii permit o montare rapidă a conductorilor fără tratament prealabil.

Conectori pentru circuit imprimat pentru lipirea THR și cositorirea SMT

Conectorii pentru circuit imprimat de înaltă densitate pot fi instalați sigur pe circuitul imprimat prin intermediul conexiunii de tip push-in. Armătura integrată și sistemul de contact aurit permit o fixare sigură și un grad ridicat de siguranță la transmisie.

Soluții pentru automatizarea clădirilor, seria PTS clip

Conectorii pentru circuit imprimat din seria PTS clip sunt optimi pentru utilizarea în automatizarea clădirilor. Datorită geometriei uzuale pentru conectare prin prindere, conectorii se pot fixa fără unelte în carcase pentru echipamente electronice din două piese. Conectarea la circuitul imprimat are loc prin reglete de conectori tată, la costuri optimizate.

Document în format electronic
Întregul portofoliu dintr-o privire

Descoperă în detaliu diversitatea produselor din portofoliul COMBICON pe cele peste 500 de pagini ale catalogului electronic de produse. Astfel, vei găsi întotdeauna tehnologia de conectare potrivită pentru transmiterea semnalelor și a datelor pentru aplicația ta.

Deschide catalogul electronic
Diferite blocuri terminale pentru circuit imprimat și conectori pentru circuit imprimat, precum și blocuri terminale de trecere pentru curenți mari

Ideale pentru numeroase aplicații

Conectorii pentru circuite imprimate sunt utilizați predominant în cazul echipării flexibile a circuitelor imprimate, iar tehnologiile de conectare a circuitului imprimat trebuie să poată fi modificate în funcție de situația de utilizare. Permit montajul rapid al conductorilor – în cazul tehnologiei de conectare push-in, chiar și fără sculă specială. Introducerea și scoaterea simplă facilitează operațiunile de reparație și întreținere. Aplicațiile frecvente sunt:

Invertoare cu conectori pentru circuite imprimate
Convertizoare de frecvență cu conectori pentru circuite imprimate
Sisteme de senzori și comutatoare de siguranță
Aparat pentru monitorizare la distanță
Aparat de comunicație cu tehnologie de conectare pentru circuite imprimate
Controler cu conector pentru circuit imprimat
Sursă de alimentare cu conector pentru circuit imprimat
Cuploare de magistrală cu tehnologie de conectare pentru circuite imprimate
Antenă pentru telefonie mobilă
Încăpere cu module de baterii de stocare
Benzi de lumină cu diodă emițătoare de lumină
Controler pentru automatizarea clădirilor cu tehnologie de conectare pentru circuite imprimate
Motor electric cu convertizor și conectori pentru circuite imprimate

Tehnologii de conectare

Gama de produse oferă numeroase opțiuni de conectare, de la conexiunea clasică cu șurub la conexiunea cu arc de tip push-in confortabilă. Metoda de conectare adecvată este determinată de aplicația respectivă. Vă stau la dispoziție următoarele metode de conectare de bază – și multe altele.

Reprezentare exemplificativă a unei conexiuni cu șurub cu manșon de tensionare
Reprezentare exemplificativă a unei conexiuni cu arc de tip push-in
Reprezentare exemplificativă a unei conexiuni de tip push-in cu acționare prin pârghie
Reprezentare exemplificativă a unei conexiuni prin sertizare
Reprezentare exemplificativă a unei conexiuni prin străpungere
Reprezentare exemplificativă a unei conexiuni cu șurub cu manșon de tensionare

Conexiunea cu șurub fără întreținere oferă un grad ridicat de flexibilitate și rezistență datorită conexiunii cu conductori multipli. Conexiunile cu element de protecție a conductorilor sunt adecvate în special pentru aplicații semi-industriale în automatizarea clădirilor sau telecomunicații. Conexiunile prin manșoane de tensionare sunt ideale pentru aplicații industriale cu cerințe stricte privind fiabilitatea contactelor. Pentru suprafețele frontale înguste ale dispozitivelor și inserțiile pentru circuit imprimat este adecvată conexiunea frontală cu șurub.

Mai multe despre conexiunea cu șurub
Reprezentare exemplificativă a unei conexiuni cu arc de tip push-in

Fie că este cu arc push-in sau cu arc de torsiune, principiul cu arc permite o conexiune rapidă, fără unelte, a conductorului. Conductorii solizi și conductorii cu ferulă sunt introduși în mod simplu în punctul de conectare push-in și eliberați prin acționarea butonului colorat. La conectarea sau deconectarea conductorilor cu fire subțiri fără ferulă, punctul de conectare poate fi deschis tot prin apăsarea pârghiei cu arc integrate.

Mai multe despre conexiunea de tip push-in
Reprezentare exemplificativă a unei conexiuni de tip push-in cu acționare prin pârghie

Cu conexiunea de tip push-in cu acționare prin pârghie, conectezi conectorii și blocurile terminale modulare pentru circuit imprimat în mod sigur și confortabil. Pârghia de acționare diferențiată cromatic permite instalarea intuitivă. Principiul de pârghie fără unelte permite conectarea și deconectarea într-un timp scurt a conductorilor cu și fără ferulă.

Mai multe despre conexiunea de tip push-in cu acționare prin pârghie
Reprezentare exemplificativă a unei conexiuni prin sertizare

Conexiunea prin sertizare permite o conexiune rapidă, ieftină, dacă liniile trebuie să fie asamblate în număr mai mare. Conexiunea dintre fir și conexiunea sertizată se realizează cu ajutorul unui clește de sertizare sau al unui dispozitiv automat de sertizare. În cele din urmă, conexiunea sertizată este blocată în carcasa conectorilor.

Mai multe despre conexiunea prin sertizare
Reprezentare exemplificativă a unei conexiuni prin străpungere

Conexiunea prin străpungere reprezintă o tehnologie sigură de conectare, fără pretratarea conductorului. Pentru conectare, conductorii sunt împinși în ghidajul prevăzut în capacul transparent al conectorului. La închidere, contactele de străpungere înțeapă izolația conductorului.

Mai multe despre conexiunea prin străpungere

Tipuri de montare

Gama de produse formată din conectori și conectori baretă pentru circuite imprimate vă oferă soluții pentru cele mai diferite procese de fabricație, precum cositorire în val sau cositorire SMT. Astfel, puteți asambla manual sau automatizat circuitele imprimate și le puteți prelucra.

Reprezentare exemplificativă a unui proces de cositorire în val
Reprezentare exemplificativă a tehnicii de montare la suprafață
Reprezentare exemplificativă lipire THR
Reprezentare exemplificativă a tehnologiei de conectare directă
Reprezentare exemplificativă a tehnologiei de conectare directă SKEDD
Reprezentare exemplificativă a unui proces de cositorire în val

Cositorirea în val este procedura clasică de cositorire pentru producerea de module electronice, care sunt echipate în special cu componente cablate. Acestea se caracterizează printr-un contact cositorit prin circuitul imprimat și cositorirea pe partea de jos a circuitului imprimat.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnicii de montare la suprafață

Surface Mount Technology (SMT) înseamnă montarea pe suprafață a elementelor. Acestea sunt plasate pe suprafața circuitului imprimat în pastă de cositorit și cositorite după procedura Reflow. În acest scop sunt necesare componente speciale cu suprafețe de contact corespunzătoare.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă lipire THR

Procedura de lipire THR permite integrarea componentelor cablate din material rezistent la temperaturi înalte în procesul de re-cristalizare cu tehnica de montare la suprafață. În acest scop, contactele prin trecere sunt plasate în găurile umplute cu pastă de cositorit și cositorite prin procedura Reflow.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnologiei de conectare directă

Conectarea directă este o tehnologie de montare fără cositorire din care lipsește regleta de conectori tată. Conectorul tată contactează direct flanșa corespunzătoare de pe marginea circuitului imprimat, care este prevăzută în configurația circuitului imprimat.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnologiei de conectare directă SKEDD

SKEDD este o tehnică de montare inovatoare, care conectează conectorii pentru circuit imprimat direct cu circuitul imprimat, prin intermediul unor găuri cu contact încorporat. Asamblarea are loc fără unelte și fără un conector baretă suplimentar. Niturile extensibile asigură o conexiune eficientă și rezistentă la vibrații.

Toate procedurile de montare și cositorire dintr-o privire

Funcții de confort pentru versatilitate ridicată

Conectorii pentru circuite imprimate de la Phoenix Contact vă oferă numeroase funcții de confort și accesorii cuprinzătoare pentru o utilizare facilă în timpul lucrărilor de conectare și întreținere.

Sisteme de blocare, precum flanșă de blocare, Click and Lock și Lock-and-Release
Conectori și conectori baretă inversați
Fișe TWIN pentru conectarea a doi conductori la un singur pol de conectare
Arc integrat din oțel
Sisteme de blocare, precum flanșă de blocare, Click and Lock și Lock-and-Release

Pentru a preveni slăbirea prea ușoară din cauza vibrațiilor, vă recomandăm o blocare suplimentară: sistemele precum flanșă de blocare, Click and Lock și Lock-and-Release se blochează automat, fără sculă. Pentru toate clasele de performanță sunt disponibile tipuri de design alternative, cu flanșă cu șuruburi.

Conectori și conectori baretă inversați

Conectorii și conectorii baretă inversați oferă posibilitatea protecției ieșirilor circuitului imprimat și ale dispozitivelor împotriva atingerii accidentale. Mai mult, astfel sunt realizate și conexiuni circuit imprimat-circuit imprimat și cablu-cablu.

Fișe TWIN pentru conectarea a doi conductori la un singur pol de conectare

Fișele TWIN pentru conectarea a doi conductori la un pol de conectare sunt adecvate, în funcție de dimensiune, și pentru conectarea în paralel a semnalelor sau pentru distribuția puterii raportată la potențial.

Arc integrat din oțel

Toți conectorii pentru elementele electronice de putere dispun de un arc integrat din oțel – un plus de siguranță în cazul fluctuațiilor de putere și de temperatură. Presiunea suplimentară a arcului pe contact previne coroziunea la contact și garantează, astfel, contacte durabile în timp.

Portofoliul COMBICON

Găsirea alternativelor potrivite

Găsește alternative compatibile în cel mai scurt timp. Poți face clic pe „Alternative potrivite” în secțiunea „Produse compatibile” de pe numeroase pagini cu detalii ale produselor. Pe baza filtrelor selectate, sunt afișate automat alternativele potrivite, pe care le poți restrânge în continuare.

Afișarea alternativelor potrivite este dinamică și se actualizează automat atunci când se fac modificări în portofoliu. Serviciul este disponibil pentru portofoliul COMBICON și este extins continuu pentru întreaga gamă de produse de la Phoenix Contact. Testează-le. Experimentează eficiența noii noastre funcții.

Date CAE pentru proiectarea circuitelor imprimate

Date CAE pentru proiectarea circuitelor imprimate

Economisește timp prețios atunci când planifici și realizezi proiectarea circuitului imprimat cu datele noastre de proiectare a circuitelor imprimate. Utilizează descărcările de date ECAD compatibile cu proiectarea în peste 20 de formate pentru cele mai comune sisteme CAE pentru mai mult de 7.000 de conectori pentru circuite imprimate.