Piirikorttiliittimet

Piirikorttiliittimet

Piirikorttiliittimet mahdollistavat signaalien, datan ja tehon helpon ja turvallisen siirtämisen piirikorttiin. Ne soveltuvat monenlaisiin sovelluksiin lukuisilla toimialoilla ja markkinoilla sekä Teollisuus 4.0 -sovelluksiin. COMBICON-ohjelmamme XS–XXL-tuotelinjoissa sisältää metri- ja tuumamittaisia rastereita 2,5 mm:n rasterilla varustetuista pienoisliittimistä 20 mm:n rasterilla varustettuihin teholiittimiin.

Go to Product Detail Page for item 1190372
LPTA 2,5/10-5,0 - PCB terminal block
LPTA 2,5/10-5,0 - PCB terminal block
1190372

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: LPTA 2,5/, pitch: 5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 30 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Go to Product Detail Page for item 1989890
PTSA 0,5/17-2,5-F - PCB terminal block
PTSA 0,5/17-2,5-F - PCB terminal block
1989890

Printed circuit board terminal, nominal current: 2 A, rated voltage (III/2): 250 V, nominal cross section: 0.5 mm2, number of potentials: 17, number of rows: 1, number of positions per row: 17, product range: PTSA 0,5, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.6 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Soldering legs in front area, one-rowed

Go to Product Detail Page for item 1856155
MKDSP 50/ 5-17,5 - PCB terminal block
MKDSP 50/ 5-17,5 - PCB terminal block
1856155

Printed circuit board terminal, nominal current: 192 A, rated voltage (III/2): 1000 V, nominal cross section: 70 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: MKDSP 50, pitch: 17.5 mm, connection method: Screw connection with tension sleeve, screw head form: T30 Torx®, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4 mm, number of solder pins per potential: 4, type of packaging: packed in cardboard

Go to Product Detail Page for item 1725740
MPT 0,5/11-2,54 - PCB terminal block
MPT 0,5/11-2,54 - PCB terminal block
1725740

Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 11, number of rows: 1, number of positions per row: 11, product range: MPT 0,5, pitch: 2.54 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1823719
SPT-THR 1,5/10-H-3,5 P20 R72 - PCB terminal block
SPT-THR 1,5/10-H-3,5 P20 R72 - PCB terminal block
1823719

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm2, number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: SPT 1,5/..-H-THR, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 72 mm wide tape

Go to Product Detail Page for item 1706248
IDC 0,3/ 9-3,81 - PCB terminal block
IDC 0,3/ 9-3,81 - PCB terminal block
1706248

Printed circuit board terminal, nominal current: 5 A, rated voltage (III/2): 160 V, nominal cross section: 0.34 mm2, number of potentials: 9, number of rows: 1, number of positions per row: 9, product range: IDC 0,3, pitch: 3.81 mm, connection method: Displacement connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1771143
PTSM 0,5/ 7-2,5-V SMD R44 - PCB terminal block
PTSM 0,5/ 7-2,5-V SMD R44 - PCB terminal block
1771143

Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 7, number of rows: 1, number of positions per row: 7, product range: PTSM 0,5/..-V-SMD, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: SMD soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pad geometry, number of solder pins per potential: 1, type of packaging: 44 mm wide tape

Go to Product Detail Page for item 1071015
SPTAF 1/ 7-3,5-IL-EX - PCB terminal block
SPTAF 1/ 7-3,5-IL-EX - PCB terminal block
1071015

Printed circuit board terminal, nominal current: 16 A, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 7, product range: SPTAF 1/..-IL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray

Go to Product Detail Page for item 1929520
MKDSP 10HV/ 3-10,16 - PCB terminal block
MKDSP 10HV/ 3-10,16 - PCB terminal block
1929520

Printed circuit board terminal, nominal current: 76 A, rated voltage (III/2): 1000 V, nominal cross section: 16 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKDSP 10HV, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1135304
SPT-THR 2,5/ 9-H-5,0 P26 - PCB terminal block
SPT-THR 2,5/ 9-H-5,0 P26 - PCB terminal block
1135304

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of potentials: 9, number of rows: 1, number of positions per row: 9, product range: SPT 2,5/..-H-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Edut

  • Kompakti rakenne: piirikorttiliittimien pienet mitat tekevät liitännästä vaivatonta ja tuovat monipuolisia käyttömahdollisuuksia
  • Helppo integrointi laitteen etupaneeliin: taloudelliset seinämäläpiviennit yhtenäisen muotoilun ja kohdakkain olevien kotelonpäätyjen ansiosta
  • Prosessioptimoitu pakkaus: automaattikäsittelyyn sopiva pakkaus tape-and-reel, tube- tai tray-muodossa lyhentää läpimenoaikaa ja pienentää prosessikustannuksia
  • Monirivinen sijoittelu: vinolla johdinlähdöllä varustetut versiot mahdollistavat erityisen korkean liitäntätiheyden piirikortilla
  • Integroidut koestuspaikat: vaivaton mittaaminen ilman johdotuksen tai muiden varusteiden irrottamista

Tärkeimmät ominaisuudet lyhyesti

Tarjoamme oikeat piirikorttiliittimet sovellukseesi. Hyödynnä ainutlaatuisen laajaa tuotevalikoimaamme.

Piirikorttiliittimet

Johdinpoikkipinta 0,14 mm² (AWG 26) – 95 mm² (AWG 3/0)
Virta 232 A (IEC) / 200 A (UL B, C) saakka
Jännite 1 000 V (IEC) / 600 V (UL B, C) saakka
Liitäntätekniikat Ruuvi-, jousi- ja IDC-liitäntä eri liitäntäsuuntia varten
Rasteri 2,5–20 mm
Juotosmenetelmät Aalto-, THR- ja SMT-juotokset
Henkilö käyttää piirikorttiliittimien konfiguraattoria PC:llä

Piirikorttiliittimien konfiguraattori

Kokoa vakiotuotteista haluamasi piirikorttiliitinversio. Valitse laajasta valikoimastamme haluamasi tuote värin, painatuksen ja koodauksen mukaan.

Kaksi työntekijää tutkivat tuotenavigaattoria tabletilla, yläpuolella erilaisia tuotevälähdyksiä

Tuotenavigaattori Saat yleiskatsauksen kattavasta tuotevalikoimastamme

Tutustu nopealla yleissilmäyksellä laiteliitännän piirikorttiliittimiin, pistoliittimiin ja elektroniikkakoteloihin. Tuotenavigaattori auttaa siinä jakamalla valikoiman eri tuoteryhmiin.

Phoenix Contactin GameChangers laiteliitäntää varten

GameChangers laiteliitäntää varten

Enemmän kuin huippusuorituskykyä – aivan uusi peli: GameChangers-tuotteemme vievät myös sinun sovelluksesi seuraavalle menestystasolle.

Kahdessa kädessä multaa, kasvi ja Phoenix Contactin tuote

Biopohjaiset tuotteet

Phoenix Contact kehittää teknologioita ja ratkaisuja parempaa tulevaisuutta silmällä pitäen. Ilmastonsuojelu ja CO₂-päästöjen kaltaiset ympäristöpäästöt ovat kestävän kehityksen strategiamme keskeisiä lähtökohtia. Olemme esimerkiksi muuttamassa ensimmäisten tuotteiden materiaaliksi biopohjaisen muovin.

Sovellus SPE-piirikorttiliitin

Whitepaper-julkaisu tiedonsiirrosta perinteisellä piirilevyliitäntätekniikalla Taloudelliset ja vankat datayhteydet teollisuussovelluksiin

Luotettava ja suorituskykyinen tiedonsiirto on yhä tärkeämpää teollisessa viestinnässä. RJ45- tai M12-pistoliittimien kaltaisia vakioliittimiä käytetään yleisesti, mutta rajallinen tila ja suuret mekaaniset vaatimukset edellyttävät usein vaihtoehtoisia ratkaisuja. Piirikorttiliittimet tarjoavat tässä mielenkiintoisia mahdollisuuksia. Mutta entä signaalin eheys, tiedonsiirtonopeus ja sähkömagneettinen yhteensopivuus? Lue lisää perusasioista, vaikuttavista tekijöistä ja käytännön vinkeistä.

Uudet tuotteet

SPTA-THR 2,5 -sarjan viistot THR-piirikorttiliittimet
COMBICON-sarjan SPE-piirikorttiliittimet

Viistorakenteiset THR-piirikorttiliittimet 2,5 mm²

Nopea liittää push-in-jousiliitännän avulla

SPTA-THR 2,5 -sarjan piirikorttiliittimet laajentavat tuotevalikoimaa reflow-juotettaviin malleihin. Viistoliitännän ansiosta piirikorttiliittimet voidaan sijoittaa piirikortilla useampiin riveihin.

Tärkeimmät ominaisuudet

  • Virrat jopa 32 A
  • Jännite jopa 400 V
  • Johdinpoikkipinta: 0,2–4 mm²
  • Rasteri: 5,0 mm
  • 2–12 napaa
  • Toimitus kartonki- tai kelapakkauksessa

Edut

  • Aikaa säästävä push-in-jousiliitäntä ei vaadi työkaluja
  • Määritelty kosketusvoima takaa luotettavan kytkennän
  • Värilliset painikkeet helpottavat käyttöä
  • Viistoliitännän ansiosta pistoliittimet voidaan sijoittaa piirikortilla useampiin riveihin
  • Tarkoitettu integroitavaksi SMT-juotosprosessiin

COMBICON-sarjan SPE-piirikorttiliittimet

Single Pair Ethernet -liitäntätekniikka

Single Pair Ethernet (SPE) on tehokas tekniikka Teollisuus 4.0- ja IIoT-sovellusten toteuttamiseen. COMBICON-sarjan piirikorttiliittimet pääsevät oikeuksiinsa selkeän värikoodauksen ja intuitiivisen käsittelyn ansiosta.

Tärkeimmät ominaisuudet

  • Ruuvi- ja push-in-liitäntätekniikka
  • Rasteri 3,5–5,08 mm
  • Liitäntäsuunnat: 0°, 45° ja 90°
  • Johdinpoikkipinnat: 0,14...2,5 mm² (26 AWG...12 AWG)
  • Soveltuu Power over Data Line -sovelluksiin (PoDL)

Edut

  • Intuitiivinen käsittely selkeän värikoodauksen ansiosta
  • Kenttälaitteiden nopea ja helppo integrointi
  • Laitteiden tilaa säästävä liitäntätekniikka (miniatyrisointi)
  • Soveltuu suojatuille ja suojaamattomille SPE-kaapeleille
  • Testattu ja vahvistettu jopa 1 000 Mb/s tiedonsiirtonopeus

Kaikki COMBICON-perheen tuotelinjat Valitse sovellukseesi sopiva piirikorttiliitin. Ainutlaatuinen tuotevalikoimamme ulottuu XS-tuotelinjan minikokoisista liittimistä aina XXL-tuotelinjan teholiittimiin.

XS-tuotelinjan piirikorttiliittimet
S-tuotelinjan piirikorttiliittimet
M-tuotelinjan piirikorttiliittimet
L-tuotelinjan piirikorttiliittimet
XL-tuotelinjan piirikorttiliittimet
XXL-tuotelinjan piirikorttiliittimet
XS-tuotelinjan piirikorttiliittimet

Tärkeimmät ominaisuudet

  • 2,5–3,81 mm:n rasterit
  • Liitäntätekniikoina ruuvi-, jousi- ja IDC-liitäntä
  • Asennus aalto-, THR- ja SMT-juotoksilla
  • Eri liitäntä- ja käyttösuunnat
  • TWIN-liitännällä ja integroidulla koestusmahdollisuudella varustetut versiot

S-tuotelinjan piirikorttiliittimet

Tärkeimmät ominaisuudet

  • 3,5–7,62 mm:n rasterit
  • Liitäntätekniikoina ruuvi- ja jousiliitäntä
  • Asennus aalto-, THR- ja SMT-juotoksilla
  • Eri liitäntä- ja käyttösuunnat sekä monikerroksiset mallit
  • TWIN-liitännällä, integroidulla koestusmahdollisuudella ja Ex-hyväksynnällä varustetut versiot

M-tuotelinjan piirikorttiliittimet

Tärkeimmät ominaisuudet

  • 5,0–7,62 mm:n rasterit
  • Liitäntätekniikoina ruuvi- ja jousiliitäntä
  • Asennus aalto- ja THR-juotoksilla
  • Eri liitäntä- ja käyttösuunnat sekä monikerroksiset mallit
  • TWIN-liitännällä, integroidulla koestusmahdollisuudella ja Ex-hyväksynnällä varustetut versiot
  • Muodoltaan yhtenäiset liittimet ruuvi- ja jousiliitännällä

L-tuotelinjan piirikorttiliittimet

Tärkeimmät ominaisuudet

  • 6,35–12,7 mm:n rasterit
  • Liitäntätekniikoina ruuvi- ja jousiliitäntä
  • Asennus THR-juotoksilla
  • Eri liitäntä- ja käyttösuunnat
  • Integroidulla koestusmahdollisuudella varustetut versiot
  • Muodoltaan yhtenäiset liittimet ruuvi- ja jousiliitännällä

XL-tuotelinjan piirikorttiliittimet

Tärkeimmät ominaisuudet

  • 10,15–15 mm:n rasterit
  • Liitäntätekniikoina ruuvi- ja jousiliitäntä
  • Asennus THR-juotoksilla
  • Eri liitäntä- ja käyttösuunnat
  • Integroidulla koestusmahdollisuudella varustetut versiot
  • Muodoltaan yhtenäiset liittimet ruuvi- ja jousiliitännällä

XXL-tuotelinjan piirikorttiliittimet

Tärkeimmät ominaisuudet

  • 17,5–20 mm:n rasterit
  • Liitäntätekniikkana ruuviliitäntä
  • Asennus THR-juotoksilla
  • Integroidulla koestusmahdollisuudella varustetut versiot

Teollisuus 4.0 -ratkaisut TWIN-rakenteisilla piirikorttiliittimillä

Muodoltaan yhtenäisillä TWIN-rakenteisilla piirikorttiliittimillä on identtiset koot ja nastajärjestykset, ja ne soveltuvat Teollisuus 4.0:n joustaviin vaatimuksiin ja laitemalleihin. Ruuviliitäntä tai jousiliitäntä: liittimillä on oikea liitäntätekniikka laitesuunnitteluun esineiden internetissä.

SPTAF 1 -sarjan matalat piirikorttiliittimet

SPTAF 1 -piirikorttiliittimen matala rakenne on ihanteellinen rakennustekniikkaan ja mataliin moduuleihin. Asennus on helppoa ja nopeaa 45° kallistetun kaapeliliitäntäpaikan ja erilaisten painikeversioiden avulla. Push-in-tekniikan ansiosta jäykät ja taipuisat johtimet kokoon AWG 16 saakka liitetään piirikorttiin käytännöllisesti ja luotettavasti.

E-julkaisu
Koko valikoima yhdellä silmäyksellä

Tutustu monipuoliseen COMBICON-tuotevalikoimaan yksityiskohtaisesti sähköisen tuoteluettelon yli 500 sivulla. Näin löydät aina oikean liitäntätekniikan signaalien ja datan siirtoon sovellustasi varten.

Avaa sähköinen tuotekuvasto
Erilaiset piirikorttiliittimet ja piirikorttipistoliittimet sekä suurvirtaläpivientiliittimet

Soveltuu erinomaisesti lukuisiin sovelluksiin Piirikorttiliittimet tarjoavat monipuolisia liitäntäratkaisuja lukuisiin sovelluksiin. Niitä ovat esimerkiksi:

Piirikorttiliitäntätekniikalla varustetut taajuusmuuttajat
Piirikorttiliitäntätekniikalla varustettu ohjain
Piirikorttiliitäntätekniikalla varustettu teholähde
Piirikorttiliitäntätekniikalla varustetut signaalimuuntimet
Piirikorttiliitäntätekniikalla varustetut väyläkoplerit
LED-valot piirikortilla
Savuilmaisimet ja palovaroittimet
Piirikorttiliitäntätekniikalla varustettu tiedonsiirtolaite
Ohjaus kiinteistöautomaatioon
Piirikorttiliitäntätekniikalla ja SUNCLIX-pistoliittimillä varustetut aurinkosähköinvertterit
Piirikorttiliitäntätekniikalla varustettu etävalvonta
Piirikorttiliitäntätekniikalla varustettu wallbox
Piirikorttiliitäntätekniikalla varustettu virtaamamittari

Liitäntätekniikat

Tuotevalikoima sisältää monipuolisia liitäntävaihtoehtoja. Perinteisestä ruuviliitännästä IDC-pikaliitäntään ja innovatiiviseen push-in-tekniikkaan. Käytettävissäsi ovat nämä tärkeimmät liitäntätekniikat.

Ruuviliitäntä, jossa hissimekanismi
Esimerkkikuva push-in-vipuliitännästä
Esimerkkikuva IDC-liitännästä
Ruuviliitäntä, jossa hissimekanismi

Ruuviliitäntä ei vaadi huoltoa ja on monijohdinliitännän ansiosta erittäin joustava ja hyvin kuormitusta kestävä. Johdinsuojalliset liitännät sopivat erityisesti puoliteollisiin sovelluksiin rakennusautomaatiossa, turvallisuustekniikassa tai tietoliikenteessä. Hissimekanismilla varustetut liitännät sopivat ihanteellisesti teollisuussovellusten liitäntöihin, joissa luotettavalle kontaktille asetetaan suuria vaatimuksia. Kapeisiin laitteiden etupaneeleihin ja piirikorttiyksiköihin sopii etupuolen ruuviliitäntä.

Lisätietoa ruuviliitännästä
Esimerkkikuva push-in-vipuliitännästä

Phoenix Contactin jousivoimaliitäntöihin kuuluvat liitäntätekniikat, kuten push-in-liitäntä, push-in-vipuliitäntä, jousivoimaliitäntä, SUNXCLIX-jousiliitäntä tai T-LOX-liitäntä. Tämä liitäntätapa säästää laitevalmistajien aikaa helppokäyttöisellä asennuksella. Liitäntöjen joustavat kosketinosat kestävät myös tärinää.

Lisätietoa jousivoimaliitännöistä
Esimerkkikuva IDC-liitännästä

IDC-liitäntä ei vaadi johtimen esikäsittelyä ja on siten erityisen nopea liitäntätekniikka. Tässä liitäntätavassa leikkuuveitsi rikkoo eristeen ja muodostaa luotettavan liitoksen johtimen kanssa.

Lisätietoa IDC-liitännästä

Asennustavat

Piirikorttiliittimet voidaan asentaa piirikorttiin eri menetelmillä. Näitä ovat aaltojuotokset, THR-juotokset (Through Hole Reflow -menetelmä) ja SMT-juotokset (Surface Mount Technology -menetelmä). Näin voit kalustaa piirikortit tehokkaasti ja käsitellä niitä prosessiturvallisesti.

Esimerkkikuva aaltojuotosprosessista
Esimerkkikuva pinta-asennustekniikasta (Surface Mount Technology, SMT)
Esimerkkikuva THR-juotoksista
Esimerkkikuva aaltojuotosprosessista

Aaltojuotos on perinteinen juotosmenetelmä valmistettaessa elektronisia rakenneosia, jotka suurimmaksi osaksi kalustetaan johdotetuilla komponenteilla. Tässä ominaista on piirikortin läpi menevä juotoskosketin ja piirikortin alapuolen juotos.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä
Esimerkkikuva pinta-asennustekniikasta (Surface Mount Technology, SMT)

Surface Mount Technology (SMT) tarkoittaa komponenttien pinta-asennusta. Komponentit käsitellään piirikortin pinnalla juotostahnalla ja juotetaan reflow-juotosmenetelmällä. Tätä varten vaaditaan erikoiskomponentteja, joissa on vastaavat pintaliitoskoskettimet.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä
Esimerkkikuva THR-juotoksista

Through Hole Reflow -menetelmä (THR) mahdollistaa johdotettujen, korkeita lämpötiloja kestävien komponenttien integroimisen SMT-reflow-prosessiin. Läpivientikoskettimet viedään juotostahnalla täytettyihin reikiin ja juotetaan reflow-menetelmällä.

Kaikki asennus- ja juotosprosessit yhdellä silmäyksellä