Blocuri terminale pentru circuit imprimat

Blocuri terminale pentru circuit imprimat

Blocurile terminale pentru circuit imprimat permit transferul simplu și sigur al semnalelor, datelor și puterii pe circuitul imprimat. Acestea sunt adecvate pentru o gamă largă de aplicații în numeroase domenii, piețe și pentru aplicații din Industria 4.0. Gama noastră COMBICON formată din liniile de produse XS până la XXL include pași în metri și în inchi, de la blocuri terminale miniaturale cu pas de 2,5 mm până la terminale pentru nivel de putere cu pas de 20 mm.

Go to Product Detail Page for item 1710072
MKDSV 5/ 2-9,5 - PCB terminal block
MKDSV 5/ 2-9,5 - PCB terminal block
1710072

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDSV 5, pitch: 9.52 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1071013
SPTAF 1/ 5-3,5-IL-EX - PCB terminal block
SPTAF 1/ 5-3,5-IL-EX - PCB terminal block
1071013

Printed circuit board terminal, nominal current: 16 A, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 5, product range: SPTAF 1/..-IL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray

Go to Product Detail Page for item 1713309
SMKDS 3/ 5-5,08 - PCB terminal block
SMKDS 3/ 5-5,08 - PCB terminal block
1713309

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: SMKDS 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 55 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1715802
MKDS 1,5/10-5,08 - PCB terminal block
MKDS 1,5/10-5,08 - PCB terminal block
1715802

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 10, number of rows: 1, number of positions per row: 10, product range: MKDS 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1770924
PTSM 0,5/ 6-2,5-H THR R32 - PCB terminal block
PTSM 0,5/ 6-2,5-H THR R32 - PCB terminal block
1770924

Printed circuit board terminal, nominal current: 6 A, rated voltage (III/2): 160 V, nominal cross section: 0.5 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: PTSM 0,5/..-H-THR, pitch: 2.5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.1 mm, number of solder pins per potential: 2, type of packaging: 32 mm wide tape

Go to Product Detail Page for item 1135338
SPT-THR 2,5/ 6-V-5,0 P20 R44 - PCB terminal block
SPT-THR 2,5/ 6-V-5,0 P20 R44 - PCB terminal block
1135338

Printed circuit board terminal, nominal current: 32 A, rated voltage (III/2): 400 V, nominal cross section: 4 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: SPT 2,5/..-V-THR, pitch: 5 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 90 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2 mm, number of solder pins per potential: 2, type of packaging: 44 mm wide tape

Go to Product Detail Page for item 1190296
LPT 2,5/ 1-5,0 - PCB terminal block
LPT 2,5/ 1-5,0 - PCB terminal block
1190296

Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 1, number of rows: 1, number of positions per row: 1, product range: LPT 2,5/, pitch: 5 mm, connection method: Lever Push-in connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, type of packaging: packed in cardboard

Go to Product Detail Page for item 1729267
MKDSN 1,5/16 - PCB terminal block
MKDSN 1,5/16 - PCB terminal block
1729267

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 16, number of rows: 1, number of positions per row: 16, product range: MKDSN 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Go to Product Detail Page for item 1823188
SPT-THR 1,5/12-H-5,08 P26 - PCB terminal block
SPT-THR 1,5/12-H-5,08 P26 - PCB terminal block
1823188

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 12, number of rows: 1, number of positions per row: 12, product range: SPT 1,5/..-H-THR, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: THR soldering / wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1984688
PT 1,5/ 9-3,5-H - PCB terminal block
PT 1,5/ 9-3,5-H - PCB terminal block
1984688

Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 200 V, nominal cross section: 1.5 mm2, number of potentials: 9, number of rows: 1, number of positions per row: 9, product range: PT 1,5/..-H, pitch: 3.5 mm, connection method: Screw connection with wire protector, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 4.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Avantaje

  • Design compact: confort de conectare ridicat și numeroase opțiuni de conectare, datorită dimensiunilor reduse ale blocurilor terminale pentru circuit imprimat
  • Integrare simplă în partea frontală a dispozitivului: treceri prin panou economice datorită design-ului unitar și conexiunilor centralizate în carcase
  • Ambalare optimizată pentru proces: timpi de fabricație și costuri de proces reduse prin ambalare automată în Tape-and-Reel, Tube sau Tray
  • Dispunere pe mai multe rânduri: variantele cu ieșire oblică pentru conductor permit o densitate mare a conexiunilor pe circuitul imprimat
  • Conexiuni de testare integrate: efectuezi măsurători în mod confortabil, fără a înlătura cablarea sau alte accesorii

Privire de ansamblu asupra caracteristicilor principale

Îți oferim blocurile terminale pentru circuit imprimat potrivite pentru aplicația ta. Beneficiezi de o lățime de bandă unică a portofoliului.

Blocuri terminale pentru circuit imprimat

Secțiune transversală conductor 0,14 mm² (AWG 26) până la 95 mm² (AWG 3/0)
Curenți până la 232 A (IEC)/200 A (UL B, C)
Tensiuni până la 1000 V (IEC)/600 V (UL B, C)
Tehnologii de conectare Conexiune cu șurub, cu arc și prin perforarea izolației pentru diferite direcții de conectare
Pas 2,5 până la 20 mm
Procedura de cositorire Cositorire în val, THR și SMT
O persoană operează un configurator de blocuri terminale pentru circuit imprimat pe PC

Configurator de blocuri terminale pentru circuit imprimat

Creează-ți varianta dorită de blocuri terminale pentru circuit imprimat din articole standard. Folosește gama noastră extinsă și selectează produsul dorit în funcție culoare, marcare și codare.

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

GameChangers de la Phoenix Contact pentru conectarea dispozitivelor

GameChangers pentru conectarea dispozitivelor

Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.

Două mâini cu pământ, o plantă și un produs Phoenix Contact

Produse ecologice

Phoenix Contact dezvoltă tehnologii și soluții pentru un viitor mai bun. Protecția climei și emisiile de mediu, cum ar fi emisiile de CO₂, sunt punctele centrale de plecare ale strategiei noastre de sustenabilitate. De aceea, am adăugat în portofoliul nostru primele produse din plastic ecologic.

Aplicație bloc terminal pentru circuit imprimat SPE

Broșură tehnică privind transmiterea datelor cu tehnologia clasică de conectare a circuitului imprimat Conexiuni de date rentabile și robuste pentru aplicații industriale

Transmiterea eficientă și performantă a datelor devine din ce în ce mai importantă în comunicația industrială. Conectorii standardizați precum RJ45 sau M12 sunt utilizați la scară largă, însă spațiul limitat și cerințele mecanice înalte necesită deseori soluții alternative. Blocurile terminale pentru circuit imprimat oferă posibilități interesante. Însă, cum rămâne cu integritatea semnalului, viteza de transfer și compatibilitatea electromagnetică? Află mai multe despre principiile de bază, factorii de influență și sfaturi practice.

Produse noi

Blocuri terminale înclinate pentru circuit imprimat THR din seria SPTA-THR 2,5

Blocuri terminale înclinate pentru circuit imprimat THR cu 2,5 mm²

Conectare rapidă datorită conexiunii cu arc de tip push-in

Blocurile terminale pentru circuit imprimat din seria SPTA-THR 2,5 extind gama de produse cu variante înclinate destinate proceselor automatizate de montare, care pot fi lipite în reflow. Datorită conexiunii înclinate, blocurile terminale pentru circuit imprimat sunt adecvate în special pentru dispunerea lor în mai multe rânduri pe circuitul imprimat.

Caracteristici principale

  • Curenți până la 32 A
  • Tensiune până la 400 V
  • Secțiuni conductor: 0,2 până la 4 mm²
  • Pas: 5,0 mm
  • Cu 2 până la 12 poli
  • Livrare în ambalaj din carton sau tip bandă

Avantaje

  • Conexiune cu arc de tip push-in fără unelte, cu economie de timp
  • Forța de contact definită asigură un contact stabil pe termen lung
  • Operare intuitivă datorită butoanelor de acționare diferențiate policrom
  • Conexiunea înclinată permite dispunerea în mai multe rânduri pe circuitul imprimat
  • Conceput pentru integrarea în procesul de lipire SMT

Toate liniile de produse din gama COMBICON Alege blocul terminal pentru circuit imprimat potrivit pentru aplicația ta. Portofoliul nostru este unic și variază de la blocuri terminale în miniatură din linia de produse XS, până la terminale pentru nivel de putere din linia de produse XXL.

Blocuri terminale pentru circuit imprimat din linia de produse XS
Blocuri terminale pentru circuit imprimat din linia de produse S
Blocuri terminale pentru circuit imprimat din linia de produse M
Blocuri terminale pentru circuit imprimat din linia de produse L
Blocuri terminale pentru circuit imprimat din linia de produse XL
Blocuri terminale pentru circuit imprimat din linia de produse XXL
Blocuri terminale pentru circuit imprimat din linia de produse XS

Caracteristici principale

  • Pentru pași între 2,5 și 3,81 mm
  • Tehnologii de conectare cu conexiune cu șurub, arc și prin perforarea izolației
  • Montare prin cositorire în val, THR și SMT
  • Diverse direcții de conectare și acționare
  • Variante cu conexiune TWIN și posibilitate de verificare integrată

Blocuri terminale pentru circuit imprimat din linia de produse S

Caracteristici principale

  • Pentru pași între 3,5 și 7,62 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin cositorire în val, THR și SMT
  • Diverse direcții de conectare și acționare, precum și modele cu niveluri multiple
  • Variante cu conexiune TWIN, posibilitate de verificare integrată și aprobare Ex

Blocuri terminale pentru circuit imprimat din linia de produse M

Caracteristici principale

  • Pentru pași între 5,0 și 7,62 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin cositorire în val și lipire THR
  • Diverse direcții de conectare și acționare, precum și modele cu niveluri multiple
  • Variante cu conexiune TWIN, posibilitate de verificare integrată și aprobare Ex
  • Blocuri terminale cu contur identic, cu conexiune cu șurub și arc

Blocuri terminale pentru circuit imprimat din linia de produse L

Caracteristici principale

  • Pentru pași între 6,35 și 12,7 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin lipire THR
  • Diverse direcții de conectare și acționare
  • Variante cu posibilitate de verificare integrată
  • Blocuri terminale cu contur identic, cu conexiune cu șurub și arc

Blocuri terminale pentru circuit imprimat din linia de produse XL

Caracteristici principale

  • Pentru pași între 10,15 și 15 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin lipire THR
  • Diverse direcții de conectare și acționare
  • Variante cu posibilitate de verificare integrată
  • Blocuri terminale cu contur identic, cu conexiune cu șurub și arc

Blocuri terminale pentru circuit imprimat din linia de produse XXL

Caracteristici principale

  • Pentru pași între 17,5 și 20 mm
  • Tehnologie de conectare cu conexiune cu șurub
  • Montare prin lipire THR
  • Variante cu posibilitate de verificare integrată

Blocuri terminale pentru circuit imprimat în design TWIN pentru Industria 4.0

Blocurile terminale pentru circuit imprimat cu contur identic în design TWIN au dimensiuni și sisteme de dispunere a pinilor identice și sunt optime pentru solicitările și design-urile flexibile ale dispozitivelor din Industria 4.0. Cu conexiune cu șurub sau cu arc: blocurile terminale modulare dispun de tehnologia de conectare corectă pentru configurarea dispozitivelor în internetul obiectelor.

Blocuri terminale pentru circuit imprimat din seria SPTAF 1 cu înălțime redusă

Înălțimea redusă a blocurilor terminale pentru circuit imprimat SPTAF 1 este ideală pentru tehnologia pentru clădiri și modulele plate. O pâlnie de conectare a cablului înclinată la 45° și diverse variante de butoane permit instalarea simplă și rapidă. Datorită tehnologiei push-in, conductorii rigizi și flexibili până la AWG 16 se conectează practic și eficient la circuitul imprimat.

Document în format electronic
Întregul portofoliu dintr-o privire

Descoperă în detaliu diversitatea produselor din portofoliul COMBICON pe cele peste 500 de pagini ale catalogului electronic de produse. Astfel, vei găsi întotdeauna tehnologia de conectare potrivită pentru transmiterea semnalelor și a datelor pentru aplicația ta.

Deschide catalogul electronic
Diferite blocuri terminale pentru circuit imprimat și conectori pentru circuit imprimat, precum și blocuri terminale de trecere pentru curenți mari

Ideale pentru numeroase aplicații Blocurile terminale pentru circuite imprimate oferă multiple soluții de conectare pentru numeroase aplicații. Printre acestea se numără:

Convertizoare de frecvență cu tehnologie de conectare pentru circuite imprimate
Controler cu tehnologie de conectare pentru circuite imprimate
Sursă de alimentare cu tehnologie de conectare pentru circuite imprimate
Convertor semnal cu tehnologie de conectare pentru circuit imprimat
Cuploare de magistrală cu tehnologie de conectare pentru circuite imprimate
LED-uri pe un circuit imprimat
Detectoare de fum și de incendiu
Aparat de comunicație cu tehnologie de conectare pentru circuite imprimate
Controler pentru automatizarea clădirilor
Invertoare solare cu tehnologie de conectare pentru circuite imprimate și conectori SUNCLIX
Monitorizare la distanță cu tehnologie de conectare pentru circuit imprimat
Stație de încărcare pentru domiciliu cu tehnologie de conectare pentru circuite imprimate
Contor de debit cu tehnologie de conectare pentru circuite imprimate

Tehnologii de conectare

Gama de produse oferă numeroase opțiuni de conectare. De la conexiunea cu șurub consacrată și conexiunea rapidă IDC până la tehnologia inovatoare push-in. Aceste metode de conectare de bază vă stau la dispoziție.

Conexiune cu șurub cu manșon de tensionare
Reprezentare exemplificativă a unei conexiuni de tip push-in cu pârghie
Reprezentare exemplificativă a unei conexiuni cu dislocare IDC
Conexiune cu șurub cu manșon de tensionare

Conexiunea cu șurub fără întreținere oferă un grad ridicat de flexibilitate și rezistență datorită conexiunii cu conductori multipli. Conexiunile cu element de protecție a conductorilor sunt adecvate în special pentru aplicații semi-industriale în automatizarea clădirilor, tehnologia de siguranță sau telecomunicații. Conexiunile prin manșoane de tensionare sunt ideale pentru aplicații industriale cu cerințe stricte privind fiabilitatea contactelor. Pentru suprafețele frontale înguste ale dispozitivelor și inserțiile pentru circuit imprimat este adecvată conexiunea frontală cu șurub.

Mai multe despre conexiunea cu șurub
Reprezentare exemplificativă a unei conexiuni de tip push-in cu pârghie

Prin intermediul conexiunilor cu arc, Phoenix Contact oferă tehnologii de conectare cu conexiune cu arc de tip push-in, conexiune de tip push-in cu pârghie, conexiune cu cameră cu arc, conexiune cu arc SUNCLIX sau conexiune cu pârghie cotită T-LOX. Această metodă de conectare ajută producătorii de dispozitive să economisească timp la instalare prin operare facilă. De asemenea, conexiunile sunt rezistente la vibrații datorită elementelor de contact elastice.

Mai multe despre conexiunile cu arc
Reprezentare exemplificativă a unei conexiuni cu dislocare IDC

Conexiunea cu dislocare IDC reprezintă o tehnologie de conectare economică din punct de vedere al timpului, fără pretratarea conductorului. În cazul acestei metode de conectare, cuțitul metalic separă izolația și asigură o conexiune eficientă cu conductorul.

Mai multe despre conexiunea prin perforarea izolației

Tipuri de montare

Blocurile terminale pentru circuite imprimate pot fi montate la nivelul PCB prin diferite procese. Printre acestea se numără cositorirea în val, lipirea THR (Through Hole Reflow) și cositorirea SMT (Surface Mount Technology - tehnică de montare la suprafață). Astfel, puteți asambla eficient circuitele imprimate și le puteți prelucra în mod sigur.

Reprezentare exemplificativă a unui proces de cositorire în val
Reprezentare exemplificativă a tehnicii de montare la suprafață
Reprezentare exemplificativă lipire THR
Reprezentare exemplificativă a unui proces de cositorire în val

Cositorirea în val este procedura clasică de cositorire pentru producerea de module electronice, care sunt echipate în special cu componente cablate. Acestea se caracterizează printr-un contact cositorit prin circuitul imprimat și cositorirea pe partea de jos a circuitului imprimat.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnicii de montare la suprafață

Surface Mount Technology (SMT) înseamnă montarea pe suprafață a elementelor. Acestea sunt plasate pe suprafața circuitului imprimat în pastă de cositorit și cositorite după procedura Reflow. În acest scop sunt necesare componente speciale cu suprafețe de contact corespunzătoare.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă lipire THR

Procedura de lipire THR permite integrarea componentelor cablate din material rezistent la temperaturi înalte în procesul de re-cristalizare cu tehnica de montare la suprafață. În acest scop, contactele prin trecere sunt plasate în găurile umplute cu pastă de cositorit și cositorite prin procedura Reflow.

Toate procedurile de montare și cositorire dintr-o privire