Blocuri terminale pentru circuit imprimat

Blocuri terminale pentru circuit imprimat

Blocurile terminale pentru circuit imprimat permit transferul simplu și sigur al semnalelor, datelor și puterii pe circuitul imprimat. Acestea sunt adecvate pentru o gamă largă de aplicații în numeroase domenii, piețe și pentru aplicații din Industria 4.0. Gama noastră COMBICON formată din liniile de produse XS până la XXL include pași în metri și în inchi, de la blocuri terminale miniaturale cu pas de 2,5 mm până la terminale pentru nivel de putere cu pas de 20 mm.

Go to Product Detail Page for item 1725328
PTDA 2,5/ 4-5,0 - PCB terminal block
PTDA 2,5/ 4-5,0 - PCB terminal block
1725328

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: PTDA 2,5/, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1725302
PTDA 2,5/ 2-5,0 - PCB terminal block
PTDA 2,5/ 2-5,0 - PCB terminal block
1725302

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTDA 2,5/, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1725315
PTDA 2,5/ 3-5,0 - PCB terminal block
PTDA 2,5/ 3-5,0 - PCB terminal block
1725315

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: PTDA 2,5/, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1715080
MKDS 1,5/ 8 - PCB terminal block
MKDS 1,5/ 8 - PCB terminal block
1715080

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 8, number of rows: 1, number of positions per row: 8, product range: MKDS 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1711725
MKDS 3/ 2-5,08 - PCB terminal block
MKDS 3/ 2-5,08 - PCB terminal block
1711725

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDS 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1907429
MKDS 5 HV/ 3-9,52-Z - PCB terminal block
MKDS 5 HV/ 3-9,52-Z - PCB terminal block
1907429

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKDS 5 HV, pitch: 9.52 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 5.2 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions! If used purely as 2-pos., we recommend version MKDSV 5 HV with anti-rotation pins.

Go to Product Detail Page for item 1705582
MKDSD 1,5/ 6-3,81 - PCB terminal block
MKDSD 1,5/ 6-3,81 - PCB terminal block
1705582

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: MKDSD 1,5, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.7 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Go to Product Detail Page for item 1907432
MKDS 5 HV/ 2-9,52-Z - PCB terminal block
MKDS 5 HV/ 2-9,52-Z - PCB terminal block
1907432

PCB terminal block, nominal current: 32 A, rated voltage (III/2): 1000 V, nominal cross section: 4 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDS 5 HV, pitch: 9.52 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Zigzag pinning M, Solder pin [P]: 5.2 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1715048
MKDS 1,5/ 4 - PCB terminal block
MKDS 1,5/ 4 - PCB terminal block
1715048

PCB terminal block, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: MKDS 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Go to Product Detail Page for item 1711738
MKDS 3/ 3-5,08 - PCB terminal block
MKDS 3/ 3-5,08 - PCB terminal block
1711738

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKDS 3, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!

Avantaje

  • Design compact: confort de conectare ridicat și numeroase opțiuni de conectare, datorită dimensiunilor reduse ale blocurilor terminale pentru circuit imprimat
  • Integrare simplă în partea frontală a dispozitivului: treceri prin panou economice datorită design-ului unitar și conexiunilor centralizate în carcase
  • Ambalare optimizată pentru proces: timpi de fabricație și costuri de proces reduse prin ambalare automată în Tape-and-Reel, Tube sau Tray
  • Dispunere pe mai multe rânduri: variantele cu ieșire oblică pentru conductor permit o densitate mare a conexiunilor pe circuitul imprimat
  • Conexiuni de testare integrate: efectuezi măsurători în mod confortabil, fără a înlătura cablarea sau alte accesorii

Produse noi

Blocuri terminale pentru circuite imprimate cu conexiune push-x
Blocuri terminale pentru circuite imprimate tip push-in cu design TWIN

Blocuri terminale pentru circuite imprimate cu push-x

Conectare simplă cu tehnologia Push-X

Blocurile terminale pentru circuite imprimate din seria XPT sunt dotate cu conexiunea push-x, ușor de utilizat. Cu ajutorul acestei tehnologii, conductoarele flexibile și rigide pot fi conectate extrem de rapid, pur și simplu prin introducerea directă, aproape fără efort.

Caracteristici principale

  • Tehnologia Push-X
  • Grilă: 3,5 mm și 5,0 mm
  • Secțiune conductor: 0,34 mm² ... 4 mm²
  • Curenți de până la 32 A
  • Tensiuni de până la 400 V
  • Compatibilitate pini cu SPT 2,5 sau SPT-THR 1,5

Avantaje

  • Confirmare imediată prin semnale sonore și vizuale la conexiunea conductorului
  • Conexiune rapidă a conductorului pentru toate tipurile de conductori, cu și fără ferulă
  • Confort sporit la operare datorită tehnologiei de conectare directă fără efort și fără unelte
  • Operarea, conexiunea conductorilor și conexiunea de testare dintr-o direcție permit integrarea facilă în frontul dispozitivului
  • Aceeași amprentă ca și modelele existente SPT 2,5 și, respectiv, SPT THR 1,5 din gama COMBICON

Blocuri terminale pentru circuite imprimate tip push-in cu design TWIN

Actualizare în tehnologia de conectare

Seria SPTH cu tehnologie de tip push-in impresionează cu orificii de testare mai mari și o capacitate de conectare de până la 4 mm². Datorită designului TWIN și amprentei uniforme, producătorii de dispozitive pot comuta flexibil între tehnologiile de conectare fără a fi nevoiți să adapteze layoutul circuitului imprimat și carcasa dispozitivului.

Caracteristici principale

  • Conexiune cu arc de tip push-in
  • Grilă: 5,0 mm și 5,08 mm
  • Secțiune conductor: 0,14 mm² ... 4 mm²
  • Curenți de până la 32 A
  • Tensiuni de până la 400 V
  • Compatibilitate cu familia MKDS

Avantaje

  • Compact: economie de spațiu de 20% în comparație cu blocurile terminale pentru circuite imprimate comparabile de tip push-in
  • Design TWIN: Design unitar și fixare identică pentru conexiunea de tip push-in și conexiunea cu șurub
  • Orificiu de testare mare: Conexiune pentru testare integrată, pentru o testare ușoară
  • Pini lipiți cu geometrie de inserare: Poziționare optimă în procesul de plasare
  • Tehnologie de tip push-in: Conexiune rapidă și stabilă pe termen lung a conductorilor

Privire de ansamblu asupra caracteristicilor principale

Îți oferim blocurile terminale pentru circuit imprimat potrivite pentru aplicația ta. Beneficiezi de o lățime de bandă unică a portofoliului.

Blocuri terminale pentru circuit imprimat

Secțiune transversală conductor 0,14 mm² (AWG 26) până la 95 mm² (AWG 3/0)
Curenți până la 232 A (IEC)/200 A (UL B, C)
Tensiuni până la 1000 V (IEC)/600 V (UL B, C)
Tehnologii de conectare Conexiune cu șurub, cu arc și prin perforarea izolației pentru diferite direcții de conectare
Pas 2,5 până la 20 mm
Procedura de cositorire Cositorire în val, THR și SMT
O persoană operează un configurator de blocuri terminale pentru circuit imprimat pe PC

Configurator de blocuri terminale pentru circuit imprimat

Creează-ți varianta dorită de blocuri terminale pentru circuit imprimat din articole standard. Folosește gama noastră extinsă și selectează produsul dorit în funcție culoare, marcare și codare.

Aplicație bloc terminal pentru circuit imprimat SPE

Broșură tehnică privind transmiterea datelor cu tehnologia clasică de conectare a circuitului imprimat Conexiuni de date rentabile și robuste pentru aplicații industriale

Transmiterea eficientă și performantă a datelor devine din ce în ce mai importantă în comunicația industrială. Conectorii standardizați precum RJ45 sau M12 sunt utilizați la scară largă, însă spațiul limitat și cerințele mecanice înalte necesită deseori soluții alternative. Blocurile terminale pentru circuit imprimat oferă posibilități interesante. Însă, cum rămâne cu integritatea semnalului, viteza de transfer și compatibilitatea electromagnetică? Află mai multe despre principiile de bază, factorii de influență și sfaturi practice.

Toate liniile de produse din gama COMBICON Alege blocul terminal pentru circuit imprimat potrivit pentru aplicația ta. Portofoliul nostru este unic și variază de la blocuri terminale în miniatură din linia de produse XS, până la terminale pentru nivel de putere din linia de produse XXL.

Blocuri terminale pentru circuit imprimat din linia de produse XS
Blocuri terminale pentru circuit imprimat din linia de produse S
Blocuri terminale pentru circuit imprimat din linia de produse M
Blocuri terminale pentru circuit imprimat din linia de produse L
Blocuri terminale pentru circuit imprimat din linia de produse XL
Blocuri terminale pentru circuit imprimat din linia de produse XXL
Blocuri terminale pentru circuit imprimat din linia de produse XS

Caracteristici principale

  • Pentru pași între 2,5 și 3,81 mm
  • Tehnologii de conectare cu conexiune cu șurub, arc și prin perforarea izolației
  • Montare prin cositorire în val, THR și SMT
  • Diverse direcții de conectare și acționare
  • Variante cu conexiune TWIN și posibilitate de verificare integrată

Blocuri terminale pentru circuit imprimat din linia de produse S

Caracteristici principale

  • Pentru pași între 3,5 și 7,62 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin cositorire în val, THR și SMT
  • Diverse direcții de conectare și acționare, precum și modele cu niveluri multiple
  • Variante cu conexiune TWIN, posibilitate de verificare integrată și aprobare Ex

Blocuri terminale pentru circuit imprimat din linia de produse M

Caracteristici principale

  • Pentru pași între 5,0 și 7,62 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin cositorire în val și lipire THR
  • Diverse direcții de conectare și acționare, precum și modele cu niveluri multiple
  • Variante cu conexiune TWIN, posibilitate de verificare integrată și aprobare Ex
  • Blocuri terminale cu contur identic, cu conexiune cu șurub și arc

Blocuri terminale pentru circuit imprimat din linia de produse L

Caracteristici principale

  • Pentru pași între 6,35 și 12,7 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin lipire THR
  • Diverse direcții de conectare și acționare
  • Variante cu posibilitate de verificare integrată
  • Blocuri terminale cu contur identic, cu conexiune cu șurub și arc

Blocuri terminale pentru circuit imprimat din linia de produse XL

Caracteristici principale

  • Pentru pași între 10,15 și 15 mm
  • Tehnologii de conectare cu conexiune cu șurub și arc
  • Montare prin lipire THR
  • Diverse direcții de conectare și acționare
  • Variante cu posibilitate de verificare integrată
  • Blocuri terminale cu contur identic, cu conexiune cu șurub și arc

Blocuri terminale pentru circuit imprimat din linia de produse XXL

Caracteristici principale

  • Pentru pași între 17,5 și 20 mm
  • Tehnologie de conectare cu conexiune cu șurub
  • Montare prin lipire THR
  • Variante cu posibilitate de verificare integrată

Blocuri terminale pentru circuit imprimat din seria SPTAF 1 cu înălțime redusă

Înălțimea redusă a blocurilor terminale pentru circuit imprimat SPTAF 1 este ideală pentru tehnologia pentru clădiri și modulele plate. O pâlnie de conectare a cablului înclinată la 45° și diverse variante de butoane permit instalarea simplă și rapidă. Datorită tehnologiei push-in, conductorii rigizi și flexibili până la AWG 16 se conectează practic și eficient la circuitul imprimat.

Document în format electronic
Întregul portofoliu dintr-o privire

Descoperă în detaliu diversitatea produselor din portofoliul COMBICON pe cele peste 500 de pagini ale catalogului electronic de produse. Astfel, vei găsi întotdeauna tehnologia de conectare potrivită pentru transmiterea semnalelor și a datelor pentru aplicația ta.

Deschide catalogul electronic
Diferite blocuri terminale pentru circuit imprimat și conectori pentru circuit imprimat, precum și blocuri terminale de trecere pentru curenți mari

Ideale pentru numeroase aplicații Blocurile terminale pentru circuite imprimate oferă multiple soluții de conectare pentru numeroase aplicații. Printre acestea se numără:

Convertizoare de frecvență cu tehnologie de conectare pentru circuite imprimate
Controler cu tehnologie de conectare pentru circuite imprimate
Sursă de alimentare cu tehnologie de conectare pentru circuite imprimate
Convertor semnal cu tehnologie de conectare pentru circuit imprimat
Cuploare de magistrală cu tehnologie de conectare pentru circuite imprimate
LED-uri pe un circuit imprimat
Detectoare de fum și de incendiu
Aparat de comunicație cu tehnologie de conectare pentru circuite imprimate
Controler pentru automatizarea clădirilor
Invertoare solare cu tehnologie de conectare pentru circuite imprimate și conectori SUNCLIX
Monitorizare la distanță cu tehnologie de conectare pentru circuit imprimat
Stație de încărcare pentru domiciliu cu tehnologie de conectare pentru circuite imprimate
Contor de debit cu tehnologie de conectare pentru circuite imprimate

Tehnologii de conectare

Gama de produse oferă numeroase opțiuni de conectare. De la conexiunea cu șurub consacrată și conexiunea rapidă IDC până la tehnologia inovatoare push-in. Aceste metode de conectare de bază vă stau la dispoziție.

Conexiune cu șurub cu manșon de tensionare
Reprezentare exemplificativă a unei conexiuni de tip push-in cu pârghie
Reprezentare exemplificativă a unei conexiuni cu dislocare IDC
Conexiune cu șurub cu manșon de tensionare

Conexiunea cu șurub fără întreținere oferă un grad ridicat de flexibilitate și rezistență datorită conexiunii cu conductori multipli. Conexiunile cu element de protecție a conductorilor sunt adecvate în special pentru aplicații semi-industriale în automatizarea clădirilor, tehnologia de siguranță sau telecomunicații. Conexiunile prin manșoane de tensionare sunt ideale pentru aplicații industriale cu cerințe stricte privind fiabilitatea contactelor. Pentru suprafețele frontale înguste ale dispozitivelor și inserțiile pentru circuit imprimat este adecvată conexiunea frontală cu șurub.

Mai multe despre conexiunea cu șurub
Reprezentare exemplificativă a unei conexiuni de tip push-in cu pârghie

Prin intermediul conexiunilor cu arc, Phoenix Contact oferă tehnologii de conectare cu conexiune cu arc de tip push-in, conexiune de tip push-in cu pârghie, conexiune cu cameră cu arc, conexiune cu arc SUNCLIX sau conexiune cu pârghie cotită T-LOX. Această metodă de conectare ajută producătorii de dispozitive să economisească timp la instalare prin operare facilă. De asemenea, conexiunile sunt rezistente la vibrații datorită elementelor de contact elastice.

Mai multe despre conexiunile cu arc
Reprezentare exemplificativă a unei conexiuni cu dislocare IDC

Conexiunea cu dislocare IDC reprezintă o tehnologie de conectare economică din punct de vedere al timpului, fără pretratarea conductorului. În cazul acestei metode de conectare, cuțitul metalic separă izolația și asigură o conexiune eficientă cu conductorul.

Mai multe despre conexiunea prin perforarea izolației

Tipuri de montare

Blocurile terminale pentru circuite imprimate pot fi montate la nivelul PCB prin diferite procese. Printre acestea se numără cositorirea în val, lipirea THR (Through Hole Reflow) și cositorirea SMT (Surface Mount Technology - tehnică de montare la suprafață). Astfel, puteți asambla eficient circuitele imprimate și le puteți prelucra în mod sigur.

Reprezentare exemplificativă a unui proces de cositorire în val
Reprezentare exemplificativă a tehnicii de montare la suprafață
Reprezentare exemplificativă lipire THR
Reprezentare exemplificativă a unui proces de cositorire în val

Cositorirea în val este procedura clasică de cositorire pentru producerea de module electronice, care sunt echipate în special cu componente cablate. Acestea se caracterizează printr-un contact cositorit prin circuitul imprimat și cositorirea pe partea de jos a circuitului imprimat.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă a tehnicii de montare la suprafață

Surface Mount Technology (SMT) înseamnă montarea pe suprafață a elementelor. Acestea sunt plasate pe suprafața circuitului imprimat în pastă de cositorit și cositorite după procedura Reflow. În acest scop sunt necesare componente speciale cu suprafețe de contact corespunzătoare.

Toate procedurile de montare și cositorire dintr-o privire
Reprezentare exemplificativă lipire THR

Procedura de lipire THR permite integrarea componentelor cablate din material rezistent la temperaturi înalte în procesul de re-cristalizare cu tehnica de montare la suprafață. În acest scop, contactele prin trecere sunt plasate în găurile umplute cu pastă de cositorit și cositorite prin procedura Reflow.

Toate procedurile de montare și cositorire dintr-o privire