Managed Switch 2000 series, 14 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Switch-uri industriale pentru Ethernet – switch-uri industriale cu management și fără management
Portofoliul nostru de switch-uri industriale pentru Ethernet include switch-uri cu și fără management, cu certificare Gigabit, PoE conform IEC 61850 și pentru montarea pe șină DIN. Acest lucru îți oferă flexibilitate atunci când configurezi rețele puternice și sigure, chiar și în medii dificile: porturile de cupru și fibră optică, precum și funcțiile de redundanță permit conectarea flexibilă a instalațiilor tale și segmentarea simplă a rețelei tale industriale.
Managed switch with 32 SFP ports at 100/1000 Mbps and operating temperature of -40 … +85°C, 100 … 240 V AC/DC (nominal) power supply
Managed Switch 2000 series, 4 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, 2 Combo ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 14 RJ45 ports 10/100/1000 Mbps, 2 SFP ports 100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 12 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Coated PCB, extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 RJ45 ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 4 RJ45 ports 10/100 Mbps, 2 SFP ports 100 Mbps, 2 Combo ports 10/100 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 19 V DC ... 32 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 M12 ports 10/100/1000 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed Switch 2000 series, 8 M12 ports 10/100/1000 Mbps, degree of protection: IP65/IP66/IP67, Ambient temperature (operation): -40 °C ... 70 °C, Supply voltage range: 9 V DC ... 57 V DC, PROFINET Conformance-Class B, Extended temperature range, PROFINET mode preset, PROFINET status LEDs, Development process certified in accordance with IEC 62443-4-1, Compatible with IEC 62443-4-2
Managed switch with sixteen RJ45 ports at 10/100/1000 Mbps, sixteen SFP ports at 100/1000 Mbps and operating temperature of -40 … +85°C, 100 … 240 V AC/DC (nominal) power supply
Produse noi
Switch-uri fără management
Switch-urile industriale fără management de la Phoenix Contact se remarcă prin numărul variabil de porturi și designul îngust. În funcție de aplicație, vei găsi la noi switch-uri fără management cu diverse funcționalități.
- Pentru aplicații standard: switch-urile fără management din seria 1000 impresionează prin designul lor compact și posibilități de montare flexibile. Variantele 1100 dispun în mod suplimentar de viteze de transfer în intervalul de gigabiți. Cu ajutorul accesoriilor de montare, poți monta FL SWITCH 1000 pe orizontală în tabloul electric sau pe perete.
- Pentru instalarea pe teren: seriile 1600 și 1700 sunt deosebit de rezistente la influențele mediului.
- În varianta de 19": switch-urile fără management din seriile 1800 și 1900 sunt ideale pentru utilizarea în centre de date și în camere de comandă.
- Cu Power over Ethernet (PoE): switch-urile PoE fără management din seria 1000 permit alimentarea a până la opt dispozitive terminale cu energie și date, folosind același cablu Ethernet.
Switch-uri cu management pentru aplicații universale de automatizare
Switch-urile cu management din gamele 2000 și 5900 oferă un management eficient din punct de vedere al costurilor pentru rețeaua ta Ethernet datorită punerii în funcțiune simple și gamei largi de variante. În plus față de funcțiile extinse, acestea permit, de asemenea, comunicarea prin fibră de sticlă și sunt echipate cu numeroase caracteristici de securitate.
- Pentru montarea pe șina DIN: variantele 2000, 2100, 2200 și 2300 sunt montate pe șina DIN în mod clasic.
- În varianta de 19": switch-urile din gama 5900 sunt adecvate pentru montarea în rack și formează interfața ideală între IT și OT.
- Cu funcționalitate de rutare: variantele NAT din gama 2000 asigură conectarea simplă a utilajelor sau instalațiilor cu același domeniu de adrese IP la rețeaua de rang superior. Acestea îmbină operațiile de comutare și rutare într-un sigur dispozitiv pe șină DIN.
- Pentru instalarea pe teren: datorită clasei de protecție IP67, variantele 2600 și 2700 sunt adecvate pentru utilizarea pe teren și sunt deosebit de compacte și robuste.
De asemenea, sunt disponibile variante selectate care acceptă cele mai recente standarde de comunicare:
- FL SWITCH TSN 2300 und FL SWITCH 5900 acceptă Time-Sensitive Networking (TSN) pentru realizarea de rețele Ethernet în timp real.
- Switch-ul Single Pair Ethernet acceptă standardul SPE 10 BASE-T1L și permite astfel o comunicare continuă pe bază de IP până la nivelul de câmp.
- Cu switch-ul Ethernet APL poți furniza o conexiune directă Ethernet cu două fire pentru senzori sau dispozitive de câmp în aplicații de tehnică de prelucrare și în domenii ce prezintă potențial exploziv.
Switch-uri cu management pentru cerințe exigente
Pentru aplicațiile din infrastructura (critică), sunt disponibile variante speciale de switch-uri care îndeplinesc certificările și standardele speciale din acest domeniu.
- Pentru sectorul energetic: switch-urile Raptor modulare sunt concepute pentru cerințele ridicate ale infrastructurii critice și ale sectorului energetic. Acestea oferă conexiuni de rețea sigure, eficiente și performante în medii solicitante și sunt caracterizate de funcționalități de securitate cuprinzătoare și de o certificare IEC 61850.
- Pentru aplicații în infrastructură: switch-urile cu management din seriile 3000 și 4000 sunt cea mai bună alegere în acest caz. Acestea combină numeroase funcții de diagnostic, performanță și siguranță.
- Pentru aplicații PoE: variantele PoE sunt disponibile pentru alimentarea cu date și energie prin intermediul unui singur cablu Ethernet.
Software de management al rețelei
FMANAGER simplifică configurarea și managementul firmware-ului
Cu software-ul pentru managementul rețelei FMANAGER pui rețeaua în funcțiune rapid și ușor. Acest software te susține în pașii următori:
- Scanarea unei rețele existente
- Alocarea IP și configurarea dispozitivului
- Configurarea dispozitivelor multiple
- Gestionarea fișierelor de configurare
- Actualizare firmware
- Scriptare SNMP