Passive PoE solution for fixed power supply of PoE end devices (PD), 10/100 Mbps, -40°C ... +75°C, DIN rail mounting
Routere industriale pentru întreținere la distanță și securitate cibernetică
Routerele noastre industriale conectează diferite rețele prin cablu (router LAN și router NAT) sau prin rețeaua de telefonie mobilă (2G/3G/4G/5G) pentru întreținerea de la distanță, protecția rețelei locale și pentru schimbul de date în aplicațiile industriale. Multe produse conțin funcții VPN și firewall integrate. Pentru un grad ridicat de securitate, routerele mGuard protejează împotriva atacurilor cibernetice și malware-ului.
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G/2G, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2
Industrial 4G outdoor router, CAT4, 150 Mbps, integrated antennas 2x2 MIMO, can be used worldwide, fallback to 3G/2G, control cabinet mounting, 1 RJ45 port (PoE In) and COMBICON, NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2
Wall adapter for the Cellulink M25 outdoor cellular router, for mounting on walls and straight surfaces, vibration resistance and theft protection using the enclosed screw, can be used as a drilling template, wind load up to 220 km/h
Security-Router series, 5 RJ45 ports (WAN, 3x LAN, DMZ (XF5)) 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -40 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, Configurable stateful inspection firewall with full scope of functions, safe isolation for PROFIsafe in accordance with IEC 61784-3-3, user firewall, conditional firewall, rule sets
Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, shockproof: IK10, seawater-resistant, connection: N (female)
Security-Router series, 5 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, unmanaged, 4-port switch, development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
Coaxial cable, 50 Ω, length: 5 m, N(m) - SMA(m), external cable diameter: 4.9 mm, transmission frequency: ≤7.25 GHz, typical attenuation: 800 MHz 2.3 dB, 2.4 GHz 3.8 dB, 5.8 GHz 6 dB, 7.25 GHz 7.3 dB
Security-Router series, 2 RJ45 ports 10/100/1000 Mbps, degree of protection: IP20, Ambient temperature (operation): -20 °C ... 60 °C, Supply voltage range: 12 V DC ... 36 V DC, NAT, VPN, Product certified in accordance with IEC 62443-4-2, Simple stateful inspection firewall, safe isolation for PROFIsafe in accordance with IEC 61784-3-3
SMS relay and signaling module, European version, monitor analog and digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular network data connection, supply voltage 10 V DC ... 60 V DC
Securitate industrială
Cyber Security este un element esențial al unei rețele eficiente
Industrial Cyber Security înseamnă protejarea sistemelor industriale conectate în rețea față de atacuri, spionaj de date, defecțiuni cauzate de viruși, malware sau operare greșită. Atacurile cibernetice și malware pot provoca daune semnificative: pierderi de informații și de date, un impact negativ asupra reputației companiei, timpi de nefuncționare costisitori, cheltuieli pentru repararea daunelor și sume mari de răscumpărare.
De aceea, îți oferim routere de securitate, respectiv firewall-uri industriale, care au fost concepute special pentru a răspunde cerințelor din sectorul industrial și care controlează traficul de date în rețea: se permite numai traficul de date dorit și se împiedică accesările neautorizate. Astfel asiguri o disponibilitate mai mare a sistemelor tale.
Produse noi
Routere de rețea mobilă pentru exterior
Conexiune la rețea mobilă universală la nivel mondial
Cellulink este o gamă de routere industriale de rețea mobilă pentru exterior pentru conectarea dispozitivelor compatibile cu rețelele celulare. Dispozitivele certificate conform IEC 62443-4-2 au antene integrate și pot fi utilizate în întreaga lume.
Caracteristici principale
- Antene integrate
- Module globale de telefonie mobilă
- Securitate cibernetică: IEC 62443-4-2
- Varietate de clase de performanță: 4G CAT1, 4G CAT4, 5G
- Carcasă de exterior: IP66/67/68 și IK10
- Montare pe stâlp, pe perete și în tabloul electric
- Dual SIM și provider fallback
- GNSS: poziționare și sincronizare temporală
Avantaje
- Economii de costuri și de spațiu prin integrarea antenelor în carcasă
- Economie de timp prin instalarea mai rapidă datorită PoE și eliminării montării antenei
- Nivel ridicat de securitate cibernetică cu certificare în conformitate cu IEC 62443-4-1 și IEC 62443-4-2
- Utilizare la nivel mondial în rețele 4G și 5G
- Configurare și actualizări de firmware prin management bazat pe web, REST API și managementul dispozitivelor și actualizărilor
Întreținere sigură la distanță
Acces la distanță la mașini, la nivel mondial
Pentru întreținerea la distanță a instalațiilor industriale din întreaga lume, Phoenix Contact oferă o gamă vastă de routere industriale robuste și orientate spre viitor pentru accesarea rețelelor la distanță prin conexiune cu sau fără cablu. Produsele dispun de mecanisme moderne de siguranță, precum VPN, codare IPsec și firewall-uri integrate. Astfel, dispui în permanență de posibilitatea de conectare la utilajele și sistemele tale, oriunde te-ai afla, și poți efectua lucrări de întreținere și de service în mod rapid și eficient.
Antene potrivite pentru toate aplicațiile
Accesorii adecvate pentru routere de rețea mobilă
Phoenix Contact îți oferă antene de rețea mobilă și cabluri de antene pentru comunicația eficientă a routerelor tale de rețea mobilă. În funcție de locul de utilizare, poți alege între antene omnidirecționale cu montare la nivelul tabloului de distribuție, pe perete sau pe stâlp sau cu montare directă la nivelul dispozitivului. Pachetul este completat de accesorii pentru protecția corespunzătoare împotriva descărcărilor.
Poți găsi mai multe informații pentru alegerea antenei potrivite și pentru modalitatea corectă de montare în pliantul nostru „10 normative pentru antene”.