Conectori circulari

Conectori circulari

Pentru automatizarea industrială, Phoenix Contact oferă conectori circulari metrici în numeroase designuri: de la mic la mare, drept sau în unghi, turnat sau configurabil pe teren. Portofoliul cuprinzător de conectori circulari facilitează soluții variate pentru transmiterea de semnale, date și putere.

Go to Product Detail Page for item 1620280
CA-09P1N8AT006 - Cable connector
CA-09P1N8AT006 - Cable connector
1620280

M23, Cable connector, series: CA, angled, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 4 mm ... 6 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1244938
SB-8ESCD8A8L33SX - Cable connector
SB-8ESCD8A8L33SX - Cable connector
1244938

M40, Cable connector, series: SB, straight long, shielded: yes, SPEEDCON, No. of pos.: 4+4+4+PE / 3+N+PE, contact connection type: Socket, Crimp connection, cable diameter range: 14 mm ... 20.5 mm, coding: CAT5, coding 2, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1619714
CA-09S1N8A8007 - Cable connector
CA-09S1N8A8007 - Cable connector
1619714

M23, Cable connector, series: CA, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 6 mm ... 10 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1619999
CA-12F2N8A9504 - Coupler connector
CA-12F2N8A9504 - Coupler connector
1619999

M23, Coupler connector, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 12, Direction of rotation: Counter direction, contact connection type: Socket, Crimp connection, cable diameter range: 10 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1620258
CA-07S1N12T007 - Cable connector
CA-07S1N12T007 - Cable connector
1620258

M23, Cable connector, series: CA, angled, shielded: yes, Screw locking mechanism, No. of pos.: 7, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 6 mm ... 10 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1613525
SM-5ES1N8AYW00S - Device connector front mounting with knurled nut
SM-5ES1N8AYW00S - Device connector front mounting with knurled nut
1613525

Device connector front mounting with knurled nut, angled fixed, SPEEDCON, M40, number of positions: 2+3+PE, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 40 mm x 40 mm, number of positions: 6, connection method: Crimp connection, series: SM, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Avantaje

  • Întotdeauna soluția optimă datorită portofoliului variat de conectori circulari M5 până la M58
  • Transmitere sigură de semnale, date până la 10 Gbps și putere până la 150 A și 630 V
  • Economisirea timpului la conexiune, cu soluții de conectare inovatoare pentru dispozitive în toate gradele de protecție uzuale în industrie
  • Flexibilitate ridicată datorită adaptărilor individuale la necesitățile tale
Mostră gratuită
Comandă o mostră

Dorești să testezi conectorii circulari din seria M17-M40 PRO? Îți oferim asistență la selectarea și design-ul conectorilor. Beneficiezi de consiliere competentă cu privire la utilizarea conectorilor în proiectarea utilajelor și a sistemului tău.

Comandă mostră
Conectori circulari cu sistem de blocare rapidă ONECLICK
Conectori și cabluri pentru semnale, date și putere

Conectori și cabluri pentru semnale, date și putere

Configurator pentru cabluri și linii

Configurați conexiunea prin cablu pentru transmisia semnalelor, a datelor și a puterii în medii IP6x sau pentru aplicații cu tablouri de distribuție. Lungimile și capetele de cablu liber selectabile permit configurări personalizate ale cablurilor.

Produse noi

Conectori pentru dispozitive M12 în unghi pentru THR
Conectori pentru dispozitive M12 pentru procese de lipire
Conectori M12 push-pull pentru aplicații Ethernet
Conectori M12 push-pull liber configurabili

Conector pentru dispozitive în unghi M12 pentru THR

Sporește eficiența în producție

Conectorul cu unghi de 90° în varianta M12 este proiectat pentru asamblarea automatizată și permite procese de montare eficiente. Datorită designului său în unghi, noul conector poate fi așezat în mod flexibil pe circuitul imprimat și, astfel, utilizat în spații înguste.

Caracteristici principale

  • Design în unghi
  • Pentru lipire prin reflow (THR)
  • Tensiuni până la 250 V
  • Curenți de până la 4 A
  • Disponibil cu codările A și D
  • 4, 5 și 8 poli
  • Variantă neecranată
  • Distribuție inversată a pinilor unui conector

Avantaje

  • Adecvat pentru Pick-and-Place: asamblarea automatizată pe circuitul imprimat ajută la sporirea eficienței în producție
  • Design optimizat: centru de greutate deplasat, așadar, acesta se așază „fără forță” pe circuitul imprimat fără cârlig
  • Flexibil: așezare și aliniere simplă pe circuitul imprimat, chiar și în spații înguste
  • Modular: compatibil cu carcasele THR disponibile

Conectori pentru dispozitive M12 pentru procese de lipire

Adaptare la cerințele viitorului în aplicația ta

Conectorii M12 fără plumb pentru procesele de cositorire în val sunt conformi cu RoHS II fără excepție 6c. Datorită compatibilității universale, poți integra conectorii fără probleme în configurația existentă a circuitului imprimat.

Caracteristici principale

  • Tensiuni până la 250 V
  • Curenți până la 4 A
  • Disponibili cu codările A, B și D
  • Cu 4 și 5 poli
  • Design drept sau în unghi

Avantaje

  • Configurații uzuale ale polilor și codare pentru transmisia de semnal și date, cu proiectare uniformă a designului
  • Montare simplă pe circuitul imprimat: conectori din două bucăți pentru cositorirea în val
  • Asamblare sigură: cârligele asigură fixarea pe circuitul imprimat
  • Sustenabili și pregătiți pentru viitor: fără plumb în conformitate cu RoHS II fără excepție 6c
  • Disponibilitate la nivel mondial datorită canalelor de distribuție globale

Conectori M12 push-pull pentru aplicații Ethernet

Transmisie de date simplă și cu economie de spațiu

Conectorii M12 push-pull gata de utilizare pentru aplicații Ethernet oferă o transmisie de date sigură de înaltă viteză și impresionează prin necesarul de spațiu extrem de redus. Datorită sistemului de blocare rapidă, instalarea se face fără efort prin simpla conectare la dispozitiv.

Caracteristici principale

  • Blocare interioară Push-Pull
  • Conexiune compactă prin sertizare
  • Codare X pentru aplicații Ethernet
  • Număr de poziții: 8
  • Secțiune transversală conexiune: 0,14 mm² ... 0,34 mm²
  • Ecranare la 360°
  • Variantă dreaptă și în unghi
  • Grad de protecție: IP65, IP67

Avantaje

  • Instalare simplă: conectare rapidă și sigură chiar și în spații limitate
  • Economie mare de spațiu: extrem de compact datorită spațiului mic de cablare și densității mari a contactelor
  • Utilizare sigură: conexiune eficientă a ecranării la 360°
  • Conexiune robustă: adecvat pentru aplicații feroviare cu solicitare ridicată la șocuri și vibrații
  • Siguranță ridicată pentru viitor: gamă de produse standardizată pentru o disponibilitate la nivel mondial

Conectori M12 push-pull liber configurabili

Conectare simplă cu tehnologia Push-Lock

Două tehnologii de vârf într-un singur conector M12: noii conectori M12 liber configurabili cu sistem de blocare rapidă Push-Pull și conexiune Push-lock permit conexiunea fără unelte a conductorilor și oferă o instalare sigură prin simpla conectare în portul dispozitivului.

Caracteristici principale

  • Instalare: sistem de blocare rapidă Push-Pull
  • Metodă de conectare: tehnologie de conectare Push-Lock
  • Conector de date: PROFINET CAT5 (100 Mbps), codat D, cu 4 poli, ecranat, drept și unghiular
  • Conector de semnal: codat A, cu 4 sau 5 poli, ecranat și neecranat, drept și unghiular
  • Secțiune transversală conexiune: 0,14 până la 0,75 mm²
  • Domeniu de temperatură: -40 până la +85 °C

Avantaje

  • Conectare rapidă și sigură chiar și în spații limitate
  • Cu ajutorul conectorilor în variante de fișe și socluri poți realiza conductori liberi
  • Conexiunea fără unelte a conductorilor rigizi și flexibili cu și fără ferulă
  • Conexiunea intuitivă a conductorilor datorită codării cromatice și numerice a pârghiilor de contact
  • Conexiune PE stabilă pe termen lung și rezistentă la vibrații și ecranare de 360°

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

GameChangers de la Phoenix Contact pentru conectarea dispozitivelor

GameChangers pentru conectarea dispozitivelor

Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.

Diversitate unică pentru semnale, date și putere

Conectori hibrizi
Conectori de semnal
Conectori de date
Conectori de putere
Conectori hibrizi

Economisiți timp și spațiu la cablarea dispozitivului dumneavoastră. Folosiți conectorii noștri hibrizi pentru transmiterea sigură și compactă a semnalelor, a datelor și a puterii într-un singur conector circular.

• Curenți până la 70 A
• Tensiuni până la 850 V CC și 630 V CA
• Interfață CAT5 pentru transmiterea datelor

Conectori de semnal

Conectorii de semnal în dimensiunile M5 până la M23 sunt potriviți pentru numeroase aplicații. Vă stau la dispoziție variante cu 3 până la 19 poli, la alegere, cu conexiuni cu dislocare IDC, conexiuni cu șurub, cu cameră cu arc, Piercecon®, prin lipire, sertizare sau circuit imprimat, adaptate la cerințele dumneavoastră.

• Curenți până la 20 A
• Tensiuni până la 300 V
• Opțional, cu conexiune a ecranării

Conectori de date

Pentru transmiterea sigură și rapidă a datelor în aplicațiile industriale și de infrastructură, vă oferim conectori circulari ecranați M8 și M12 pentru toate magistralele de câmp și rețelele uzuale.

• Date până la 10 Gbps
• Codări pentru toate rețelele și sistemele de magistrală de câmp uzuale
• Componente conform CAT6A
• - Conectori circulari cu ecranare de 360 ° și cabluri acoperite cu plastic

Conectori de putere

Conectorii de putere variază de la conexiunea compactă M12 la dimensiunea M58 pentru puteri mari. Beneficiați de o gamă completă de produse, de la conectori de cablu la conectori de dispozitive și conexiuni de circuit imprimat.

• Puteri de până la 150 A/630 V
• Secțiune transversală de conexiune până la 50 mm²
• Siguranță împotriva erorilor de conectare pentru aplicații CA și CC

Angajat în departamentul de servicii pentru clienți, purtând căști

Variante personalizate pentru cerințele dumneavoastră individuale

Variante personalizate

Aveți nevoie de o soluție individuală pentru cerințe speciale? La cerere, realizăm adaptări rapide și flexibile la produsele noastre standard. Centrul nostru de service vă transformă dorința într-o soluție personalizată.

  • Inscripționare și marcare individuală a articolelor
  • Conectori turnați și versiuni de cabluri de diferite tipuri, lungimi și configurații
  • Ambalaje individuale din carton, blister, cu role sau în tăvi

Noul standard pentru tehnologia de automatizare

Conectorii M12 push-pull garantează conectarea rapidă și fără unelte a dispozitivelor, chiar și în condiții de spațiu îngust și la o densitate mare de cablare. Proiectezi carcase compacte cu porturile M12 adâncite și integrezi extensii pe teren cu variantele de fișe și socluri.

Conectori circulari din seria M17-M40 PRO Transmitere eficientă a puterii și semnalelor

Află mai multe despre sistemul de blocare rapidă ONECLICK, cu ajutorul căruia poți realiza conectarea dispozitivului și a instalației tale rapid și sigur.

Conectori M17 MPO pentru transmiterea de date cu fibră optică

Conectori M17 MPO de uz industrial pentru transmiterea de date în timp real în rețele electrice inteligente. Conectorii robuști M17 MPO se caracterizează printr-o fibră optică de înaltă calitate, care asigură lățimi de bandă stabile pe distanțe lungi de transmisie.