Innholdet du ser, er skreddersydd for Norge. Se innhold for USA | Velg annet land

Seminar on Asset Administration Shell - The framework to realize Industry 4.0

14.03.2023 | 11:00 - 15:30

Introduction and update on the development and implementation of Asset Administration Shell as framework to realize digitalization and automation of processes within OT and related business operations.

Agenda:

  • 11:00 to 11:30 - Registration

  • 11:30 to 12:30 - Lunch

  • 12:30 to 15:30 - Seminar

  • A introduction and update on the development of Asset Administration Shell - the framework to realize digitalization and automation of processes within the automation domain and Industry 4.0

  • Examples of applications and sub models with demonstrations and insight on secure data exchange

  • Questions and Answers

Location:

####Strømsveien 344, Oslo

Standardized Device and Update Management based on Asset Administration
Shell and OPC UA.

The presentation will focus on a specific use case to exemplify the function of Asset Administration Shell (AAS) as the framework for Digital Twins (IEC 63278). An AAS sub-model for product change notifications based on SmartPCN (VDMA 24903) is explained. With this
sub-model in combination with OPC 10000-100 (OPC UA Part 100: Devices) which defines a standardized software update model multiple vendors can provide their device and update information in a standardized way allowing for vendor independent device and update management.

As a part of the presentation the AAS V3 data model and the V3 REST API are explained.

This includes vendor neutral authentication and authorization. Both theory and live demo are covered.

Andreas Orzelski

Presenter: Andreas Orzelski

After 20 years as Managing Director for KW Software and EVP for its successor Phoenix Contact Software, Andreas is now one of the dedicated Senior Specialists driving the development of the Asset Administration Shell. With his heart and competence in automation software realizing the framework for Digital Twins is the full focus and passion of Andreas. Through the industry wide initiative Industry 4.0 and in the IDTA (Industrial Digital Twin Association) he is one of the experts shaping the Asset Administration Shell. Andreas also serves as a board member for IDTA.

In the IEC Working Group 24 he co-develops the corresponding standard IEC 63278 AAS and he leads the German mirror committee DKE 931.0.16.

In addition, Andreas also leads related Open-Source projects in GITHUB and the Eclipse Foundation.

In the past Andreas coordinated KW Software and its successor Phoenix Contact Software development of IEC 61131 programming system and IEC 61131 runtime system, IEC 61508 SIL 3 programming system and IEC 61508 SIL 3 runtime system as well as the PROFINET configurationand PROFINET runtime stack.

Sted: Oslo, Norge
Dato: 14.03.2023
Klokkeslett: 11:00 - 15:30
Kontakt
André
André Sømme Brumoen | Marketing & Social Media Responsible