Approval
The design of the 1st connector on the cable is selected here.
Head 1 design
Transmission medium
Assembled FO cable, breakout cable, 200/230 μm PCF fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, length: 1 m
Assembled FO cable, breakout cable, 200/230 μm PCF fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, length: 2 m
Assembled FO cable, breakout cable, 200/230 μm PCF fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, length: 5 m
Assembled FO cable, breakout cable, 200/230 μm PCF fiber, SC-RJ/IP20 to FSMA/IP20, for installation inside control cabinets, length: 1 m
Assembled FO cable, breakout cable, 200/230 μm PCF fiber, SC-RJ/IP20 to FSMA/IP20, for installation inside control cabinets, length: 2 m
Assembled FO cable, breakout cable, 200/230 μm PCF fiber, SC-RJ/IP20 to FSMA/IP20, for installation inside control cabinets, length: 5 m
Assembled FO cable, breakout cable, 980/1000 μm polymer fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, the cable is suitable for UV-protected outdoor use, length: 5 m
Assembled FO cable, breakout cable, 980/1000 μm polymer fiber, SC-RJ/IP20 to SC-RJ/IP20, for installation inside control cabinets, the cable is suitable for UV-protected outdoor use, length: 1 m
Assembled FO cable, break-out cable, polymer fiber 980/1000 μm, SC-RJ/IP20 on FSMA/IP20, for installation inside the control cabinets, the conductor is suitable for the UV-protected outside insert, length: 1 m
Assembled FO cable, break-out cable, polymer fiber 980/1000 μm, SC-RJ/IP20 on FSMA/IP20, for installation inside the control cabinets, the conductor is suitable for the UV-protected outside insert, length: 2 m
"$pageName"