Dataliittimet valokuidulle

Suodatin

370 osumaa

FO connectors - VS-PPC-C1-SCRJ-POBK-PG9-A3C-C - 1657863

SC-RJ fiber optic connector, IP67, with push-pull interlocking, plastic housing, duplex, with fast connection technology, for PCF fiber 200/230 μm, for individual wire diameter 2.2 mm, for cable cross section 6.5 mm ... 9.5 mm

Hinta:
Save money: Best price starts from {0} pieces!

FO connectors - FOC-C-SCRJ-GOF-MM - 1411290

SC-RJ connector, with long bend protection, for multi-mode 50/125 μm, beige

Hinta:
Save money: Best price starts from {0} pieces!

FO connectors - FOC-C-LCDU-GOF-MM/10 - 1411298

LC duplex connector, with long bend protection, multi-mode 50/125 μm, beige, value pack: 10 pcs.

Hinta:
Save money: Best price starts from {0} pieces!

FO connectors - FOC-C-LCDU-GOF-SM-APC/10 - 1412479

LC duplex connector, with long bend protection, for single mode 9/125 μm, APC polishing (8°), green, value pack: 10 pcs

Hinta:
Save money: Best price starts from {0} pieces!

FO patch cable - FOC-PN-C-1003/... - 1402175

Highly flexible POF PROFINET cable for use in drag chains for an alternating bending frequency of up to 5 million cycles. Individual elements made of extremely wear-resistant polyamide (PE). The cable is halogen-free, ozone and UV resistant and has a rugged polyurethane (PUR) outer sheath.

Hinta:
Save money: Best price starts from {0} pieces!

FO transceiver - SACFO-T-MNNA-M16-1300-S - 1416729

M12 FO transceiver, duplex, wavelength: 1300 nm for 125 Mbps, for GOF fiber, for PCB mounting, M16 fastening thread, with sealing cap, including I²C interface for transceiver monitoring and management

Hinta:
Save money: Best price starts from {0} pieces!

FO patch cable - FOC-LC:PA-LC:PA-OS2:D01/5 - 1115626

Single-mode OS2 duplex jumper, LC-LC, UPC polishing, length 5 m

Hinta:
Save money: Best price starts from {0} pieces!

FO connecting cable - FOC-PN-B-1000/M12-C/M12-C/2 - 1408870

Assembled FO cable, round cable, 980/1000 μm POF fiber, M12 FO to M12 FO, for installation inside buildings, length: 2 m

Hinta:
Save money: Best price starts from {0} pieces!
uutta

FO patch cable - FOC-ST:PA-SC:PA-OS2:D01/10 - 1146550

Single-mode OS2 duplex jumper, ST-SC, UPC polishing, length 10 m

Hinta:
Save money: Best price starts from {0} pieces!

FO connectors - FOC-V14-C1ZNI-S/SJFG:10 - 1408049

Push-pull connector (version 14), die-cast zinc, with SC-RJ insert for GOF, for cable diameter of 5.5 mm ... 10 mm

Hinta:
Save money: Best price starts from {0} pieces!
370 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260