Tuoteluettelo - kytkentärasiat ja jatkoliittimet

Suodatin

25 osumaa

SC-RJ female insert - VS-SCRJ-GOF-BU/BU - 1652978

SC-RJ socket insert, duplex, for VS-A-F-IP67 panel mounting frame, can be used for fiberglass (multi-mode and single mode), PCF, and polymer fibers

Hinta:
Save money: Best price starts from {0} pieces!

Fiber optic coupling - VS-SCRJ-GOF-KU - 1654358

SC-RJ coupling insert, duplex, for VS-PP-19-1HE-16-F patch panel, VS-TO...F... terminal outlets, and VS-SI-FP-2F front plate, can be used for GOF (multi-mode and single mode), HCS, and polymer fiber types

Hinta:
Save money: Best price starts from {0} pieces!

Panel mounting frames - VS-V1-F-2XSCRJ-MNNA-PG9-C-S-B1 - 1404681

SC-RJ panel mounting frame, IP67, for bayonet locking, metal, with coupling for single mode, SC-RJ to SC-RJ, for round mounting cutout, with seal, without mounting screws

Hinta:
Save money: Best price starts from {0} pieces!

Fiber optic coupling - FOC-V06-D1PGY-S/SJBE4 - 1410050

SC-RJ coupling, IP65/67, duplex, can be used for GOF (multi-mode and single-mode), PCF, and polymer fiber types

Hinta:
Save money: Best price starts from {0} pieces!
uutta

Fiber optic coupling - FOC-ADAPTER:LCD/LCD-MM - 1207355

Fiber optic coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: beige

Hinta:
Save money: Best price starts from {0} pieces!

Fiber optic coupling - VS-PPC-J-1-SCRJ-MNBK - 1405206

SC-RJ push-pull coupling, IP67, metal, with protective cover, color: nickel-plated

Hinta:
Save money: Best price starts from {0} pieces!
uutta

Fiber optic coupling - FOC-ADAPTER:LCD/LCD-MM-ME - 1208069

Fiber optic coupling, degree of protection: IP20, number of positions: 2, material: Zinc alloy, connection method: Coupling, cable outlet: straight, color: silver/matt

Hinta:
Save money: Best price starts from {0} pieces!

Coupling - VS-MP-PPC/CG-FO - 1404319

Multi-port data connection: push/pull SC-RJ, for passive PROFINET cabling to robots, including mounting foot.

Hinta:
Save money: Best price starts from {0} pieces!
uutta

Fiber optic coupling - FOC-ADAPTER:LCD/LCD-OM3 - 1208070

Fiber optic coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: turquoise

Hinta:
Save money: Best price starts from {0} pieces!

Coupling - VS-MP-PPC/CG-PO/FO - 1404321

Multi-port power and data connection: push/pull power and SC-RJ, for passive PROFINET cabling to robots, including mounting foot.

Hinta:
Save money: Best price starts from {0} pieces!
25 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260