IP65 (The specified IP65/IP66 degree of protection applies exclusively to the interface between the connector and the mounting flange. To ensure a leak-tight seal at the connection between the connector and the housing, the screw holes must be sealed separately unless blind holes have been drilled.)