Wire to board -pistoliittimet kalustuksiin

Kaapelikalustukseen optimoidut wire to board -pistoliittimet

Push-in- ja puristusliitännällä varustetut kaapelikokoonpanojen wire to board -pistoliittimet koostuvat vaaka- tai pystysuuntaan liitettävistä pistokkeista ja perusosista sekä seinämäläpivienneistä. Puristuskoskettimia on saatavana johtimille AWG: 28...14. CONNEXIS-tuoteohjelman D21-, D31- ja D32-sarjojen pistoliittimet, joiden rasteri on 2,5 mm, 3,81 mm ja 5,08 mm, soveltuvat lukuisiin signaali- ja pienjännitesyöttöihin.

Go to Product Detail Page for item 1341274
DD31PC 2,2/ 4-3,81-Y - PCB connector
DD31PC 2,2/ 4-3,81-Y - PCB connector
1341274

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 4, product range: DD31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1376626
DD32PC 2,2/ 6-5,08-XX - PCB connector
DD32PC 2,2/ 6-5,08-XX - PCB connector
1376626

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 6, product range: DD32PC 2,2/.., pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340489
DD31H 2,2/16-H-3,81-X - PCB header
DD31H 2,2/16-H-3,81-X - PCB header
1340489

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 16, product range: DD31H 2,2/..-H, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340494
DD31H 2,2/ 4-V-3,81-X - PCB header
DD31H 2,2/ 4-V-3,81-X - PCB header
1340494

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 4, product range: DD31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340615
DD31H 2,2/10-V-3,81-X - PCB header
DD31H 2,2/10-V-3,81-X - PCB header
1340615

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 10, product range: DD31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378286
D32H 2,2/ 2-V-5,08-Y - PCB header
D32H 2,2/ 2-V-5,08-Y - PCB header
1378286

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 2, product range: D32H 2,2/..-V, pitch: 5.08 mm, connection method: Crimp connection, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378271
DD32H 2,2/12-H-5,08-XX - PCB header
DD32H 2,2/12-H-5,08-XX - PCB header
1378271

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD32H 2,2/..-H, pitch: 5.08 mm, connection method: Crimp connection, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340904
D31PC 2,2/ 4-3,81-Y - PCB connector
D31PC 2,2/ 4-3,81-Y - PCB connector
1340904

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: D31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1341376
DD31H 2,2/ 8-H-3,81-Y - PCB header
DD31H 2,2/ 8-H-3,81-Y - PCB header
1341376

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 8, product range: DD31H 2,2/..-H, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1339716
D31H 2,2/ 3-V-3,81-X - PCB header
D31H 2,2/ 3-V-3,81-X - PCB header
1339716

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: D31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Edut

  • Yksilölliset merkinnät numeroilla, kirjaimilla ja merkeillä varmistavat nopean ja turvallisen asennuksen
  • Kiinteästi integroitu koodaus varmistaa virheettömän kytkennän
  • Laitekehityksen design-in-tuki M-CAD-/E-CAD-tietojen ja maksuttoman näytepalvelun avulla
  • Aikaa säästävä push-in-liitäntä ei vaadi työkaluja
  • Esiasennetut pistokkeet helpottavat ja nopeuttavat valmistusta
Maksuttomat näytekappaleet
Testaa wire to board -pistoliittimiä

Haluaisitko tutustua CONNEXIS-tuoteohjelman wire to board -pistoliittimiin? – Tilaa näytekappale maksutta työpaikallesi. Asiantuntijamme ovat valmiina antamaan henkilökohtaista neuvontaa, jotta löydät optimaalisen ratkaisun sovellukseesi. Tutustu Phoenix Contactin innovatiivisen liitäntätekniikan etuihin.

Tilaa näytepaketti nyt
Näytekappaleen tilaus wire to board -pistoliittimestä

CONNEXIS-sarjan wire to board -tuotevalikoima yhdellä silmäyksellä


Tekniset tiedot vertailussa

Vertaile tuotetietoja ja valitse käyttökohteeseesi sopiva tuotesarja.

D21
D31 | DD31PS
D32
D21

D31 | DD31PS

D32

Liitäntätekniikka Puristusliitäntä Puristusliitäntä (D31) | Push-in-liitäntä (DD31PS) Puristusliitäntä
Napaluku 6...20 2...20 (D31) | 4...20 (DD31PS) 2...20
Rasteri 2,50 mm 3,81 mm 5,08 mm
Virta 5 A 8 A 8 A
Jännite (III/2) 160 V 160 V 320 V
Tuoteluettelo Tuoteluettelo Tuoteluettelo

Tuotevalikoima yhdellä silmäyksellä

Interaktiivinen kuvakartta: Yleiskatsaus wire to board -pistoliittimistä
Piirikorttipistoliittimet puristusliitännällä
Puristusliitäntäiset piirikorttipistoliittimet on optimoitu automatisoitua valmistusta varten.
Piirikorttipistoliittimet puristusliitännällä
Irtoliitäntöjen toteutus
Voit toteuttaa wire to wire -liitäntöjä CONNEXIS-tuotesarjan irtoversiolla.
Irtoliitäntöjen toteutus
Perusosat erilaisina rakenteina
Rakenteeltaan horisontaaliset ja vertikaaliset perusosat mahdollistavat piirikortin tehokkaan suunnittelun.
Perusosat erilaisina rakenteina
Seinämäläpivientien toteutus
CONNEXIS-tuotesarjassa on myös seinämäläpivientejä optimaaliseen liitäntään kotelon seinämän läpi.
Seinämäläpivientien toteutus
Piirikorttipistoliittimet yksi- tai kaksirivisenä rakenteena
Yksi- tai kaksirivinen rakenne mahdollistaa laitevalmistajille liitäntöjen tehokkaan ja kompaktin toteutuksen.
Piirikorttipistoliittimet yksi- tai kaksirivisenä rakenteena
Push-in-liitäntätekniikka
Työkaluton ja aikaa säästävä push-in-liitäntä helpottaa asennusta huomattavasti.
Push-in-liitäntätekniikka

Wire to board -pistoliittimien tärkeimmät ominaisuudet

D21-sarjan wire to board -pistoliittimet puristusliitännällä
D31-sarjan wire to board -pistoliittimet puristusliitännällä
  DD31PS-sarjan wire to board -pistoliittimet push-in-liitännällä
D32-sarjan wire to board -pistoliittimet puristusliitännällä
D21-sarjan wire to board -pistoliittimet puristusliitännällä

D21-sarjan erilaiset rakenteet ja versiot, kuten esim. irtoliitännät ja seinämäläpiviennit, mahdollistavat käytön erilaisissa sovelluksissa. Wire to board -pistoliittimet ovat saatavina kaksirivisenä mallina, jossa on 6–20 napaa 2,50 mm:n rasterissa.

Tuoteluettelo
D31-sarjan wire to board -pistoliittimet puristusliitännällä

D31-sarjan erilaiset rakenteet ja versiot, kuten esim. irtoliitännät ja seinämäläpiviennit, mahdollistavat käytön erilaisissa sovelluksissa. Wire to board -pistoliittimiä on saatavana yksi- tai kaksirivisenä versiona napaluvuilla 2–20 puristusliitäntätekniikkaa varten.

Tuoteluettelo
  DD31PS-sarjan wire to board -pistoliittimet push-in-liitännällä

DD31PS-sarjan erilaiset rakenteet ja versiot, kuten esim. irtoliitännät ja seinämäläpiviennit, mahdollistavat käytön monissa erilaisissa sovelluksissa. Push-in-liitännällä varustettuja wire to board -pistoliittimiä on saatavana kaksirivisinä versioina napaluvuilla 4–20 ja 3,81 mm:n rasterissa.

Tuoteluettelo
D32-sarjan wire to board -pistoliittimet puristusliitännällä

D32-sarjan erilaiset rakenteet ja versiot, kuten esim. irtoliitännät ja seinämäläpiviennit, mahdollistavat käytön erilaisissa sovelluksissa. Wire to board -pistoliittimet ovat saatavina yksi- tai kaksirivisenä mallina, jossa on 2–20 napaa 5,08 mm:n rasterissa.

Tuoteluettelo

Wire to board -pistoliittimet push-in-liitäntätekniikalla


Wire to board -pistoliittimet push-in-liitännällä

Ennätysaika teknologiamuutoksen avulla CONNEXIS-sarja nyt myös push-in-liitännällä varustettuna

Uudet push-in-liitäntätekniikalla varustetut CONNEXIS-sarjan wire to board -pistoliittimet helpottavat ja nopeuttavat johdotusta kentällä ja tehtaalla. Eri rasterit ja rakenteet mahdollistavat monipuolisen käytön robotiikassa, hissitekniikassa tai akkujen hallinnassa.

Push-in-liitäntäinen CONNEXIS asiantuntijan tarkastuksessa

Lue tuoteasiantuntija André Gorellin haastattelusta, miksi push-in-liitäntä on lisätty kaapelikokoonpanoihin optimoituihin piirikorttipistoliittimiin. Ja mihin sovelluksiin push-in-liitännällä varustettu CONNEXIS-tuotevalikoima soveltuu ihanteellisesti.

Push-in-sarjojen edut yksityiskohtaisesti

Push-in-liitäntäisten wire to board -pistoliittimien asennus ilman työkaluja
Virheettömät kytkennät push-in-liitännällä varustetuilla wire to board -pistoliittimillä
Vaivaton yhteensopivuus push-in-liitännällä varustetuilla wire to board -pistoliittimillä
Nopeampi ja turvallisempi kokoonpano push-in-liitäntäisillä wire to board -pistoliittimillä
Design-in-tuki push-in-liitännällä varustettujen wire to board -pistoliittimien yhteydessä
Push-in-liitäntäisten wire to board -pistoliittimien asennus ilman työkaluja

Push-in-liitäntätekniikka mahdollistaa joustavan johdotuksen kentällä ja tehtaalla komponenteille, joita ei ole valmiiksi asennettu. Työkaluttoman suoran kytkennän ansiosta push-in-tekniikka helpottaa johdotusta huomattavasti ja täydentää täydellisesti puristusliitäntäisiä piirikorttipistoliittimiä. Käyttöpainikkeet on värikoodattu helppokäyttöisyyden vuoksi.

Virheettömät kytkennät push-in-liitännällä varustetuilla wire to board -pistoliittimillä

Virhekytkentöjen estämiseksi Phoenix Contactilta on saatavana koodattuja pistokkeita ja perusosia. Koodaus tapahtuu kiinteästi integroidun mekaanisen rakenteen avulla muovikotelon sisällä tai ulkopuolella. Valittavina kolme koodausta: X- ja Y-versioiden lisäksi saatavana on myös Z-versio monimutkaisempiin sovelluksiin. Kaksirivisissä pistoliittimissä näitä kolmea mahdollisuutta voidaan lisäksi yhdistellä.

Vaivaton yhteensopivuus push-in-liitännällä varustetuilla wire to board -pistoliittimillä

Yhteensopivuus siellä, missä sillä on merkitystä: yksinkertaisissa korjauksissa, prototyyppien kehittämisessä, piensarjatuotannossa tai muuten valmiiksi johdotettujen järjestelmien asennuksen loppuvaiheessa. Pistoliittimien vakiorakenteen lisäjoustavuus vähentää seisokkiaikoja ja nopeuttaa kehitysprosesseja ja käynnistysvaiheita.

Nopeampi ja turvallisempi kokoonpano push-in-liitäntäisillä wire to board -pistoliittimillä

Selkeä näkymä omassa valmistuksessa tai asennuksessa kentällä pistokkeen yksiselitteisten optisten merkintöjen ansiosta: vakiotuotteiden monipuoliset, räätälöitävät merkinnät tampopainolla. Valittavina on erilaisia numeroita, kirjaimia ja merkkejä.

Design-in-tuki push-in-liitännällä varustettujen wire to board -pistoliittimien yhteydessä

Voit luottaa tukeemme: toimitamme kattavat tekniset tiedot sekä CAD-mallit ja E-CAD-tiedot laitekehitykseen. Lisäbonus päivittäisiin työtehtäviin: näytepalvelustamme saat maksuttoman tuotenäytteen muutaman päivän sisällä suoraan toimitusosoitteeseesi.

Wire to board -pistoliittimet puristusliitäntätekniikalla


Kilpa-auto, jossa on CONNEXIS-teksti edustamassa CONNEXIS-sarjan piirikorttipistoliittimiä

Kun nopeus ja tarkkuus merkitsevät kaikkea CONNEXIS puristusliitännällä

Puristusliitäntäiset piirikorttipistoliittimet kalustusta varten helpottavat ja nopeuttavat automatisoitua valmistusta. Uusi CONNEXIS-tuotevalikoima on kehitetty erityisesti kaapelikalustuksen vaatimuksiin. Puristusliitosten ansiosta sarjat soveltuvat erityisen hyvin automatisoituun valmistukseen.

CONNEXIS-pistoliittimet puristusliitännällä asiantuntijan tarkastuksessa

Lue tuotepäällikkö André Gorellin haastattelusta, miksi kaapelikokoonpanojen puristuspohjaiset piirikorttipistoliittimet helpottavat automatisoitua tuotantoa – ja mihin sovelluksiin ne sopivat erinomaisesti.

Puristusliitinsarjojen edut yksityiskohtaisesti

CONNEXIS-sarjan painettu wire to board -pistoliitin
CONNEXIS-sarjan wire to board -pistoliittimet integroidulla koodauksella
CONNEXIS-sarjan piirikorttipistoliittimet
CONNEXIS-sarjan wire to board -pistoliittimet
Tina- tai kultapinnoitetut wire to board -pistoliittimet kalustuksiin
Wire to board -pistoliittimet halogeenitonta muovia
CONNEXIS-sarjan painettu wire to board -pistoliitin

Selkeä näkymä omassa valmistuksessa tai asennuksessa kentällä pistokkeen yksiselitteisten optisten merkintöjen ansiosta: vakiotuotteiden monipuoliset, asiakaskohtaiset merkinnät tampopainolla. Valittavina on erilaisia numeroita, kirjaimia ja merkkejä.

CONNEXIS-sarjan wire to board -pistoliittimet integroidulla koodauksella

Virhekytkentöjen estämiseksi Phoenix Contactilta on saatavana koodattuja pistokkeita ja perusosia. Koodaus tapahtuu kiinteästi integroidun mekaanisen rakenteen avulla muovikotelon sisällä tai ulkopuolella. Voit valita kolmesta koodauksesta. X- ja Y-versioiden lisäksi saatavana on myös Z-versio monimutkaisempiin sovelluksiin. Kaksirivisissä pistoliittimissä näitä kolmea mahdollisuutta voidaan lisäksi yhdistellä.

CONNEXIS-sarjan piirikorttipistoliittimet

Nopea reitti yksilölliseen ratkaisuun: kattavan tuotevalikoimamme lisäksi toimitamme monipuolisia, asiakaskohtaisia ratkaisuja. Säästä aikaa omassa valmistuksessa kalustamalla omien tarpeidesi mukaisia kaapeleita, perusosia ja pistokkeita. Lisäksi esiasennetun pistoliitinjärjestelmän avulla vältetään virhekytkennät omassa asennuksessa.

CONNEXIS-sarjan wire to board -pistoliittimet

Voit luottaa tukeemme: toimitamme kattavat tekniset tiedot sekä CAD-mallit ja E-CAD-tiedot laitekehitykseen. Lisäbonus päivittäisiin työtehtäviin: näytepalvelustamme saat maksuttoman tuotenäytteen muutaman päivän sisällä suoraan toimitusosoitteeseesi.

Näytepalveluun
Tina- tai kultapinnoitetut wire to board -pistoliittimet kalustuksiin

Aina oikea valinta: päätät itse, mikä materiaali on oikea sovellukseesi. Siksi Phoenix Contact tarjoaa sekä tina- että kultapinnoitettuja puristuskoskettimia. Molemmat pintaversiot säilyttävät siirtolaatunsa pitkään. Alussa tuotevalikoimassa on saatavana tinapinnoitettu järjestelmä. Vuoden kuluessa valikoima täydentyy kultapinnoituksella.

Wire to board -pistoliittimet halogeenitonta muovia

Rakennusalalla, erityisesti sähköasennuksessa, on jo nyt havaittavissa halogeenittomien muovien tarpeellisuus ja merkitys.Phoenix Contact näkee tarpeelliseksi suojata ihmisiä ja ympäristöä jo materiaalin valinnassa ja tuoda siten tärkeän panoksensa turvallisuuden edistämiseen.

Kaksi työntekijää tutkivat tuotenavigaattoria tabletilla, yläpuolella erilaisia tuotevälähdyksiä

Tuotenavigaattori Saat yleiskatsauksen kattavasta tuotevalikoimastamme

Tutustu nopealla yleissilmäyksellä laiteliitännän piirikorttiliittimiin, pistoliittimiin ja elektroniikkakoteloihin. Tuotenavigaattori auttaa siinä jakamalla valikoiman eri tuoteryhmiin.

CONNEXIS-sarjan esiasennetut pistokkeet

Suunnittele kanssamme yksilöllinen esiasennettu pistoke

Kattavan valikoimamme lisäksi toimitamme monipuolisia, asiakaskohtaisesti mukautettuja ratkaisuja. Kalusta omien tarpeidesi mukaisia kaapeleita, perusosia ja pistokkeita, joilla säästät arvokasta aikaa valmistuksessa.

E-julkaisu
CONNEXIS-tuotevalikoima yhdellä silmäyksellä

Lue tästä sähköisestä julkaisusta, miksi CONNEXIS-valikoiman pistoliittimet soveltuvat erinomaisesti automatisoituihin valmistusprosesseihin. Tutustu näiden erityisten wire to board -pistoliittimien monipuolisuuteen.

Avaa e-julkaisu
Automatisoitu valmistus teollisuusroboteilla