Conectori de instalare și cabluri de instalare

Conectori de instalare

Cu conectorii noștri de instalare, poți conecta cablurile simplu și flexibil. În funcție de aplicație, alege între conexiunea simplă prin cablu, distribuția de energie eficientă sau conectarea compactă a dispozitivelor. Carcasele robuste și gradele ridicate de protecție până la IP69K permit transmiterea sigură a puterii în zonele exterioare și umede.

Go to Product Detail Page for item 1070200
PRC 3-HEAD-MS6-2 - Contact carrier
PRC 3-HEAD-MS6-2 - Contact carrier
1070200

Contact carrier, Range of articles: PRC 35, color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.

Go to Product Detail Page for item 1014530
PRC 5-FC-MS6 8-21 - Connector
PRC 5-FC-MS6 8-21 - Connector
1014530

Connector, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 21 mm, Ensures touch protection

Go to Product Detail Page for item 1017635
PRC 3-FC-FS6 8-21 HR - Coupler connector
PRC 3-FC-FS6 8-21 HR - Coupler connector
1017635

Coupler connector, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), color: black, number of positions: 3, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 21 mm, Variant for manual release

Go to Product Detail Page for item 1070197
PRC 5-HEAD-FS6-1 - Contact carrier
PRC 5-HEAD-FS6-1 - Contact carrier
1070197

Contact carrier, Range of articles: PRC 35, design: Release with tool or by hand (see accessories), color: black, number of positions: 5, min. conductor cross-section: 1.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.

Go to Product Detail Page for item 1308660
PRC 20/5-C1-FC-MS2,5 6-14 - Connector
PRC 20/5-C1-FC-MS2,5 6-14 - Connector
1308660

Connector, Range of articles: PRC 20, color: black/red, number of positions: 5, min. conductor cross-section: 0.5 mm2, max. conductor cross-section: 2.5 mm2, rated voltage: 400 V, rated current: 20 A, Connection method: Screw connection, min. cable diameter: 8 mm, max. cable diameter: 14 mm, Setting option for release: 1. with a tool or 2. by hand, scope: AC

Avantajele dumneavoastră

  • Tehnologia de conectare adecvată pentru fiecare aplicație: contact IDC mai rapid, tehnologie de tip push-in simplă și conexiune cu șurub cu eficiență dovedită
  • Configurare simplă și rapidă, fără scule speciale
  • Configurarea flexibilă a distribuției de energie, prin variantele fixe și conectabile
  • Fiabilitate ridicată datorită carcaselor robuste până la gradul de protecție IP66/IP68/IP69, cu rezistență la șoc IK08
  • Sistem electronic protejat în mod consecvent, deoarece carcasa nu trebuie deschisă nici pentru conectarea cablului de alimentare

Produse noi

Distribuitoare de energie din seria PRC 20
Distribuitoare IPD pentru instalația electrică
Conectori de instalare QPD STAS 3

Distribuitor de energie debroșabil până la 20 A

Asamblat pentru instalare rapidă

Distribuitorul de energie preasamblat permite o instalare simplă și rapidă cu conectori din seria PRC 20. Distribuitorul preconfigurat este disponibil în 16 variante și poate fi instalat simplu prin Plug-and-Play.

Caracteristici principale

  • Tensiune nominală: 400 V CA / 500 V CC (IEC) (III,2)
  • Curent nominal: 20 A
  • Grad de protecție până la IP69
  • Categoria de impact: IK08 (-25 °C)
  • Cu 2 până la 5 poli
  • Codare: mecanică și pe culori
  • Număr de intrări: 1
  • Număr de ieșiri: 2

Avantaje

  • Efort redus de instalare pe șantier datorită Plug-and-Play
  • Mai puține erori de cablare datorită inspecției 100 % în timpul producției
  • Blocare/deblocare manuală și cu unelte pentru mai multă flexibilitate la fața locului
  • „Plug-and-forget” prin utilizarea de materiale dovedite
  • Utilizare mai sigură chiar și în condiții de mediu extreme

Distribuitoare pentru instalația electrică

Distribuție simplă și fără unelte a energiei

Distribuitoarele de instalație IPD permit o distribuție simplă și sigură a energiei în clădiri sau în sisteme de infrastructură. Instalarea conectorilor cu 3 și 5 poli cu secțiuni ale conductorilor de până la 2,5 mm² se realizează în mod eficient și fără unelte, prin simpla conectare a acestora.

Caracteristici principale

  • Distribuitor H și în Y
  • Versiuni cu 3 și 5 poli
  • Sistem de închidere rapidă tip baionetă
  • Tensiune: 500 V
  • Curenți până la 20 A
  • Conector cu secțiune a conductorului: 0,5 mm² ... 2,5 mm²
  • Grad de protecție: IP66/IP68/IP69K

Avantaje

  • Economie semnificativă de timp datorită conexiunii fără unelte și debroșabile
  • Montare simplă, chiar și în situații de montare foarte dificile, datorită sistemului de blocare rapidă tip baionetă
  • Codare mecanică pentru evitarea conectării eronate pentru o instalare sigură
  • Utilizare eficientă în aer liber și în medii umede datorită gradului ridicat de protecție

Conectori de instalare QPD STAS 3

Conectarea simplă a jaluzelelor și copertinelor

Conectorii de instalare liber configurabili QPD STAK/STAS 3 sunt special concepuți pentru conectarea motoarelor jaluzelelor, rulourilor și copertinelor. Datorită conexiunii IDC, instalarea este foarte rapidă, fără șuruburi și fără dezizolare.

Caracteristici principale

  • Tehnologie de conectare rapidă QUICKON (IDC)
  • Cu 4 poli (cu 3 poli + PE)
  • Tensiune: 400 V
  • Curent: 16 A
  • Grad de protecție: IP54
  • Domeniu de temperatură: -40° C ... +100° C

Avantaje

  • Economie de timp de până la 80 % la conectarea la fața locului
  • Configurare simplă și rapidă, fără unelte speciale
  • Eficiență ridicată datorită carcasei robuste, rezistente la vibrații

GameChangers de la Phoenix Contact pentru conectarea dispozitivelor

GameChangers pentru conectarea dispozitivelor

Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

Configurator pentru conectori de instalare și distribuitoare de instalație IPD

Distribuție a energiei IPD configurată confortabil și individual

Configurator pentru conectori de instalare și distribuitoare de instalație

Configurează-ți în mod confortabil distribuția energiei cu ajutorul conectorilor de instalare și a distribuitoarelor de instalație IPD. Adaptează-ți conectorii și lungimile cablurilor în mod simplu în funcție de cerințele tale. Navigarea intuitivă a meniului și afișajul 3D fac din configurare o joacă de copii. Exportă lista de articole sau comandă-ți soluția direct.

Conector de instalare IPD cu tehnologie de tip push-in

Experimentează distribuția simplă a energiei cu ajutorul conectorilor de instalare și a distribuitoarelor de instalație IPD. Sistemul de instalare IPD este complet debroșabil și, datorită tehnologiei de tip push-in și a sistemului de blocare rapidă, permite o instalare confortabilă, fără unelte, chiar și în zone greu accesibile. Pentru o cablare stabilă de lungă durată în exterior sau medii industriale dificile, instalarea cu protecție IP66, IP68 și IP69K asigură rezistența la apă și praf.

Vizualizare 3D

Vizualizare 360° a conectorilor de instalare IPD

Conectorii de instalare IPD impresionează prin manevrarea simplă și instalarea sigură. Datorită conexiunii de tip push-in de pe partea dispozitivului și a conexiunii Push-Lock de pe teren, poți asambla rapid și confortabil conectorii și trecerile prin panou fără unelte. Sistemul de blocare rapidă tip baionetă garantează o montare simplă și sigură chiar și în situații de montare foarte dificile.

Avantajele IPD pe scurt

Conector de instalare IPD debroșabil cu conexiune Push-Lock
Cablare automatizată cu conexiune de tip push-in
Sistem de blocare rapidă tip baionetă
Conector de curent continuu și trecere prin panou IPD
Treceri prin panou IPD
Protecție IP eficientă
Conector de instalare IPD debroșabil cu conexiune Push-Lock

Conexiunea Push-Lock a conectorului de instalare IPD debroșabil facilitează o instalare rapidă a conductorilor flexibili și rigizi. Deschizi și închizi cu ușurință punctul de conectare cu ajutorul pârghiei.

Cablare automatizată cu conexiune de tip push-in

Trecerile prin panou IPD cu conexiune de tip push-in oferă o modalitate de configurare fără unelte prin conectarea directă a conductorilor pretratați și rigizi. Acest lucru înseamnă că roboții de cablare pot, de asemenea, să conecteze automat componentele la dispozitiv.

Sistem de blocare rapidă tip baionetă

Instalarea poate fi foarte simplă, în special în situații de montare dificile. Conectorii IPD sunt prevăzuți cu un sistem de blocare rapidă tip baionetă, astfel încât să poți lucra confortabil chiar și în condiții nefavorabile. Poziția de conectare se fixează în mod clar și sigur, cu codare mecanică împotriva conectării incorecte și protecție la atingere conform DIN EN 0105.

Conector de curent continuu și trecere prin panou IPD

Cu ajutorul conectorului de curent continuu cu 5 poli și a trecerii prin panou IPD, poți realiza cu ușurință ieșirea dispozitivului de curent continuu debroșabil. Conductorii pot fi conectați în mod confortabil pe teren și pe partea dispozitivului fără unelte, datorită conexiunii de tip push-in sau a conexiunii Push-Lock.

Mai multe despre conectorii de curent continuu și trecerile prin panou IPD
Treceri prin panou IPD

Cu treceri prin panou IPD pentru o conexiune directă a cablului, economisești conectorul de câmp. Cablul este pur și simplu introdus prin mufa de trecere de pe teren și conectat extrem de ușor direct la dispozitiv prin intermediul tehnologiei de tip push-in. Apoi, blochează pur și simplu mufa de trecere și elimină tensiunea prin intermediul piuliței, gata.

Către trecerile prin panou IPD
Protecție IP eficientă

Cablare stabilă pe termen lung în medii exterioare și industriale: datorită IP66, IP68 și IP69K din sistemul complet, instalația ta este protejată împotriva apei și a prafului, pentru instalații deosebit de eficiente în medii dificile.

Conector de instalare QPD cu conexiune IDC

În domeniul industrial, distribuția energiei nu trebuie să fie un proces laborios. Sistemul robust de instalare QPD IP68/69K, pentru valori de până la 690 V/40 A, răspunde acestei necesități. Datorită conexiunii cu dislocare IDC QUICKON testate, cablurile de până la 5 x 6,0 mm² pot fi conectate fără dezizolare și fără unelte speciale. Prin manevrarea rapidă și simplă, timpul de conectare este scurtat cu până la 80 %.

Conectori pentru cablu QPD

Conectori pentru cablu din seria QPD

Descoperă eficiența conectorilor pentru cablu din seria QPD de la Phoenix Contact. Conectorii compacți pentru cablu facilitează enorm prelungirea sau repararea cablurilor. Datorită tehnologiei avansate de conectare prin perforarea izolației IDC, poți reduce volumul de muncă cu până la 80 %. Poți finaliza lucrările electrice în cel mai scurt timp. Conectorii pentru cablu QPD sunt un ajutor indispensabil pentru orice electrician – de exemplu, pe șantierele de construcții, în producția de utilaje și sisteme sau pentru instalațiile electrice generale.

Instalare rapidă, fără unelte speciale

Distribuția energiei nu trebuie să fie un proces laborios. Acest lucru este dovedit de conectorii pentru cablu QPD. Conexiunea rapidă IDC funcționează fără dezizolarea lițelor. Nu sunt necesare unelte speciale costisitoare pentru instalare. Urmărește videoclipul pentru a vedea cât de ușoară este instalarea.

Vizualizare 3D

Vizualizarea 360° a sistemului de instalare QPD

Conectorii de instalare QPD îți permit să conectezi cablurile în mod confortabil și sigur. Nu mai este nevoie să slăbești și să strângi șuruburile. Instalarea este rapidă datorită tehnologiei de deplasare a izolației IDC. Acest lucru economisește timp și previne erorile de conectare.

QUICKON - conexiune sigură în doar câțiva pași

Conexiune prin perforarea izolației QUICKON la îndepărtarea învelișului cablului și pregătirea conductorului PE
Piuliță QUICKON cu conductori în ghidajele pentru fire
Tăierea capetelor toroanelor pentru conexiune prin perforarea izolației QUICKON
Piulița este înșurubată pe suportul de contacte
Înșurubarea manuală a piuliței QUICKON
Cablu de instalare cu tehnologie de conectare rapidă
Conexiune prin perforarea izolației QUICKON la îndepărtarea învelișului cablului și pregătirea conductorului PE

Îndepărtați învelișul cablului și pregătiți conductorul PE.

Piuliță QUICKON cu conductori în ghidajele pentru fire

Introducerea firelor în piulița QUICKON și fixarea prin blocare a acestora în ghidajele marcate aferente (1, 2, 3 …).

Tăierea capetelor toroanelor pentru conexiune prin perforarea izolației QUICKON

Tăierea la același nivel a capetelor toroanelor.

Piulița este înșurubată pe suportul de contacte

Așezați piulița pe suportul de contacte și strângeți-o până la opritor sau cu cuplul de strângere specificat.

Înșurubarea manuală a piuliței QUICKON

Poziția optimă de înșurubare este indicată printr-un clic perceptibil. Piulița QUICKON este strânsă astfel încât să nu mai poată fi desfăcută cu mâna.

Cablu de instalare cu tehnologie de conectare rapidă

Cablul este conectat rapid și simplu, fără scule speciale.

Conector de instalare PRC cu conexiune cu șurub

Conectorii de instalare PRC sunt adecvați în mod optim pentru transmiterea compactă și sigură de putere de până la 35 A. Gradele ridicate de protecție și rezistența la impact până la IK08 asigură distribuția curentului chiar și în condiții de mediu extreme. Mecanismul de blocare, manual sau cu o unealtă, oferă flexibilitate la instalare și la întreținerea sistemului.

Avantajele PRC pe scurt

Conectori de instalare din seria PRC 20 și 35
Tehnologii de blocare PRC
Ciocanul lovește conectorul PRC
PRC 20 cu conexiune cu șurub sau conexiune prin sertizare
Codare mecanică și pe culori pentru conectorii PRC 20
Conectori de instalare din seria PRC 20 și 35

Economisitor de spațiu pentru distribuția de energie debroșabilă: cu PRC poți transmite curenți de până la 35 A într-un spațiu mic. Interfețele dispozitivului sunt disponibile cu contacte tată și contacte mamă. O protecție integrată împotriva răsucirii asigură o aliniere eficientă în peretele dispozitivului. Acest lucru oferă zone de conectare clar structurate, mai mult spațiu și flexibilitate în ceea ce privește designul dispozitivului.

Către lista de produse pentru conectori PRC 20
Tehnologii de blocare PRC

Flexibilitate care dă roade: blocarea deblocabilă manual sau cu o unealtă îți oferă și mai multă libertate în timpul instalării și întreținerii. Conectorul poate fi deblocat ușor folosind o pârghie de eliberare manuală sau o șurubelniță dreaptă.

Către lista de produse pentru conectori PRC 20
Ciocanul lovește conectorul PRC

PRC este proiectat pentru extreme. Fie că este cald sau rece, uscat sau umed, în interior sau la exterior: datorită gradelor ridicate de protecție până la IP69, PRC îți asigură distribuția curentului chiar și în condiții de mediu solicitante. Rezistența la impact IK08 face din conectorii PRC o soluție robustă chiar și în cazul vibrațiilor sau șocurilor.

Către lista de produse pentru conectori PRC 20
PRC 20 cu conexiune cu șurub sau conexiune prin sertizare

Alegerea îți aparține! Folosind tehnologia de conectare cu șurub poți configura cablurile la fața locului fără unelte speciale. Beneficiezi de protecția preinstalată a conductorilor, astfel încât poți conecta în siguranță și conductorii netratați. În cazul în care configurezi un număr mare de cabluri, conexiunea prin sertizare permite o conexiune rapidă, automatizată. Alege soluția cea mai potrivită aplicației tale.

Către lista de produse pentru conectori PRC 20
Codare mecanică și pe culori pentru conectorii PRC 20

Caracteristicile inteligente, cum ar fi codarea mecanică, te sprijină la punerea în funcțiune rapidă și fără erori. Conectorii PRC 20 separă variantele cu numere diferite de poziții, precum și cele cu o singură poziție. Codul de culoare integrat al diferitelor tipuri de semnale facilitează identificarea clară în teren.

Către lista de produse pentru conectori PRC 20

Ideal pentru numeroase aplicații Sistemele noastre de instalare oferă o distribuție flexibilă și viabilă a energiei în aplicații în clădiri, industriale și în aer liber.

Iluminare pentru tuneluri
Infrastructură rutieră
Turbine eoliene într-un parc solar
Producție de energie
Autovehicule electrice sub parc de încărcare alimentat cu energie solară
Mobilitate electrică
Stație de bază LTE (evoluție pe termen lung)
Telecomunicații
Interiorul unei clădiri de birouri
Infrastructura clădirilor
Navă de containere
Marină și offshore
Bandă transportoare
Logistică
Clădiri de producție
Producție
Instalație de încălzire, ventilație și climatizare pe un acoperiș
Încălzire, ventilație și climatizare
Stație de încărcare pentru biciclete electrice
Micromobilitate
BROȘURĂ ELECTRONICĂ
Prezentare sisteme de instalare

Informează-te despre portofoliul nostru de sisteme de instalare. În funcție de aplicație, alege între conexiunea simplă prin cablu, distribuția de energie eficientă sau conectarea compactă a dispozitivelor.

Citește acum broșura
Sisteme de instalare IPD, QPD și PRC