Accessories Description Item no. Description Item no. For plotting and engraving 0806932 ① Marker labels for H and T distributors Printable Diameter 7 mm ② Sealing plug, IP68 Diameter 10 mm Diameter 14 mm For 1.5 mm², 3- / 4-pos., black 0819453 1400255 1400284 1400270 1414722 ⑥ Protective cap for QUICKON connection, IP50 ⑦ Protective cap for connectors, IP50 For 1.5 mm², 3- / 4-pos. For 1.5 mm², 5-pos. For 2.5 mm², 4-pos. For 2.5 mm², 5-pos. For 6 mm², 5-pos. For 1.5 mm², 3- / 4-pos. For 1.5 mm², 5-pos. For 2.5 mm², 4-pos. For 2.5 mm², 5-pos. For 6 mm², 5-pos. For 1.5 mm², 5-pos. / 2.5 mm², 4-pos., wrench size 22 For 2.5 mm², 5-pos., wrench size 27 For 1.5 mm², 3- / 4-pos. For 1.5 mm², 5-pos. For 2.5 mm², 4-pos. For 2.5 mm², 5-pos. For 6 mm², 5-pos. For one AS-i cable, 2.5 mm², 4-pos. For two AS-i cables, 2.5 mm², 4-pos. 1414723 1414758 1414758 1404528 1411403 1414724 1414759 1414759 1404529 1411404 1670206 1670646 1414729 1414760 1425950 1404530 1411402 1582462 1582464 1404531 ③ Protective cap for panel feed-throughs, captive, IP68 For 1.5 mm², 5-pos., black 1414728 For 2.5 mm², 4-pos., black 1277189 For 2.5 mm², 5-pos., gray 1404526 For 2.5 mm², 5-pos., black 1404525 For 6 mm², 5-pos., gray 1411401 For 6 mm², 5-pos., black 1411400 ④ Locking nut M16, green M20, black M25, black Pg21, black ⑤ Insulating sleeve for spade connector 14 Phoenix Contact 1640692 1586099 1640715 1582655 1670497 ⑧ Socket wrench for QUICKON nuts ⑨ Coding profile ⑩ Seal for AS-interface cables ⑪ Shielding foil for fixing the braided shield of shielded cables