Conectori circulari

Conectori circulari

Pentru automatizarea industrială, Phoenix Contact oferă conectori circulari metrici în numeroase designuri: de la mic la mare, drept sau în unghi, turnat sau configurabil pe teren. Portofoliul cuprinzător de conectori circulari facilitează soluții variate pentru transmiterea de semnale, date și putere.

Go to Product Detail Page for item 1341722
M23-06S1N128002S - Cable connector
M23-06S1N128002S - Cable connector
1341722

M23, Cable connector, series: M23 PRO, straight, shielded: yes, ONECLICK fast locking system, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Solder connection, cable diameter range: 4 mm ... 8.5 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Go to Product Detail Page for item 1412508
SACC-M10-NUT - Flat nut
SACC-M10-NUT - Flat nut
1412508

Flat nut, for threads M10 x 0.75, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1620152
CA-16P1N8A90DN - Coupler connector
CA-16P1N8A90DN - Coupler connector
1620152

M23, Coupler connector, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Pin, Crimp connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1224385
SACCBP-FS-5CON-M16/2,0-PUR PP - Device connector rear mounting
SACCBP-FS-5CON-M16/2,0-PUR PP - Device connector rear mounting
1224385

Device connector rear mounting, 5-position, PUR halogen-free, black-gray RAL 7021, shielded, Socket, straight, M12-Push-pull external locking, A-coding, on free cable end, Cable connection, cable length: 2 m, 0.34 mm2, PUR halogen-free black, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1620023
CA-17P1N129008 - Coupler connector
CA-17P1N129008 - Coupler connector
1620023

M23, Coupler connector, series: CA, straight, shielded: yes, for standard and SPEEDCON interlock, No. of pos.: 17, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 10 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Go to Product Detail Page for item 1619422
CA-06S1N8AT006S - Cable connector
CA-06S1N8AT006S - Cable connector
1619422

M23, Cable connector, series: CA, angled, shielded: yes, SPEEDCON, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 4 mm ... 6 mm, coding: N, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Avantaje

  • Întotdeauna soluția optimă datorită portofoliului variat de conectori circulari M5 până la M58
  • Transmitere sigură de semnale, date până la 10 Gbps și putere până la 150 A și 630 V
  • Economisirea timpului la conexiune, cu soluții de conectare inovatoare pentru dispozitive în toate gradele de protecție uzuale în industrie
  • Flexibilitate ridicată datorită adaptărilor individuale la necesitățile tale
Mostră gratuită
Comandă un set de mostre

Vrei să testezi conectorii circulari din seria M17-M40 PRO? Îți oferim asistență la selectarea și design-ul conectorilor. Beneficiezi de consiliere competentă cu privire la utilizarea conectorilor în proiectarea utilajelor și a sistemului tău.

Comandă o mostră
Exemplu de comandă M17-M40 PRO
Conectori și cabluri pentru semnale, date și putere

Conectori și cabluri pentru semnale, date și putere

Configurator pentru cabluri și linii

Configurați conexiunea prin cablu pentru transmisia semnalelor, a datelor și a puterii în medii IP6x sau pentru aplicații cu tablouri de distribuție. Lungimile și capetele de cablu liber selectabile permit configurări personalizate ale cablurilor.

Produse noi

M23 HYBRID conectori dispozitiv pentru procese de lipire
Conectori de date M12 Push-Pull pentru aplicații Ethernet
Conectori M12 push-pull cu opt poli
Conectori pentru dispozitive M12 în unghi pentru THR
Conectori pentru dispozitive M12 pentru procese de lipire
Conectori M12 push-pull pentru aplicații Ethernet
Conectori M12 push-pull liber configurabili

Conectori hibrizi M23 pentru circuitul imprimat

Soluție compactă 3-în-1

Noii conectori dispozitiv M23 HYBRID cu economie de spațiu pentru procesele de cositorire în val transmit în mod fiabil date, semnale și energie. Acestea impresionează prin proprietăți de compatibilitate electromagnetică îmbunătățite și fiabilitate datorită distanțelor scurte și eliminării punctelor de transfer electric.

Caracteristici principale

  • Sistem complet format din PCB, conectori de dispozitiv și de câmp, precum și cabluri hibride
  • Interfață hibridă de conectare: 4 + 4 + 4 + PE
  • Tensiuni de până la 630 V CA / 800 V CC
  • Curenți de până la 30 A
  • Rate de date de până la 100 Mbit (CAT5)
  • Pentru procese de cositorire în val
  • Conform RoHS II fără excepție 6c
  • Aprobare UL: UL 2237 / PVVA

Avantaje

  • Transmitere fiabilă de semnale, date și alimentare într-un singur conector
  • Montaj cu 80 % mai rapid și economisire de spațiu de 60 % comparativ cu ansamblurile de cabluri
  • Reducerea costurilor datorită eliminării conectorilor suplimentari pentru circuit imprimat
  • Reducerea complexității circuitului imprimat și a riscurilor referitoare la compatibilitatea electromagnetică
  • Eliminarea etapelor de lucru cu potențial ridicat de eroare

Cabluri de rețea M12 Push-Pull

Transmitere de date simplă și fiabilă

Conectorii M12 push-pull preasamblați pentru aplicații Ethernet oferă o transmisie simplă și sigură a datelor de mare viteză. Cablurile de rețea impresionează prin instalarea lor rapidă, fără unelte și sunt ecranate în mod absolut fiabil cu Advanced Shielding Technology.

Caracteristici principale

  • Blocare interioară și exterioară M12 Push-Pull
  • 8 pini, cod X
  • Ethernet CAT6A, 10 Gbps
  • Versiunea cu pini și mufe
  • Variante drepte și unghiulare
  • Ecranare 360° cu Advanced Shielding Technology
  • Cablu PUR fără halogen
  • Grad de protecție: IP65, IP67

Avantaje

  • Îmbinare rapidă și sigură, chiar și în spații restrânse și cu densitate mare de cablare
  • 80 % economie de timp în timpul instalării în comparație cu conexiunile cu șurub
  • Comunicare fără probleme cu transfer de date de înaltă viteză de până la 10 Gbps
  • Conexiune fiabilă a ecranării cu Advanced Shielding Technology
  • Gama de produse standardizată în conformitate cu IEC 61076-2-010 oferă un grad ridicat de protecție în viitor

Conectori M12 push-pull cu opt poli

Cablare simplă și rapidă a semnalului

Conectorii M12 push-pull oferă o cablare rapidă și sigură chiar și în spații restrânse. Acestea pot fi instalate fără unelte prin simpla conectare. Cablurile de semnal preasamblate cu cod A, cu opt poli, extind gama de produse.

Caracteristici principale

  • Blocare interioară și exterioară M12 Push-Pull
  • 8 pini, cod A
  • Variante ecranate și neecranate
  • Conectori tată și conectori mamă
  • Advanced Shielding Technology
  • Cablu PUR fără halogen
  • Grad de protecție: IP65, IP68

Avantaje

  • Îmbinare rapidă și sigură chiar și în spații restrânse și cu densitate mare de cablare
  • 80 % economie de timp în timpul instalării în comparație cu conexiunile cu șurub
  • Conectorii cu blocare interioară și exterioară facilitează conductorii liberi
  • Conexiune fiabilă a ecranării cu Advanced Shielding Technology
  • Gama de produse standardizată în conformitate cu IEC 61076-2-010 oferă un grad ridicat de protecție în viitor

Conector pentru dispozitive în unghi M12 pentru THR

Sporește eficiența în producție

Conectorul cu unghi de 90° în varianta M12 este proiectat pentru asamblarea automatizată și permite procese de montare eficiente. Datorită designului său în unghi, noul conector poate fi așezat în mod flexibil pe circuitul imprimat și, astfel, utilizat în spații înguste.

Caracteristici principale

  • Design în unghi
  • Pentru lipire prin reflow (THR)
  • Tensiuni până la 250 V
  • Curenți de până la 4 A
  • Disponibil cu codările A și D
  • 4, 5 și 8 poli
  • Variantă neecranată
  • Distribuție inversată a pinilor unui conector

Avantaje

  • Adecvat pentru Pick-and-Place: asamblarea automatizată pe circuitul imprimat ajută la sporirea eficienței în producție
  • Design optimizat: centru de greutate deplasat, așadar, acesta se așază „fără forță” pe circuitul imprimat fără cârlig
  • Flexibil: așezare și aliniere simplă pe circuitul imprimat, chiar și în spații înguste
  • Modular: compatibil cu carcasele THR disponibile

Conectori pentru dispozitive M12 pentru procese de lipire

Adaptare la cerințele viitorului în aplicația ta

Conectorii M12 fără plumb pentru procesele de cositorire în val sunt conformi cu RoHS II fără excepție 6c. Datorită compatibilității universale, poți integra conectorii fără probleme în configurația existentă a circuitului imprimat.

Caracteristici principale

  • Tensiuni până la 250 V
  • Curenți până la 4 A
  • Disponibili cu codările A, B și D
  • Cu 4 și 5 poli
  • Design drept sau în unghi

Avantaje

  • Configurații uzuale ale polilor și codare pentru transmisia de semnal și date, cu proiectare uniformă a designului
  • Montare simplă pe circuitul imprimat: conectori din două bucăți pentru cositorirea în val
  • Asamblare sigură: cârligele asigură fixarea pe circuitul imprimat
  • Sustenabili și pregătiți pentru viitor: fără plumb în conformitate cu RoHS II fără excepție 6c
  • Disponibilitate la nivel mondial datorită canalelor de distribuție globale

Conectori M12 push-pull pentru aplicații Ethernet

Transmisie de date simplă și cu economie de spațiu

Conectorii M12 push-pull gata de utilizare pentru aplicații Ethernet oferă o transmisie de date sigură de înaltă viteză și impresionează prin necesarul de spațiu extrem de redus. Datorită sistemului de blocare rapidă, instalarea se face fără efort prin simpla conectare la dispozitiv.

Caracteristici principale

  • Blocare interioară Push-Pull
  • Conexiune compactă prin sertizare
  • Codare X pentru aplicații Ethernet
  • Număr de poziții: 8
  • Secțiune transversală conexiune: 0,14 mm² ... 0,34 mm²
  • Ecranare la 360°
  • Variantă dreaptă și în unghi
  • Grad de protecție: IP65, IP67

Avantaje

  • Instalare simplă: conectare rapidă și sigură chiar și în spații limitate
  • Economie mare de spațiu: extrem de compact datorită spațiului mic de cablare și densității mari a contactelor
  • Utilizare sigură: conexiune eficientă a ecranării la 360°
  • Conexiune robustă: adecvat pentru aplicații feroviare cu solicitare ridicată la șocuri și vibrații
  • Siguranță ridicată pentru viitor: gamă de produse standardizată pentru o disponibilitate la nivel mondial

Conectori M12 push-pull liber configurabili

Conectare simplă cu tehnologia Push-Lock

Două tehnologii de vârf într-un singur conector M12: noii conectori M12 liber configurabili cu sistem de blocare rapidă Push-Pull și conexiune Push-lock permit conexiunea fără unelte a conductorilor și oferă o instalare sigură prin simpla conectare în portul dispozitivului.

Caracteristici principale

  • Instalare: sistem de blocare rapidă Push-Pull
  • Metodă de conectare: tehnologie de conectare Push-Lock
  • Conector de date: PROFINET CAT5 (100 Mbps), codat D, cu 4 poli, ecranat, drept și unghiular
  • Conector de semnal: codat A, cu 4 sau 5 poli, ecranat și neecranat, drept și unghiular
  • Secțiune transversală conexiune: 0,14 până la 0,75 mm²
  • Domeniu de temperatură: -40 până la +85 °C

Avantaje

  • Conectare rapidă și sigură chiar și în spații limitate
  • Cu ajutorul conectorilor în variante de fișe și socluri poți realiza conductori liberi
  • Conexiunea fără unelte a conductorilor rigizi și flexibili cu și fără ferulă
  • Conexiunea intuitivă a conductorilor datorită codării cromatice și numerice a pârghiilor de contact
  • Conexiune PE stabilă pe termen lung și rezistentă la vibrații și ecranare de 360°

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

GameChangers de la Phoenix Contact pentru conectarea dispozitivelor

GameChangers pentru conectarea dispozitivelor

Mai mult decât performanțe de top – un joc complet nou: GameChangers îți va duce aplicațiile la un nou nivel de succes.

Diversitate unică pentru semnale, date și putere

Conectori hibrizi
Conectori de semnal
Conectori de date
Conectori de putere
Conectori hibrizi

Economisiți timp și spațiu la cablarea dispozitivului dumneavoastră. Folosiți conectorii noștri hibrizi pentru transmiterea sigură și compactă a semnalelor, a datelor și a puterii într-un singur conector circular.

  • Curenți de până la 70 A
  • Tensiuni de până la 850 V CC și 630 V CA
  • Interfață CAT5 pentru transmiterea datelor

Conectori de semnal

Conectorii de semnal în dimensiunile M5 până la M23 sunt potriviți pentru numeroase aplicații. Vă stau la dispoziție variante cu 3 până la 19 poli, la alegere, cu conexiuni cu dislocare IDC, conexiuni cu șurub, cu cameră cu arc, Piercecon®, prin lipire, sertizare sau circuit imprimat, adaptate la cerințele dumneavoastră.

• Curenți până la 20 A
• Tensiuni până la 300 V
• Opțional, cu conexiune a ecranării

Conectori de date

Pentru transmiterea sigură și rapidă a datelor în aplicațiile industriale și de infrastructură, vă oferim conectori circulari ecranați M8 și M12 pentru toate magistralele de câmp și rețelele uzuale.

• Date până la 10 Gbps
• Codări pentru toate rețelele și sistemele de magistrală de câmp uzuale
• Componente conform CAT6A
• - Conectori circulari cu ecranare de 360 ° și cabluri acoperite cu plastic

Conectori de putere

Conectorii de putere variază de la conexiunea compactă M12 la dimensiunea M58 pentru puteri mari. Beneficiați de o gamă completă de produse, de la conectori de cablu la conectori de dispozitive și conexiuni de circuit imprimat.

• Puteri de până la 150 A/630 V
• Secțiune transversală de conexiune până la 50 mm²
• Siguranță împotriva erorilor de conectare pentru aplicații CA și CC

Angajat în departamentul de servicii pentru clienți, purtând căști

Variante personalizate pentru cerințele dumneavoastră individuale

Variante personalizate

Aveți nevoie de o soluție individuală pentru cerințe speciale? La cerere, realizăm adaptări rapide și flexibile la produsele noastre standard. Centrul nostru de service vă transformă dorința într-o soluție personalizată.

  • Inscripționare și marcare individuală a articolelor
  • Conectori turnați și versiuni de cabluri de diferite tipuri, lungimi și configurații
  • Ambalaje individuale din carton, blister, cu role sau în tăvi

Conectori hibrizi M17 PRO

Conectorul hibrid M17 PRO în conformitate cu noul standard IEC 61076-2-117 oferă compatibilitate maximă și flexibilitate pentru o gamă largă de aplicații, de la robotică la sistemul de comandă motor. Soluție 3-în-1 pregătită pentru viitor: transmite date, semnale și putere printr-un singur conector. Sistemul patentat de blocare rapidă ONECLICK permite o instalare deosebit de rapidă și sigură.

Conectare rapidă și fără unelte a dispozitivelor

Conectorii M12 push-pull își demonstrează, de asemenea, punctele forte în spații restrânse și în condiții de densitate ridicată a cablajului. Realizați carcase compacte cu porturi M12 încastrate. Implementați cu ușurință extensiile pe teren cu variante de pini și mufe.

M17-M40 Seria PRO de conectori circulari Transmitere eficientă a puterii și semnalelor

Află mai multe despre sistemul de blocare rapidă ONECLICK, cu ajutorul căruia poți realiza conectarea dispozitivului și a instalației tale rapid și sigur.