Mark your control cabinet sustainably with our resource-saving marking materials.
The sustainable terminal markers from the UCT-TM(F)/GP product group consist of a proportion of biocircular raw materials and are based on high-quality recycling of biological waste materials such as used cooking oils, food waste, or tall oils. These raw materials can be integrated into existing plastic materials without any loss of quality because they offer the same technical properties as conventional plastics. You receive products that are just as reliable as before and have a much better environmental footprint.
UCT-TMF 12/GP
-
단자대용 마커
1798027
단자대용 마커, Green Product, 시트, 마킹되지 않음, 다음으로 라벨링 가능: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, 마운팅 타입: 래칭, 단자대 폭의 경우: 12 mm, 개별 레이블 수: 30, 텍스트 필드 높이: 4.7 mm, 텍스트 필드 폭: 11.2 mm
제품의 세부 정보
호환 가능한 제품
이점
Markers for the identification of Phoenix Contact terminal blocks, e.g., for the PT and XT series and components with a flat marking groove
Improved legibility thanks to increased contrast with direct laser marking
Mark your control cabinet sustainably with the resource-saving terminal markers from the UCT-TMF/GP product group
The terminal markers from the UCT-TMF/GP product group made from ISCC PLUS-certified material reduce carbon emissions by ~ 80% (in terms of the base material) compared to the conventional UCT-TMF product group thanks to the proportion of biocircular plastic obtained from recycled waste of biological origin
No quality differences in terms of technical and optical properties, print quality, and durability compared to conventional marking materials
Identification with resource-saving materials helps reduce the overall carbon footprint of a control cabinet without compromising on technical performance
With Green Products from Phoenix Contact, you are setting the standard for the future. The resource-saving and modular marking portfolio is perfectly tailored to use in control cabinets.