Automaatiotekniikka PLCnext Technologya varten

Automaatiotekniikka PLCnext Technologya varten

Hyödynnä laajaa automaatiotekniikan tuotevalikoimaamme, jotta järjestelmä voidaan valmistella PLCnext Technologyn avulla IIoT:tä ja Teollisuus 4.0:aa varten. Työskentele reaaliaikaisesti vapaasti suosimillasi ohjelmointikielillä, olivatpa ne sitten IEC 61131-3 -standardin mukaisia tai korkean tason kieliä, kuten C/C++, C# tai MATLAB® Simulink®. Integroi avoin lähdekoodi ja sovellukset tai verkotu pilviyhteyksien kautta PLCnext Controlin kanssa.

Go to Product Detail Page for item 2688501
AXL F AI4 U 1H - Analog module
AXL F AI4 U 1H - Analog module
2688501

Axioline F, Analog input module, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, degree of protection: IP20, including bus base module and Axioline F connectors

Go to Product Detail Page for item 1185416
EPC 1502 - Edge device
EPC 1502 - Edge device
1185416

PLCnext Industrial Edge Computer with Intel® Celeron® N3350 processor. This small form factor programmable edge device supports IEC 61131-3, MATLAB Simulink, C/C++, and is perfect for protocol converting, data collection, and cloud computing.

Go to Product Detail Page for item 1087080
AXL F AO4 HART XC 1F - Analog module
AXL F AO4 HART XC 1F - Analog module
1087080

Axioline F, Analog output module, Analog outputs: 4 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, HART functionality, degree of protection: IP20, including bus base module and Axioline F connectors

Go to Product Detail Page for item 2701232
AXL F AI8 XC 1F - Analog module
AXL F AI8 XC 1F - Analog module
2701232

Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors

Go to Product Detail Page for item 1035430
AXL F RTD4 XC 1H - Temperature module
AXL F RTD4 XC 1H - Temperature module
1035430

Axioline F, Temperature recording module, Analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors

Go to Product Detail Page for item 2702007
AXL F AI4 I XC 1H - Analog module
AXL F AI4 I XC 1H - Analog module
2702007

Axioline F, Analog input module, Analog inputs: 4, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors

Go to Product Detail Page for item 2701560
AXL F PSDO8/3 1F - Safety module
AXL F PSDO8/3 1F - Safety module
2701560

Axioline F, Digital output module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Digital outputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 2 A, connection technology: 2-, 3-conductor, degree of protection: IP20

Miksi kannattaa käyttää automaatiotekniikkaa PLCnext Technologya varten:

  • Eri suorituskykyluokkien ja eri käyttötarkoituksiin optimoidut PLC:t mahdollistavat parhaan mahdollisen sopeutumisen automaatiotehtäviin
  • Liitäntä erilaisiin pilvipalveluihin, esim. Proficloud.io, mahdollistaa maailmanlaajuisten kone- ja järjestelmätietojen analyysit
  • Avoimen lähdekoodin ja sovellusten ansiosta PLCnext Control -ohjaukset voidaan räätälöidä kulloiseenkin käyttötarkoitukseen sopiviksi
  • Avoin Linux-käyttöjärjestelmä ja tuki korkean tason ohjelmointikielille sisältäen optimoidun kehitysympäristön
  • Yksilöllisesti laajennettavat PLC-toiminnot ja I/O:iden modulaarisuus mahdollistavat räätälöidyt automaatiojärjestelmät

Uudet tuotteet

Logo Virtual PLCnext Control
I/O-moduuli lämpötilanmittaukseen Axioline F -etä-I/O-järjestelmässä
Axioline Smart Elements sarjaliitännällä (RS-232/RS-485) ja laajennetulla toimintovalikoimalla
Safety over EtherCAT (FSoE)
Axioline Smart Elements – pistoliitettävät analogiset tulo- ja lähtö-I/O-moduulit
PLC-laajennusmoduuli turvallisuussovelluksia varten

Virtual PLCnext Control

Tehokkaat ja joustavat ohjausratkaisut

Virtual PLCnext Control tarjoaa automaatioon lisää skaalattavuutta, joustavuutta ja kustannustehokkuutta. OCI-säiliössä olevana ohjelmistona ne mahdollistavat saumattoman integroinnin, yhdistävät OT- ja IT-turvallisuuden ja lisäävät ohjausratkaisun laitteistoriippumattomuutta.

Tärkeimmät ominaisuudet

  • Avoimeen PLCnext Technology -ekosysteemiin perustuva järjestelmäarkkitehtuuri
  • IEC 61131-3 -standardin mukainen ohjelmointi ja korkean tason kielet, kuten C++, C# ja Matlab
  • PROFINET-ohjain ja/tai -laite
  • Konfigurointi Web Based Management -toiminnolla
  • Virtual PLCnext Control OCI-säiliössä

Edut

  • Ohjelmistopohjainen ohjausjärjestelmä, jossa on PLCnext Technologyn avoin arkkitehtuuri
  • Helppo skaalaus ja mukauttaminen uusiin vaatimuksiin ilman fyysistä jälkiasennusta
  • Suora yhteys IT-järjestelmiin, pilvipalveluihin ja IIoT-alustoihin datavetoisia sovelluksia varten
  • Minimoi investointikustannukset, koska erityistä laitteistoa ei tarvita
  • Maksimaalinen kyberturvallisuus säiliöpohjaisen teknologian avulla

I/O-moduuli lämpötilanmittaukseen

Vastuslämpötila-anturin liitäntä

Moduuli on tarkoitettu käytettäväksi Axioline F -I/O-asemassa. Sitä käytetään resistiivisten lämpötila-antureiden signaalien keräämiseen räjähdysvaarallisten alueiden vyöhykkeillä 0 ja 1. Moduuli tukee kaikkia yleisiä platina- ja nikkeliantureita.

Tärkeimmät ominaisuudet

  • Kahdeksan analogista tulokanavaa vastuslämpötila-anturien liittämistä varten
  • Lineaariset tulot 10 kΩ:iin asti
  • Laajennettu lämpötila-alue –40...+70 °C
  • Luonnostaan turvalliset tulot
  • Antureiden liitäntä 2-, 3- ja 4-johdintekniikalla

Edut

  • Täyttää minkä tahansa sellaisen sovelluksen vaatimukset, jossa on yleisten vastuslämpötila-antureiden ja lineaaristen vastustulojen liitäntä
  • Monipuoliset käyttömahdollisuudet ja suuret anturietäisyydet 2-, 3- ja 4-johdintekniikan ansiosta
  • Korkea luotettavuus laajennetun lämpötila-alueen ansiosta
  • Vastuslämpötila-antureiden liitäntä vyöhykkeillä 0 ja 1

I/O-moduulit sarjaliitännällä

Laajennettuja toimintoja sisältävät versiot

Nämä Axioline Smart Elements -laitteet mahdollistavat kaupallisesti saatavilla olevien, sarjaliitännällä varustettujen oheislaitteiden käytön väyläjärjestelmässä. Sarjaliitännän siirtonopeus voi olla jopa 230 400 bit/s. Muun muassa Modbus/RTU-protokollaa tuetaan.

Tärkeimmät ominaisuudet

  • Yksi sarjatulo- ja lähtökanava
  • RS-485-liitäntä tai RS-232-liitäntä
  • Databittien, stop-bittien ja pariteetin määrä säädettävissä
  • Tuki eri protokollille
  • Modbus/RTU-client- ja palvelintuki
  • 61 tavua sarjaliitännän dataa voidaan siirtää jaksoa kohti

Edut

  • Sarjaliitännän kautta lähetettyjen tietojen nopea haku
  • Modbus/RTU-sähkeiden kohdennettu suodatus säädettävän osoitesuodattimen avulla
  • Optimoitu mukauttaminen Modbus/RTU-palvelimien vasteaikaan
  • Modulaarisesti yhdisteltävän I/O-järjestelmän ansiosta huomattava tilansäästö kytkentäkaapissa

Safety over EtherCAT (FSoE)

Axioline Smart Elements

Uudet, TÜV-sertifioidut Axioline Smart Elements -elementit mahdollistavat turvallisen tiedonsiirron EtherCATin (FSoE) kautta.
Pistoliitettävät Axioline Smart Elements -moduulit ovat järjestelmästä riippumattomia moduuleja, joissa ei ole väyläkommunikointia. Yksi moduuli vastaa vain I/O-toiminnoista. I/O-järjestelmän väyläkommunikointi toteutetaan yhdistämällä moduuli sovittimen tavoin toimivaan taustaväylään.

Tärkeimmät ominaisuudet

  • Kahdeksan turvallista digitaalituloa, joissa on kaksi testipulssia
  • Neljä turvallista digitaalilähtöä 2 A:iin asti

Edut

  • Turvallinen tiedonsiirto EtherCATin kautta (FSoE)
  • TÜV-sertifioitu korkeimpien turvallisuusvaatimusten mukaisesti aina SIL 3 / PL e -tasoon saakka
  • Modulaarisesti yhdistettävän I/O-järjestelmän ansiosta huomattava tilansäästö kytkentäkaapissa
  • Push-in-tekniikan ansiosta johdotukseen kuluva aika lyhenee
  • Kätevät LED-tilasignaalit

Analogiset tulo- ja lähtömoduulit

Axioline Smart Elements

Axioline Smart Elements voidaan integroida järjestelmiin, joissa on Smart Element -liitännät. Ne sopivat kaikkiin PLCnext Control -tuoteperheen ohjauksiin ja Axioline F -väyläkoplereihin. Uudet I/O-moduulit mahdollistavat neljän analogisen -10...10 V:n signaalin käytön.

Tärkeimmät ominaisuudet

  • Neljä analogista lähtökanavaa
  • Signaalialue: -10...10 V
  • Neljä analogista tulokanavaa
  • Signaalialue: -10...10 V

Edut

  • Neljä analogista kanavaa kompaktissa kotelossa
  • Modulaarisesti yhdisteltävän I/O-järjestelmän ansiosta huomattava tilansäästö kytkentäkaapissa
  • Push-in-tekniikan ansiosta johdotukseen kuluva aika lyhenee
  • Kätevät LED-tilasignaalit

PLC-laajennusmoduuli turvallisuussovelluksia varten

AXC F XT SPLC 3000

Moduuli on PLC-laajennus PLCnext Controliin. Se liitetään ohjausyksikön vasemmalle puolelle. Tämä laajentaa PLCnext Technology -laitteistovalikoimaa tehokkaalla turvallisuus-PLC:llä PROFIsafe-verkkoja ja korkeimpia toiminnallisen turvallisuuden vaatimuksia varten.

Tärkeimmät ominaisuudet

  • PROFIsafe F-Host jopa 300 F-laitteen kanssa tapahtuvaan kommunikointiin
  • PROFIsafe F-laite integroitu
  • Leveys: 100 mm
  • SCPU Arm® Cortex®-A9 ja -A8 ja niiden taajuudet 800 MHz ja 600 MHz takaavat parhaan suorituskyvyn

Edut

  • Täysin integroitu PLCnext Technologyyn
  • Ohjelmoitavissa PLCnext Engineerillä
  • Paras modulaarisuus turva-I/O:iden avulla
  • Samanaikainen viestintä F-isäntänä ja F-laitteena PROFIsafe-verkoissa

Axiocontrol-sarjan PLCnext Control -ohjain

Skaalattava PLCnext Control eri teholuokissa

Avoin ja innovatiivinen – Axiocontrol-sarjan modulaarinen PLCnext Control -ohjain

Phoenix Contactin vankka Axiocontrol-tuotesarja sisältää useita eri teholuokkien PLC:itä PLCnext Technologya varten. Ne on tarkoitettu ohjelmointiin korkean tason kielillä, mutta myös perinteisillä IEC 61131-3 -standardin mukaisilla kielillä.
PLC:t ovat laajennettavissa IP20-kotelointiluokan Axioline- ja Inline-I/O-järjestelmien moduuleilla. Lisäksi voit lisätä PLCnext Control AXC F 2152- ja AXC F 3152 -ohjaimiin myös vasemmalle puolelle muita laitteistotoimintoja, kuten esimerkiksi Ethernet-lisäportin tai turva- ja tekoälytoimintoja.

Suojaus perustuu TPM-turvapiiriin (Trusted Platform Module), johon voidaan tallentaa myös käyttäjävarmenteita. Tämän sarjan ohjaukset ovat ensimmäiset PLC:t, jotka TÜV Süd on sertifioinut standardien IEC 62443-4-1 ML 3 Full Process Profile ja IEC 62443-4-2 mukaan. Näin vahvistetaan, että PLCnext Controlin kehittämisen yhteydessä Secure Development Life Cycle on käytetty kokonaan. Standardin IEC 62443-4-1/-4-2 mukaisesta tuotesertifioinnista näkyy, että tuote on kehitetty turvallisesti, ja siinä ilmoitetaan, mitkä tekniset turvallisuusvaatimukset on täytetty. Aktivoimalla turvallisuusprofiilin pääset lisäksi käyttämään kattavia turvallisuustason 2 (SL2) toimintoja.

Huipputehokas PLCnext Control

Huipputehokas PLCnext Control

Turvallinen ja redundantti – PLCnext Control laajoihin verkkoihin

Erittäin suorituskykyisillä PLCnext Technologyn ohjaimilla toteutat esimerkiksi automaatiosovelluksia, jotka asettavat erityisvaatimuksia turvallisuudelle tai käytettävyydelle. Korkeaa turvallisuustasoa edellyttäviin sovelluksiin kannattaa valita SIL 3 -eheystason turvaohjaimemme. Niissä yhdistyvät paras mahdollinen turvallisuus (kahden itsenäisen keskusyksikön ansiosta) ja huipputehokas neliydinsuorittimella toimiva järjestelmä, joka mahdollistaa erittäin laajojen verkkojen käyttämisen jopa 300 turvalaitteella.

Redundanttinen automaatiotekniikka vähentää seisokkiaikoja, toimii taloudellisesti ja estää vaaroja esimerkiksi tunneleissa tai lentokentillä. Integroitu, valokuituun perustuva redundanssitoiminto mahdollistaa prosessin jatkumisen myös silloin, kun ohjain menee rikki tai se täytyy vaihtaa. RFC-ohjain perustuu PROFINETiin ja muodostaa redundanttisen järjestelmän automaattisesti AutoSync Technologyn ansiosta.

Molemmissa RFC-ohjaimissa on resistiivisen kosketusnäytön sisältävä käyttöliittymä, jota on helppo käyttää. Tämä helpottaa valvonnan seurantaa.
Koska PLC:hen on upotettu OPC UA -palvelin, PLC vastaa jo nyt tulevaisuuden vaatimuksia standardoidun tietoliikenneprotokollan ansiosta.

PLCnext Control Edge Computing - käyttötapauksia

PLCnext Control Edge-sovelluksiin kahdessa teholuokassa

Datakeskitetty ja kompakti – PLCnext Control Edge Computingia varten

Pilvipohjaisen kenttätiedon optimaalisen hyödyntämisen kannalta PLCnext Control tarjoaa Edge-sovelluksiin mahdollisuuden rakentaa älykkäitä IoT-Edge-ratkaisuja. Tämä täyttää IT-maailman ja OT-maailman välisen aukon. Helppo integrointi olemassa olevaan IT-infrastruktuuriin PLCnext Technologyn avulla.

Esiasennetut ohjelmistotyökalut, kuten Node-RED, paikallinen Time Series -tietokanta ja yksinkertainen pilviyhteys lyhentävät kehittely- ja valmistelutyöhön kuluvaa aikaa. Tiedon käsittely fyysisesti lähellä käyttäjää tekee tietojen vaihdosta nopeaa ja turvallista, ilman viivettä. Helppo ja turvallinen hallinta integroidun Web Based Management -työkalun avulla. Lisäksi Edge-laite on erityisen kompakti, ja jäähdytys tapahtuu passiivisesti kokometallikotelossa.

Kuvassa virtuaalinen PLC, pilvi ja tuotteita

Virtual PLCnext Control – Automaation tulevaisuus

Uusi Virtual PLCnext Control -tuotevalikoima mullistaa teollisuusautomaation ottamalla käyttöön ohjelmistopohjaiset ohjausjärjestelmät OCI-konttien muodossa. Tämä tekniikka mahdollistaa ohjaustehtävien jättämisen pois fyysisistä laitteista ja niiden suorittamisen tehokkailla tietokonearkkitehtuureilla, mikä tarjoaa joustavuutta, skaalattavuutta ja kustannustehokkuutta. Virtual PLCnext Control tarjoaa tutun ympäristön, jossa on myös laitteistopohjaisesta PLCnext Controlista tuttuja toimintoja ja ohjelmointivaihtoehtoja. Tärkeimpiä etuja ovat laitteistosta riippumaton ohjelmistotuotteen elinkaari, IT:n ja OT:n konvergenssi, resurssien skaalattavuus sekä helppo ylläpito ja päivitykset hyväksi havaittujen IT-hallintaprosessien avulla. Näiden ominaisuuksien ansiosta Virtual PLCnext Control on tulevaisuudenkestävä ratkaisu teollisuusautomaatiolle.

PLCnext Technology Starterkit
Aloita PLCnext Technologyn käyttö!

Astu PLCnext Technologyn avoimeen maailmaan ja ihastu toiminnallisuuteen, käyttöön ja poikkeukselliseen suorituskykyyn. Toivotamme sinulle iloa ja menestystä ohjelmointiin.

Aloituspaketti
PLCnext Technology Starterkit
Automaatiojärjestelmä, jossa on PLCnext Control ja erilaisia I/O:ita

Automaatiojärjestelmä, jossa on PLCnext Control ja erilaisia I/O:ita

Hyvä moduulaarisuus I/O:illa varustetussa automaatiojärjestelmässä

Tarvitsetko I/O-moduuleja automaatiojärjestelmääsi varten? Kattavalla I/O-moduulien valikoimalla voidaan moduuliperiaatteen mukaisesti rakentaa PLC-asemia, jotka täyttävät kulloisetkin sovelluksen vaatimukset optimaalisesti. Axiocontrol-sarjan PLCnext Controliin liitetään sitten Axioline F -tuoteperheen modulaariset I/O-moduulit sekä ahtaaseenkin tilaan joustavasti asennettavat Axioline Smart Elements -moduulit. I/O-valikoima käsittää digitaalisten ja analogisten moduulien lisäksi erilaisia toimintomoduuleja. Joitakin Axioline F -moduuleja on saatavana lisäksi erityisen ankariin ympäristöolosuhteisiin tarkoitettuina versioina.

Käytät jo tällä hetkellä järjestelmiesi automaatioon Phoenix Contactin Inline-I/O-järjestelmää ja haluat hyödyntää tulevaisuudessa muita etuja ja siirtyä PLCnext Technology -ekosysteemiin. Inline-sovitinliitin antaa mahdollisuuden muuttaa olemassa oleva I/O-asema helposti PLCnext Control -yksiköksi ja modernisoida siten nykyinen järjestelmäsi.
Sopivien I/O-toimintojen valinta sekä I/O-aseman projektisuunnittelu tapahtuvat virheettömästi ja nopeasti Project+-ohjelmiston avulla.

PLC-laajennukset: Safety, Ethernet ja INTERBUS

PLC-laajennukset: Safety, Ethernet ja INTERBUS

PLCnext Controlin toimintojen laajentaminen

Laajenna PLCnext Controlin (AXC F 2152 tai AXC F 3152) toimintoja esimerkiksi turva-, Ethernet- tai tekoälymoduulilla, joka sijoitetaan ohjauksen vasemmalle puolelle. Näin käytettävissä on ylimääräinen Ethernet-liitäntä, tai ohjaus optimoidaan tekoälyä käyttäville sovelluksille ja konenoppimiselle. Vasemmalle sijoitettava PROFIsafe-laajennus on laadukas ja turvallinen turva-PLC, jolla voidaan laajentaa PLCnext Control -ohjauksen toimintovalikoimaa turvasovelluksia varten SIL 3 -eheystasoon saakka. Lisälaajennusmoduulin avulla PLC-ohjaukseen voidaan liittää jopa kolme moduulia.

Hyödynnä PLCnext Technology -ekosysteemin muita osia

PLCnext Engineer
Ohjelmoija kannettavalla tietokoneella
Kannettava tietokone, jonka näytöllä on auki PLCnext Store
PLCnext Engineer

Joustavan PLCnext Engineer -ohjelmistoalustan myötä saat yhdeksi työkaluksi yhdistetyn maksuttoman ohjelmiston kaikkiin PLCnext Controlin suunnittelutehtäviin. Ohjelmisto mahdollistaa konfiguroinnin, standardin IEC 61131-3 mukaisen ohjelmoinnin, turvaohjelmoinnin, visualisoinnin ja diagnostiikan, ja sitä voidaan laajentaa muilla toiminnoilla ja liitännöillä lisäosien avulla.
PLCnext Engineer tarjoaa mahdollisuuden hakea korkean tason kielen ohjelmia tai MATLAB® Simulink® -malleja ja ottaa käyttöön ja hallita niitä PLCnext Controlissa. Näin korkean tason kielikoodi yhdistetään vaivattomasti vakioautomaatioon.

Ohjelmisto
Ohjelmoija kannettavalla tietokoneella

Helppo pilvi-integrointi, mahdollisuus käyttää avoimen lähdekoodin ohjelmistoa ja jatkuvasti kasvavaa PLCnext-yhteisön tietotaitoa - hyödynnä yhteistyön uusia muotoja. Hyödynnä tietoa, tukea ja hyödyllisiä materiaaleja PLCnext Technologysta. Tai esitä foorumilla kysymys ja saat vastauksia asiantuntijoiltamme tai muilta käyttäjiltä. Löydät vastauksia yleisimpiin kysymyksiin, voit katsoa opetusvideoita ja vierailla tileillämme GitHubissa, Instagramissa ja LinkedInissä. Tutustu MakersBlogissa kiinnostaviin sovelluksiin tai lue lisää alan trendeistä ja käyttötapauksista.

Yhteisö
Kannettava tietokone, jonka näytöllä on auki PLCnext Store

PLCnext Storessa on ohjelmasovelluksia (applikaatioita), joilla pystyt laajentamaan PLCnext Controlin toimintoja suoraan ja helposti. Avoin PLCnext Store tarjoaa mahdollisuuden myös kolmannen osapuolen kehittämien sovellusten myymiseen. PLCnext Storesta saat lukuisia sovelluksia kaikkiin käyttötarkoituksiin - ohjelmistokirjastoja nopeampaan ohjelmointiin tai valmiiksi ohjelmoituja sovelluksia, joiden käyttöön ei tarvita ohjelmointitaitoa.

Siirry PLCnext Storeen
E-julkaisu
Uusi PLCnext Technology -e-julkaisu

Tästä ensimmäisestä interaktiivisesta PLCnext Technologya koskevasta e-julkaisusta saat kaikki tarvitsemasi tiedot samasta paikasta.
Tässä e-julkaisussa on painikkeita, jotka mahdollistavat lisää vuorovaikutteisia toimintoja. Inspiroidu kiinnostavista käyttötapauksista. Tutustu laitteistoihimme tarkemmin 3D-kuvien avulla. Tutustu tuotteisiin verkkokaupassamme tai lue lisää ekosysteemin kaikista neljästä osasta. Tarjolla on myös runsaasti linkkejä ja upotettuja videoita kaikista suosikkiaiheistasi.

E-julkaisu
E-julkaisu – PLCnext Technology