Axioline Smart Elements, Temperature recording module, Detection of Pt 100 temperature sensors, Analog RTD inputs: 2 (Pt 100), connection technology: 4-conductor, degree of protection: IP20
Ohjaustekniikka
Hyödynnä laajaa ohjaustekniikan tuotevalikoimaamme, jotta järjestelmä voidaan valmistella PLCnext Technologyn avulla IIoT:tä ja Teollisuus 4.0:aa varten. Työskentele reaaliaikaisesti vapaasti suosimillasi ohjelmointikielillä, olivatpa ne sitten IEC 61131-3 -standardin mukaisia tai korkean tason kieliä, kuten C/C++, C# tai MATLAB® Simulink®. Integroi avoin lähdekoodi ja sovellukset tai verkotu pilviyhteyksien kautta PLCnext Controlin kanssa.
Axioline Smart Elements, Communication module, interface RS-232: 1, Process data width: 64 bytes, Transparent protocol, End-to-end protocol, XON/XOFF protocol, Modbus/RTU (client support), degree of protection: IP20
Axioline F, Digital I/O module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Alignable safety controller for 32 PROFIsafe devices connected to a modularly expandable PLCnext Control (not for AXC F 1152)
Axioline F, Digital input module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Digital inputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 24 V DC, connection technology: 2-, 3-, 4-conductor, degree of protection: IP20
Axioline Smart Elements, Analog input module, Analog inputs: 4, 4 mA ... 20 mA, connection technology: 2-conductor, degree of protection: IP20
Axioline F, interface module, CAN, transparent protocol, max. transmission speed of 1 Mbps, IP20 protection, including bus base module and Axioline F connectors
Axioline F, Power module for the logic supply UBus, max. 4 A, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector
Axioline F, Temperature recording module, Analog inputs: 4 (for resistance temperature detectors), connection technology: 2-, 3-, 4-conductor (shielded), transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Axioline Smart Elements, IO-Link master, IO-Link ports Class A: 4, connection method: Push-in connection, connection technology: 3-conductor, degree of protection: IP20