Sisteme I/O la distanță

Sisteme I/O la distanță

Sistemele I/O la distanță de la Phoenix Contact cu gradele de protecție IP20 și IP65/67 sunt adecvate pentru toate sistemele de magistrale și rețelele uzuale. Înregistrezi semnalele de intrare și ieșire direct în tabloul electric sau în instalațiile și utilajele tale. Traficul de date și semnale este transmis în mod eficient – optimizat pentru domenii de utilizare diferențiate. Pentru a face acest lucru, utilizează produse cu proprietăți mecanice și funcții diverse.

Go to Product Detail Page for item 2688310
AXL F DI16/1 1H - Digital module
AXL F DI16/1 1H - Digital module
2688310

Axioline F, Digital input module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2688349
AXL F DO16/1 1H - Digital module
AXL F DO16/1 1H - Digital module
2688349

Axioline F, Digital output module, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2688666
AXL F RS UNI 1H - Communication module
AXL F RS UNI 1H - Communication module
2688666

Axioline F, Communication module, Serial data transmission; interface: RS-232, RS-485, RS-422: 1; Transmission speed: 110 bps ... 250 kbps; transmission speed in the local bus: 100 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1181787
AXL SE RS232 - Communication module
AXL SE RS232 - Communication module
1181787

Axioline Smart Elements, Communication module, Serial data transmission, Communication module; Process data width: 20 bytes, Transparent protocol; interface: RS-232: 1; Transmission speed: 100 bps ... 230400 bps; degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2688064
AXL F AI8 1F - Analog module
AXL F AI8 1F - Analog module
2688064

Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702106
AXL F DI16/1 DO16/1 2H - Digital module
AXL F DI16/1 DO16/1 2H - Digital module
2702106

Axioline F, Digital I/O module, Digital inputs: 16, 24 V DC, connection technology: 1-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 1-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1088134
AXL SE SC-A - Cover
AXL SE SC-A - Cover
1088134

Axioline Smart Elements, Slot cover, Diagnostic function, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2403869
AXL F BK PN TPS - Bus coupler
AXL F BK PN TPS - Bus coupler
2403869

Axioline F, Bus coupler, PROFINET, RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Avantajele dumneavoastră

  • Gamă largă de sisteme I/O la distanță pentru instalarea în tabloul de distribuție și în câmp
  • Integrare simplă în sistemele de control cu ​​fișiere de descriere
  • Utilizare flexibilă prin multitudinea de funcții și diferitele tipuri de design
  • Disponibilitate sporită a sistemului, prin fiabilitate și în cele mai adverse condiții
  • Mai multă flexibilitate și diversitate a funcțiilor, grație comunicației IO-Link

Produse noi

Modul releu Axioline Smart Elements cu opt ieșiri izolate
Cutie de intrări/ieșiri IO-Link analogică
Cutii de intrări/ieșiri IO-Link digitale cu tehnologie de conectare M8
Subdispozitive EtherCAT® pentru instalare pe teren
Modul I/O cu intrări și ieșiri digitale
Modul de măsurare a puterii
Capac plat pentru a proteja un slot I/O neutilizat
Axioline E – casete intrări-ieșiri IO-Link digitale IP65/67, DIO8, DI8
Module I/O pentru înregistrarea temperaturii pentru sistemul I/O la distanță Axioline P
Modul I/O pentru înregistrarea temperaturii pentru sistemul I/O la distanță Axioline F
Axioline Smart Elements cu interfață serială (RS-232/RS-485) și gamă extinsă de funcții

Modul I/O digital

Modul releu cu opt ieșiri izolate

Modulul I/O permite comutarea fără potențial de masă a sarcinilor rezistive la 24 V prin intermediul tehnologiei cu semiconductor. Operațiunile de comutare extrem de rapide, fără uzură și separarea galvanică a tuturor ieșirilor conferă o siguranță ridicată în exploatare și o funcționare fără probleme a sistemului.

Caracteristici principale

  • 8 ieșiri digitale fără potențial de masă
  • Relee cu semiconductor pentru fiecare ieșire în loc de relee mecanice
  • Separare galvanică între toate ieșirile
  • Curent nominal pe ieșire: până la 6 A
  • Putere disipată internă: max. 1,3 W pe ieșire
  • Plăcuță de identificare a dispozitivului stocată în memorie

Avantaje

  • Comutarea extrem de rapidă, de până la 100 µs, permite reacții precise în aplicații de automatizare
  • Ieșirile separate galvanic previn buclele de închidere prin pământ și cuplarea interferențelor
  • Siguranță ridicată în exploatare datorită izolării între canale, chiar și în cazul unei defecțiuni
  • Opt relee în design compact Axioline Smart Elements pentru economie de spațiu în tabloul electric

Cutie de intrări/ieșiri IO-Link analogică

Conectarea a până la patru senzori analogici

Dispozitivul Axioline E poate fi conectat la un master IO-Link prin intermediul unui port IO-Link A. Aceasta permite achiziția semnalelor analogice prin IO-Link. Un master IO-Link permite utilizarea în cadrul unor rețele diferite.

Caracteristici principale

  • Conectare la un master IO-Link cu conector M12
  • Port de tip A
  • Specificația IO-Link V1.1.4
  • Conectarea a până la 4 intrări analogice cu conectori M12
  • Conectarea senzorilor prin tehnologia cu 2, 3 și 4 conductori
  • Domenii de tensiune: 0 V ... 10 V, ±10 V, 0 V ... 5 V, ±5 V

Avantaje

  • Conectarea senzorilor în imediata apropiere a procesului
  • Performanță ridicată cu un efort minim de cablare
  • Instalare rapidă datorită tehnologiei de conectare rapidă M12 Push-Pull
  • Durată lungă de exploatare și disponibilitate a sistemului datorită designului robust
  • Conectivitate optimă pentru o automatizare pregătită de viitor

Cutii de intrări/ieșiri IO-Link cu tehnologie de conectare M8

Conectarea a până la opt senzori/actuatoare

Dispozitivele Axioline E pot fi conectate la un master IO-Link prin intermediul unui port IO-Link A. Aceasta permite achiziția și ieșirea semnalelor digitale prin IO-Link. Un master IO-Link permite utilizarea în cadrul unor rețele diferite.

Caracteristici principale

  • Conectare la un master IO-Link cu conector M12 (cu codare A și 4 poli)
  • Port de tip A
  • Specificația IO-Link V1.1.4
  • Conectarea a până la 8 intrări și ieșiri digitale cu conectori M8 (cu codare A și 3 poli)
  • Indicatoare de diagnoză și de stare
  • Grad de protecție IP65 / IP67 / IP69

Avantaje

  • Conectarea senzorilor și actuatoarelor în imediata apropiere a procesului
  • Economie de spațiu datorită designului compact
  • Durată lungă de exploatare și disponibilitate a sistemului datorită designului robust

Subdispozitive EtherCAT® pentru instalare pe teren

Conectarea senzorilor digitali și actuatoarelor

Dispozitivele Axioline E sunt destinate utilizării în cadrul unei rețele EtherCAT. Acestea sunt destinate achiziționării și ieșirii semnalelor digitale. Dispozitivele sunt adecvate pentru utilizarea fără tablouri electrice în condiții de mediu industrial dificile.

Caracteristici principale

  • Conectare cu conectori M12 cu conexiune rapidă de tip Push-Pull sau conexiune cu șurub
  • Grad de protecție IP65 / IP67 / IP69
  • Suport pentru EtherCAT cu o durată a ciclului de min. 100 μs
  • Protocoale de cutie poștală acceptate: CoE, FoE
  • Moduri de sincronizare acceptate: DC, SM

Avantaje

  • Conectarea senzorilor și actuatoarelor în imediata apropiere a procesului
  • Performanță ridicată cu un efort minim de cablare
  • Instalare rapidă datorită tehnologiei de conectare rapidă M12 Push-Pull
  • Durată lungă de exploatare și disponibilitate a sistemului datorită designului robust

Modul I/O cu intrări și ieșiri digitale

Conectarea a până la 16 senzori și actuatori

Modulul de mixare digitală înregistrează sau comută până la 16 semnale digitale de 24 V CC. Fiecare canal poate fi utilizat în mod flexibil ca intrare sau ieșire – fără nicio parametrizare. Configurație maximă cu o lățime de doar 15 mm pentru aplicații versatile și cu economie de spațiu.

Caracteristici principale

  • 16 canale digitale pentru semnale de 24 V CC
  • Canale liber configurabile ca intrare sau ieșire
  • Funcție de diagnosticare prin maparea stărilor de ieșire în imaginea procesului de intrare
  • Intrări în conformitate cu IEC 61131-2, tip 1 și tip 3
  • Protecție împotriva scurtcircuitului și împotriva suprasarcinii
  • Curent de ieșire per canal: max. 0,5 A

Avantaje

  • Intrările și ieșirile într-un singur modul economisesc spațiu și reduc hardware-ul
  • Fiecare canal poate fi utilizat în mod flexibil ca intrare sau ieșire pentru o personalizare optimă
  • Stările de ieșire în datele de intrare facilitează diagnosticarea și reduc timpii morți
  • Designul compact detectează în mod fiabil semnale digitale pe o lățime de 15 mm
  • Procesarea sigură a semnalelor asigură un nivel ridicat de siguranță în exploatare în aplicații compacte

Modul de măsurare a puterii

Modul I/O pentru măsurarea puterii trifazate

Modul I/O compact măsoară eficient puterea trifazată într-o lățime de doar 15 mm. Modulul impresionează prin punerea rapidă în funcțiune, densitatea mare de ambalare și integrarea simplă în sistemele de automatizare existente.

Caracteristici principale

  • Măsurarea puterii trifazate în lățime de 15 mm
  • Tensiune nominală: 5 V CA ... 480/830 V CA
  • Interval de măsurare: 0 V CA ... 600/1035 V CA
  • Curent nominal: 0 A CA ... 5 A CA
  • Categoria de măsurare CAT III 300 V / CAT II 600 V

Avantaje

  • Designul compact economisește spațiu pe șina DIN
  • Manevrare simplă cu efort minim de parametrizare
  • Pregătit rapid pentru utilizare imediată
  • Densitatea mare de ambalare permite măsurarea trifazată eficientă

Capac plat pentru sloturi

Protecția unui slot I/O neutilizat

Noul capac pentru sloturi oferă protecție rentabilă pentru un slot Axioline Smart Elements neutilizat pe un Backplane Axioline F.

Caracteristici principale

  • Fixare sigură în slot
  • Înălțime: 20,8 mm
  • Grad de protecție: IP20
  • Domeniu de temperatură: -40 °C ... +70 °C

Avantaje

  • Asigurarea protecției ESD a unui slot neutilizat
  • Alternativă rentabilă la capacele pentru sloturi AXL SE SC și AXL SE SC-A existente
  • Montare și demontare fără unelte
  • Spațiu redus la depozitare

Casete intrări-ieșiri IO-Link pentru instalare pe teren

Conectarea a până la opt senzori digitali

Poți conecta acest dispozitiv Axioline E la un master IO-Link prin intermediul unui port IO-Link B. Acest lucru îți permite să înregistrezi și să transmiți semnale digitale prin IO-Link. Un master IO-Link permite utilizarea în cadrul unor rețele diferite.

Caracteristici principale

  • Conectare la un master IO-Link cu conector M12 (cu codare A și 4 poli)
  • Port de tip A
  • Specificația IO-Link V1.1.3
  • Conectarea a până la 8 intrări, respectiv 8 intrări sau ieșiri cu conectori M12 (cu codare A și 5 poli)
  • Grad de protecție IP65 / 67 / 69
  • Diagnoză cu un singur canal
  • Lățime totală 30 mm

Avantaje

  • Conectarea senzorilor și actuatoarelor în imediata apropiere a procesului în spații înguste
  • Performanță ridicată cu un efort minim de cablare
  • Instalare rapidă datorită tehnologiei de conectare rapidă M12 Push-Pull
  • Durată lungă de exploatare și disponibilitate a sistemului datorită designului robust
  • Conectivitate optimă pentru o automatizare sigură acum și în viitor

Module I/O pentru înregistrarea temperaturii

Conectarea senzorilor de temperatură cu rezistență variabilă

Noile module RTD au fost concepute pentru sistemul I/O la distanță Axioline P cu disponibilitate ridicată. Acestea sunt utilizate pentru înregistrarea semnalelor de la senzorii de temperatură rezistivi. Modulele sunt compatibile cu toți senzorii uzuali cu platină și nichel.

Caracteristici principale

  • 8 canale de intrare analogice pentru conectarea rezistențelor de măsurare a temperaturii (RTD)
  • Intrări liniare de până la 10 kΩ
  • Domeniu de temperatură extins -40 °C ... +70 °C
  • Module I/O cu capabilitate de înlocuire sub tensiune
  • Intrări cu și fără siguranță intrinsecă
  • Conectarea senzorilor prin tehnologia cu 2, 3 și 4 conductori

Avantaje

  • Îndeplinește cerințele oricărei aplicații cu conectarea tuturor senzorilor uzuali de temperatură cu rezistență variabilă și a intrărilor pentru rezistențe liniare
  • Flexibilitate în utilizare și distanțe mai mari între senzori datorită utilizării tehnologiei cu 2, 3 și 4 conductori
  • Eficiență și disponibilitate ridicate datorită unui domeniu extins de temperatură și a capabilității sistemice de înlocuire sub tensiune

Modul I/O pentru înregistrarea temperaturii

Conectarea senzorilor de temperatură cu rezistență variabilă

Modulul este destinat utilizării într-o stație I/O Axioline F. Acesta este utilizat pentru a înregistra semnale de la senzori de temperatură rezistivi în domenii ce prezintă potențial exploziv, zona 0 și zona 1. Modulul este compatibil cu toți senzorii uzuali cu platină și nichel.

Caracteristici principale

  • 8 canale de intrare analogice pentru conectarea rezistențelor de măsurare a temperaturii (RTD)
  • Intrări liniare de până la 10 kΩ
  • Domeniu de temperatură extins -40 °C ... +70 °C
  • Intrări cu siguranță intrinsecă
  • Conectarea senzorilor prin tehnologia cu 2, 3 și 4 conductori

Avantaje

  • Îndeplinește cerințele oricărei aplicații cu conectarea tuturor senzorilor uzuali de temperatură cu rezistență variabilă și a intrărilor pentru rezistențe liniare
  • Flexibilitate în utilizare și distanțe mai mari între senzori datorită utilizării tehnologiei cu 2, 3 și 4 conductori
  • Eficiență ridicată datorită unui domeniu de temperatură extins
  • Conectare la senzori RTD în zonele 0 și 1

Module I/O cu interfață serială

Variante cu funcționalitate extinsă

Aceste Axioline Smart Elements permit funcționarea dispozitivelor periferice obișnuite cu interfață serială la nivelul unui sistem de magistrală. La nivelul interfeței seriale sunt posibile rate de transfer de până la 230.400 Bit/s. Printre altele, este acceptat protocolul Modbus/RTU.

Caracteristici principale

  • Un canal serial de intrare și ieșire
  • Interfață RS-485 sau interfață RS-232
  • Număr de biți de date, biți de stop și paritate reglabile
  • Se acceptă diferite protocoale
  • Se acceptă client Modbus/RTU și server Modbus/RTU
  • Se pot transmite 61 de biți de date ale interfeței seriale per ciclu

Avantaje

  • Recuperarea rapidă a datelor transmise prin interfața serială
  • Filtrarea țintită a telegramelor Modbus/RTU prin intermediul filtrelor de adresă reglabile
  • Adaptare opțională la timpul de răspuns al serverelor Modbus/RTU
  • Economie considerabilă de spațiu în tabloul electric datorită sistemului de intrare/ieșire combinabil modular

Compact și flexibil
Axioline Smart Elements

Axioline Smart Elements conectabile sunt module I/O independente de sistem fără comunicare cu magistrala. Elementul individual are doar o funcționalitate I/O. Comunicarea cu magistrala pentru sistemul I/O respectiv se realizează numai în combinație cu un Backplane, ce funcționează ca un adaptor. Astfel, elementele smart Axioline pot fi utilizate universal și flexibil.

Către produse
Axioline Smart Elements

Elemente caracteristice ale Axioline Smart Elements

Design compact al dispozitivului Axioline Smart Element
Tehnologie de conectare push-in Axioline Smart Elements
Interfață independentă de sistem Axioline Smart Elements
Mecanism de deblocare manual Axioline Smart Elements
Design compact al dispozitivului Axioline Smart Element

Pe un Axioline Smart Element pot fi realizate până la 16 conexiuni pe o suprafață de 15 mm x 62 mm. Puteți conecta conductori cu o secțiune transversală a conductorului de până la 1,5 mm² cu ferule, inclusiv manșoane din plastic.

Tehnologie de conectare push-in Axioline Smart Elements

Toate Axioline Smart Elements dispun în permanență de tehnologie de conectare push-in pentru o conexiune deosebit de rapidă a semnalelor.

Interfață independentă de sistem Axioline Smart Elements

Axioline Smart Elements poate fi integrat în diferite concepte de soluții prin interfața independentă de sistem.

Mecanism de deblocare manual Axioline Smart Elements

Axioline Smart Elements pot fi conectate cu ușurință în module suport cu interfață adecvată. Scoaterea este extrem de simplă datorită unui mecanism simplu de deblocare.

Axioline Smart Elements în sistemul I/O la distanță Axioline F

Axioline Smart Elements în sistemul I/O la distanță Axioline F

Exemplu de aplicație pentru sistem I/O la distanță Axioline F

În cadrul unei stații Axioline F puteți combina arbitrar module clasice Axioline F cu plăci Backplane Axioline F, inclusiv Axioline Smart Elements. Astfel, puteți utiliza Axioline Smart Elements la cuploarele de magistrală Axioline F sau controlerele Axiocontrol deja existente, de ex. PLCnext Control sau CLP-uri clasice.

Plăcile Backplane Axioline F dezvoltate special, oferă patru sau șase sloturi pentru elemente smart. Datorită flexibilității, elementele smart Axioline pot fi introduse în oricare slot din placa Backplane Axioline F. Datorită structurii cu două plăci backplane, se obține o reducere substanțială a lățimii constructive a stației I/O.

Achiziție rapidă de date și manevrare simplă - chiar și în cele mai vitrege condiții
Axioline F

Axioline F este sistemul I/O cu design tip bloc modular, pentru tablouri de distribuție. Deschis pentru toate protocoalele de comunicație bazată pe Ethernet și disponibil în diverse tipuri de design, Axioline F vă permite flexibilitate maximă.

Către produse
Axioline F

De la componentă până la sistem

Imagine interactivă: Sistem Axioline F
PLCnext Control
Ca alternativă la un cuplor de magistrală, o stație Axioline F poate fi prevăzută direct cu un controler și în abordarea la distanță. Sunt disponibile CLP-uri pentru limbaje de nivel înalt și programare IEC 61131­3-3.
PLCnext Control
Cuploare de magistrală
Indispensabile pentru un sistem I/O la distanță: cuploare de magistrală pentru toate sistemele de magistrală și protocoalele de rețea uzuale.
Cuploare de magistrală
I/O-uri
Cu Axioline Smart Elements, în sistemul Axioline F pot fi realizate stații deosebit de compacte.
I/O-uri
I/O-uri
Stații I/O la distanță pentru utilizare în aplicații legate de proces și cu I/O-uri cu siguranță intrinsecă.
I/O-uri
I/O-uri
Portofoliu cuprinzător cu I/O-uri pentru realizarea de diferite stații I/O la distanță.
I/O-uri

Caracteristicile pe scurt

Conexiunea potrivită de sistem Axioline F
Vizualizarea timpilor de montare reduși Axioline F
Vizualizarea mecanicii robuste Axioline F
Sistem I/O Axioline F
Domeniu de temperatură extins Axioline F
Aprobări pentru automatizare maritimă Axioline F
Conexiunea potrivită de sistem Axioline F

Axioline F este specialistul Ethernet pentru instalare în tabloul de distribuție.
Portofoliul oferă cuploare de magistrală pentru toate sistemele Ethernet uzuale.
Redundanță de sistem PROFINET: Cuplorul de magistrală PROFINET AXL F BK PN TPS suportă specificația pentru realizarea redundanței de sistem S2 cu doar un singur cuplor de magistrală. În acest fel, cuplorul de magistrală poate comunica cu două controlere PROFINET redundante, garantând astfel un nivel ridicat de performanță de siguranță a sistemului.

Vizualizarea timpilor de montare reduși Axioline F

Reduceți timpii de montare prin intermediul tehnologiei de conectare push-in. Cablare vizibilă: Designul permite disiparea în susul și în josul cablului.

Vizualizarea mecanicii robuste Axioline F

Prin robustețea mecanică sporită, Axioline F obține o rezistență la vibrații de 5g, o rezistență la șocuri continue de 10g și rezistență la șoc de 30g.

Sistem I/O Axioline F

Cu Axioline F obțineți un sistem I/O cu design modular pentru orice cerință. Înregistrarea rapidă a semnalelor îmbunătățește randamentul mașinii, fie cu un controler de la Phoenix Contact, fie în toate rețelele uzuale cu un cuplor de magistrală adecvat.

Axioline F oferă un portofoliu vast de module I/O cu intrări și ieșiri digitale și analogice, funcții sau pentru aplicații speciale. Realizați aplicații de securitate cu PROFIsafe sau cu SafetyBridge Technology. Cu modulele I/O versatile aveți flexibilitate în configurarea stației dumneavoastră.

Domeniu de temperatură extins Axioline F

În mediile dificile, comunicarea fiabilă este indispensabilă. Axioline F are un design și un sistem mecanic deosebit de robuste. Variantele XC cu un domeniu extins de temperatură de lucru între -40 °C ... +70 °C își găsesc utilitatea fără probleme în condiții extreme.

Aprobări pentru automatizare maritimă Axioline F

Datorită naturii lor, modulele I/O au obținut aprobări din partea tuturor societăților de clasificare maritimă importante. Grației emisiei reduse de zgomot și a mecanicii robuste, Axioline F îndeplinește cele mai exigente cerințe de automatizare din construcția de nave.

Înregistrare flexibilă a semnalelor direct la fața locului
Axioline E

Noua generație Axioline E este viitorul sistem I/O la distanță cu design bloc pentru automatizare descentralizată fără tablou de distribuție. Dispozitivele sunt adaptate la nevoile actuale și viitoare de instalare în câmp și sunt concepute pentru utilizare directă într-o mașină în condiții de mediu deosebit de dure.

Către produse
Axioline E

Axioline E – O gamă de produse, numeroase funcții

Imagine interactivă: Axioline E Next Gen
I/O-uri digitale
Diverse variante I/O digitale vă oferă un grad ridicat de flexibilitate în realizarea conceptelor dumneavoastră.
I/O-uri digitale
Master IO-Link
Realizați infrastructuri IO-Link performante cu masterul IO-Link în protocoalele de comunicație uzuală bazată pe Ethernet.
Master IO-Link
Dispozitive IO-Link
Extindeți-vă înregistrarea descentralizată a semnalelor prin conectarea diferitelor dispozitive IO-Link, cum ar fi cutiile robuste I/O IO-Link Axioline E cu o lățime totală de 30 sau 60 mm.
Dispozitive IO-Link

Caracteristicile pe scurt

Axioline E Next Gen
Tehnologie de conectare rapidă M12 push-pull pentru Axioline E Next Gen
Alimentarea dispozitivelor Axioline E Next Gen
Aplicație IO-Link Axioline E Next Gen
Parametrizarea dispozitivelor în sistemul de automatizare PLCnext Technology
Axioline E Next Gen

Noua generație de dispozitive Axioline E este extrem de robustă datorită gradului de protecție IP65/67 și a unei carcase turnate din zinc încapsulată complet.
Datorită imunității lor CEM deosebite și mecanicii robuste, puteți reduce la minimum cu ajutorul dispozitivelor timpii de nefuncționare ai instalației dumneavoastră.
Domeniul de temperatură extins, precum și rezistența mare la intemperii, agenți frigorifici și lubrifianți uzuali și picături reci (defect de turnare) permit utilizarea în numeroase aplicații diferite.

Tehnologie de conectare rapidă M12 push-pull pentru Axioline E Next Gen

Conturul M12 Duo permite cablarea flexibilă în câmp cu conectori cu șurub M12 cu o eficiență dovedită sau noua tehnologie de conectare rapidă M12 push-pull.

Datorită montării fără scule, tehnologia de conectare rapidă M12 push-pull este cu 80 % mai rapidă la cablare în comparație cu conectorii cu șurub M12 consacrați și economisește două minute pentru fiecare dispozitiv. Informațiile de la elementul de prindere prin blocare a conectorului, precum și un test de tragere garantează un nivel ridicat de protecție împotriva erorilor în timpul montării.

Alimentarea dispozitivelor Axioline E Next Gen

Noua generație de dispozitive Axioline E are o sursă de alimentare de mare putere cu codare L cu 2 x 16 A și poate fi utilizată pe trasee semnificativ mai lungi de cablu, fără cabluri de alimentare suplimentare.
De asemenea, puteți configura substructuri IO-Link cu eforturi de cablare minime fără cabluri de alimentare suplimentare, utilizând porturi master IO-Link performante, cu până la 2 A la L+ și până la 4 A la UA.

Aplicație IO-Link Axioline E Next Gen

Noua generație de master IO-Link Axioline E corespunde specificației IO-Link 1.1.3. Cu o durată a ciclului master IO-Link <500 µs, acestea fac schimb de informații cu dispozitivele IO-Link conectate de patru ori mai rapid decât dispozitivele master IO-Link uzuale din prima generație.
Datorită posibilităților acestora de parametrizare pentru dispozitivele IO-Link conectate, dispozitivele permit cea mai bună integrare posibilă în sistemul dumneavoastră de automatizare.

Parametrizarea dispozitivelor în sistemul de automatizare PLCnext Technology

Parametrizați orice dispozitiv IO-Link conectat în sistemul de automatizare PLCnext Technology prin integrarea simplă a IODD în sistemul dumneavoastră de proiectare.
Prin importarea IODD, reprezentarea unui dispozitiv IO-Link în sistemul de proiectare este identică cu cea a unui dispozitiv PROFINET. Parametrii dispozitivului din IODD sunt convertiți automat în parametri de pornire și, împreună cu parametrii de pornire ai dispozitivelor PROFINET, sunt notați la pornirea dispozitivului.

Conectivitate pentru o automatizare sigură pentru viitor

IIoT deschis (internetul industrial al obiectelor)
Arhitectura noii generații de dispozitive Axioline E reunește două paradigme de comunicare în paralel și fără impact asupra altor procese pe o singură platformă de dispozitive: Comunicare industrială în timp real pentru protocoale Industrial Ethernet consacrate, precum și comunicare IIoT sigură, fiabilă și deschisă prin OPC UA.

TSN (Time-Sensitive Networking)
Noua generație de dispozitive Axioline E devine compatibilă treptat cu toate protocoalele Industrial Ethernet relevante pentru piață, cum ar fi PROFINET, EtherNet/IP™, Modbus/TCP și EtherCAT®. Datorită arhitecturii inovatoare a dispozitivelor, dispozitivele se adaptează în mod flexibil la noile standarde tehnologice și la rețelele viitoare, cum ar fi PROFINET over TSN.

Securitate industrială
Odată cu noua generație de dispozitive Axioline E, caracteristicile de securitate sunt luate în considerare într-un mod unitar încă din faza de proiectare. Ca așa-numite „produse securizate”, dispozitivele îndeplinesc cerințele procesului certificat TÜV conform IEC 62443-4-1. Cu funcții de securitate încorporate pentru conectivitate în câmp și în cloud, dispozitivele sunt pregătite în mod optim pentru sarcinile viitoare de automatizare.

Topologia informațiilor despre dispozitiv

Acces la informațiile despre dispozitiv și la configurațiile dispozitivului prin conectivitate optimă pentru o automatizare sigură pentru viitor

Axioline E de prima generație

Axioline E de prima generație

Axioline E de prima generație

Axioline E este sistemul I/O la distanță cu design bloc pentru instalare pe teren cu tehnologie de conectare M12. Dispozitivele se caracterizează prin deschiderea lor pentru toate protocoalele de comunicație uzuale bazate pe Ethernet și PROFIBUS cu o sursă de alimentare cu codare T.

Grad ridicat de disponibilitate cu înlocuire sub tensiune și redundanță
Axioline P

Sistemul I/O la distanță cu grad ridicat de disponibilitate este alcătuit din cuploare de magistrală PROFINET redundante și din module I/O digitale și analogice. Axioline P îndeplinește cerințele industriei de prelucrare privind domeniile de temperatură extinse și capacitatea de înlocuire sub tensiune a modulelor I/O cu siguranță intrinsecă.

Către produse
Axioline P

Sistem I/O pentru aplicații legate de proces

Imagine interactivă: Sistem I/O pentru aplicații legate de proces Axioline P
Cuplor de magistrală PROFINET
Cuplor de magistrală pentru conectarea modulelor PROFIBUS PA­ și a I/O-urilor. Disponibilitate ridicată a sistemului datorită suportului redundanței de sistem PROFINET (S2).
Cuplor de magistrală PROFINET
Modul PROFIBUS PA
Sursă de alimentare redundantă pentru magistrale de câmp pentru dispozitivele de câmp PROFIBUS PA.
Modul PROFIBUS PA
I/O-uri standard și cu siguranță intrinsecă
I/O-uri cu grad ridicat de disponibilitate, cu funcționalitate de înlocuire sub tensiune pentru aplicații legate de proces.
I/O-uri standard și cu siguranță intrinsecă

Caracteristicile Axioline P pe scurt

Axioline P este integrat în tabloul de distribuție
I/O-uri cu siguranță intrinsecă Axioline P
Combinație de module I/O standard și cu siguranță intrinsecă Axioline P
I/O-uri cu siguranță intrinsecă fără sursă de alimentare suplimentară Axioline P
Topologie Axioline P
Axioline P este integrat în tabloul de distribuție

Sistemul I/O la distanță Axioline P garantează o disponibilitate maximă pentru aplicația ta. Datorită redundanței S2, două controlere pot comunica în același timp cu stația I/O în PROFINET.

Atunci când se utilizează într-o rețea Modbus TCP, comunicarea redundantă poate fi realizată și cu ajutorul unor cuploare de magistrală separate, fiecare cu propria adresă IP.

Magistrala locală cu capacitate de înlocuire sub tensiune permite înlocuirea modulelor existente dintr-o stație I/O Axioline P fără să trebuiască să oprești sistemul. Datorită construcției electromecanice a soclului magistralei, poți, de asemenea, să scoți mai multe module din stație simultan, chiar și cu menținerea comunicației cu magistrala locală.

I/O-uri cu siguranță intrinsecă Axioline P

Modulele I/O cu siguranță intrinsecă pot fi instalate în zona 2 și sunt adecvate pentru utilizarea senzorilor și actuatoarelor până la zona 0. Acestea dispun de comunicare HART și funcționalitate NAMUR și, prin urmare, sunt adecvate în special pentru aplicațiile de automatizare a proceselor.

Combinație de module I/O standard și cu siguranță intrinsecă Axioline P

În sistemul I/O Axioline P, modulele standard pot fi combinate deosebit de ușor cu module cu siguranță intrinsecă. Modulele albastre, cu siguranță intrinsecă, pot fi adăugate la capătul unei stații prin amplasarea unei plăci de partiționare (disponibilă ca accesoriu).

I/O-uri cu siguranță intrinsecă fără sursă de alimentare suplimentară Axioline P

Datorită sursei de alimentare integrate în fiecare modul I/O, configurarea unei stații Axioline P nu necesită o sursă de alimentare suplimentară. În plus, capacitatea de înlocuire sub tensiune este stabilită la modulele scoase datorită soclului magistralei permanent sub tensiune.

Topologie Axioline P

Stația modulară comunică cu un controler PROFINET printr-un cuplor de magistrală, de exemplu un sistem de control distribuit (DCS). Opțional, puteți conecta la ieșirile individuale proxy până la opt segmente compacte PROFIBUS PA. Pentru a asigura imunitatea la interferențe a segmentelor individuale, aveți la dispoziție tehnologia adecvată de conectare ecranată. Senzorii PROFIBUS PA se conectează direct la proxy-ul modular Axioline P.
Tehnologia confirmată a magistralei de câmp, de ex. HART sau Modbus/RTU, poate fi astfel integrată în rețelele PROFINET. Puteți realiza acest lucru prin intermediul gateway-urilor PROFIBUS PA, pe care le conectați la proxy-ul modular Axioline P.

Topologie: Conectare Axioline P până în zona 0

Conectare Axioline P până în zona 0

Conectare până în zona 0

Sub forma unui sistem I/O la distanță, Axioline P poate fi conectat direct la un sistem de control distribuit (DCS). Comunicarea deosebit de fiabilă între stația I/O și DCS este garantată de redundanța de sistem PROFINET-S2 compatibilă.
Puteți instala sistemul Axioline P în zona 2 și permite conectarea directă a semnalelor de senzor și de actuator din zonele 2, 1 și 0. Portofoliul include funcții importante de automatizare a proceselor, cum ar fi module de intrare și de ieșire analogice pentru comunicații HART sau module de intrare digitale pentru conectarea senzorilor NAMUR.
Pentru a face acest lucru, puteți integra module cu siguranță intrinsecă în stația I/O fără componente suplimentare.

Cu siguranță intrinsecă și certificat până la zona 1
Axioline X

Colectează și emite semnale acolo unde acestea sunt generate sau necesare. Acest lucru economisește efortul de cablare și, prin urmare, costurile de instalare. Acest lucru este, de asemenea, posibil direct în zona 1. I/O-urile la distanță Axioline X sunt dispozitive PROFINET cu 32 de canale I/O cu siguranță intrinsecă într-un modul compact. Preinstalat într-o cutie din oțel inoxidabil, rezultatul este o soluție „gata de utilizare" certificată ATEX și IECEx.

Către produse
Axioline X în cutia de comutare

Caracteristicile Axioline X pe scurt

Axioline X în cutia de comutare
Modul I/O la distanță Axioline X
Interfață de management bazat pe web
Axioline F, Axioline P și Axioline X ca stație I/O
Topologie pentru utilizarea Axioline P și Axioline X
Axioline X în cutia de comutare

I/O la distanță Axioline X preinstalat într-o cutie din oțel inoxidabil (clasa de protecție IP 66). Complet cu aprobări conform ATEX și IECEx. Acest lucru reduce efortul de instalare în zona 1 și minimizează costurile de aprobare.

Modul I/O la distanță Axioline X

  • Carcasă robustă din aluminiu complet încapsulată
  • Canale I/O configurabile flexibil (16xDI NAMUR, 8xDO, 8xAI/AO/DO)
  • Sursă de alimentare separată pentru senzori și actuatoare
  • Diagnostic cuprinzător pentru fiecare canal
  • Server web integrat
  • Dispozitive PROFINET

Interfață de management bazat pe web

Un server web integrat cu funcții de diagnostic și actualizare firmware permite o operare simplă și independentă de controler.

Axioline F, Axioline P și Axioline X ca stație I/O

Axioline X extinde spațiul de soluții pentru automatizarea economică și precisă a proceselor. Împreună cu grupurile de produse Axioline F XC și Axioline P aprobate pentru tehnologia proceselor, realizăm soluții de automatizare scalabile împreună cu tine.

Topologie pentru utilizarea Axioline P și Axioline X

Poți scurta căile de semnal și reduce astfel erorile și costurile suplimentare. Topologia sistemului poate fi simplificată prin instalarea modulelor I/O la distanță Axioline X direct în zona 1 cu o conexiune la o rețea fără întrerupătoare suplimentare. Semnalele pot fi colectate în locul în care sunt generate.

Sistemul fin modular I/O
Inline

Automatizați aplicațiile simplu și economic cu sistemul Inline format din CLP-uri, cuploare de magistrală și I/O-uri pentru tabloul de distribuție. Datorită flexibilității sale, sistemul de automatizare și I/O este utilizat în multe proiecte diferite. În combinație cu controlerele logice programabile special dezvoltate, procesele de automatizare sunt procesate sistemic. În plus, sistemul vă oferă o varietate de posibilități în diferite rețele datorită deschiderii pentru magistrală.

Către produse
Stație I/O Inline

PLC-uri, cuploare de magistrală sau I/O-uri - sistemul Inline

Imagine interactivă: PLC-uri, cuploare de magistrală sau I/O-uri – Sistemul Inline
Controlere Inline
Controlerele Inline acceptă protocoale bazate pe Ethernet, cum ar fi PROFINET și Modbus/TCP. În plus, acestea pot fi extinse în mod simplu cu blocurile terminale I/O Inline versatile și oferă un server web integrat.
Controlere Inline
Cuploare de magistrală
Prin selectarea liberă a cuplorului de magistrală, sistemul de intrare/ieșire Inline se poate integra în toate sistemele de magistrală de câmp și rețelele Ethernet obișnuite.
Cuploare de magistrală
I/O-uri sigure
La Inline poți alege: realizează cele mai simple soluții pentru siguranța funcțională cu blocul terminal ECO Safe Inline sau soluții de siguranță complexe cu SafetyBridge Technology sau PROFIsafe.
I/O-uri sigure
I/O-uri standard
Blocuri terminale I/O cu sau fără parametrizare. O selecție mare de funcționalități versatile cu autorizări cuprinzătoare îți oferă libertate în orice topologie. O granularitate fină pune bazele pentru aceasta în concepție.
I/O-uri standard

Caracteristicile Inline pe scurt

Blocuri terminale I/O
Siluetă a unui bărbat în fața imaginii spațiului cosmic
Siluetă a unui bărbat în fața imaginii spațiului cosmic
Bloc terminal adaptor AXC F IL ADAPT cu I/O Inline
Blocuri terminale I/O

După motto-ul „un bloc terminal, o funcție”, veți găsi funcția potrivită, de la înregistrarea analogică a temperaturii până la comunicarea digitală. Un portofoliu larg de blocuri terminale I/O permite integrarea simplă și rapidă în instalația dumneavoastră.

Siluetă a unui bărbat în fața imaginii spațiului cosmic

Blocurile terminale funcționale standard și blocurile terminale analogice oferă numeroase opțiuni de setare a parametrilor și a modurilor de funcționare. Toate funcțiile se adaptează în mod flexibil la sarcinile dumneavoastră.

Siluetă a unui bărbat în fața imaginii spațiului cosmic

Blocurile terminale Inline ECO pot fi combinate cu toate blocurile terminale Inline și cu alte componente Inline.

Bloc terminal adaptor AXC F IL ADAPT cu I/O Inline

Inline și PLCnext Technology se îmbină perfect. I/O-urile Inline pot fi conectate cu ușurință la un PLCnext Control modular prin intermediul blocului terminal adaptor AXC F IL ADAPT. Aceasta înseamnă că un PLCnext Control performant poate înlocui în mod simplu un controler Inline mai vechi.

Inline pentru automatizarea clădirilor

Inline pentru automatizarea clădirilor

Inline pentru automatizarea clădirilor

Cu controlerul performant ILC 2050 BI, automatizați rapid și eficient toate echipamentele din infrastructura clădirilor, centrele de date și proprietățile imobiliare distribuite. Dispozitivul dispune de o multitudine de interfețe și este astfel compatibil cu protocoalele relevante pentru automatizarea clădirilor. Extensia cu diverse componente I/O din sistemul Inline asigură montajul simplu al unei stații de automatizare modulare. Tipurile de date ale diferitelor protocoale sunt standardizate, astfel încât automatizarea pe bază de IoT să devină posibilă.