Industrial Wireless: de la IWLAN prin Wireless IO până la LoRaWAN

Industrial Wireless: de la IWLAN prin Wireless IO până la LoRaWAN

Industrial Wireless facilitează conexiunea wireless sigură și eficientă pentru aplicațiile industriale. În funcție de cerințe, poți folosi IWLAN sau Bluetooth pentru comunicare în timp real, NearFi pentru aplicații cu rază de acțiune în câmp apropiat sau LoRaWAN și Trusted Wireless pentru distanțe mari. Soluțiile noastre wireless includ Access Points și clienți, precum și cabluri și antene adecvate.

NEW
Go to Product Detail Page for item 1752496
FL WLAN 1122 - Wireless module
FL WLAN 1122 - Wireless module
1752496

WLAN client, soft access point, Wi-Fi 6, with internal antennas (MIMO) for single-hole mounting, IP66/68, -30°C ... +60°C, WLAN 802.11 a, b, g, n, ac, ax, frequency: 2.4 GHz, 5 GHz, 6 GHz, connection data: 9 V DC ... 32 V DC, RJ45: for LAN, http/https, CLI, REST API

NEW
Go to Product Detail Page for item 1433050
NEARFI 2200 B - Inductive coupler
NEARFI 2200 B - Inductive coupler
1433050

NearFi base, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤ 10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 R. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

NEW
Go to Product Detail Page for item 1433049
NEARFI 2200 R - Inductive coupler
NEARFI 2200 R - Inductive coupler
1433049

NearFi remote, contactless power and real-time Ethernet coupler, 50 W (US), 100 Mbps, range ≤ 10 mm, M12 push-pull, IP65, can be combined with NEARFI 2200 B. Optional: 100 W (US) in conjunction with NEARFI 200 or 2 x 50 W (US+UA) with NEARFI 300. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1396318
ANT-OMNI-0671-02 - Antenna
ANT-OMNI-0671-02 - Antenna
1396318

Multiband omnidirectional antenna with protection against vandalism for control cabinet mounting, optional panel mounting with accessories, frequency band: 0.6 GHz ... 7.1 GHz, gain: 2 dBi ... 4 dBi, degree of protection: IP67, impact-resistant: IK10, saltwater-resistant, connection: N (female)

Go to Product Detail Page for item 2702544
FL M32 ADAPTER - Adapter
FL M32 ADAPTER - Adapter
2702544

Accessories for FL-WLAN 1100 series: Optional cable feed-through for sealing (IP67) the FL-WLAN 110x connection (IP20), if the device is not directly integrated onto the closed housing. Not needed when mounting on a control cabinet, etc.

Go to Product Detail Page for item 1038567
TC MOBILE I/O X200-4G - SMS relay
TC MOBILE I/O X200-4G - SMS relay
1038567

SMS relay and signaling module, European version, monitor analog and digital values via cellular network, switch relay outputs remotely, communication via SMS or cellular data connection, supply voltage 10 V DC ... 60 V DC. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1396316
ANT-OMNI-0671-01 - Antenna
ANT-OMNI-0671-01 - Antenna
1396316

Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 7.1 GHz, gain: 1 dBi ... 3 dBi, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps

Go to Product Detail Page for item 2901541
RAD-2400-IFS - Wireless module
RAD-2400-IFS - Wireless module
2901541

Radioline - 2.4 GHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 250 stations, range of up to 5 km (with a clear line of sight), for worldwide use. Product is being prepared for compliance with the Cyber Resilience Act (CRA).

Tehnologia radio adecvată pentru aplicația dumneavoastră

În practică, pentru diverse aplicații s-au dovedit a fi de succes diferite tehnologii radio. Phoenix Contact vă oferă soluții wireless de nivel industrial potrivite pentru aplicațiile dumneavoastră.

  • NearFi: Pentru transferul de energie fără contact și transmisia de date în timp real prin Ethernet cu raza de acțiune în câmp apropiat
  • WLAN IEEE802.11 (Wi-Fi): Wireless Ethernet pentru rețele Ethernet industriale și de înaltă performanță
  • Bluetooth: Wireless Ethernet și Wireless I/O pentru transmiterea datelor de control în automatizarea fabricilor
  • Trusted Wireless: Wireless I/O și Wireless Serial pentru transmiterea semnalelor și a datelor în sisteme extinse

Produse noi

Module Wi-Fi 6 industriale
Cuplor IO-Link – Dispozitiv de bază
Senzor de umiditate a solului LoRaWan

Wi-Fi 6/6E pentru rețele de înaltă performanță

Module WLAN de nouă generație

Noua serie WLAN 2300 Access Point și WLAN 1000 Client cu Wi-Fi 6/6E oferă comunicații fiabile în timp real, fiabilitate ridicată și suportă rețele mari cu multe dispozitive. Wi-Fi 6E utilizează, de asemenea, noi canale de transmisie în banda de 6 GHz pentru o performanță mai bună.

Caracteristici principale

  • Wi-Fi 6/6E (2,4 / 5 / 6 GHz, în funcție de variantă și țară)
  • Rata brută a datelor de până la 2.400 Mbps
  • Roaming rapid în aplicațiile mobile
  • Controlabil prin intermediul REST API
  • Securitate maximă cu WPA2 / WPA3
  • Ethernet cu 10/100/1.000 Mbps

Avantaje

  • Wi-Fi 6 (IEEE 802.11AX) pentru o mai bună utilizare a resurselor, stabilitate și capacitate a rețelei
  • Wi-Fi 6E cu noi canale gratuite în banda de 6 GHz
  • Schimbarea rapidă a celulelor WLAN datorită optimizării software a funcției de roaming
  • Clienții WLAN acceptă toate cele trei benzi: 2,4 GHz, 5 GHz și noua bandă de 6 GHz
  • Securitate deosebit de ridicată datorită WPA 3 și proiectării (IEC 62443-4-1)

Cuploare IO-Link

Transmitere fără contact a energiei și datelor

Cu ajutorul cuploarelor IO-Link, poți alimenta cu energie dispozitivele IO-Link, rapid și simplu fără contact și le poți conecta la sistemul de control într-un mod fără uzură și fără întreținere. Acest lucru ajută la evitarea întreruperilor de producție neplanificate și neprevăzute și asigură faptul că se respectă intervalele de întreținere regulate.

Caracteristici principale

  • Transmisie IO-Link bidirecțională până la 230,4 kbps (COM3)
  • Transmitere fără contact a energiei de până la 18 W (24 V CC /0,75 A)
  • Rază de acțiune de până la 7 mm
  • Carcasă compactă M30, IP68 din oțel inoxidabil cu tehnologie de conexiune cu șurub M12

Avantaje

  • Fără contact – fără uzură și fără întreținere
  • Universal – în plus față de energie, datele IO-Link sau două semnale digitale pot fi, de asemenea, transmise
  • Compact – design rotund M30 pentru montare cu economie de spațiu
  • Flexibil – nivel ridicat de libertate la montare datorită opțiunilor variabile de apropiere
  • Plug-and-Play – nu este necesară nicio configurare

Senzor de umiditate a solului LoRaWAN

Înregistrarea datelor referitoare la sol

Senzorul de umiditate a solului LoRaWAN poate fi utilizat pentru a determina starea actuală a solului. Pentru a utiliza datele înregistrate cu privire la umiditate, temperatură sau conductivitatea solului pentru monitorizarea mediului, senzorul comunică cu platforma IoT prin intermediul unui gateway LoRaWAN.

Caracteristici principale

  • Măsurarea raportului de volum al apei la o adâncime de 30 cm în sol
  • Dispozitive LoRaWAN
  • Durata de viață a bateriei până la 8 ani
  • Grad de protecție IP67
  • Memoria valorilor măsurate (6 valori măsurate)

Avantaje

  • Ușor de adaptat la diferite tipuri de soluri
  • 100 % fără întreținere
  • Complet wireless și, prin urmare, poate fi poziționat oriunde
  • Ușor de integrat în sisteme terțe cu ajutorul unei biblioteci JavaScript
  • Carcasa robustă și rezistentă la impact permite introducerea senzorului cu un ciocan de cauciuc

Transmiterea energiei și a datelor în raza de acțiune în câmp apropiat

Transmiterea fără contact a energiei și a datelor printr-un întrefier permite nu numai conexiuni fără uzură și fără întreținere, ci și transmiterea prin pereți de sticlă sau alte medii neconductoare.

Acest lucru duce la numeroase aplicații posibile, de exemplu, în cazul în care spațiul și mișcarea sunt limitate, vibrații, praf și murdărie, rotație și contact frecvent.

Cuploare de bază și cuploare la distanță NearFi

Cuploare NearFi pentru transferul fără contact al energiei și datelor

Cuploare NearFi pentru transferul fără contact de energie și Ethernet în timp real

Cu ajutorul cuploarelor NearFi, datele privind energia (de până la 100 W) și datele Ethernet în timp real (100 Mbps, transmisie bidirecțională) pot fi transferate printr-un întrefier de câțiva centimetri. Pentru transfer sunt întotdeauna necesare, în principiu, două dispozitive: un cuplor de bază și unul la distanță. Cuploarele nu necesită configurare și sunt la fel de ușor de utilizat ca și un conector.

  • Universal – comunicare Ethernet în timp real independentă de protocoale și fără latență
  • Vizibil – diagnostic ușor de recunoscut datorită inelului LED de la nivelul carcasei
  • Robust – carcasă IP65 cu tehnologie de conectare rapidă M12 Push-Pull pentru utilizarea rapidă și ușoară în medii dificile
Cuploare IO-Link

Cuploare IO-Link pentru transmisie IO-Link fără contact

Cuploare IO-Link pentru transmisie IO-Link fără contact

Cuploarele IO-Link sunt utilizate pentru a transmite energie (18 W) și date IO-Link printr-un întrefier de până la 7 mm. Dispozitivele funcționează simplu prin Plug-and-Play. Cuploarele de bază și la distanță se conectează automat.

  • Universal – în plus față de energie, datele IO-Link sau două semnale digitale pot fi, de asemenea, transmise
  • Robust – carcasă din oțel inoxidabil IP68 cu conexiuni M12 pentru utilizarea în medii solicitante
  • Compact – design M30 pentru montare cu economie de spațiu

IWLAN - rețea locală Industrial Wireless

IWLAN (IEEE 802.11/Wi-Fi) permite transmiterea fără fir a datelor Ethernet și este caracterizat de un hardware deosebit de robust. WLAN-ul industrial este special conceput pentru transmiterea în timp real și fiabilă a protocoalelor industriale precum PROFINET, EtherNet/IP™ sau Modbus/TCP. Acesta oferă, de asemenea, roaming optimizat și rapid, care a fost dezvoltat special pentru dispozitivele terminale mobile din rețele WLAN mari. Acest lucru face ca IWLAN să fie ideal pentru aplicații precum vehiculele ghidate automat (AGV), navetele de depozit, transportoarele electrice suspendate și controlul utilajelor și instalațiilor prin intermediul tabletelor sau smartphone-urilor. Cu PROFIsafe, chiar și funcțiile relevante pentru siguranță pot fi realizate fără fir.

WLAN 1000 și 1100

Module wireless WLAN pentru industrie

Seria WLAN 1000 și 2300 - soluția WLAN pentru industrie

Noua serie WLAN industrială cu Access Point-uri WLAN din seria 2300 și clienți WLAN 1000 se bazează pe tehnologia avansată Wi-Fi 6/6E (IEEE 802.11ax). Wi-Fi 6 crește eficiența resurselor, stabilitatea și capacitatea rețelei. Acest lucru crește fiabilitatea și capacitatea în timp real, în special în rețelele WLAN mari cu numeroase dispozitive. Cu Wi-Fi 6E, numeroase canale de transmisie suplimentare, neutilizate anterior, sunt disponibile în noua bandă de 6 GHz.

  • Tehnologie modernă Wi-Fi 6/6E WLAN
  • Suportă noua bandă de frecvență de 6 GHz cu multe canale gratuite
  • Drivere WLAN optimizate pentru aplicații industriale
  • Comunicare transparentă la nivelul 2, de exemplu pentru PROFINET și PROFIsafe
  • Variante de produse cu antene integrate sau antene externe
  • Schimbarea rapidă a celulelor WLAN datorită optimizării software a funcției de roaming
  • Securitate deosebit de ridicată datorită WPA 3 și proiectării (IEC 62443-4-1)

Bluetooth industrial

Tehnologia Bluetooth este cunoscută mai ales din domeniul telefoniei mobile și al accesoriilor pentru computere, însă a devenit consacrată și în domeniul producției de utilaje și sisteme ca soluție de comunicare. Această tehnologie prezintă un nivel înalt de insensibilitate la interferențele din banda de frecvență și permite o funcționare paralelă eficientă cu alte aplicații Bluetooth sau WLAN. Astfel, prin Bluetooth, pot fi realizate conexiuni wireless extrem de fiabile, care, printre altele, reprezintă o condiție prealabilă pentru comunicații sigure (PROFIsafe, SafetyBridge etc.). Bluetooth-ul este deosebit de potrivit pentru rețele wireless de dimensiuni mici, statice, cu un număr redus de noduri (aplicații punct la punct sau rețele mici cu maximum șapte noduri). Bluetooth-ul este ideal pentru transmiterea datelor Ethernet sau PROFINET sau a semnalelor I/O către componentele mobile sau rotative ale utilajelor.

Două punți pentru comunicație Ethernet wireless EPA comunică una cu cealaltă

Puntea robustă pentru comunicație Ethernet wireless EPA

Bluetooth EPA - Ethernet și PROFINET prin Bluetooth

Adaptorul de porturi Ethernet EPA 2 conectează fără fir modulele dumneavoastră de automatizare compatibile Ethernet, prin Bluetooth, cu rețeaua de comandă, cu siguranță inclusă. EPA 2 combină un modul wireless fiabil cu o antenă integrată într-o carcasă industrială compactă și robustă IP65, pentru integrarea simplă în aplicația dumneavoastră.

  • Integrare transparentă în rețele de comandă Ethernet industrial, precum PROFINET
  • Configurare simplă datorită butonului MODE
  • Indicat pentru comunicația Safety, precum PROFIsafe sau SafetyBridge
  • Low Emission Mode, pentru emisii de interferență reduse la stabilirea conexiunii
  • Black Channel Listing facilitează configurarea a până la trei canale WLAN ale căror domenii de frecvență nu sunt utilizate de modulul EPA.
Wireless MUX transmite semnale I/O

Prin Wireless MUX puteți transmite semnalele I/O în mod fiabil către stații greu accesibile sau rotative

Multiplexor wireless – transmiterea de semnale I/O prin Bluetooth

Utilizați Wireless MUX acolo unde doriți să realizați o transmitere de semnale I/O fără cablu. Sistemul transmite 16 semnale digitale și 2 semnale analoge bidirecționale, ceea ce înseamnă că înlocuiește un cablu de semnale cu 40 de fire.

  • Punere în funcțiune simplă, deoarece nu este nevoie de configurare sau reglaje
  • Număr mare de canale într-o carcasă compactă
  • Conectare și transmitere de semnal în mod rapid
  • Acoperire de până la 200 m cu antene omnidirecționale și până la 400 m cu antene direcționale la vizibilitate liberă
  • Tehnologie actuală Bluetooth 4.0

Trusted Wireless

Tehnologia wireless Trusted Wireless brevetată a fost concepută special de Phoenix Contact pentru uz industrial. Aceasta este ideală pentru transmiterea fără fir a informațiilor de la senzori și actuatoare, precum și pentru transmiterea unui volum de date mic până la mediu în sisteme extinse. În cazul unor condiții bune de vizibilitate, pot fi acoperite distanțe de la mai multe sute de metri până la mai mulți kilometri între două dispozitive de comunicație radio.

Tehnologia este utilizată în sistemele industriale de comunicație radio Radioline de la Phoenix Contact.

Modul wireless Radioline

Radioline este modulul wireless pentru sisteme extinse

Sistem de comunicație radio Radioline pentru semnale I/O și date seriale

Radioline este sistemul de comunicație radio pentru sisteme extinse. Particularitate: prin simpla răsucire a butonului rotativ de selecție, alocați ușor intrările și ieșirile, nefiind necesară programarea. Datorită tehnologiei de comunicație radio Trusted Wireless, Radioline este cea mai bună alegere pentru utilizarea sigură în medii industriale.

  • Fiabilitate ridicată, datorită tehnologiei Trusted Wireless
  • Benzi de frecvență compatibile: 868 MHz, 900 MHz și 2,4 GHz
  • Acoperire de până la 32 km, datorită vitezei variabile de transmitere a datelor
  • Design de rețea flexibil - Radioline este compatibil atât cu conexiunile punct-cu-punct, cât și cu rețele tip plasă complexe, cu până la 250 de dispozitive
  • Reducerea numărului de dispozitive: cu numai un dispozitiv, puteți transfera semnale I/O sau date seriale, datorită interfeței RS-232/485 integrate
  • Extensibil cu până la 32 module I/O, datorită conectorului de magistrală cu instalare pe șină DIN și capabilității de înlocuire sub tensiune
Cutie de exterior Radioline

Combinație de dispozitive de comutare pentru instalare în exterior

Pentru a transmite rapid și simplu semnale I/O sau date în serie prin radio, cutia de exterior Radioline poate fi instalată direct în aer liber. Alegeți direct, la efectuarea comenzii, modulele wireless (alternativ 868, 900 sau 2400 MHz) și tipul, respectiv numărul modulelor de extindere I/O.

  • Ideal pentru instalare în spații exterioare, datorită carcasei IP66 robuste, rezistente la stropi de apă și la radiații UV pentru temperaturi între -25 și +55 °C
  • Cutie de comutare complet pre-cablată cu element de rețea integrat, protecție împotriva descărcărilor, modul wireless selectat și module de extindere I/O pentru o punere în funcțiune intuitivă și configurare facilă
Antene omnidirecționale și antene direcționale

Recepție permanentă cu tehnologia de antene potrivită

Antene și accesorii

Mereu pregătit pentru recepție: Phoenix Contact pune la dispoziție o gamă vastă de antene omnidirecționale pentru aplicații cu deplasare liberă și antene direcționale pentru amortizarea distanțelor mari. Pentru dispozitivele radio care se deplasează pe o distanță definită, de exemplu, transportoarele electrice suspendate, sunt disponibile și cabluri cu undă evanescentă. Portofoliul este completat de tehnologia de cablare corespunzătoare și de accesorii de montare precum conductori, dispozitive de protecție împotriva descărcărilor și conectori.

Puterea unui sistem wireless este influențată decisiv de sistemul de antenă. Află de ce anume trebuie să se țină cont la selectarea și instalarea antenelor din pliantul nostru „10 normative pentru antene”.

Persoană efectuând planificarea rețelelor radio

Te sprijinim în planificarea sistemelor de comunicație radio de mare putere, cu siguranță integrată

Planificarea profesională a rețelelor radio

O bună planificare este o condiție importantă pentru o rețea radio funcțională și performantă. Te sprijinim în planificarea, configurarea și punerea în funcțiune a rețelei radio, oferindu-ți și servicii de întreținere și de asistență în caz de defecțiune. Tu sau angajații tăi doriți să vă pregătiți pentru implementarea tehnologiei wireless? Îți oferim cursuri de formare și instruire practică adaptate la cerințele tale individuale.

Transmisie radio profesională

Pentru a simplifica planificarea rețelelor radio în baza sistemului de comunicație radio Radioline, Phoenix Contact pune la dispoziție simularea gratuită a rețelelor radio, cu până la zece stații. Trimite-ne coordonatele stațiilor ce urmează a fi folosite, iar noi vom face o verificare a fezabilității cu ajutorul unui software de proiectare a rețelelor radio sau prin intermediul unui test în ceea ce privește distanța de transmisie radio la fața locului. Prin intermediul simulărilor, se determină dacă o conexiune wireless funcționează sau trebuie testată. În cadrul simulării, sunt luate în considerare datele de înălțime, caracteristicile radio și ale suprafețelor. Vei primi un raport de verificare detaliat și o listă de produse cu toate componentele necesare.