2-channel repeater power supply for operating 2-conductor measuring transducers, input: 4 ... 20 mA (supplying), output: 4 ... 20 mA (active), bidirectional transmission with digital HART transparency, Push-in connection, SIL, PL.
Erotusvahvistimet ja mittausmuuntimet vakiosovelluksiin
Erotusvahvistimet ja mittausmuuntimet eristävät, muuntavat, suodattavat ja vahvistavat signaaleja kentän ja ohjausjärjestelmän välisenä rajapintana. MACX Analog ja MINI Analog Pro tarjoavat joustavia ratkaisuja AI-, AO-, DI-, lämpötila-, taajuus- ja raja-arvoille. MINI Analog Pro on käyttäjäystävällinen ja tilaa säästävä tuoteperhe. MACX Analog takaa ihmisten, ympäristön ja järjestelmän turvallisuuden toiminnallisen turvallisuuden mukaisesti.
4-way power supply doubler with plug-in connection technology. HART-transparent, 0(4) mA ... 20 mA input signal, 0(4) mA ... 20 mA output signals. The device can be used in both signal and power supply doubler modes. Screw connection technology.
Input loop-powered passive isolator with increased isolating voltage for electrical isolation of 0 mA/4 mA ... 20 mA signals. Input signal = output signal. number of channels: 2, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Configurable NAMUR switching amplifier for proximity sensors, floating switching contacts and switching contacts with resistance circuit. On the output side 2 N/O contact, with screw connection
Universally configurable threshold value switch with changeover contact relay output and plug-in connection technology for switching analog limit values. Configurable via DIP switch or software. Screw connection technology, standard configuration.
Measuring transducer repeater power supply and input signal conditioner transmits supplied or active 0 mA/4 mA ... 20 mA electrically isolated signals from the field to two loads. number of channels: 1, HART-transparent, Standard configuration, 3-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d / KAT 2, Systematic Capability: 3, Push-in connection
3-way signal conditioner for the electrical isolation of analog signals, I/O can be configured via DIP switches, with screw connection, standard configuration
Isolating amplifier with safe electrical isolation and wide-range power supply (24 V ... 230 V AC/DC). DIP switches on the front, over 1600 signal conversions can be set. Standard configuration (IN 0 ... 10 V/OUT 0 ... 20 mA), spring-cage connection, SIL.
NAMUR 2-channel signal conditioner for operating proximity sensors and switches. The signals are transferred to the control level using relay outputs (N/O contact). Line fault detection, 3-way electrical isolation, SIL 2, Push-in connection.
3-way signal conditioner with plug-in connection technology for the electrical isolation of analog signals. Input signal: 0 mA ... 20 mA, output signal: 0 V ... 10 V, screw connection technology
Erotusvahvistimet ja mittausmuuntimet vakiosovelluksia varten vertailussa
Oikeat erotusvahvistimet ja mittausmuuntimet jokaiseen sovellukseen
|
|
|
|
---|---|---|---|
MINI Analog Pro
Ainutlaatuisen kompakti leveydeltään ja korkeudeltaan |
MACX Analog
Luotettava, kattava ratkaisuvalikoima |
MINI Analog
6 mm:n tuoteperhe, jossa on perustoiminnot |
|
Toiminnallinen turvallisuus SIL 2 SC 3 tai SIL 3, tyyppikohtaisesti: AI, AO, DI, DO | |||
Toiminnallinen turvallisuus PL d, PL c, tyyppikohtaisesti | |||
Kaksikanavaisuus | |||
Versiot, joissa on laaja tehonsyöttöalue | |||
Virtasilmukoiden keskeytymätön mittaus | |||
Ympäristölämpötila: -40 °C…+70 °C, ilman tehon alentamista | |||
Yhdyskäytävät väylä- ja verkkoliitäntään | |||
Tiedonhaku Signal Conditioner App -sovelluksen kautta | NFC- ja QR-koodi | QR-koodi | Ei |
Edut
- Turvallinen erottaminen, muuntaminen, suodattaminen ja vahvistaminen – analogisen signaalinkäsittelyn monipuoliset ratkaisut
- Väylä- ja verkkoliitäntäiset erotusvahvistimet mahdollistavat kenttäsignaalien turvallisen, galvaanisesti erotetun integroinnin teollisuuden verkkoihin
- Erittäin kompaktit erotusvahvistimet säästävät jopa 65 % tilaa muihin markkinoilla oleviin erottimiin verrattuna
- Kattavasti SIL-sertifioidut erotusvahvistimet takaavat tarkan signaalinsiirron ja hyvän käyttövarmuuden
- Integroi analogiset signaalit helposti turvaketjuun konedirektiivin mukaisesti Performance Level -suoritustason erotusvahvistimilla
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet, joissa pistoliitäntätekniikka
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet pistoliitettävällä liitäntätekniikalla mahdollistavat helpon asennuksen ja käyttöönoton ahtaassakin tilassa.
Erotusvahvistimet helpottavat työtäsi huomattavasti, sillä niiden kytkentäpisteisiin pääsee helposti käsiksi, ja ne mittaavat virtaa käytön aikana. Kiinnitettävien yhdyskäytävien avulla voit lähettää jopa kahdeksan kenttäsignaalia teollisuusverkkoihin ilman häiriöitä ja säästää signaalikohtaisia tulokortteja.
MACX Analog -tuoteperheen erotusvahvistimet ja mittausmuuntimet
MACX Analog -tuoteperheen erotusvahvistimet ja mittausmuuntimet tarjoavat SIL IEC/EN 61508 -standardin mukaista toiminnallista turvallisuutta myös vakiosovelluksissa. Tuoteperheen turvallisuuden eheystaso on kauttaaltaan SIL 2 SC3:sta SIL 3:een. Valitut MACX Analog -sarjan erotusvahvistimet on lisäksi sertifioitu standardin EN ISO 13849 mukaisesti, ja niiden suoritustaso on PL c:stä PL d:hen.
Erotusvahvistimet ja mittausmuuntimet, joissa on perustoiminnot
MINI Analog -perheen 6 mm:n erotusvahvistimet tarjoavat kaikki analogisten signaalien sovitusmahdollisuudet vakiosovelluksiin. Tuotteet on pelkistetty tilantarpeen ja toiminnallisuuden kannalta olennaisimpaan.