Universally configurable threshold value switch with changeover contact relay output and plug-in connection technology for switching analog limit values. Configurable via DIP switch or software. Screw connection technology, standard configuration.
Erotusvahvistimet ja mittausmuuntimet vakiosovelluksiin
Erotusvahvistimet ja mittausmuuntimet eristävät, muuntavat, suodattavat ja vahvistavat signaaleja kentän ja ohjausjärjestelmän välisenä rajapintana. MACX Analog ja MINI Analog Pro tarjoavat joustavia ratkaisuja AI-, AO-, DI-, lämpötila-, taajuus- ja raja-arvoille. MINI Analog Pro on käyttäjäystävällinen ja tilaa säästävä tuoteperhe. MACX Analog takaa ihmisten, ympäristön ja järjestelmän turvallisuuden toiminnallisen turvallisuuden mukaisesti.
Configurable temperature transducer with plug-in connection technology for connecting 2, 3, and 4-conductor resistance thermometers and resistance-type sensors. Configurable via DIP switch or software. Screw connection technology, standard configuration
NAMUR 2-channel signal conditioner for operating proximity sensors and switches. The signals are transferred to the control level using relay outputs (N/O contact). Line fault detection, 3-way electrical isolation, SIL 2, Push-in connection.
Universally configurable threshold value switch with changeover contact relay output and plug-in connection technology for switching analog limit values. Configurable via DIP switch or software. Push-in connection technology, order configuration.
2-channel repeater power supply for operating 2-conductor measuring transducers, input: 4 ... 20 mA (supplying), output: 4 ... 20 mA (active), bidirectional transmission with digital HART transparency, screw connection, SIL, PL.
NAMUR isolation switch amplifier for operating proximity sensors and switches. The signals are transmitted per channel to the control level via 1 transistor output (passive). number of channels: 2, Standard configuration, 3-way isolation, Line fault detection, Safety Integrity Level (SIL, IEC 61508): 2, Systematic Capability: 3, Screw connection
NAMUR signal conditioners for operating proximity sensors and switches. The signals are transmitted to the control level via relay output (changeover contact). Line fault detection (LFD), 3-way electrical isolation, SIL 2, with screw connection.
Repeater power supply for supplying 2- and 4-conductor transmitters with HART transparency and wide-range power supply, SIL 2 (1oo1)/SIL 3 (1oo2), Push-in connection
Output signal conditioner, HART-transparent. Isolates and transmits 0/4 mA ... 20 mA signals to a load in the safe area. 3-way electrical isolation, line fault detection (can be switched off via DIP switch), SIL 2 (SC3) in accordance with IEC 61508, Push-in connection.
Input loop-powered passive isolator with increased isolating voltage for electrical isolation of 0 mA/4 mA ... 20 mA signals. Input signal = output signal. number of channels: 1, Standard configuration, Loop-powered, 2-way isolation, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Erotusvahvistimet ja mittausmuuntimet vakiosovelluksia varten vertailussa
Oikeat erotusvahvistimet ja mittausmuuntimet jokaiseen sovellukseen
|
|
|
|
|
|---|---|---|---|
|
MINI Analog Pro
Ainutlaatuisen kompakti leveydeltään ja korkeudeltaan |
MACX Analog
Luotettava, kattava ratkaisuvalikoima |
MINI Analog
6 mm:n tuoteperhe, jossa on perustoiminnot |
|
| Toiminnallinen turvallisuus SIL 2 SC 3 tai SIL 3, tyyppikohtaisesti: AI, AO, DI, DO | |||
| Toiminnallinen turvallisuus PL d, PL c, tyyppikohtaisesti | |||
| Kaksikanavaisuus | |||
| Versiot, joissa on laaja tehonsyöttöalue | |||
| Virtasilmukoiden keskeytymätön mittaus | |||
| Ympäristölämpötila: -40 °C…+70 °C, ilman tehon alentamista | |||
| Yhdyskäytävät väylä- ja verkkoliitäntään | |||
| Tiedonhaku Signal Conditioner App -sovelluksen kautta | NFC- ja QR-koodi | QR-koodi | Ei |
Edut
- Turvallinen erottaminen, muuntaminen, suodattaminen ja vahvistaminen – analogisen signaalinkäsittelyn monipuoliset ratkaisut
- Väylä- ja verkkoliitäntäiset erotusvahvistimet mahdollistavat kenttäsignaalien turvallisen, galvaanisesti erotetun integroinnin teollisuuden verkkoihin
- Erittäin kompaktit erotusvahvistimet säästävät jopa 65 % tilaa muihin markkinoilla oleviin erottimiin verrattuna
- Kattavasti SIL-sertifioidut erotusvahvistimet takaavat tarkan signaalinsiirron ja hyvän käyttövarmuuden
- Integroi analogiset signaalit helposti turvaketjuun konedirektiivin mukaisesti Performance Level -suoritustason erotusvahvistimilla
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet, joissa pistoliitäntätekniikka
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet pistoliitettävällä liitäntätekniikalla mahdollistavat helpon asennuksen ja käyttöönoton ahtaassakin tilassa.
Erotusvahvistimet helpottavat työtäsi huomattavasti, sillä niiden kytkentäpisteisiin pääsee helposti käsiksi, ja ne mittaavat virtaa käytön aikana. Kiinnitettävien yhdyskäytävien avulla voit lähettää jopa kahdeksan kenttäsignaalia teollisuusverkkoihin ilman häiriöitä ja säästää signaalikohtaisia tulokortteja.
MACX Analog -tuoteperheen erotusvahvistimet ja mittausmuuntimet
MACX Analog -tuoteperheen erotusvahvistimet ja mittausmuuntimet tarjoavat SIL IEC/EN 61508 -standardin mukaista toiminnallista turvallisuutta myös vakiosovelluksissa. Tuoteperheen turvallisuuden eheystaso on kauttaaltaan SIL 2 SC3:sta SIL 3:een. Valitut MACX Analog -sarjan erotusvahvistimet on lisäksi sertifioitu standardin EN ISO 13849 mukaisesti, ja niiden suoritustaso on PL c:stä PL d:hen.
Erotusvahvistimet ja mittausmuuntimet, joissa on perustoiminnot
MINI Analog -perheen 6 mm:n erotusvahvistimet tarjoavat kaikki analogisten signaalien sovitusmahdollisuudet vakiosovelluksiin. Tuotteet on pelkistetty tilantarpeen ja toiminnallisuuden kannalta olennaisimpaan.