Configurable NAMUR isolation amplifier with plug-in connection technology for proximity sensors, floating switch contacts, and switch contacts with resistance circuit. 2 transistor outputs, configurable via DIP switch. Screw connection technology.
Erotusvahvistimet ja mittausmuuntimet vakiosovelluksiin
Erotusvahvistimet ja mittausmuuntimet eristävät, muuntavat, suodattavat ja vahvistavat signaaleja kentän ja ohjausjärjestelmän välisenä rajapintana. MACX Analog ja MINI Analog Pro tarjoavat joustavia ratkaisuja AI-, AO-, DI-, lämpötila-, taajuus- ja raja-arvoille. MINI Analog Pro on käyttäjäystävällinen ja tilaa säästävä tuoteperhe. MACX Analog takaa ihmisten, ympäristön ja järjestelmän turvallisuuden toiminnallisen turvallisuuden mukaisesti.
Universally configurable frequency transducer for converting frequency (Hz/rpm) and PWM signals into standard signals. Sensor voltages greater than 8.2 V DC are possible in combination with MINI MCR-2-SPS-PT 1033201. Push-in connection technology, order configuration.
Freely programmable temperature measuring transducer with analog output and 3 limit value relays, resistance thermometer in 2, 3, or 4-conductor technology, thermocouples, wide-range supply. Standard configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849): d, Systematic Capability: 2, Push-in connection
Temperature transducer, converts signals from resistance temperature detectors and resistors into analog 0/4 - 20 mA signals. Freely programmable, Push-in connection, SIL, 3-way electrical isolation, order configuration.
Constant voltage source with pluggable connection technology for the generation of a highly precise constant voltage of 15 V and for the supply of sensors without internal power supply. Push-in connection technology.
NAMUR 2-channel signal conditioner for operating proximity sensors and switches. The signals are transferred to the control level using relay outputs (N/O contact). Line fault detection, 3-way electrical isolation, SIL 2, screw connection.
Freely programmable temperature measuring transducer with analog output and 1 limit value relay, resistance thermometer in 2-, 3-, or 4-conductor technology, thermocouples, wide-range supply. Order configuration, 4-way isolation, Safety Integrity Level (SIL, IEC 61508): 2, Performance Level (ISO 13849-1): d, Systematic Capability: 2, Push-in connection
Configurable 3-way isolating amplifier with safe electrical isolation and wide-range power supply (24 V ... 230 V AC/DC). DIP switches on the front, over 1600 signal conversions can be set. Order configuration, spring-cage connection, SIL.
Constant voltage/current source with plug-in connection technology, input voltage: 9.6 V DC ... 30 V DC. Output voltage: 1.25 V ... 10 V DC or output current: 2.5 mA ... 20 mA can be set. Configurable via DIP switch. Screw connection technology.
Temperature transducer for converting and transmitting intrinsically signals from RTD and TC sensors to a load. Standard configuration, Push-in connection
Erotusvahvistimet ja mittausmuuntimet vakiosovelluksia varten vertailussa
Oikeat erotusvahvistimet ja mittausmuuntimet jokaiseen sovellukseen
|
|
|
|
---|---|---|---|
MINI Analog Pro
Ainutlaatuisen kompakti leveydeltään ja korkeudeltaan |
MACX Analog
Luotettava, kattava ratkaisuvalikoima |
MINI Analog
6 mm:n tuoteperhe, jossa on perustoiminnot |
|
Toiminnallinen turvallisuus SIL 2 SC 3 tai SIL 3, tyyppikohtaisesti: AI, AO, DI, DO | |||
Toiminnallinen turvallisuus PL d, PL c, tyyppikohtaisesti | |||
Kaksikanavaisuus | |||
Versiot, joissa on laaja tehonsyöttöalue | |||
Virtasilmukoiden keskeytymätön mittaus | |||
Ympäristölämpötila: -40 °C…+70 °C, ilman tehon alentamista | |||
Yhdyskäytävät väylä- ja verkkoliitäntään | |||
Tiedonhaku Signal Conditioner App -sovelluksen kautta | NFC- ja QR-koodi | QR-koodi | Ei |
Edut
- Turvallinen erottaminen, muuntaminen, suodattaminen ja vahvistaminen – analogisen signaalinkäsittelyn monipuoliset ratkaisut
- Väylä- ja verkkoliitäntäiset erotusvahvistimet mahdollistavat kenttäsignaalien turvallisen, galvaanisesti erotetun integroinnin teollisuuden verkkoihin
- Erittäin kompaktit erotusvahvistimet säästävät jopa 65 % tilaa muihin markkinoilla oleviin erottimiin verrattuna
- Kattavasti SIL-sertifioidut erotusvahvistimet takaavat tarkan signaalinsiirron ja hyvän käyttövarmuuden
- Integroi analogiset signaalit helposti turvaketjuun konedirektiivin mukaisesti Performance Level -suoritustason erotusvahvistimilla
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet, joissa pistoliitäntätekniikka
MINI Analog Pro -tuoteperheen erittäin kompaktit erotusvahvistimet ja mittausmuuntimet pistoliitettävällä liitäntätekniikalla mahdollistavat helpon asennuksen ja käyttöönoton ahtaassakin tilassa.
Erotusvahvistimet helpottavat työtäsi huomattavasti, sillä niiden kytkentäpisteisiin pääsee helposti käsiksi, ja ne mittaavat virtaa käytön aikana. Kiinnitettävien yhdyskäytävien avulla voit lähettää jopa kahdeksan kenttäsignaalia teollisuusverkkoihin ilman häiriöitä ja säästää signaalikohtaisia tulokortteja.
MACX Analog -tuoteperheen erotusvahvistimet ja mittausmuuntimet
MACX Analog -tuoteperheen erotusvahvistimet ja mittausmuuntimet tarjoavat SIL IEC/EN 61508 -standardin mukaista toiminnallista turvallisuutta myös vakiosovelluksissa. Tuoteperheen turvallisuuden eheystaso on kauttaaltaan SIL 2 SC3:sta SIL 3:een. Valitut MACX Analog -sarjan erotusvahvistimet on lisäksi sertifioitu standardin EN ISO 13849 mukaisesti, ja niiden suoritustaso on PL c:stä PL d:hen.
Erotusvahvistimet ja mittausmuuntimet, joissa on perustoiminnot
MINI Analog -perheen 6 mm:n erotusvahvistimet tarjoavat kaikki analogisten signaalien sovitusmahdollisuudet vakiosovelluksiin. Tuotteet on pelkistetty tilantarpeen ja toiminnallisuuden kannalta olennaisimpaan.