PLC-INTERFACE, consisting of a relay base and pluggable power contact relay with manual operation, integrated status LED, Push-in connection, 2 changeover contacts, Bridge rectifier, Input voltage: 24 V AC/DC
Erittäin kompaktit relemoduulit
Relejärjestelmä PLC-INTERFACE on tehokas tapa sovittaa ohjaus- ja kenttälaitteet toisiinsa. Vuodesta 1997 lähtien olemme tarjonneet sinulle jatkuvasti kasvavan valikoiman erittäin kompakteja, pistoliitettäviä releitä ja relemoduuleja. Tämän relemallisarjan lead frame -tekniikka on vankka perusta signaalien luotettavalle kytkemiselle, erottamiselle ja vahvistamiselle. Lisäksi käytetään sähkömekaanisia ja solid-state-releitä. Tähän yhdistelmään voi luottaa joka päivä eri sovellusten ja relekytkentöjen miljoonissa toimintajaksoissa.
PLC-INTERFACE for railway applications, consisting of basic terminal block with push-in connection and integrated miniature solid-state relay, range: 0.7 x UN to 1.25 x UN, temperature range: -25°C to +70°C, 1 N/O contact, input: 110 V DC, output: 3 - 33 V DC/3 A
PLC-INTERFACE, consisting of DIN-rail-mountable basic terminal block in 14 mm with Push-in connection and plug-in relay with power contact, 2 changeover contacts, 230 V AC/220 V DC input voltage. Approved according to ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2.
Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 24 V DC, output: 4 - 18 V DC/50 mA
PLC-INTERFACE for protection against interference currents/voltages on the control side. Consisting of PLC-BSC-230UC/21HC/SO46 basic terminal block with screw connection and plug-in miniature relay with power contact up to 10 A, 1 changeover contact, 230 V AC input voltage
PLC-INTERFACE, consisting of DIN-rail-mountable basic terminal block in 6.2 mm with Push-in connection and plug-in miniature relay with 6 A power contact, 1 changeover contact, 12 V DC input voltage. Approved according to ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2.
6.2 mm PLC basic terminal block against interference currents/voltages on the control side with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 1 changeover contact, input voltage 120 V AC
PLC-INTERFACE, consisting of PLC-BSC.../21 HC basic terminal block with screw connection and plug-in miniature relay for high continuous current, for mounting on DIN rail NS 35/7,5, limiting continuous current up to 10 A, 1 changeover contact, input voltage 120 V AC/110 V DC
PLC-INTERFACE for input functions, consisting of PLC-BPT.../SEN basic terminal block with push-in connection and plug-in miniature solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 230 V AC/220 V DC, output: 3 - 48 V DC/100 mA
PLC-INTERFACE, consisting of DIN-rail-mountable basic terminal block in 6.2 mm with screw connection and plug-in miniature relay with 6 A power contact, 1 changeover contact, 120 V AC/110 V DC input voltage. Approved according to ATEX/IECEx (Zone 2) and Ex Zone Class I, Div. 2.
Edut
- Alkaen 6,2 mm:n leveyden ansiosta enemmän tilaa kytkentäkaapissa
- Helppokäyttöinen liitäntätekniikka valintasi mukaan: joko push-in- tai ruuviliitäntätekniikka
- Kattava tuotevalikoima erikoisversioita erityisiin käyttökohteisiin
- Asennustyön optimointi laajan lisätarvikevalikoiman sekä pistoliitettävien sähkömekaanisten ja solid-state-releiden ansiosta
- Logiikka- ja tiedonsiirtotoiminnot logiikka- ja tiedonsiirtomoduuleilla tehtävän modulaarisen laajennuksen ansiosta
- Nopea pistoliitäntä ohjauksen ja releen välillä järjestelmäkaapelointiadapterin tai verkkokaapelin avulla
PLC-INTERFACE: Yleiskuva relejärjestelmästä
Releet räjähdysvaaralliselle alueelle Signaalien turvallinen erotus ja kytkentä räjähdysvaarallisilla alueilla
Hyödynnä uusiutuvia energialähteitä, kuten tuuli-, aurinko- ja vesivoimaa, esimerkiksi vihreän vedyn tuottamiseen. Elektroniikkaversiomme, mukaan lukien pitkät ohjauskaapelit ja Ex-relemoduulit Zone 2:lle, tukevat sinua nykyaikaisten järjestelmien toteuttamisessa.
Prosessiteollisuudelle tarjoamme erittäin kompakteja relemoduuleja, joilla on ATEX-, IECEx- ja UL-hyväksyntä, erityisesti Zone 2:n sovelluksiin.
Näitä releitä voidaan käyttää signaalien turvalliseen erotukseen ja kytkentään räjähdysvaarallisilla alueilla. Releillä on vaadittavat Ex-hyväksynnät Zone 2:lle (ATEX, IECEx, CCC Ex, KCs, Class 1 Zone 2).
PLC-INTERFACE, jossa on elektroninen katkaisija
PLC-INTERFACE tarjoaa innovatiivisen releliitännästä ja elektronisesta sulakkeesta (katkaisijasta) koostuvan yhdistelmän vain 6,2 mm:n leveydellä. Nimellisvirta ja poiskytkentäominaisuus voidaan konfiguroida yksilöllisesti laitteen DIP-kytkimien avulla.
- Tilaa säästävä asennus kytkentäkaappiin 6,2 mm leveän releliitännän ja elektronisen sulakkeen (katkaisijan) yhdistelmän ansiosta
- Kattavat lisätarvikkeet, siltausmahdollisuudet ja järjestelmäkaapelointiratkaisut vähentävät kaapelointityötä
- Yhteensopivuus PLC-INTERFACE-relemoduulien kanssa helpottaa järjestelmäintegraatiota ja olemassa olevien laitteistojen toimintojen laajentamista
PLC-INTERFACE-relejärjestelmä eri näkökulmista
Optinen laadunvalvonta releiden valmistuksessa
Laatu on etusijalla
Phoenix Contactilla laatu on etusijalla, ja siksi pienimmätkin yksityiskohdat ovat meille tärkeitä. Oma muovi- ja metalliosien tuotanto valmistaa osat, jotka muodostavat korkealaatuisten komponenttiemme perustan.
Kaikki tuotteet testataan 100-prosenttisesti. Jotta voimme jatkuvasti toteuttaa innovatiivisia tuoteideoita suunnittelu- ja kehitysosastollamme, laajennamme jatkuvasti asiantuntemustamme ja sisäistä osaamistamme.
Asiakkaidemme korkeiden laatuvaatimusten täyttämiseksi suoritetaan esimerkiksi ensimmäinen optinen kameratarkastus heti elektroniikkakomponenttien kokoamisen jälkeen.
Tuotannon työntekijät ja PLC-INTERFACE
Intohimomme releitä kohtaan – jotta kaikki sujuu
Hyödynnä yli 25 vuoden asiantuntemustamme tuotannossa ja suunnittelussa. Teemme sen sinulle helpoksi – tuotteiden valinnasta aina turvalliseen ja luotettavaan käyttöön järjestelmässäsi.
Tulevaisuuteen digitaalisilla tiedoilla: Voit helpottaa kytkentäkaappiprojektien suunnittelua merkityksellisten digitaalisten tietojen ja makrojen avulla joko Phoenix Contactin clipx ENGINEER -suunnitteluohjelmistolla tai EPLANilla.
Tuotevalikoimaa kehitetään edelleen jatkuvasti. Lisäksi saatavana on kattavia lisätarvike- ja järjestelmäkaapelointiratkaisuja sovellukseesi.
Kytkentälaitteet ekologisesti kestävää tulevaisuutta varten PLC-INTERFACE: Monipuoliset ratkaisut jokaiseen sovellukseen
PLC-INTERFACE-valikoimamme tarjoaa yli 700 täysin automaattisesti valmistettua tuotetta, jotka täyttävät lähes kaikkien sovellusten vaatimukset. Yli 50 tytäryhtiön ja 30 edustajan myötä olemme aina lähelläsi kaikkialla maailmassa. Tämä tarkoittaa, että saat räätälöityä neuvontaa, nopean toimituksen ja korkealaatuiset relemoduulit, jotka sopivat täydellisesti tarpeisiisi.
Releemme on sertifioitu ja hyväksytty maailmanlaajuiseen käyttöön. PLC-INTERFACE on helppo ja turvallinen käyttää lähes kaikissa sovelluksissa. Tarjoamme kattavan valikoiman sertifikaatteja ja hyväksyntöjä nykyisiä ja tulevia sovelluksia varten.