l s e u d o m y a l e r e t a t s - d i l i o s d n a l a c n a h c e m o r t c e E l Accessories Accessories Here you will find our many plug-in module variants and relay retaining brackets for all relay bases and various requirements. Plug-in modules Description Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with bridge rectifier, input voltage: 12 V AC … 230 V AC Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, input voltage: 12 V DC … 24 V DC ±20%, polarity: A1-, A2+ Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, polarity: A1+, A2-, input voltage: 110 V DC ±20% Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, polarity: A1+, A2-, input voltage: 12 V DC … 24 V DC ±30% Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, polarity: A1+, A2-, input voltage: 48 V DC … 60 V DC ±20% Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with varistor and yellow LED, input voltage: 120 V AC … 230 V AC / 110 V DC ±20% Type RIF-BR-12-230 AC Item no. 2907060 RIF-LDM-12-24 DC 2907057 RIF-LDP-110 DC RIF-LDP-12-24 DC RIF-LDP-48-60 DC 2900941 2900939 2900940 RIF-LV-120-230 AC/110 DC 2900944 Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with varistor and yellow LED, input voltage: 12 V AC … 24 V AC /DC ±20% Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with varistor and yellow LED, input voltage: 48 V AC … 60 V AC /DC ±20% RIF-LV-12-24 UC RIF-LV-48-60 UC 2900942 2900943 Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with RC element, input voltage: 120 V AC … 230 V AC / DC ±20% RIF-RC-120-230 UC 2900951 Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with RC element, input voltage: 12 V AC … 24 V AC / DC ±20% RIF-RC-12-24 UC Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with RC element, input voltage: 48 V AC … 60 V AC / DC ±20% RIF-RC-48-60 UC 2900949 2900950 Plug-in module for extending a relay module to create a timer relay, 3 time functions, 4 time ranges, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, input voltage: 12 V DC … 24 V DC RIF-T3-24UC 2902647 Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with varistor, input voltage: 120 V AC … 230 V AC / DC ±20% RIF-V-120-230 UC Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with varistor, input voltage: 12 V AC … 24 V AC / DC ±20% Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with varistor, input voltage: 48 V AC … 60 V AC / DC ±20% RIF-V-12-24 UC RIF-V-48-60 UC 2900948 2900945 2900947 14 Phoenix Contact