l y g o o n h c e t g n i r u s a e m r e w o p d n a y g r e n E Energy and power data analysis Smart energy measuring devices and services Energy, Monitoring, Management, Analytics: With the EMMA Smart Service and the IoT-capable EMpro energy measuring devices, you get a complete package for your digitalized energy and power data analysis. • Secure communication between the IoT-capable energy measuring device and Proficloud.io via TLS encryption • Easy extension and scalability with dynamic IT resources that can be quickly and individually tailored to new requirements Directly to the cloud – without a gateway EMpro energy measuring devices with a direct connection to the cloud enable interaction with the devices from anywhere, and at any time. Access your energy data and component information anywhere in the world, without an additional gateway. Your advantages • Direct connection of the energy measuring device to Proficloud.io without using an IoT gateway • Flexible access to energy data and component information any time, anywhere with Smart Services on Proficloud.io EMMA, the smart energy management service • The energy manager can collect energy • Continuous improvement process data with little effort and immediately visualize it graphically, without programming or necessary expertise • Tracking of energy data and key figures offers the opportunity to make production more efficient through full transparency of energy data and thus uncovered efficiency potential Take advantage of Proficloud.io and benefit from the EMMA energy management service with numerous intuitive and flexible functions for monitoring, analyzing, and evaluating your energy and power data – any time, anywhere. A series of intuitive dashboards makes energy management much easier. With EMMA, you can make faster, better-informed decisions and optimize work sequences through remote monitoring. EMMA thus supports energy managers proportionally in the check step of the PDCA cycle (Plan, Do, Check, Act) in accordance with the international standard ISO 50 001:2018 (Energy management systems – Requirements with guidance for use). Your advantages • Easy and fast retrofitting of energy measuring technology using IoT-capable EMpro energy measuring devices, which can be connected directly to the Proficloud.io IIoT cloud environment via Ethernet interface through a plug-and-play principle 30 Phoenix Contact