Inline, Branch terminal, for extending the Inline local bus, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including Inline connector and labeling field
Kiinteistöohjausjärjestelmät
Käytä Phoenix Contactin innovatiivisia kiinteistöohjausjärjestelmiä Smart Building -projektiesi toteuttamiseen ja rakennusten energiatehokkuuden parantamiseen sekä nykyisissä että uusissa rakennuksissa. Tätä tarkoitusta varten on saatavilla räätälöityjä I/O-komponentteja. Emalytics ja Niagara Framework varmistavat tehokkaan suunnittelun. Tämä takaa tuen kaikille tärkeille tietoliikenneprotokollille.
Inline, Temperature measurement terminal, Analog UTH inputs: 4 (Type K), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Modular Inline controller for automation applications in the fields of building technology, infrastructure, and energy technology. Equipped with two logically separated IP address interfaces each with 2 integrated Fast Ethernet ports. Configurable assignment of the Ethernet ports for the use of the spanning-tree protocol, daisy chain and redundant ring structures for maximum availability. Four LAN, two USB, and two RS-485 interfaces are integrated. The data point connections can be extended with up to 63 Inline I/O modules: digital and analog, function terminals for DALI, pulse counting, MBUS or serial interfaces.
Inline power terminal block, complete with accessories (connector and labeling field), without fuse, 120 V AC
Inline, M-Bus master, interface M-Bus, for the connection of M-Bus devices, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Inline, Analog input terminal, Analog inputs: 2, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, 3 dB base frequency at 230 Hz, degree of protection: IP20, including Inline connector and labeling field
Inline, Communication terminal, interface RS-485: 1, Communication via process data, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Inline, DALI master, Multi-master-capable, integrated DALI power supply unit, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Inline, Analog input terminal, Analog inputs: 4, 0 V ... 10 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector