IB IL DALI MM-V2-PAC - Communication module
1199811

Is being prepared to meet the requirements of the CRA

Inline, DALI master, Multi-master-capable, integrated DALI power supply unit, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Maksuton lataus saatavilla. Ladattavat tiedostot

Tuotetiedot









Yhteensopivat tuotteet



Edut

DALI master with integrated DALI bus supply
Suitable for both single and multi-master operation
Certified in accordance with DALI-2 standard (single- and multi-client)
Supports the DALI 2 standard