Inline power terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse (Main and segment voltage) and diagnostics
Kiinteistöohjausjärjestelmät
Käytä Phoenix Contactin innovatiivisia kiinteistöohjausjärjestelmiä Smart Building -projektiesi toteuttamiseen ja rakennusten energiatehokkuuden parantamiseen sekä nykyisissä että uusissa rakennuksissa. Tätä tarkoitusta varten on saatavilla räätälöityjä I/O-komponentteja. Emalytics ja Niagara Framework varmistavat tehokkaan suunnittelun. Tämä takaa tuen kaikille tärkeille tietoliikenneprotokollille.
Inline, Temperature measurement terminal, Analog RTD inputs: 4 (Pt 1000), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector
Inline power terminal block, complete with accessories (connector and labeling field), 24 V DC, with fuse (Main voltage)
Inline power terminal or boost terminal, complete with accessories (connector and labeling field), 24 V DC, without fuse
Inline, Analog input terminal, Analog inputs: 4, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Inline segment terminal, complete with accessories (connector and labeling field), 24 V DC, with fuse
Inline, Temperature measurement terminal, Analog UTH inputs: 2 (Thermocouples or linear voltage), connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Inline, Analog input terminal, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 25 V, -25 V ... 25 V, 0 V ... 50 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, 0 mA ... 40 mA, -40 mA ... 40 mA, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Inline, Temperature measurement terminal, Analog RTD inputs: 2, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connector and labeling field
Inline boost terminal for the communications power UL of 0.8 A, complete with accessories (connectors and labeling field)