The terminal is designed for use within an Inline station. If the maximum load of the bus coupler for the communications power (UL) is reached, this terminal can be used to provide this voltage again. To do this, apply a 24 V DC voltage (U24V) to the terminal. The communications power (UL) is generated from this voltage.
IB IL 24 PWR IN/R/L-0.8A-PAC
-
Feed-in module
2693020
Inline boost terminal for the communications power UL of 0.8 A, complete with accessories (connectors and labeling field)
Maksuton lataus saatavilla.
Ladattavat tiedostot
Tuotetiedot
RINA
Hyväksyntätunnus: ELE121121XGABS
Hyväksyntätunnus: 22-2226444-PDADNV
Hyväksyntätunnus: TAA00002CUcULus Listed
Hyväksyntätunnus: E140324BV
Hyväksyntätunnus: 20989_C1 BVYhteensopivat tuotteet
Edut
Supply of the 24 V voltage for generating the communications power (UL) up to 0.8 A