CHARX connect – DC-latauskaapelit pikalatausasemiin

DC-latauskaapelit wallboxeihin ja pikalatausasemiin

CHARX connect -DC-latauskaapeleita käytetään sähköajoneuvojen pikalataukseen enintään 1 000 kW:n virralla ja niitä on saatavana NACS-, CCS- ja GB/T-latausliittimillä. Valikoimamme on jaettu eri teholuokkiin, joten jokaiseen käyttökohteeseen löytyy sopiva latauskaapeli – autokatoksen DC-wallboxista pikalatauspuiston HPC-latausasemaan.

Go to Product Detail Page for item 1885522
CHARX PT1H-DC500-8,0MEC00P - DC charging cable
CHARX PT1H-DC500-8,0MEC00P - DC charging cable
1885522

CHARX connect professional, CCS type 1, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 8 m, black, straight, with charging connector holder, with replaceable mating face frame, without panel feed-through, with digital temperature sensors, Liquid cooling, PHOENIX CONTACT logo, SAE J1772, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1674662
CHARX ST2C-DC250-7,0MCS00P - DC charging cable
CHARX ST2C-DC250-7,0MCS00P - DC charging cable
1674662

CHARX connect standard, CCS type 2, DC charging cable, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 7 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC), IP67 degree of protection

Go to Product Detail Page for item 1107008
EV-T2M4CC-DC200A-1,0M50ESBK11 - DC charging cable
EV-T2M4CC-DC200A-1,0M50ESBK11 - DC charging cable
1107008

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 200 A permanent, 1000 V DC, with vehicle charging connector and open cable end, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1085631
EV-T2HPCC-DC500A-5,0M50ECBK11S - DC charging cable
EV-T2HPCC-DC500A-5,0M50ECBK11S - DC charging cable
1085631

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 500 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, with straight panel feed-through, with variable-speed fan, with digital temperature sensors, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1737599
CHARX PT2C-DC375-3,5MES00P - DC charging cable
CHARX PT2C-DC375-3,5MES00P - DC charging cable
1737599

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 500 A in Boost mode, 375 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 3.5 m, black, straight, with four-wire measurement technology, with analog temperature sensors, with replaceable mating face frame, with replaceable DC power contacts, with connected PP contact, PHOENIX CONTACT logo, according to IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1085800
EV-T1CCS-MF-M4X10 - Repair kit
EV-T1CCS-MF-M4X10 - Repair kit
1085800

CHARX connect, CCS type 1, Repair kit, Accessories, Screw mounting, housing: black, with replaceable mating face frame, with 5x M4X10 flat-head screws with Torx safety drive (IPR TORX PLUS®), for replacement of the mating face frame of vehicle charging connectors, IEC 62196-3-1, SAE J1772, Replacement without draining the coolant

Go to Product Detail Page for item 1130319
EV-T2M4CC-DC250A-3,5M70ESBK11 - DC charging cable
EV-T2M4CC-DC250A-3,5M70ESBK11 - DC charging cable
1130319

CHARX connect standard, CCS type 2, DC charging cable, up to 500 A in Boost mode, 250 A permanent, 1000 V DC, with vehicle charging connector and open cable end, cable: 3.5 m, black, straight, with connected PP contact, with replaceable mating face frame, with analog temperature sensors, no liquid cooling, PHOENIX CONTACT logo, IEC 62196-3, for charging electric vehicles (EV) with direct current (DC)

Go to Product Detail Page for item 1645868
EV-T2HPCC-DC400A-7,5M50ECBK11 - DC charging cable
EV-T2HPCC-DC400A-7,5M50ECBK11 - DC charging cable
1645868

CHARX connect professional, CCS type 2, HPC DC charging cable, up to 700 A in Boost mode, 400 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5.82 m, black, straight, with replaceable mating face frame, with replaceable DC power contacts, without panel feed-through, with digital temperature sensors, Liquid cooling, PHOENIX CONTACT logo, NOTE: Cable management may be required., IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)

Edut

  • Luotettavaa pikalataustekniikkaa jäähdytettyjen latauskaapeleiden markkinajohtajalta
  • Laaja tuotevalikoima NACS:lle, CCS Type 1:lle, CCS Type 2:lle ja GB/T:lle
  • Teholuokat kaikkiin sovelluksiin – 40 kW:sta 1 000 kW:iin
  • Kätevä käsitellä ergonomisen muotoilun ansiosta
  • Saatavilla omalla logolla ja asiakaskohtaisesti räätälöitynä
  • Kehitetty ja valmistettu ajoneuvoalan standardin IATF 16949 mukaisesti

DC-latauskaapeleiden vertailu Selvitä, mikä tuoteperhe sopii täydellisesti käyttötarkoitukseesi

CHARX connect compact
CHARX connect standard
CHARX connect professional
CHARX connect compact

CHARX connect standard

CHARX connect professional

Latausstandardit CCS Type 1, CCS Type 2 NACS, CCS Type 1, CCS Type 2, GB/T NACS, CCS Type 1, CCS Type 2, GB/T ⁵⁾
Latausvirta Boost Mode -tilassa ¹⁾ - 500 A 500 A, 700 A, 1 000 A
Latausvirta jatkuvana ²⁾ 40 A, 80 A, 125 A 150 A, 200 A, 250 A 375 A, 500 A, 800 A
Nimellisjännite 1 000 V 1 000 V 1 000 V
Soveltamisalue Lataus yksityisillä ja puolijulkisilla alueilla, kun latausaika noin 2–3 tuntia Pikalataus puolijulkisilla ja julkisilla alueilla, kun latausaika on alle 1 tunti Erittäin nopea High Power Charging julkisilla alueilla, kun latausaika on vain muutama minuutti
Pistokekehys vaihdettavissa ³⁾
Koskettimet vaihdettavissa ³⁾
Nelijohtiminen mittaustekniikka ³⁾
Nestejäähdytys ⁴⁾
Näytä tuoteluettelo Näytä tuoteluettelo Näytä tuoteluettelo

¹⁾ Mahdollinen aikaväli riippuu lukuisista käyttöolosuhteista, ks. Boost Mode -tilaa koskevat selitykset jäljempänä.
²⁾ Standardien määräysten mukaisesti ja jäähdytettyjen latauskaapeleiden osalta jäähdytystehosta riippuen.
³⁾ Ominaisuus ei ole käytettävissä kaikissa tuotteissa. Katso lisätietoja kunkin tuotteen tietosivulta.
⁴⁾ Poikkeus: CHARX connect professional 500 A:n teholuokassa (375 A jatkuvana) ei ole nestejäähdytystä.
⁵⁾ CHARX connect professionalin GB/T-versiot ovat tällä hetkellä saatavilla vain Kiinassa.

Esimerkki tasavirtalatauskaapelin latauskäyrästä Boost Mode -tilassa lyhytaikaisesti suurempaa lataustehoa varten

Suurempi latausteho Boost Mode -tilassa Miten se toimii ja mitä on otettava huomioon?

Valmistajana mitoitamme DC-latauskaapelimme nimellisvirralle IN, jonka olemme määritelleet jatkuvaan toimintaan ympäristölämpötiloissa -30...+40 °C. Boost Mode -tilassa jotkin DC-latauskaapelit voivat tilapäisesti tuottaa huomattavasti suurempia lataustehoja. Tätä tarkoitusta varten ilmoitamme maksimivirran Imax kyseisen tuotteen pakkaustiedotteessa.

Latauskaapelin mahdollinen käyttöaika Boost Mode -tilassa riippuu lukuisista käyttöolosuhteista, kuten jäähdytystehosta, ympäristön lämpötilasta, latauspisteen käyttötiheydestä ja ajoneuvon inlet-liittimen mitoituksesta. Latauskaapelit voivat myös toimia lyhyemmän aikaa korkeammassa ympäristön lämpötilassa.

Boost Mode -tilaa käyttävien latausasemien valmistajien ja ylläpitäjien on valvottava jatkuvasti DC-tehokoskettimien lämpötilaa integroitujen lämpötila-antureiden avulla. Kun rajalämpötila Tmax +90 °C saavutetaan, lataus on keskeytettävä. Rajalämpötilaa lähestyttäessä suositellaan latausvirran pienentämistä ennenaikaisesti, esim. nimellisvirtaan IN. Tästä käytetään nimitystä tehon alentaminen.

CHARX connect professional Jäähdytetyt ja jäähdyttämättömät latauskaapelit erittäin nopeaan High Power Charging -lataukseen

Henkilö lataa sähkökuorma-autoa HPC-latauskaapelilla
Henkilö lataa sähköautoa HPC-latauskaapelilla pikalatausasemalla
CCS-latausasemalla tapahtuva lataus laskutetaan – lasku näkyy älypuhelimessa
Pikalatausaseman CCS-latauspistoke makaa maassa sateessa
Huoltoteknikko vaihtaa HPC-latauspistokkeen liitäntärajapinnan pikalatausasemalla
Henkilö lataa sähkökuorma-autoa HPC-latauskaapelilla

Nestejäähdytteiset HPC-latauskaapelimme toimivat ympäristöystävällisellä ja huollettavuudeltaan edullisella veden ja glykolin seoksella. Ne välittävät jopa 1 MW:n tehoa turvallisuutta ja hallittavuutta rajoittamatta, mikä tekee niistä houkuttelevia myös hyötyajoneuvojen latauksessa. Tuotevalikoima kattaa seuraavat latausstandardit ja teholuokat:

  • NACS
    • Saatavilla vuoden 2026 alkupuolelta lähtien / yli 600 A jatkuvana / 1 000 V
  • CCS Type 1
    • 700 A Boost Mode / 500 A jatkuvana / 1 000 V
  • CCS Type 2
    • 1 000 A Boost Mode / 800 A jatkuvana / 1 000 V
    • 700 A Boost Mode / 500 A jatkuvana / 1 000 V
  • GB/T
    • 600 A Boost Mode / 500 A jatkuvana / 1 000 V

Henkilö lataa sähköautoa HPC-latauskaapelilla pikalatausasemalla

HPC-latauskaapeleita on saatavana myös ilman nestejäähdytystä. Sen sijaan niissä käytetään suurempaa johdinpoikkipintaa, ja ne voivat siten siirtää 500 kW:n tehoa, mikä riittää moniin HPC-sovelluksiin. Niitä on saatavana seuraaville latausstandardeille:

  • NACS
    • 500 A Boost Mode / 375 A jatkuvana / 1 000 V
  • CCS Type 1
    • 500 A Boost Mode / 375 A jatkuvana / 1 000 V
  • CCS Type 2
    • 500 A Boost Mode / 375 A jatkuvana / 1 000 V

CCS-latausasemalla tapahtuva lataus laskutetaan – lasku näkyy älypuhelimessa

Jotta kaikki Saksan mittaus- ja kalibrointilainsäädännön mukaiset laskutusvaatimukset täyttyisivät, monet DC-latauskaapelimme ja -pistokkeemme on jo valmiiksi suunniteltu nelijohtimista mittaustekniikkaa ja tulevaisuuden vaatimuksia varten. Nelijohtiminen mittaustekniikka mahdollistaa latauskaapelin tehohäviön tallentamisen, jotta sähköajoneuvoon siirretty energia voidaan määrittää tarkasti.

Pikalatausaseman CCS-latauspistoke makaa maassa sateessa

DC-latauskaapeleiden älykäs tiivistyskonsepti takaa täydellisen vesitiiviyden pituussuunnassa, mikä suojaa kotelon sisällä olevat jännitteiset osat täysin kosteudelta. Näin maksimoidaan sähköturvallisuus ja lisätään latausasemien viankestävyyttä. Lukuisat testit testaus- ja hyväksyntälaboratoriossamme takaavat tasaisen korkean materiaalin ja työstön laadun. Tämä tekee latauspistokkeistamme erityisen vankkoja, kuormituksenkestäviä ja pitkäikäisiä – jopa ankarissa ulko-olosuhteissa.

Huoltoteknikko vaihtaa HPC-latauspistokkeen liitäntärajapinnan pikalatausasemalla

Kestävistä materiaaleista huolimatta puolijulkisten tai julkisten latausasemien latausliittimiä on huollettava säännöllisesti, joskus myös epäasianmukaisen käsittelyn vuoksi. Vaurioita esiintyy tällöin yleensä liitäntärajapinnalla. Erikseen saatavina olevien korjaussarjojen avulla voit vaihtaa latauspistokkeen pistokekehykset ja koskettimet nopeasti ja helposti. Koko latauskaapelia ei tarvitse vaihtaa. Tämä säästää aikaa ja rahaa, parantaa latausasemien käytettävyyttä ja on myös ekologisesti kestävämpää.

3D-näkymä

Katso nyt 3D:nä

Tutustu tarkemmin CHARX connect professional -tuoteperheen jäähdytettyyn CCS-latauspistokkeeseen. Voit tarkastella tuotetta kaikista kulmista zoomaamalla ja kiertämällä.

CHARX connect compact Kompaktit CCS-latauskaapelit pienemmille tehoille

Mies lataa sähköautoa wallboxista CCS-latauskaapelilla
CCS-latauspistoke ja autokatos, jossa on aurinkopaneelijärjestelmä, sähköauto ja DC-wallbox
Sähköauton lataus CCS-latausliittimellä
CCS-latauskaapelit vehicle to grid- ja vehicle to home -sovelluksiin
Mies lataa sähköautoa wallboxista CCS-latauskaapelilla

DC-latausta käytetään yhä enemmän myös kotitalouksissa, ravintola-alalla ja vähittäiskaupassa, joissa kahden tai kolmen tunnin seisonta-ajat ovat yleisiä. Tämän vuoksi alhaiset, enintään noin 100 kW:n lataustehot ovat yleensä riittäviä. CHARX connect compact -tuoteperheen kompaktit CCS-latauskaapelit ovat tähän optimaalinen ja taloudellinen ratkaisu. Tuotevalikoima kattaa seuraavat latausstandardit ja teholuokat:

  • CCS Type 1
    • 40 A / 1 000 V
    • 80 A / 1 000 V
    • 125 A / 1 000 V
  • CCS Type 2
    • 40 A / 1 000 V
    • 80 A / 1 000 V

CCS-latauspistoke ja autokatos, jossa on aurinkopaneelijärjestelmä, sähköauto ja DC-wallbox

CHARX connect compact on perinteisiin CCS-latauskaapeleihin verrattuna 35 % pienempi ja jopa 75 % kevyempi. CCS-latauspistokkeet sopivat tyylikkään ja kompaktin muotoilunsa ansiosta täydellisesti nykyaikaisiin DC-wallboxeihin yksityisessä käytössä ja pienempiin DC-latausasemiin puolijulkisella sektorilla.

Sähköauton lataus CCS-latausliittimellä

Kompaktit CCS-latauskaapelit palkittiin Good Design Award 2021 -palkinnolla. Latauspistokkeiden muotoilu kehitettiin yhdessä Hampurista kotoisin olevan Stephan Gahlown kanssa, ja se teki tuomaristoon vaikutuksen modernilla muotokielellään. Lisäksi kädensijan ergonominen muoto takaa helpon käsittelyn ja miellyttävän tuntuman kädessä.

CCS-latauskaapelit vehicle to grid- ja vehicle to home -sovelluksiin

Lähitulevaisuudessa DC-wallboxit pystyvät kaksisuuntaisen muunnintekniikan ansiosta vehicle to grid- ja vehicle to home -energiansyöttöön. Siinä sähkö voi virrata hallitusti ajoneuvon akusta latauspisteen kautta sähköverkkoon tai kodin verkkoon. Kompaktit CCS-latauskaapelit ovat optimaalinen ratkaisu näihin V2G- ja V2H-sovelluksiin.

3D-näkymä

Katso nyt 3D:nä

Tutustu CHARX connect compact -tuoteperheen kompaktiin CCS-latauspistokkeeseen yksityiskohtaisesti. Voit tarkastella tuotetta kaikista kulmista zoomaamalla ja kiertämällä.

Oma yhteyshenkilösi

Kaikkiin tuotteisiimme ja ratkaisuihimme liittyviin kysymyksiin

Neuvon sinua mielelläni latausinfrahankkeessasi.

Uudet tuotteet

Jäähdyttämätön latauskaapeli CCS tyyppi 1 CHARX connect professional
NACS-latauskaapeli jopa 500 kW:n DC-lataukseen
Jäähdytetyt CHARX connect professional -HPC-latauskaapelit jopa 1 000 kW:n teholle

CCS-latauskaapeli tyyppi 1 500 kW:lle

High Power Charging Pohjois-Amerikan latausstandardia varten

Jäähdyttämättömät HPC-latauskaapelit CHARX connect professional ovat nyt saatavilla myös CCS-tyypin 1 pistokkeilla. Ne välittävät 500 kW tehoa Boost Mode tai 375 kW jatkuvasti, eivät vaadi nestejäähdytystä ja tarjoavat älykkäitä ominaisuuksia ja rajoittamatonta turvallisuutta.

Tärkeimmät ominaisuudet

  • Latausvirta Boost Mode -tilassa: 500 A
  • Latausvirta jatkuvana 200 A, 375 A
  • Nimellisjännite: 1 000 V
  • Kaapelin pituus: 5 m, 6 m, 7 m, 25 ft
  • Lämpötila-anturit: Pt 1000
  • Nelijohtiminen mittaustekniikka (vain 375 A -versiossa)
  • Kotelointiluokka: IP54
  • Sertifikaatit / standardit: UL 2251, SAE J1772, IEC 62196-3, IATF 16949

Edut

  • Jäähdyttämätön HPC-lataus 500 kW:n teholla suurennettujen johdinpoikkipintojen ansiosta
  • Korkea turvallisuus DC+:n ja DC-:n erottamiseen tarkoitetun kaksikammioisen tiivistysjärjestelmän ansiosta
  • Laskutus kalibrointilainsäädännön mukaisesti integroidun nelijohtimisen mittaustekniikan ansiosta
  • Vaihdettava pistoke mahdollistaa nopean, edullisen ja kestävän huollon
  • Sama kaapelirakenne kuin NACS:ssä helpottaa suunnittelua, kun markkinoiden vaatimukset muuttuvat

NACS-latauskaapeli jopa 500 kW:n DC-lataukseen

High Power Charging Pohjois-Amerikan latausstandardia varten

Jäähdyttämättömät CHARX connect professional -HPC-latauskaapelit ovat nyt saatavilla myös Pohjois-Amerikan NACS-latausstandardin mukaisina. 100-prosenttisesti standardien mukaiset latauskaapelit siirtävät jopa 500 kW:n tehoa Boost Mode -tilassa tai 375 kW:n tehoa jatkuvana, ja ne tekevät vaikutuksen erityisen korkeatasoisella turvallisuudellaan ja ergonomiallaan.

Tärkeimmät ominaisuudet

  • Latausvirta Boost Mode -tilassa: 500 A:iin asti
  • Latausvirta jatkuvana 200 A, 375 A
  • Nimellisjännite: 1 000 V
  • Kaapelin pituus: 5 m, 6 m, 7 m, 25 ft
  • Lämpötila-anturit: Pt 1000
  • Nelijohtiminen mittaustekniikka (vain 375 A -versiossa)
  • Kotelointiluokka: IP67 (kytkettynä)
  • Sertifikaatit / standardit: UL 2251, SAE J3400, IEC 62196-3, IATF 16949

Edut

  • Ergonominen kahva takaa mukavan käsittelyn ja estää kahvapintojen kuumenemisen
  • Kosketussuojaus ympäri valetuilla suojatulpilla ja tarkka lämpötilan mittaus tarjoavat maksimaalisen turvallisuuden
  • UL-, SAE-, IEC- ja IATF-standardien vaatimusten mukaisuus takaa korkean laadun ja yhteensopivuuden
  • Saatavilla asiakkaan omalla logolla, räätälöidyllä kaapelipituudella ja työstetyillä johdinpäillä

CCS-latauskaapeli jopa 1 000 kW:n teholle

High Power Charging uudella jäähdytyskonseptilla

Toisen sukupolven jäähdytetyillä CHARX connect professional -HPC-latauspistokkeilla voidaan siirtää 1 MW:n tehoa Boost Mode -tilassa. Sen lisäksi, että näin suurella teholla voidaan ladata sähköajoneuvoja muutamassa minuutissa, sillä ladataan nopeasti myös hyötyajoneuvoja, joissa on suuri akku.

Tärkeimmät ominaisuudet

  • Latausstandardi: CCS type 2
  • Latausvirta aktiivisella jäähdytyksellä: 1 000 A Boost Mode -tilassa, 800 A jatkuvasti
  • DC-latausvirta passiivisella jäähdytyksellä: 800 A Boost Mode -tilassa, 600 A jatkuvasti
  • Nimellisjännite: 1 000 V
  • Jäähdytysaine: vesi-glykoli
  • Lämpötilasensoriikka: Pt 1000
  • Nelijohtiminen mittaustekniikka
  • Kotelointiluokka: IP67

Edut

  • Jopa 1 000 kW:n latausteho uuden jäähdytyskonseptin ansiosta, ja käsittelyä on parannettu
  • Liitäntäkonsepti voidaan yksilöidä pyynnöstä omaan HPC-latausasemaan sopivaksi
  • Täysin vaihdettavat pistokkeet tekevät huollosta nopeaa, edullista ja kestävää
  • Luotettava ja taloudellinen vuotojen havaitseminen eristysvahdin avulla
  • Laskutus kalibrointilainsäädännön mukaisesti integroidun nelijohtimisen mittaustekniikan ansiosta