Repair kit with replaceable mating face frame for CCS type 1 HPC DC vehicle connector
EV-T1CCS-MF-M4X10
-
Repair kit
1085800
CHARX connect, CCS type 1, Repair kit, Accessories, Screw mounting, housing: black, with replaceable mating face frame, with 5x M4X10 flat-head screws with Torx safety drive (IPR TORX PLUS®), for replacement of the mating face frame of vehicle charging connectors, IEC 62196-3-1, SAE J1772, Replacement without draining the coolant
Tuotetiedot
Yhteensopivat tuotteet
Edut
Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant