String combiner box for photovoltaic systems up to 1,000 V DC for connecting 1x 2 strings. With surge protection (type 2) and cable glands for the input and output side.
Cutii de joncțiune pentru string-uri destinate sistemelor fotovoltaice
Pentru a asigura o protecție optimă a sistemelor fotovoltaice împotriva loviturilor de trăsnet și descărcărilor, este necesară utilizarea unor cutii de joncțiune pentru string-uri. Cutiile noastre de joncțiune pentru string-uri gata de instalare și care pot fi conectate imediat sunt soluții eficiente de sistem, care protejează direct invertorul de intrări de curenți continui, respectiv alternativi. Astfel, inducerea unei descărcări este direcționată direct spre potențialul de împământare.
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: DC switch disconnector; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 24; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: Trusted Wireless; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Antenna, Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 24; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector; conductor cross-section (DC output): max. 300 mm2; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 3; Identical number of input and output strings; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: Cable gland
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 20; number of supported MPP trackers: 1; surge protection: T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: RS-485; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1500 V DC; number of strings: 16; number of supported MPP trackers: 1; surge protection: T1 / T2; equipment: Fuse holder (string fuse 10.3 x 85 mm configurable), DC switch disconnector, String monitoring; conductor cross-section (DC output): max. 300 mm2; communication: RS-485; orientation: Portrait; type of cable entry: Cable gland; scope of supply: Accessory kit with mounting material
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 2; surge protection: T1 / T2; equipment: without special equipment; type of cable entry: MC4-Evo 2; scope of supply: without DC connector for connecting the SCB
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T2; type of cable entry: SUNCLIX; scope of supply: DC connector for connecting the SCB
Soluții versatile pentru protecția împotriva descărcărilor a proiectelor solare
Indiferent dacă instalezi și operezi un sistem fotovoltaic de acoperiș sau un parc solar mare, îți putem oferi măsurile adecvate de protecție împotriva descărcărilor. Aici poți afla totul despre provocările specifice și despre produsele noastre inovatoare care îți protejează eficient instalațiile. Află mai multe despre cazul tău specific și cum putem contribui noi la protecția adecvată împotriva descărcărilor:
Avantaje
- Toate cutiile au carcase de protecție împotriva prafului și a stropilor (IP65)
- Instalare și punere în funcțiune rapidă datorită cutiilor de joncțiune pentru string-uri preasamblate
- Conectarea simplificată a conductorului de potențial de protecție datorită opțiunilor de conectare suficiente în cutia de joncțiune pentru string-uri
- Cutiile pot fi configurate rapid în funcție de nevoi
- Fără costuri de întreținere datorită conectării șirurilor fotovoltaice prin tehnologiile de conectare SUNCLIX sau Push-in
- Cutiile de protecție pentru sisteme fotovoltaice cu tehnologie de conectare SUNCLIX au conectorii necesari deja incluși în pachetul de livrare
- Combinație de dispozitive de comutare conforme cu DIN EN 61439
Produse noi
Cutii de joncțiune string-uri pentru sisteme fotovoltaice
Separare sigură în caz de incendiu
Organizațiile de protecție împotriva incendiilor și asiguratorii recomandă din ce în ce mai mult așa-numitele comutatoare pentru pompieri. Pentru a minimiza riscurile pentru echipele de intervenție și pentru a asigura stingerea incendiilor în condiții de siguranță, obiectivul este deconectarea automată fără sarcină a stringurilor, cât mai aproape de modulele fotovoltaice, în cazul unei situații de urgență.
Caracteristici principale
- Întrerupător motorizat
- Protecție integrată împotriva descărcărilor (tip T1/2)
- Compatibil cu până la 12 trackere MPP
- Suportă până la 2 stringuri per tracker MPP, cu curent de până la 20 A pe string
- Conexiune fără întreținere datorită tehnologiei de conectare push-in sau SUNCLIX
- Respectă standardul DIN EN 61439
Avantaje
- Deconectare automată a stringurilor din apropierea modulelor fotovoltaice
- Instalare și punere în funcțiune rapide datorită cutiilor de joncțiune preasamblate
- Economie de spațiu la instalare, datorită designului compact
- Conectarea simplificată a protecției împotriva curentului de trăsnet datorită multiple opțiuni de conectare
- Reducerea efortului de instalare prin combinarea șirurilor fotovoltaice într-o singură cutie
Cutiile de joncțiune pentru string-uri preasamblate protejează în mod eficient sistemele de acoperiș
Cutii de joncțiune pentru string-uri destinate sistemelor fotovoltaice
Cu ajutorul cutiilor de joncțiune pentru string-uri preasamblate, Phoenix Contact oferă soluții eficiente de sistem care protejează direct invertorul înainte de intrările de tensiune continuă.
Astfel, inducerea unei descărcări este direcționată spre potențialul de împământare. În baza unor specificații clare, putem realiza variante noi într-o perioadă scurtă de timp.
Siguranță în caz de pericol și în timpul efectuării lucrărilor de întreținere
Deconectare de urgență în caz de incendiu și funcție de disjunctor
Oferim atât deconectare de urgență în caz de incendiu, respectiv funcție de disjunctor, cât și protecție împotriva descărcărilor într-un singur dispozitiv. Prin intermediul unui comutator pentru deconectare în caz de urgență este posibilă deconectarea sistemului fotovoltaic de la distanță. Acest lucru oferă astfel cea mai mare siguranță posibilă în caz de pericol și în timpul efectuării lucrărilor de întreținere.
Cablare simplă: configurarea conectorilor solari fără unelte speciale
Conector fotovoltaic
Pentru a conecta șirurile de panouri fotovoltaice, cutiile de joncțiune pentru string-uri sunt echipate fie cu trecerile noastre prin panou SUNCLIX, fie cu presetupe pentru conectarea în blocuri terminale de tip push-in. Conectorii SUNCLIX de la Phoenix Contact și blocurile terminale de tip push-in îmbină avantajele unei instalări facile și ale unei conexiuni eficiente și fără întreținere.