Conectori Wire-to-Board pentru ansambluri

Conectori Wire-to-Board optimizați pentru ansambluri de cabluri

Conectorii Wire-to-Board pentru ansambluri de cabluri cu conexiune de tip push-in și prin sertizare constau din conectori tată și conectori baretă în direcție de conectare orizontală sau verticală, precum și din treceri prin panou. Conexiunile sertizate sunt disponibile pentru conductori cu AWG: 28 ... 14. Cu pas de 2,5 mm, 3,81 mm și 5,08 mm, conectorii gamei CONNEXIS din seriile D21, D31 și D32 sunt adecvați pentru numeroase surse de semnal și de joasă tensiune.

Go to Product Detail Page for item 1376495
D32PC 2,2/ 5-5,08-Y - PCB connector
D32PC 2,2/ 5-5,08-Y - PCB connector
1376495

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 5, product range: D32PC 2,2/.., pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340498
DD31H 2,2/ 6-V-3,81-X - PCB header
DD31H 2,2/ 6-V-3,81-X - PCB header
1340498

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 6, product range: DD31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1376518
D32H 2,2/10-PT-5,08-X - Feed-through plug
D32H 2,2/10-PT-5,08-X - Feed-through plug
1376518

Feed-through connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 10, product range: D32H 2,2/..-PT, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, pin layout: Linear pinning, locking clip: - without locking clip, plug-in system: CONNEXIS D, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378111
DD21H 0,85/16-PT-2,5-Y - Feed-through plug
DD21H 0,85/16-PT-2,5-Y - Feed-through plug
1378111

Feed-through connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 16, product range: DD21H 0,85/..-PT, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1376636
DD32H 2,2/12-FH-5,08-XX - PCB connector
DD32H 2,2/12-FH-5,08-XX - PCB connector
1376636

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 12, product range: DD32H 2,2/..-FH, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378322
DD21PC 0,85/20-2,5-X - PCB connector
DD21PC 0,85/20-2,5-X - PCB connector
1378322

PCB connector, color: black, nominal current: 5 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 20, product range: DD21PC 0,85/.., pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1341398
DD31H 2,2/ 4-V-3,81-Y - PCB header
DD31H 2,2/ 4-V-3,81-Y - PCB header
1341398

PCB headers, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 2, number of positions: 4, product range: DD31H 2,2/..-V, pitch: 3.81 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.8 mm, number of solder pins per potential: 1, plug-in system: CONNEXIS DD, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1341138
D31H 2,2/ 3-FH-3,81-Y - PCB connector
D31H 2,2/ 3-FH-3,81-Y - PCB connector
1341138

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: D31H 2,2/..-FH, pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Go to Product Detail Page for item 1340475
DD31PC 2,2/18-3,81-X - PCB connector
DD31PC 2,2/18-3,81-X - PCB connector
1340475

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 18, product range: DD31PC 2,2/.., pitch: 3.81 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Go to Product Detail Page for item 1378298
D32H 2,2/ 4-FH-5,08-Y - PCB connector
D32H 2,2/ 4-FH-5,08-Y - PCB connector
1378298

PCB connector, color: black, nominal current: 8 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of rows: 1, number of positions: 4, product range: D32H 2,2/..-FH, pitch: 5.08 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS D, locking: Snap-in locking, mounting method: Engagement nose, type of packaging: packed in cardboard

Avantaje

  • Montare rapidă și sigură datorită marcării personalizate cu numere, litere și caractere
  • Conectare fără erori datorită variantelor cu codare fixă integrată
  • Asistență la proiectarea dispozitivelor prin date M-CAD/E-CAD și serviciu de mostre gratuit
  • Conexiune de tip push-in fără unelte și cu economie de timp
  • Producție simplă și rapidă datorită conectorilor preasamblați

Privire de ansamblu asupra portofoliului Wire-to-Board CONNEXIS


Prezentare comparativă date tehnice

Compară datele despre produs și alege seria de produse adecvată pentru aplicația ta.

D21
D31 | DD31PS
D32
D21

D31 | DD31PS

D32

Tehnologie de conectare Conexiune prin sertizare Conexiune prin sertizare (D31) | Conexiune de tip push-in (DD31PS) Conexiune prin sertizare
Număr de poziții 6 - 20 2 - 20 (D31) | 4 - 20 (DD31PS) 2 - 20
Pas 2,50 mm 3,81 mm 5,08 mm
Curent 5 A 8 A 8 A
Tensiune (III/2) 160 V 160 V 320 V
Către lista de produse Către lista de produse Către lista de produse

Prezentare generală a portofoliului

Imagine interactivă: privire de ansamblu asupra conectorilor Wire-to-Board
Conectori pentru circuit imprimat cu conexiune prin sertizare
Conectorii pentru circuit imprimat cu conexiune prin sertizare sunt optimizați pentru asamblarea automatizată.
Conectori pentru circuit imprimat cu conexiune prin sertizare
Realizarea conductorilor liberi
Cu ajutorul variantei de conductori liberi din gama CONNEXIS poți realiza conexiuni Wire-to-Wire.
Realizarea conductorilor liberi
Conectori baretă în diferite designuri
Conectorii baretă în design orizontal și vertical îți permit să proiectezi circuitul imprimat în mod eficient.
Conectori baretă în diferite designuri
Realizarea trecerilor prin panou
Pentru o conexiune optimă prin peretele carcasei, gama CONNEXIS include și treceri prin panou.
Realizarea trecerilor prin panou
Conectori pentru circuit imprimat în design cu un singur rând sau cu două rânduri
Designul cu un singur rând sau cu două rânduri permite producătorilor de dispozitive implementarea eficientă și compactă a conexiunilor.
Conectori pentru circuit imprimat în design cu un singur rând sau cu două rânduri
Tehnologie de conectare push-in
Conexiunea de tip push-in, care nu necesită unelte și economisește timp, face instalarea mult mai ușoară.
Tehnologie de conectare push-in

Caracteristici principale ale conectorilor Wire-To-Board

Conectori Wire-To-Board din seria D21 cu conexiune prin sertizare
Conectori Wire-To-Board din seria D31 cu conexiune prin sertizare
  Conectori Wire-To-Board din seria DD31PS cu conexiune de tip push-in
Conectori Wire-To-Board din seria D32 cu conexiune prin sertizare
Conectori Wire-To-Board din seria D21 cu conexiune prin sertizare

Seria D21 este potrivită pentru diverse aplicații datorită diferitelor designuri și variante, de exemplu, conductori liberi și treceri prin panou. Conectorii Wire-to-Board sunt disponibili ca variantă cu două rânduri, cu 6 până la 20 de poli cu pas de 2,50 mm.

Către lista de produse
Conectori Wire-To-Board din seria D31 cu conexiune prin sertizare

Seria D31 este potrivită pentru diverse aplicații datorită diferitelor designuri și variante, de exemplu, conductori liberi și treceri prin panou. Conectorii Wire-To-Board sunt disponibili ca variantă cu un singur rând sau cu două rânduri, cu numere de poziție de la 2 la 20 pentru tehnologia de conectare prin sertizare.

Către lista de produse
  Conectori Wire-To-Board din seria DD31PS cu conexiune de tip push-in

Seria DD31PS este potrivită pentru diverse aplicații datorită diferitelor designuri și variante, cum ar fi conductorii liberi și trecerile prin panou. Conectorii Wire-To-Board cu conexiune de tip push-in sunt disponibili ca variantă cu două rânduri, cu numere de poziție de la 4 la 20, cu pas de 3,81 mm.

Către lista de produse
Conectori Wire-To-Board din seria D32 cu conexiune prin sertizare

Seria D32 este potrivită pentru diverse aplicații datorită diferitelor designuri și variante, de exemplu, conductori liberi și treceri prin panou. Conectorii Wire-to-Board sunt disponibili ca variantă cu un singur rând sau cu două rânduri, cu 2 până la 20 de poli cu pas de 5,08 mm.

Către lista de produse

Conectori Wire-to-Board cu tehnologie de conectare push-in


Conectori Wire-to-Board cu conexiune de tip push-in

Timp record pentru schimbarea tehnologiei CONNEXIS acum și cu conexiune de tip push-in

Noii conectori Wire-to-Board CONNEXIS cu tehnologie de conectare push-in simplifică și accelerează cablarea pe teren și în fabrică. Datorită diferitelor opțiuni de pas și designuri, conectorii pot fi utilizați în aplicații de robotică, ascensoare sau managementul bateriilor.

CONNEXIS cu conexiune de tip push-in verificați de experți

Află într-un interviu cu specialistul în produse André Gorell de ce conexiunea de tip push-in a fost adăugată la conectorii pentru circuit imprimat optimizați pentru ansambluri de cabluri. Și aplicațiile pentru care portofoliul CONNEXIS cu conexiune de tip push-in este ideal.

Avantajele seriilor cu conexiune de tip push-in în detaliu

Instalare fără unelte a conectorilor Wire-to-Board cu conexiune de tip push-in
Conectare fără erori la conectorii Wire-to-Board cu conexiune de tip push-in
Compatibilitate fără efort cu conectorii Wire-to-Board cu conexiune de tip push-in
Montare mai rapidă și mai sigură a conectorilor Wire-to-Board cu conexiune de tip push-in
Asistență la proiectare pentru conectori Wire-to-Board cu conexiune de tip push-in
Instalare fără unelte a conectorilor Wire-to-Board cu conexiune de tip push-in

Tehnologia de conectare push-in permite cablarea flexibilă pe teren și în fabrică pentru componentele care nu sunt preasamblate. Datorită contactului direct fără unelte, push-in face cablarea mult mai ușoară și este completarea perfectă a conectorilor pentru circuit imprimat cu conexiune prin sertizare. Butoanele de acționare sunt codificate prin culori pentru o manipulare ușoară.

Conectare fără erori la conectorii Wire-to-Board cu conexiune de tip push-in

Pentru a evita conectarea greșită, Phoenix Contact oferă fișe și conectori baretă codați. Codarea se realizează prin intermediul unui contur mecanic fix integrat in interiorul sau pe carcasa din plastic. Sunt disponibile trei tipuri de codare: în plus față de varianta X și Y, primești și o variantă Z pentru aplicații mai complexe. În cazul conectorilor cu două rânduri, aceste trei opțiuni pot fi, de asemenea, combinate în numeroase moduri.

Compatibilitate fără efort cu conectorii Wire-to-Board cu conexiune de tip push-in

Compatibilitate acolo unde contează: pentru reparații simple, dezvoltarea de prototipuri, producția de serii mici sau pe ultima sută de metri la instalarea sistemelor preasamblate cablate într-un mod diferit. Flexibilitatea suplimentară a conectorilor în format standard reduce timpii de nefuncționare și accelerează procesele de dezvoltare și fazele de pornire.

Montare mai rapidă și mai sigură a conectorilor Wire-to-Board cu conexiune de tip push-in

Vizibilitate clară în timpul producției sau montării pe teren datorită marcajelor optice clare de pe conector: profită de varietatea de opțiuni de imprimare personalizabile pentru articolele standard utilizând pad printing. Există posibilitatea de a alege între diferite numere, litere și caractere.

Asistență la proiectare pentru conectori Wire-to-Board cu conexiune de tip push-in

Te poți baza pe susținerea noastră: îți oferim date tehnice cuprinzătoare și modele CAD și E-CAD pentru proiectarea dispozitivelor. Un alt bonus pentru sarcinile de zi cu zi: prin serviciul nostru de mostre, vei primi mostra de produs în câteva zile, prin expediere directă gratuită.

Conectori Wire-to-Board cu tehnologie de conectare prin sertizare


Mașină de curse cu inscripția CONNEXIS ca imagine simbolică pentru conectorii pentru circuit imprimat din seria CONNEXIS

Atunci când rapiditatea și precizia reprezintă pur și simplu totul CONNEXIS cu conexiune prin sertizare

Conectorii pentru circuit imprimat cu conexiune prin sertizare pentru ansambluri facilitează și accelerează asamblarea automatizată. Noul portofoliu de produse CONNEXIS a fost dezvoltat special pentru a răspunde cerințelor de asamblare a cablurilor. Datorită conexiunilor prin sertizare, seriile sunt adecvate în special pentru asamblarea automatizată.

CONNEXIS cu conexiune prin sertizare verificați de experți

Află din interviul cu managerul de produs André Gorell de ce conectorii pentru circuit imprimat cu conexiune prin sertizare pentru ansambluri de cabluri facilitează asamblarea automatizată – și pentru ce aplicații sunt ideali.

Avantajele seriilor cu conexiune prin sertizare în detaliu

Conector Wire-to-Board imprimat din seria CONNEXIS
Conectori Wire-to-Board din seria CONNEXIS cu codare integrată
Conectori pentru circuit imprimat din seria CONNEXIS
Conectori Wire-to-Board din seria CONNEXIS
Conectori Wire-to-Board pentru cablaje cu strat de staniu sau de aur
Conectori Wire-to-Board din material plastic fără halogen
Conector Wire-to-Board imprimat din seria CONNEXIS

Vizibilitate clară în timpul producției sau montări pe teren datorită marcajelor optice clare de pe fișă: profită de varietatea de marcări personalizate prin pad printing. Există posibilitatea de a alege între diferite numere, litere și caractere.

Conectori Wire-to-Board din seria CONNEXIS cu codare integrată

Pentru a evita conectarea greșită, Phoenix Contact oferă fișe și conectori baretă codați. Codarea se realizează prin intermediul unui contur mecanic fix integrat in interiorul sau pe carcasa din plastic. Poți alege din trei variante de codări. În plus față de varianta X și Y, primești și o variantă Z pentru aplicații mai complexe. În cazul conectorilor cu două rânduri, aceste trei opțiuni pot fi, de asemenea, combinate în numeroase moduri.

Conectori pentru circuit imprimat din seria CONNEXIS

Calea rapidă către o soluție individuală: pe lângă portofoliul nostru cuprinzător, îți oferim o varietate de adaptări specifice. Asamblezi cablurile, conectorul baretă și fișele în funcție de necesitățile tale pentru a economisi timp în producția proprie. În plus, eviți conectarea greșită în timpul montării datorită unui sistem de conectori preasamblați.

Conectori Wire-to-Board din seria CONNEXIS

Te poți baza pe susținerea noastră: îți oferim date tehnice cuprinzătoare și modele CAD și E-CAD pentru proiectarea dispozitivelor. Un alt bonus: poți primi mostre gratuite de produs în câteva zile.

Către serviciul de mostre
Conectori Wire-to-Board pentru cablaje cu strat de staniu sau de aur

Întotdeauna alegerea potrivită: tu decizi ce material este potrivit pentru aplicația ta. Prin urmare, Phoenix Contact îți oferă atât placare cu strat de staniu, cât și cu strat de aur pentru conexiunile sertizate. Ambele variante de suprafață asigură o calitate stabilă pe termen lung a transmisiei. La lansarea gamei de produse, va fi disponibilă placarea cu strat de staniu. Gama de produse se va completa în decursul anului și cu placarea cu strat de aur.

Conectori Wire-to-Board din material plastic fără halogen

În industria construcțiilor, în special în instalațiile electrice, utilizarea materialelor plastice fără halogeni este importantă. Phoenix Contact pune accent pe protecția oamenilor și a mediul încă din etapa de selecție a materialelor, astfel putem avea o contribuție importantă la o siguranță sporită.

Doi angajați privesc navigatorul pentru produse pe o tabletă pe care sunt afișate diferite produse

Navigator produse Obțineți o privire de ansamblu asupra portofoliului nostru cuprinzător

Obțineți rapid o prezentare generală asupra blocurilor terminale pentru circuite imprimate, conectorilor și carcaselor de echipamente electronice pentru conectarea dispozitivelor. Utilizați navigatorul de produse, care vă ajută să vă familiarizați cu gama noastră prin clasificarea în diverse grupuri de produse.

Fișă preasamblată din seria CONNEXIS

Dezvoltă împreună cu noi fișa preasamblată

Pe lângă portofoliul nostru cuprinzător, oferim o varietate de adaptări specifice clientului. Asamblezi cablurile, conectorul baretă și fișele în funcție de necesitățile tale pentru a economisi timp prețios în timpul producției.

Document electronic
Prezentare generală a portofoliului CONNEXIS

În acest document electronic vei afla de ce conectorii din portofoliul CONNEXIS sunt ideali pentru procesele de asamblare automatizată. Obține o imagine de ansamblu a versatilității acestor conectori speciali Wire-to-Board.

Deschide documentul în format electronic
Asamblare automatizată cu roboți industriali