Carcase modulare pentru echipamente electronice ICS

Carcase modulare pentru echipamente electronice ICS pentru aplicații IoT

Soluțiile oferite de sistemul de carcasă modulară ICS sunt la fel de variate ca cerințele privind dispozitivele de automatizare orientate către viitor. Profită de un sistem de carcasă cu dimensiuni în trepte, tehnologie de conectare variabilă, precum și conectori de magistrală opționali cu instalare pe șină.

Go to Product Detail Page for item 1477191
ICC20-TP2,5/3L5,0-9005 - PCB terminal block
ICC20-TP2,5/3L5,0-9005 - PCB terminal block
1477191

PCB terminal block, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TP2,5/..L5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1380315
ICC25-TS2,5/4R5,0-5015 - PCB terminal block
ICC25-TS2,5/4R5,0-5015 - PCB terminal block
1380315

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS2,5/..R5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1380319
ICC20-TS2,5/3R5,0-1018 - PCB terminal block
ICC20-TS2,5/3R5,0-1018 - PCB terminal block
1380319

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TS2,5/..R5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1477235
ICC20-TP1,5/4L3,5-5015 - PCB terminal block
ICC20-TP1,5/4L3,5-5015 - PCB terminal block
1477235

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP1,5/..L3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.55 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1477325
ICC25-TP2,5/4R5,0-5015 - PCB terminal block
ICC25-TP2,5/4R5,0-5015 - PCB terminal block
1477325

PCB terminal block, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP2,5/..R5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1380318
ICC20-TS2,5/3L5,0-1018 - PCB terminal block
ICC20-TS2,5/3L5,0-1018 - PCB terminal block
1380318

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: ICC..-TS2,5/..L5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Go to Product Detail Page for item 1380306
ICC25-TS2,5/4R5,0-9005 - PCB terminal block
ICC25-TS2,5/4R5,0-9005 - PCB terminal block
1380306

PCB terminal block, nominal current: 24 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TS2,5/..R5,0, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: H1L Slotted Phillips recess, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1477330
ICC25-TP1,5/5R3,5-5015 - PCB terminal block
ICC25-TP1,5/5R3,5-5015 - PCB terminal block
1477330

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 5, number of rows: 1, number of positions per row: 5, product range: ICC..-TP1,5/..R3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: blue, Pin layout: Linear pinning, Solder pin [P]: 2.8 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1477319
ICC20-TP1,5/4R3,5-1018 - PCB terminal block
ICC20-TP1,5/4R3,5-1018 - PCB terminal block
1477319

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP1,5/..R3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.55 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Mostră gratuită
Testează carcasele modulare din seria ICS

Dorești să testezi carcasele pentru echipamente electronice din seria ICS pentru aplicații IoT? – Comandă acum un set de mostre. Oferim consultanță competentă în ceea ce privește alegerea și proiectarea carcasei în aplicația dorită. Convinge-te de avantajele soluțiilor de la Phoenix Contact.

Comandă o mostră gratuită
Carcase pentru echipamente electronice din seria ICS

Produse noi

Partea inferioară a carcasei ICS

Parte inferioară a carcasei cu dimensiune nouă

Pentru carcase pentru echipamente electronice din seria ICS

Partea inferioară a carcasei, cu o lățime de 50 mm, oferă cel mai mare spațiu destinat circuitului imprimat din seria ICS și creează astfel mai mult spațiu pentru componentele electronice de la nivelul acestuia. În carcasă se pot monta în total până la patru circuite imprimate și 20 de conectori cu până la 100 de poli.

Caracteristici principale

  • Lățime: 50 mm
  • Înălțime: 122 mm
  • Adâncime: 130,9 mm
  • Până la 20 de orificii de conectare

Avantaje

  • Mai mult spațiu pentru componentele electronice datorită spațiului mărit destinat circuitului imprimat
  • Compatibilitate deplină cu portofoliul de produse ICS datorită noii combinații a dimensiunilor existente
  • Integrarea conectorilor pe cinci niveluri de conectare datorită unei adâncimi utile de 112 mm

Configurator de carcase ICS pentru aplicații IoT

Configurator de carcase pentru echipamente electronice pentru aplicații IoT

Configurează-ți propria carcasă ICS. Alege dintre tehnologiile de conectare push-in și cu șurub. Conexiunile pentru antenă, USB sau RJ45 pot fi integrate cu ușurință cu ajutorul unor accesorii suplimentare. Ecranele, tastaturile și radiatoarele pregătite permit aplicații solicitante. Poți utiliza și imprimarea 3D la PROTIQ pentru fabricarea prototipurilor pentru capacul tău de carcasă. De îndată ce configurarea este completă, poți utiliza simularea termică online și poți începe producția în serie a designului tău.

Prezentare generală a carcaselor din seria ICS pentru aplicații IoT


Imagine interactivă: carcase modulare pentru echipamente electronice ICS pentru dispozitive IoT în aplicații pentru Industria 4.0
Conectori de magistrală cu instalare pe șină DIN
Conector de magistrală cu opt poli, cu instalare pe șină DIN și contacte paralele și în serie pentru o comunicație simplă de la modul la modul.
Către produse
Conectori de magistrală cu instalare pe șină DIN
Ghiduri de lumină
Ghid de lumină pentru un indicator de stare fiabil.
Către produse
Ghiduri de lumină
Radiatoare
Radiatoare pentru disiparea eficientă a căldurii.
Către produse
Radiatoare
Module pentru afișaje și tastaturi cu membrană
Integrarea ecranului pentru o operare ușoară.
Către produse
Module pentru afișaje și tastaturi cu membrană
Tehnologie de conectare
Tehnologie de conectare care poate fi amplasată oriunde.
Către produse
Tehnologie de conectare
Capac frontal individual
Proiectare individuală a unui design unic al capacului.
Către capacele individuale pentru carcasă din seria ICS
Capac frontal individual

Baza dispozitivelor IoT de mâine

Beneficiază de o selecție cuprinzătoare de module și de flexibilitate ridicată privind tehnologia de conectare pentru aplicații IoT: carcasa pe șină DIN din seria ICS permite utilizarea modulară a tehnologiei de conectare standardizate precum conexiunile RJ45, USB sau D-SUB. În plus, TBUS cu opt poli simplifică comunicațiile modul la modul.

Avantaje

  • Capacitate de utilizare flexibilă datorită sistemului modular și modularității unice a tehnologiei de conectare
  • Conexiuni standardizate, precum RJ45, USB, D-SUB și prize de antenă, drept componente integrative
  • Utilizare optimă a spațiului, precum și adaptabilitatea designului, a culorilor și a imprimării
  • Conectori de magistrală cu opt poli, cu instalare pe șină DIN, cu contacte paralele și în serie pentru o comunicație simplă de la modul la modul
  • Radiatoare pasive opționale și simulare termică pentru disiparea optimă a căldurii

Carcasă modulară cu tehnologie de conectare variabilă

Conector de magistrală cu opt poli, cu instalare pe șină DIN
Tehnologie de conectare modulară pentru carcasa ICS
Carcasa ICS în diferite lățimi totale, înălțimi și adâncimi
Carcasa ICS cu densități mari de ambalare
Module pentru afișaje și tastaturi cu membrană pentru carcasa ICS
Ghiduri de lumină în diferite variante de design
Conector de magistrală cu opt poli, cu instalare pe șină DIN

Conectați simplu carcasele ICS individuale între ele. Conectorul de magistrală cu opt poli, cu instalare pe șină DIN TBUS 8 și contactele paralele și în serie permit o comunicație simplă de la modul la modul în tabloul de distribuție.

Tehnologie de conectare modulară pentru carcasa ICS

Seria ICS pentru șina DIN pune la dispoziție o tehnologie de conectare modulară unică pe piață pentru conexiuni RJ45, D-SUB, USB sau antenă. Conectorii baretă pentru circuit imprimat permit tehnologia de conectare conectabilă a seriei de carcase ICS. Conectorii cu tehnologie cu șurub sau push-in cu trei și patru poli în pas de 5,0 mm vă sporesc flexibilitatea.

Carcasa ICS în diferite lățimi totale, înălțimi și adâncimi

Sistemul modular al carcasei ICS oferă o capacitate ridicată de scalare, în funcție de necesitățile dumneavoastră. Sunt posibile lățimi totale de 20 mm, 25 mm și 50 mm, înălțimi de 77,5 mm, 100 mm și 122,5 mm și adâncimi de 87,5 mm, 110 mm și 132,5 mm.

Carcasa ICS cu densități mari de ambalare

Carcasa ICS permite, datorită flexibilității sale, punerea în aplicare a unor soluții complexe în spații restrânse în tabloul de distribuție. Utilizați în mod optim spațiul pentru până la două circuite imprimate cu o lățime de 25 mm și pentru până la patru circuite imprimate cu o lățime de 50 mm - cu un timp de montaj de câteva secunde. Acest lucru vă oferă mai mult spațiu și suprafață pentru relee și condensatori cu electroliți. Designul, culorile și imprimarea sunt adaptabile.

Module pentru afișaje și tastaturi cu membrană pentru carcasa ICS

Vizualizarea și adaptarea proceselor și valorilor caracteristice prin simpla apăsare a unui buton devine din ce în ce mai importantă. Ecranele tactile și afișajele de înaltă rezoluție cu tastaturi cu membrană îmbunătățesc echiparea sistemului modular din seria ICS.

Ghiduri de lumină în diferite variante de design

Ghidurile de lumină sunt disponibile în diferite variante de design pentru indicatoare de stare și diagnoză. Montarea este simplă grație cepurilor de presare. La cerere obțineți fibra optică adaptată pentru carcasa dumneavoastră pe șină DIN.

Vizualizare 3D

Vizualizare 360° a ecranelor și tastaturilor pentru carcasele de echipamente electronice din seria ICS

Ecranul tactil de 2,4" și ecranul de 0,96" cu tastaturi cu membrană configurabile completează portofoliul de carcase pentru echipamente electronice din seria ICS.

Convinge-te de nivelul ridicat de confort la operare oferit de carcasele ICS în vizualizarea 3D alăturată.

Radiatoare pasive pentru carcase pentru echipamente electronice din seria ICS

Radiatoarele pasive permit utilizarea dispozitivului chiar și în aplicații solicitante termic. Simulările termice extinse sprijină dispunerea optimă a componentelor pe circuitul imprimat.

Carcase pentru echipamente electronice din seria ME-IO

Pot fi combinate cu carcase din seria ME-IO

Utilizați punctele forte a două game de carcase pentru aplicația dumneavoastră: Cele două game de produse ME-IO și ICS pot fi combinate în mod flexibil, utilizând conectorii de magistrală cu instalare pe șină DIN - exact în funcție de necesitățile aplicației dumneavoastră.