CHARX control modular – controlere de încărcare cu curent alternativ pentru stații de încărcare și stații de încărcare pentru domiciliu

Controlere de încărcare cu curent alternativ pentru staţii de încărcare şi staţii de încărcare pentru domiciliu

Controlerele scalabile CHARX control modular mode 3 reprezintă piesa centrală a unei infrastructuri de încărcare inteligente. Platforma deschisă Linux permite interconectarea sectoarelor, aplicaţiile IoT specifice clientului şi serviciile inteligente. Actualizările regulate şi gratuite asigură securitatea cibernetică şi oferă funcţii noi, cum ar fi încărcarea bidirecţională şi plug-and-charge. Implementarea simplă a legislaţiei privind calibrarea şi serviciile de asistenţă profesională completează oferta.

Go to Product Detail Page for item 1139034
CHARX SEC-1000 - AC charging controller
CHARX SEC-1000 - AC charging controller
1139034

CHARX control modular, AC charging controller, IEC 61851-1, operating mode: Stand-Alone, Client, interface: CHARX control modular system bus, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1138965
CHARX SEC-3150 - AC charging controller
CHARX SEC-3150 - AC charging controller
1138965

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139022
CHARX SEC-3000 - AC charging controller
CHARX SEC-3000 - AC charging controller
1139022

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139012
CHARX SEC-3100 - AC charging controller
CHARX SEC-3100 - AC charging controller
1139012

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), Cellular communication (4G/2G), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1139018
CHARX SEC-3050 - AC charging controller
CHARX SEC-3050 - AC charging controller
1139018

CHARX control modular, AC charging controller, with Embedded Linux system, IEC 61851-1, ISO/IEC 15118, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), CHARX control modular system bus, MICRO-USB type C, communication protocol: OCPP 1.6J, Modbus/TCP, MQTT, Connectable peripheral devices: Energy meter, RFID, DC residual current detection, DIN rail mounting, The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 1360462
CHARX SEC JST-RCM-CBL - Cable set
CHARX SEC JST-RCM-CBL - Cable set
1360462

CHARX control modular, Cable set, 4-pos., length: 0.4 m, with plug-in contact at one end, For connecting the EV-RCM-6DC-WAT residual current monitor, item no.: 1309697 and CHARX RFID/NFC-PCB, item no.: 1391227 to the modules of the CHARX control modular charging controller family

Avantaje

  • Siguranță juridică și protecție maximă împotriva riscurilor cibernetice
  • Conectivitate sigură pentru facturare, managementul sarcinii și rețea inteligentă
  • Scalabilitate rentabilă fără modificări complexe
  • Compatibilitate pe termen lung și protecția investițiilor datorită capacității de actualizare
  • Flexibilitate ridicată prin personalizarea brandului și experiența clientului

Interfețe, caracteristici și scalabilitate

Aplicație mobilă pentru controlerele de încărcare cu curent alternativ CHARX control modular

Punere în funcțiune rapidă prin smartphone Direct la fața locului și fără cunoștințe prealabile

Cu aplicația de configurare pentru CHARX control modular, punerea în funcțiune și configurarea inițială a stațiilor de încărcare pentru domiciliu, a stațiilor de încărcare sau a parcurilor întregi de încărcare nu a fost niciodată mai ușoară: electricienii sunt ghidați pas cu pas prin setările deosebit de importante ale controlerului EVSE pe smartphone, fără cunoștințe prealabile.

  • Punere în funcțiune fără erori: pas cu pas, fără cunoștințe de specialitate, fără instruire
  • Configurarea mai multor puncte de încărcare: centralizată și cu economie de timp prin intermediul serverului de control
  • Ajutor practic: numirea automată a punctelor de încărcare și setarea gestionării sarcinii
  • Securitate deosebit de ridicată: autentificarea prin parolă protejează datele și setările sensibile
  • Valoarea dumneavoastră adăugată: instalare simplă și rapidă la fața locului și productivitate sporită
CHARX control modular este pregătit pentru Plug-and-Charge și o facturare conformă cu legea privind calibrarea

Plug-and-Charge și legea privind calibrarea Cele mai noi caracteristici datorită actualizărilor periodice și gratuite ale software-ului

Plug-and-charge cu certificare Hubject

  • Economie de timp și confort sporit la încărcare – fără aplicații și carduri de încărcare
  • Certificatul Hubject garantează interoperabilitatea – nu este nevoie de autocertificare
  • Conformitatea AFIR prin suportul ISO 15118-2 facilitează implementarea la nivelul UE
  • Codarea în conformitate cu ISO 15118-2 protejează împotriva manipulării și utilizării abuzive
  • Inclus în versiunea software 1.9

Concept simplificat de conformitate

  • Reducere semnificativă a duratei procesului de certificare a soluției de încărcare
  • Mai multe opțiuni de contoare de energie pentru un design flexibil al soluției conforme cu legea privind calibrarea
  • Fără pierdere de certificat la actualizările viitoare – nu este necesară recertificarea costisitoare
  • Inclus în versiunea software 1.8
Controlerul de încărcare CHARX control modular permite interconectarea sectoarelor

Controlerul de încărcare pentru o infrastructură de încărcare inteligentă și sustenabilă Pregătit pentru aplicații IoT, servicii inteligente și interconectarea sectoarelor

Pentru viitorul mobilității electrice, interconectarea diferitelor sectoare și actori – cum ar fi rețelele de energie, clădirile, producătorii locali, stațiile de încărcare și vehiculele electrice – devine tot mai importantă.

Comunicarea este factorul-cheie pentru o mobilitate electrică integrată și sustenabilă, bazată pe surse de energie regenerabilă. Aceasta include, de exemplu, integrarea vehiculelor electrice în rețeaua inteligentă, respectiv casa inteligentă, procese comerciale eficiente și simple, precum și managementul dispozitivelor și conexiunilor pentru operatorii parcurilor de încărcare.

Sistemul oferă o comunicare sigură, bazată pe protocoale diferite. Cu noua generație de controlere CHARX control modular, bazate pe o platformă Linux deschisă și expertiza în aplicații a Phoenix Contact, sunteți pregătit să depășiți această provocare.

Clasele de controlere în comparație Toate caracteristicile și funcțiile dintr-o privire

Clasa 1000 compactă
Clasa 3000 inteligentă
Clasa 1000 compactă

Clasa 3000 inteligentă

Lățime 18,8 mm 37,6 mm
Moduri de funcționare posibile Independent, client Independent, client, Server (pentru managementul a până la 48 de puncte de încărcare)
Interfețe pentru priză de încărcare/cablu de încărcare, contactor, cititor RFID, contor de energie, monitorizarea curenților reziduali, deblocare în caz de cădere a rețelei de alimentare, I/O configurabile
Încărcare în conformitate cu legea privind calibrarea cu compatibilitate OCMF ¹⁾
Platformă Linux, management bazat pe web, management de sarcină dinamic, Ethernet, USB-C, OCPP 1.6J, Modbus/TCP, MQTT, REST, OpenVPN
ISO 15118 pentru Plug-and-Charge și, în viitor, Vehicle-to-Grid (opțional ca variante de articol)
telefonie mobilă 4G/2G (opțională ca variante de articol)
WLAN (opțional, se poate echipa ulterior prin adaptor USB)
Vezi detaliile produsului Vezi lista de produse

¹⁾ Pentru clasa 1000, acest lucru este acceptat numai în combinație cu clasa 3000.

Vizualizare 3D

Experimentează acum în 3D

Analizează în detaliu controlerul de încărcare cu curent alternativ CHARX control modular 3150. Poți analiza produsul din orice unghi prin mărire și rotire.

Accesorii adecvate Adaugă funcții suplimentare, în funcție de cerințe

Contoare de energie
Cititor RFID
Monitorizarea curenților diferențiali
Sursă de alimentare
Contoare de energie

Cititor RFID

Monitorizarea curenților diferențiali

Sursă de alimentare

Vezi lista de produse Vezi lista de produse Vezi lista de produse Vezi lista de produse

Scalabil pentru fiecare aplicație De la stația individuală de încărcare pentru domiciliu până la parcarea cu 48 de puncte de încărcare

Exemplu de integrare a unui controler de încărcare din clasa 1000 CHARX control modular într-o stație de încărcare pentru domiciliu individuală fără conexiune de comunicare
Exemplul 1: carport cu o singură stație de încărcare pentru domiciliu fără conexiune de comunicare. Controlerul din clasa 1000 dispune de toate funcțiile necesare pentru puncte de încărcare simple, precum detectarea curenților reziduali sau deblocarea mufei de încărcare în cazul întreruperii alimentării cu energie electrică. Pentru autorizația de acces, utilizatorii pot fi adăugați pe o listă de autorizare RFID.
Exemplu de integrare a controlerului de încărcare din clasa 3150 CHARX control modular într-un punct de încărcare individual cu conexiune backend fără fir în orașul inteligent
Exemplul 2: punct de încărcare individual cu conexiune backend fără fir în orașul inteligent. Controlerul din clasa 3150 facilitează o conexiune fără fir a punctului de încărcare la sisteme de facturare prin modemul 4G integrat și protocolul OCPP. Datorită designului compact, stațiile de încărcare pot fi integrate, de exemplu, în stâlpi de iluminare stradală.
Exemplu de integrare a controlerelor de încărcare CHARX control modular 3100 și 1000 în trei puncte de încărcare duble cu conexiune backend și terminal într-o parcare a unei companii
Exemplul 3: parcarea companiei cu trei puncte de încărcare duble și un terminal cu conexiune backend. O stație de încărcare dublă alcătuită din controlere din clasa 3100 și 1000 gestionează două puncte de încărcare duble subordonate, alcătuite fiecare dintr-un controler din clasa 3000 sau 1000. Prin intermediul controlerului din clasa 3100 se conectează terminalul tactil și sistemul backend.
Exemplu de integrare a controlerelor de încărcare din clasa 3000 și 1000 CHARX control modular într-o parcare cu 48 de puncte de încărcare și tablou electric central cu conexiune backend
Exemplul 4: parcare cu 48 de puncte de încărcare și tablou electric central cu conexiune backend. Un controler din clasa 3000 și unsprezece controlere din clasa 1000 sunt conectate prin conectori de magistrală cu instalare pe șină DIN la un grup de douăsprezece puncte de încărcare. Cu ajutorul controlerului din clasa 3000, sunt gestionate alte trei grupuri cu structură identică, rezultând în total până la 48 de puncte de încărcare.

Persoană de contact

Pentru toate întrebările despre produsele și soluțiile noastre

George Bleaja
George Bleaja
Product Manager DC
+40 757 030 863
Contacteză-ma! Sunt aici să îți ofer consultanță cu privire la proiectul tău de infrastructură de încărcare.

Produse noi

Actualizare software pentru controlerele de încărcare cu curent alternativ CHARX control modular
Punerea în funcțiune a controlerelor de încărcare CHARX control modular CA prin aplicație mobilă
Actualizare software pentru controlerele de încărcare cu curent alternativ CHARX control modular

Controlerele de încărcare curent alternativ sunt acum compatibile cu OCPP 2.0.1

Construcția de tablouri electrice

Controlerele de încărcare cu curent alternativ din gama CHARX control modular constituie elementul central al unei infrastructuri de încărcare inteligente. Odată cu lansarea versiunii 1.10 a software-ului, controlerele din seria 3000, echipate cu OCPP 2.0.1, respectă standardul de referință al industriei, care va servi drept bază pentru cerințele viitoare.

Caracteristici principale

  • Versiunea software: 1.10
  • Versiunea OCPP: 2.0.1
  • Set de funcții bine definit, cu extinderi în versiunile viitoare
  • Scalabilitate și ușurință în întreținere îmbunătățite
  • Diverse patch-uri de securitate
  • Fișierul de actualizare poate fi descărcat direct de pe pagina produsului

Avantaje

  • Siguranță pe termen lung pentru infrastructura dumneavoastră de încărcare CA, prin adaptarea la cerințele viitoare
  • Posibilitate de extindere, durată lungă de viață și mentenabilitate ușoară datorită arhitecturii moderne OCPP
  • Siguranță sporită prin respectarea cerințelor de securitate cibernetică și a celor de natură reglementară
  • Integrare perfectă în sistemele backend datorită interoperabilității ridicate

Aplicație mobilă pentru controlerele de încărcare curent alternativ

Configurare simplă CHARX control modular

Cu noua aplicație mobilă pentru controlerul de încărcare CHARX control modular CA, punerea în funcțiune și configurarea inițială a punctelor de încărcare devin mai simple ca niciodată. Electricienii sunt ghidați pas cu pas prin setările de pe smartphone, chiar și fără expertiză aprofundată.

Caracteristici principale

  • Disponibil pentru Android și Apple iOS
  • Setări pentru autentificare și management de sarcină
  • Conectare protejată prin parolă
  • Conectarea la controlerul de încărcare prin WLAN ad hoc sau prin rețeaua existentă
  • Adaptor USB compatibil pentru WLAN ad-hoc: SparkLAN WUBT-239ACN(BT)

Avantaje

  • Operare intuitivă, datorită unui design modern și receptiv pentru o configurare rapidă la fața locului
  • Ghidare pas cu pas prin toate setările, pentru o punere în funcțiune fără erori, inclusiv fără expertiză specializată
  • Nivel ridicat de securitate pentru date sensibile și setări, prin autentificare protejată cu parolă
  • Punerea în funcțiune simplificată și creșterea productivității ca valoare adăugată pentru instalatori și producători

Controler de încărcare cu curent alternativ acum cu Plug and Charge

Actualizarea face încărcarea și mai ușoară

Controlerele de încărcare cu curent alternativ din gama CHARX control modular constituie elementul central al unei infrastructuri de încărcare inteligente. Odată cu versiunea software 1.9, modelele CHARX SEC‑3050 și SEC‑3150 suportă acum Plug‑and‑Charge (PnC) pentru autentificarea și plata automată a procesului de încărcare.

Caracteristici principale

  • Versiunea software: 1.9
  • Certificarea Hubject
  • Suport ISO-15118-2
  • Versiunea OCPP: 1.6J
  • Diverse patch-uri de securitate
  • Descărcarea fișierului de actualizare este disponibilă pe pagina produsului

Avantaje

  • Economie de timp și confort sporit datorită pornirii automate a procesului de încărcare – fără aplicații și fără carduri de încărcare
  • Certificatul Hubject garantează interoperabilitatea cu vehiculele și sistemele backend – certificarea proprie nu mai este necesară
  • Conformitatea AFIR prin suportul ISO-15118-2 facilitează implementarea la nivelul UE a infrastructurii dvs. de încărcare
  • Codării în conformitate cu ISO 15118-2 protejează împotriva manipulării, utilizării abuzive și accesului neautorizat

Întrebări tehnice frecvente Întrebări și răspunsuri tehnice frecvente despre CHARX control modular

Ce interfețe și protocoale sunt acceptate?
CHARX control modular oferă o varietate de interfețe precum Ethernet, WLAN (prin adaptor Ethernet), Modbus/TCP, OCPP 1.6J, MQTT și REST-API. Acest lucru permite integrarea flexibilă a controlerului într-o gamă largă de sisteme backend, de management al energiei și IoT.

Cât de ușoară este instalarea și punerea în funcțiune?
Datorită modulelor Plug-and-Play, tehnologiei de conectare push-in și configurării bazate pe web, instalarea este deosebit de rapidă și necomplicată. Funcția WLAN permite, de asemenea, punerea în funcțiune și întreținerea fără fir - fără a fi nevoie de cablare complexă.

Cum este asigurată compatibilitatea cu dispozitivele periferice?
Controlerul acceptă numeroase contoare de energie (MID, conforme cu legea privind calibrarea) și alte dispozitive periferice, cum ar fi module RFID/NFC și monitorizarea curenților reziduali CC. Datorită arhitecturii modulare a sistemului, diferite componente pot fi ușor integrate și înlocuite.

Ce opțiuni de scalare sunt disponibile?
Cu CHARX control modular, până la 48 de puncte de încărcare pot fi controlate și gestionate în mod inteligent. Arhitectura sistemului este concepută astfel încât să poată fi extinsă flexibil de la o singură stație de încărcare pentru domiciliu la un parc de încărcare de mari dimensiuni.

Cum vor fi respectate standardele internaționale (inclusiv în viitor)?
Controlerul îndeplinește standardele actuale, cum ar fi IEC 61851, ISO 15118 și Directiva privind echipamentele radio (RED). De asemenea, este pregătit pentru Regulamentul privind infrastructura combustibililor alternativi (AFIR) și pentru Legea privind reziliența cibernetică (CRA). Actualizările regulate și semnate ale software-ului asigură implementarea promptă a noilor cerințe tehnice și de reglementare.

Există funcții pentru servicii inteligente și aplicații IoT?
Da, platforma deschisă Linux permite dezvoltarea și integrarea de aplicații IoT personalizate, servicii inteligente și interconectarea sectoarelor. Acest lucru înseamnă că infrastructura de încărcare poate fi pregătită pentru viitor și personalizată.

Cum este garantată securitatea în timpul actualizărilor și funcționării?
Actualizările sunt securizate prin semnături RSA-PSS și hash SHA-512. Controlerul are un control al accesului bazat pe roluri, o schimbare obligatorie a parolei la prima autentificare și mecanisme de protecție împotriva atacurilor de tip brute-force.

Cum funcționează gestionarea punctelor de încărcare?
Un tablou de bord cu management bazat pe web permite configurarea, monitorizarea și întreținerea convenabilă a tuturor punctelor de încărcare - local sau de la distanță. Indicatoarele de stare și diagnosticarea erorilor sunt disponibile în orice moment.

Cum este asigurată interoperabilitatea?
Prin susținerea standardelor și protocoalelor deschise (OCPP, Modbus, MQTT, REST), controlerul este compatibil cu un număr mare de sisteme backend (independente de producător), contoare de energie și dispozitive periferice.

Ce caracteristici speciale oferă CHARX control modular?
În comparație cu alte soluții, combinația dintre o platformă Linux deschisă, hardware modular, suport cuprinzător pentru protocoale, actualizări de securitate regulate și scalabilitate simplă iese în evidență și face din CHARX control modular o soluție deosebit de flexibilă și rezistentă în viitor pentru toate aplicațiile de încărcare CA.

Cum integrez în siguranță punctele de încărcare în sistemele IT și de gestionare a energiei?
Controlerul nostru de încărcare cu curent alternativ acceptă numeroase interfețe și protocoale, cum ar fi OCPP, MQTT, Modbus/TCP și REST. Acest lucru permite integrarea fără probleme în sistemele backend și smart home sau în sistemele de gestionare a clădirilor - inclusiv comunicația sigură și conexiunea VPN opțională.

Cum este protejată infrastructura de încărcare împotriva atacurilor cibernetice?
Controlerul este dezvoltat în conformitate cu principiul proiectării sigure: numai interfețele necesare sunt active în mod implicit, parolele trebuie selectate în mod sigur și toate conexiunile pot fi criptate (de exemplu, prin TLS sau VPN). Actualizările de securitate și înregistrarea evenimentelor relevante pentru securitate sunt o chestiune de rutină.

Pot monitoriza și întreține în siguranță punctele de încărcare de la distanță?
Da, datorită soluției OpenVPN integrate și criptate, este posibil accesul la distanță în siguranță. Aceasta este activată numai atunci când este necesar (la cerere) și vă protejează infrastructura de încărcare împotriva accesului neautorizat. Acest lucru vă permite să efectuați întreținerea, diagnosticarea și actualizările în siguranță și eficient de la distanță.

Cum funcționează managementul de sarcină și cât de flexibil este acesta?
Sistemul distribuie sarcina conectată disponibilă în mod inteligent și precis în fază către până la 48 de puncte de încărcare. Acesta recunoaște vehiculele noi, ia în considerare consumatorii dinamici (de ex. sistemele fotovoltaice sau alte sarcini) și transferă automat capacitățile neutilizate. Acest lucru înseamnă că fiecare proces de încărcare este controlat în mod optim, iar punctul de conectare la rețea este protejat în mod fiabil.

Cum rămân punctele de încărcare actualizate din punct de vedere tehnic și al reglementărilor?
Actualizările periodice ale software-ului asigură implementarea promptă a noilor funcții, standarde de siguranță și cerințe legale (cum ar fi ISO 15118, AFIR, legea privind calibrarea) – fără pierderea certificării.

Ce opțiuni de personalizare există?
Controlerul oferă blocuri funcționale flexibile (de ex. acțiuni eveniment), care permit personalizarea logicii de operare și a designului.