Tuoteluettelo - DC-liitäntätekniikka

Suodatin

80 osumaa

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated current: 27 A, Connection method: Spring-cage, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², max. conductor cross section: 6 mm², rated current: 27 A, Connection method: Spring-cage, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated current: 40 A, Connection method: Spring-cage, Type of contact: Socket

Hinta:
Save money: Best price starts from {0} pieces!

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, Range of articles: Sunclix, Connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 6 mm², max. conductor cross section: 16 mm², rated current: 40 A, Connection method: Spring-cage, Type of contact: Pin

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-FT-CF-C-2,5-235-BU-FE - 1804097

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², rated current: 27 A, Connection method: Crimp, Type of contact: Socket, cable length: 235

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-FT-CM-C-2,5-235-RD-FE - 1804107

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², rated current: 27 A, Connection method: Crimp, Type of contact: Pin, cable length: 235

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-FT-CF-C-2,5-130-BU - 1805135

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², rated current: 27 A, Connection method: Crimp, Type of contact: Socket, cable length: 130

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-FT-CM-C-2,5-130-RD - 1805148

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, number of positions: 1, min. conductor cross section: 2.5 mm², rated current: 27 A, Connection method: Crimp, Type of contact: Pin, cable length: 130

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-FT-CF-C-4-130-BU - 1805151

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, min. conductor cross section: 4 mm², Connection method: Crimp, Type of contact: Socket, cable length: 130

Hinta:
Save money: Best price starts from {0} pieces!

Photovoltaic connector - PV-FT-CM-C-4-130-RD - 1805164

Photovoltaic connector, Range of articles: Sunclix, Photovoltaic connector, housing material: PPE, color: black, min. conductor cross section: 4 mm², Connection method: Crimp, Type of contact: Pin, cable length: 130

Hinta:
Save money: Best price starts from {0} pieces!
80 Osumat

PHOENIX CONTACT OY

Niittytie 11
FI-01300 Vantaa
Contact Center:
+358 (0)9 3509 0290

Tekninen asiakaspalvelu:
+358 (0)9 3509 0260